Documents & Links
BBJ Z/12/017/21
English,Polish
EN 62561-2
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
CC58 | Compression Coupler for Cu-Bonded Ground Rod, Pointed, Silicon Bronze, 5/8" dia | |
615800 | Copper-Bonded Ground Rod, Pointed, 5/8" dia, 10', 10 mil Plating, 8.5 lb | |
615812 | Copper-Bonded Ground Rod, Pointed, 5/8" dia, 12', 10 mil Plating, 10 lb | |
615815 | Copper-Bonded Ground Rod, Pointed, 5/8" dia, 15', 10 mil Plating, 12.8 lb | |
615830 | Copper-Bonded Ground Rod, Pointed, 5/8" dia, 3', 10 mil Plating, 2.5 lb | |
615840 | Copper-Bonded Ground Rod, Pointed, 5/8" dia, 4', 10 mil Plating, 3.4 lb | |
615850 | Copper-Bonded Ground Rod, Pointed, 5/8" dia, 5', 10 mil Plating, 4.2 lb | |
615860 | Copper-Bonded Ground Rod, Pointed, 5/8" dia, 6', 10 mil Plating, 5.1 lb | |
615870 | Copper-Bonded Ground Rod, Pointed, 5/8" dia, 7', 10 mil Plating, 5.7 lb | |
615880 | Copper-Bonded Ground Rod, Pointed, 5/8" dia, 8', 10 mil Plating, 6.8 lb | |
633400 | Copper-Bonded Ground Rod, Threaded, 3/4" dia, 10', 10 mil Plating, 12.5 lb | |
633415 | Copper-Bonded Ground Rod, Threaded, 3/4" dia, 15', 10 mil Plating, 18.8 lb | |
633430 | Copper-Bonded Ground Rod, Threaded, 3/4" dia, 3', 10 mil Plating, 3.8 lb | |
6334330 | Copper-Bonded Ground Rod, Threaded, 3/4" dia, 3.3', 10 mil Plating, 6.157 lb | |
633440 | Copper-Bonded Ground Rod, Threaded, 3/4" dia, 4', 10 mil Plating, 4.9 lb | |
633450 | Copper-Bonded Ground Rod, Threaded, 3/4" dia, 5', 10 mil Plating, 6.2 lb | |
633460 | Copper-Bonded Ground Rod, Threaded, 3/4" dia, 6', 10 mil Plating, 7.1 lb | |
633470 | Copper-Bonded Ground Rod, Threaded, 3/4" dia, 7', 10 mil Plating, 8.5 lb | |
633480 | Copper-Bonded Ground Rod, Threaded, 3/4" dia, 8', 10 mil Plating, 9.6 lb | |
635800 | Copper-Bonded Ground Rod, Threaded, 5/8" dia, 10', 10 mil Plating, 8.4 lb | |
635830 | Copper-Bonded Ground Rod, Threaded, 5/8" dia, 3', 10 mil Plating, 2.6 lb | |
635840 | Copper-Bonded Ground Rod, Threaded, 5/8" dia, 4', 10 mil Plating, 3.4 lb | |
635850 | Copper-Bonded Ground Rod, Threaded, 5/8" dia, 5', 10 mil Plating, 4.2 lb | |
635860 | Copper-Bonded Ground Rod, Threaded, 5/8" dia, 6', 10 mil Plating, 5 lb | |
6358660 | Copper-Bonded Ground Rod, Threaded, 5/8" dia, 6.6', 10 mil Plating, 5.477 lb | |
635870 | Copper-Bonded Ground Rod, Threaded, 5/8" dia, 7', 10 mil Plating, 6.4 lb | |
635880 | Copper-Bonded Ground Rod, Threaded, 5/8" dia, 8', 10 mil Plating, 6.7 lb | |
CR58 | Threaded Coupler for Copper-Bonded Ground Rod, Threaded, Bronze, 5/8" dia | |
SC34 | Threaded Coupler for Copper-Bonded Ground Rod, Threaded, Bronze, 3/4" dia |