Documents & Links
DoC, ERICO, EEB
English
EN IEC 62561-1:2017
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
EEB04C506D0A | "Electrical Earth Bar, Bare, 4 Connections, 0 Number of Disconnects, 11.8""" | |
EEB04C506D1A | "Electrical Earth Bar, Bare, 4 Connections, 1 Number of Disconnects, 14.8""" | |
EEB04C506D2A | "Electrical Earth Bar, Bare, 4 Connections, 2 Number of Disconnects, 17.7""" | |
EEB04T506D0A | "Electrical Earth Bar, Tinned, 4 Connections, 0 Number of Disconnects, 11.8""" | |
EEB04T506D1A | "Electrical Earth Bar, Tinned, 4 Connections, 1 Number of Disconnects, 14.8""" | |
EEB04T506D2A | "Electrical Earth Bar, Tinned, 4 Connections, 2 Number of Disconnects, 17.7""" | |
EEB06C506D0A | "Electrical Earth Bar, Bare, 6 Connections, 0 Number of Disconnects, 15.7""" | |
EEB06C506D1A | "Electrical Earth Bar, Bare, 6 Connections, 1 Number of Disconnects, 18.7""" | |
EEB06C506D2A | "Electrical Earth Bar, Bare, 6 Connections, 2 Number of Disconnects, 21.7""" | |
EEB06T506D0A | "Electrical Earth Bar, Tinned, 6 Connections, 0 Number of Disconnects, 15.7""" | |
EEB06T506D1A | "Electrical Earth Bar, Tinned, 6 Connections, 1 Number of Disconnects, 18.7""" | |
EEB06T506D2A | "Electrical Earth Bar, Tinned, 6 Connections, 2 Number of Disconnects, 21.7""" | |
EEB08C506D0A | "Electrical Earth Bar, Bare, 8 Connections, 0 Number of Disconnects, 19.7""" | |
EEB08C506D1A | "Electrical Earth Bar, Bare, 8 Connections, 1 Number of Disconnects, 22.6""" | |
EEB08C506D2A | "Electrical Earth Bar, Bare, 8 Connections, 2 Number of Disconnects, 25.6""" | |
EEB08T506D0A | "Electrical Earth Bar, Tinned, 8 Connections, 0 Number of Disconnects, 19.7""" | |
EEB08T506D1A | "Electrical Earth Bar, Tinned, 8 Connections, 1 Number of Disconnects, 22.6""" | |
EEB08T506D2A | "Electrical Earth Bar, Tinned, 8 Connections, 2 Number of Disconnects, 25.6""" | |
EEB10C506D0A | "Electrical Earth Bar, Bare, 10 Connections, 0 Number of Disconnects, 23.6""" | |
EEB10C506D1A | "Electrical Earth Bar, Bare, 10 Connections, 1 Number of Disconnects, 26.6""" | |
EEB10C506D2A | "Electrical Earth Bar, Bare, 10 Connections, 2 Number of Disconnects, 29.5""" | |
EEB10T506D0A | "Electrical Earth Bar, Tinned, 10 Connections, 0 Number of Disconnects, 23.6""" | |
EEB10T506D1A | "Electrical Earth Bar, Tinned, 10 Connections, 1 Number of Disconnects, 26.6""" | |
EEB10T506D2A | "Electrical Earth Bar, Tinned, 10 Connections, 2 Number of Disconnects, 29.5""" | |
EEB12C506D0A | "Electrical Earth Bar, Bare, 12 Connections, 0 Number of Disconnects, 27.6""" | |
EEB12C506D1A | "Electrical Earth Bar, Bare, 12 Connections, 1 Number of Disconnects, 30.5""" | |
EEB12C506D2A | "Electrical Earth Bar, Bare, 12 Connections, 2 Number of Disconnects, 33.5""" | |
EEB12T506D0A | "Electrical Earth Bar, Tinned, 12 Connections, 0 Number of Disconnects, 27.6""" | |
EEB12T506D1A | "Electrical Earth Bar, Tinned, 12 Connections, 1 Number of Disconnects, 30.5""" | |
EEB12T506D2A | "Electrical Earth Bar, Tinned, 12 Connections, 2 Number of Disconnects, 33.5""" | |
EEB14C506D0A | "Electrical Earth Bar, Bare, 14 Connections, 0 Number of Disconnects, 33.5""" | |
EEB14C506D1A | "Electrical Earth Bar, Bare, 14 Connections, 1 Number of Disconnects, 36.4""" | |
EEB14C506D2A | "Electrical Earth Bar, Bare, 14 Connections, 2 Number of Disconnects, 39.4""" | |
EEB14T506D0A | "Electrical Earth Bar, Tinned, 14 Connections, 0 Number of Disconnects, 33.5""" | |
EEB14T506D1A | "Electrical Earth Bar, Tinned, 14 Connections, 1 Number of Disconnects, 36.4""" | |
EEB14T506D2A | "Electrical Earth Bar, Tinned, 14 Connections, 2 Number of Disconnects, 39.4""" | |
EEB16C506D0A | "Electrical Earth Bar, Bare, 16 Connections, 0 Number of Disconnects, 37.4""" | |
EEB16C506D1A | "Electrical Earth Bar, Bare, 16 Connections, 1 Number of Disconnects, 40.4""" | |
EEB16C506D2A | "Electrical Earth Bar, Bare, 16 Connections, 2 Number of Disconnects, 43.3""" | |
EEB16T506D0A | "Electrical Earth Bar, Tinned, 16 Connections, 0 Number of Disconnects, 37.4""" | |
EEB16T506D1A | "Electrical Earth Bar, Tinned, 16 Connections, 1 Number of Disconnects, 40.4""" | |
EEB16T506D2A | "Electrical Earth Bar, Tinned, 16 Connections, 2 Number of Disconnects, 43.3""" | |
EEB18C506D0A | "Electrical Earth Bar, Bare, 18 Connections, 0 Number of Disconnects, 41.3""" | |
EEB18C506D1A | "Electrical Earth Bar, Bare, 18 Connections, 1 Number of Disconnects, 44.3""" | |
EEB18C506D2A | "Electrical Earth Bar, Bare, 18 Connections, 2 Number of Disconnects, 47.2""" | |
EEB18T506D0A | "Electrical Earth Bar, Tinned, 18 Connections, 0 Number of Disconnects, 41.3""" | |
EEB18T506D1A | "Electrical Earth Bar, Tinned, 18 Connections, 1 Number of Disconnects, 44.3""" | |
EEB18T506D2A | "Electrical Earth Bar, Tinned, 18 Connections, 2 Number of Disconnects, 47.2""" | |
EEB20C506D0A | "Electrical Earth Bar, Bare, 20 Connections, 0 Number of Disconnects, 45.3""" | |
EEB20C506D1A | "Electrical Earth Bar, Bare, 20 Connections, 1 Number of Disconnects, 48.2""" | |
EEB20C506D2A | "Electrical Earth Bar, Bare, 20 Connections, 2 Number of Disconnects, 51.2""" | |
EEB20T506D0A | "Electrical Earth Bar, Tinned, 20 Connections, 0 Number of Disconnects, 45.3""" | |
EEB20T506D1A | "Electrical Earth Bar, Tinned, 20 Connections, 1 Number of Disconnects, 48.2""" | |
EEB20T506D2A | "Electrical Earth Bar, Tinned, 20 Connections, 2 Number of Disconnects, 51.2""" | |
EEB22C506D0A | "Electrical Earth Bar, Bare, 22 Connections, 0 Number of Disconnects, 49.2""" | |
EEB22C506D1A | "Electrical Earth Bar, Bare, 22 Connections, 1 Number of Disconnects, 52.2""" | |
EEB22C506D2A | "Electrical Earth Bar, Bare, 22 Connections, 2 Number of Disconnects, 55.1""" | |
EEB22T506D0A | "Electrical Earth Bar, Tinned, 22 Connections, 0 Number of Disconnects, 49.2""" | |
EEB22T506D1A | "Electrical Earth Bar, Tinned, 22 Connections, 1 Number of Disconnects, 52.2""" | |
EEB22T506D2A | "Electrical Earth Bar, Tinned, 22 Connections, 2 Number of Disconnects, 55.1""" | |
EEB24C506D0A | "Electrical Earth Bar, Bare, 24 Connections, 0 Number of Disconnects, 53.1""" | |
EEB24C506D1A | "Electrical Earth Bar, Bare, 24 Connections, 1 Number of Disconnects, 56.1""" | |
EEB24C506D2A | "Electrical Earth Bar, Bare, 24 Connections, 2 Number of Disconnects, 59.1""" | |
EEB24T506D0A | "Electrical Earth Bar, Tinned, 24 Connections, 0 Number of Disconnects, 53.1""" | |
EEB24T506D1A | "Electrical Earth Bar, Tinned, 24 Connections, 1 Number of Disconnects, 56.1""" | |
EEB24T506D2A | "Electrical Earth Bar, Tinned, 24 Connections, 2 Number of Disconnects, 59.1""" | |
EEB26C506D0A | "Electrical Earth Bar, Bare, 26 Connections, 0 Number of Disconnects, 59.1""" | |
EEB26C506D1A | "Electrical Earth Bar, Bare, 26 Connections, 1 Number of Disconnects, 62""" | |
EEB26C506D2A | "Electrical Earth Bar, Bare, 26 Connections, 2 Number of Disconnects, 65""" | |
EEB26T506D0A | "Electrical Earth Bar, Tinned, 26 Connections, 0 Number of Disconnects, 59.1""" | |
EEB26T506D1A | "Electrical Earth Bar, Tinned, 26 Connections, 1 Number of Disconnects, 62""" | |
EEB26T506D2A | "Electrical Earth Bar, Tinned, 26 Connections, 2 Number of Disconnects, 65""" | |
EEB28C506D0A | "Electrical Earth Bar, Bare, 28 Connections, 0 Number of Disconnects, 63""" | |
EEB28C506D1A | "Electrical Earth Bar, Bare, 28 Connections, 1 Number of Disconnects, 65.9""" | |
EEB28C506D2A | "Electrical Earth Bar, Bare, 28 Connections, 2 Number of Disconnects, 68.9""" | |
EEB28T506D0A | "Electrical Earth Bar, Tinned, 28 Connections, 0 Number of Disconnects, 63""" | |
EEB28T506D1A | "Electrical Earth Bar, Tinned, 28 Connections, 1 Number of Disconnects, 65.9""" | |
EEB28T506D2A | "Electrical Earth Bar, Tinned, 28 Connections, 2 Number of Disconnects, 68.9""" | |
EEB30C506D0A | "Electrical Earth Bar, Bare, 30 Connections, 0 Number of Disconnects, 66.9""" | |
EEB30C506D1A | "Electrical Earth Bar, Bare, 30 Connections, 1 Number of Disconnects, 69.9""" | |
EEB30C506D2A | "Electrical Earth Bar, Bare, 30 Connections, 2 Number of Disconnects, 72.8""" | |
EEB30T506D0A | "Electrical Earth Bar, Tinned, 30 Connections, 0 Number of Disconnects, 66.9""" | |
EEB30T506D1A | "Electrical Earth Bar, Tinned, 30 Connections, 1 Number of Disconnects, 69.9""" | |
EEB30T506D2A | "Electrical Earth Bar, Tinned, 30 Connections, 2 Number of Disconnects, 72.8""" | |
DLINKC | Disconnecting Link, Bare | |
DLINKT | Disconnecting Link, Tinned |