Documents & Links
IEC 61439-1 ISO-TP Insulators
English
IEC 61439-1 (2017)
IEC 61439-1 ISO-TP Insulators
French
IEC 61439-1 (2017)
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
ISOTP100M12 | 548680 | "Low Voltage Insulators, Metric Thread, 3.937"", 65 mm Hex Width, M12 Thread" |
ISOTP100M16 | 548690 | "Low Voltage Insulators, Metric Thread, 3.937"", 65 mm Hex Width, M16 Thread" |
ISOTP15M4 | 548400 | "Low Voltage Insulators, Metric Thread, 0.591"", 14 mm Hex Width, M4 Thread" |
ISOTP20M4 | 548410 | "Low Voltage Insulators, Metric Thread, 0.787"", 17 mm Hex Width, M4 Thread" |
ISOTP20M6 | 548420 | "Low Voltage Insulators, Metric Thread, 0.787"", 17 mm Hex Width, M6 Thread" |
ISOTP25M5 | 548700 | "Low Voltage Insulators, Metric Thread, 0.984"", 19 mm Hex Width, M5 Thread" |
ISOTP25M6 | 548430 | "Low Voltage Insulators, Metric Thread, 0.984"", 19 mm Hex Width, M6 Thread" |
ISOTP30M10 | 548451 | "Low Voltage Insulators, Metric Thread, 1.18"", 30 mm Hex Width, M10 Thread" |
ISOTP30M6 | 548440 | "Low Voltage Insulators, Metric Thread, 1.181"", 30 mm Hex Width, M6 Thread" |
ISOTP30M8 | 548450 | "Low Voltage Insulators, Metric Thread, 1.181"", 30 mm Hex Width, M8 Thread" |
ISOTP35M10 | 548490 | "Low Voltage Insulators, Metric Thread, 1.378"", 41 mm Hex Width, M10 Thread" |
ISOTP35M6L | 548470 | "Low Voltage Insulators, Metric Thread, 1.378"", 41 mm Hex Width, M6 Thread" |
ISOTP35M8 | 548480 | "Low Voltage Insulators, Metric Thread, 1.378"", 41 mm Hex Width, M8 Thread" |
ISOTP40M10 | 548520 | "Low Voltage Insulators, Metric Thread, 1.575"", 46 mm Hex Width, M10 Thread" |
ISOTP40M12 | 548511 | "Low Voltage Insulators, Metric Thread, 1.575"", 46 mm Hex Width, M12 Thread" |
ISOTP40M6 | 548500 | "Low Voltage Insulators, Metric Thread, 1.575"", 46 mm Hex Width, M6 Thread" |
ISOTP40M8 | 548510 | "Low Voltage Insulators, Metric Thread, 1.575"", 46 mm Hex Width, M8 Thread" |
ISOTP45M10 | 548560 | "Low Voltage Insulators, Metric Thread, 1.772"", 50 mm Hex Width, M10 Thread" |
ISOTP45M6 | 548530 | "Low Voltage Insulators, Metric Thread, 1.772"", 41 mm Hex Width, M6 Thread" |
ISOTP45M8 | 548540 | "Low Voltage Insulators, Metric Thread, 1.772"", 41 mm Hex Width, M8 Thread" |
ISOTP45M8L | 548550 | "Low Voltage Insulators, Metric Thread, 1.772"", 50 mm Hex Width, M8 Thread" |
ISOTP50M10 | 548590 | "Low Voltage Insulators, Metric Thread, 1.969"", 50 mm Hex Width, M10 Thread" |
ISOTP50M12 | 548581 | "Low Voltage Insulators, Metric Thread, 1.969"", 50 mm Hex Width, M12 Thread" |
ISOTP50M6 | 548570 | "Low Voltage Insulators, Metric Thread, 1.969"", 50 mm Hex Width, M6 Thread" |
ISOTP50M8 | 548580 | "Low Voltage Insulators, Metric Thread, 1.969"", 50 mm Hex Width, M8 Thread" |
ISOTP60M10 | 548610 | "Low Voltage Insulators, Metric Thread, 2.362"", 55 mm Hex Width, M10 Thread" |
ISOTP60M12 | 548601 | "Low Voltage Insulators, Metric Thread, 2.362"", 55 mm Hex Width, M12 Thread" |
ISOTP60M16 | 548602 | "Low Voltage Insulators, Metric Thread, 2.362"", 55 mm Hex Width, M16 Thread" |
ISOTP60M8 | 548600 | "Low Voltage Insulators, Metric Thread, 2.362"", 55 mm Hex Width, M8 Thread" |
ISOTP70M10 | 548609 | "Low Voltage Insulators, Metric Thread, 2.756"", 65 mm Hex Width, M10 Thread" |
ISOTP70M12 | 548620 | "Low Voltage Insulators, Metric Thread, 2.756"", 65 mm Hex Width, M12 Thread" |
ISOTP70M16 | 548630 | "Low Voltage Insulators, Metric Thread, 2.756"", 65 mm Hex Width, M16 Thread" |
ISOTP75M10 | 548629 | "Low Voltage Insulators, Metric Thread, 2.953"", 65 mm Hex Width, M10 Thread" |
ISOTP75M12 | 548640 | "Low Voltage Insulators, Metric Thread, 2.953"", 65 mm Hex Width, M12 Thread" |
ISOTP80M12 | 548660 | "Low Voltage Insulators, Metric Thread, 3.15"", 65 mm Hex Width, M12 Thread" |
ISOTP80M16 | 548670 | "Low Voltage Insulators, Metric Thread, 3.15"", 65 mm Hex Width, M16 Thread" |