Documents & Links
CE, ERIFLEX CPI
English
EN 61439-1
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
CPI16-150-8 | 554277 | "Grounding and Bonding Braid, Stainless Steel, 31.57 kcmil, 5.906""" |
CPI16-200-8 | 554278 | "Grounding and Bonding Braid, Stainless Steel, 31.57 kcmil, 7.874""" |
CPI16-250-8 | 554279 | "Grounding and Bonding Braid, Stainless Steel, 31.57 kcmil, 9.843""" |
CPI16-300-8 | 554280 | "Grounding and Bonding Braid, Stainless Steel, 31.57 kcmil, 11.811""" |
CPI16-400-8 | 554282 | "Grounding and Bonding Braid, Stainless Steel, 31.57 kcmil, 15.748""" |
CPI16-600-8 | 554286 | "Grounding and Bonding Braid, Stainless Steel, 31.57 kcmil, 23.622""" |
CPI25-150-10 | 554299 | "Grounding and Bonding Braid, Stainless Steel, 49.34 kcmil, 5.906""" |
CPI25-200-10 | 554300 | "Grounding and Bonding Braid, Stainless Steel, 49.34 kcmil, 7.874""" |
CPI25-250-10 | 554301 | "Grounding and Bonding Braid, Stainless Steel, 49.34 kcmil, 9.843""" |
CPI25-300-10 | 554302 | "Grounding and Bonding Braid, Stainless Steel, 49.34 kcmil, 11.811""" |
CPI25-400-10 | 554304 | "Grounding and Bonding Braid, Stainless Steel, 49.34 kcmil, 15.748""" |
CPI25-600-10 | 554308 | "Grounding and Bonding Braid, Stainless Steel, 49.34 kcmil, 23.622""" |
CPI35-150-12 | 554321 | "Grounding and Bonding Braid, Stainless Steel, 69.07 kcmil, 5.906""" |
CPI50-150-12 | 554343 | "Grounding and Bonding Braid, Stainless Steel, 98.68 kcmil, 5.906""" |
CPI50-200-12 | 554344 | "Grounding and Bonding Braid, Stainless Steel, 98.68 kcmil, 7.874""" |
CPI50-250-12 | 554345 | "Grounding and Bonding Braid, Stainless Steel, 98.68 kcmil, 9.843""" |
CPI50-300-12 | 554346 | "Grounding and Bonding Braid, Stainless Steel, 98.68 kcmil, 11.811""" |
CPI50-400-12 | 554348 | "Grounding and Bonding Braid, Stainless Steel, 98.68 kcmil, 15.748""" |
CPI50-600-12 | 554352 | "Grounding and Bonding Braid, Stainless Steel, 98.68 kcmil, 23.622""" |
CPI70-1100-12 | 554384 | "Grounding and Bonding Braid, Stainless Steel, 138.15 kcmil, 43.307""" |
CPI70-150-12 | 554365 | "Grounding and Bonding Braid, Stainless Steel, 138.15 kcmil, 5.906""" |
CPI70-200-12 | 554366 | "Grounding and Bonding Braid, Stainless Steel, 138.15 kcmil, 7.874""" |
CPI70-250-12 | 554367 | "Grounding and Bonding Braid, Stainless Steel, 138.15 kcmil, 9.843""" |
CPI70-300-12 | 554368 | "Grounding and Bonding Braid, Stainless Steel, 138.15 kcmil, 11.811""" |
CPI70-400-12 | 554370 | "Grounding and Bonding Braid, Stainless Steel, 138.15 kcmil, 15.748""" |
CPI70-600-12 | 554374 | "Grounding and Bonding Braid, Stainless Steel, 138.15 kcmil, 23.622""" |
CPI70-800-12 | 554378 | "Grounding and Bonding Braid, Stainless Steel, 138.15 kcmil, 31.496""" |
CPI16-150-8 | 554277 | Grounding and Bonding Braid, Stainless Steel, 31.57 kcmil, 5.906" |