Documents & Links
CSA-Comp 4641-30
English
CSA C22.2 No. 29
CSA-Comp 4641-30
CSA C22.2 No. 29
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
ISO1-12-38 | 559660 | "Low Voltage Insulator, Imperial , 1.5"", 2"" Hex Width, 2.31"", 3/8 UNC" |
ISO1-12-40 | 559662 | "Low Voltage Insulator, Imperial , 1.5"", 2"" Hex Width, 2.31"", 1/4 UNC" |
ISO1-12-516 | 559663 | "Low Voltage Insulator, Imperial , 1.5"", 2"" Hex Width, 2.31"", 5/16 UNC" |
ISO1-14 | 559600 | "Low Voltage Insulator, Imperial , 1"", 1 1/8"" Hex Width, 1.3"", 1/4 UNC" |
ISO1-14-14 | 559620 | "Low Voltage Insulator, Imperial , 1.25"", 1 5/8"" Hex Width, 1.88"", 1/4 UNC" |
ISO1-14-38 | 559640 | "Low Voltage Insulator, Imperial , 1.25"", 1 5/8"" Hex Width, 1.88"", 3/8 UNC" |
ISO1-34-38 | 559670 | "Low Voltage Insulator, Imperial , 1.75"", 2"" Hex Width, 2.31"", 3/8 UNC" |
ISO1-34-516 | 559671 | "Low Voltage Insulator, Imperial , 1.75"", 2"" Hex Width, 2.31"", 5/16 UNC" |
ISO1-38-38 | 559650 | "Low Voltage Insulator, Imperial , 1.375"", 1 3/4"" Hex Width, 2.02"", 3/8 UNC" |
ISO1-516 | 559610 | "Low Voltage Insulator, Imperial , 1"", 1 1/8"" Hex Width, 1.3"", 5/16 UNC" |
ISO2-12-12 | 559688 | "Low Voltage Insulator, Imperial , 2.5"", 2 1/2"" Hex Width, 2.89"", 1/2 UNC" |
ISO2-12-13 | 559681 | "Low Voltage Insulator, Imperial , 2"", 2"" Hex Width, 2.31"", 1/2 UNC" |
ISO2-12-38 | 559689 | "Low Voltage Insulator, Imperial , 2.5"", 2 1/2"" Hex Width, 2.89"", 3/8 UNC" |
ISO2-14-12 | 559686 | "Low Voltage Insulator, Imperial , 2.25"", 2 1/2"" Hex Width, 2.89"", 1/2 UNC" |
ISO2-14-38 | 559687 | "Low Voltage Insulator, Imperial , 2.25"", 2 1/2"" Hex Width, 2.89"", 3/8 UNC" |
ISO2-18-12 | 559684 | "Low Voltage Insulator, Imperial , 2.175"", 2 1/2"" Hex Width, 2.89"", 1/2 UNC" |
ISO2-18-38 | 559683 | "Low Voltage Insulator, Imperial , 2.175"", 2 1/2"" Hex Width, 2.89"", 3/8 UNC" |
ISO2-18-58 | 559685 | "Low Voltage Insulator, Imperial , 2.175"", 2 1/2"" Hex Width, 2.89"", 5/8 UNC" |
ISO2-34-12 | 559691 | "Low Voltage Insulator, Imperial , 2.75"", 2 1/2"" Hex Width, 2.89"", 1/2 UNC" |
ISO2-34-38 | 559692 | "Low Voltage Insulator, Imperial , 2.75"", 2 1/2"" Hex Width, 2.89"", 3/8 UNC" |
ISO2-38-16 | 559680 | "Low Voltage Insulator, Imperial , 2"", 2"" Hex Width, 2.31"", 3/8 UNC" |
ISO2-516-18 | 559682 | "Low Voltage Insulator, Imperial , 2"", 2"" Hex Width, 2.31"", 5/16 UNC" |
ISO2-58-58 | 559690 | "Low Voltage Insulator, Imperial , 2.625"", 2 1/2"" Hex Width, 2.89"", 5/8 UNC" |
ISO3-12-13 | 559693 | "Low Voltage Insulator, Imperial , 3"", 2 1/2"" Hex Width, 2.89"", 1/2 UNC" |
ISO3-12-38 | 559698 | "Low Voltage Insulator, Imperial , 3.5"", 2 1/2"" Hex Width, 2.89"", 3/8 UNC" |
ISO3-14-12 | 559695 | "Low Voltage Insulator, Imperial , 3.25"", 2 1/2"" Hex Width, 2.89"", 1/2 UNC" |
ISO3-14-38 | 559696 | "Low Voltage Insulator, Imperial , 3.25"", 2 1/2"" Hex Width, 2.89"", 3/8 UNC" |
ISO3-38-16 | 559694 | "Low Voltage Insulator, Imperial , 3"", 2 1/2"" Hex Width, 2.89"", 3/8 UNC" |
ISOTP100M12 | 548680 | "Low Voltage Insulators, Metric Thread, 3.937"", 65 mm Hex Width, M12 Thread" |
ISOTP100M16 | 548690 | "Low Voltage Insulators, Metric Thread, 3.937"", 65 mm Hex Width, M16 Thread" |
ISOTP15M4 | 548400 | "Low Voltage Insulators, Metric Thread, 0.591"", 14 mm Hex Width, M4 Thread" |
ISOTP20M4 | 548410 | "Low Voltage Insulators, Metric Thread, 0.787"", 17 mm Hex Width, M4 Thread" |
ISOTP20M6 | 548420 | "Low Voltage Insulators, Metric Thread, 0.787"", 17 mm Hex Width, M6 Thread" |
ISOTP25M5 | 548700 | "Low Voltage Insulators, Metric Thread, 0.984"", 19 mm Hex Width, M5 Thread" |
ISOTP25M6 | 548430 | "Low Voltage Insulators, Metric Thread, 0.984"", 19 mm Hex Width, M6 Thread" |
ISOTP30M10 | 548451 | "Low Voltage Insulators, Metric Thread, 1.18"", 30 mm Hex Width, M10 Thread" |
ISOTP30M6 | 548440 | "Low Voltage Insulators, Metric Thread, 1.181"", 30 mm Hex Width, M6 Thread" |
ISOTP30M8 | 548450 | "Low Voltage Insulators, Metric Thread, 1.181"", 30 mm Hex Width, M8 Thread" |
ISOTP35M10 | 548490 | "Low Voltage Insulators, Metric Thread, 1.378"", 41 mm Hex Width, M10 Thread" |
ISOTP35M6L | 548470 | "Low Voltage Insulators, Metric Thread, 1.378"", 41 mm Hex Width, M6 Thread" |
ISOTP35M8 | 548480 | "Low Voltage Insulators, Metric Thread, 1.378"", 41 mm Hex Width, M8 Thread" |
ISOTP40M10 | 548520 | "Low Voltage Insulators, Metric Thread, 1.575"", 46 mm Hex Width, M10 Thread" |
ISOTP40M12 | 548511 | "Low Voltage Insulators, Metric Thread, 1.575"", 46 mm Hex Width, M12 Thread" |
ISOTP40M6 | 548500 | "Low Voltage Insulators, Metric Thread, 1.575"", 46 mm Hex Width, M6 Thread" |
ISOTP40M8 | 548510 | "Low Voltage Insulators, Metric Thread, 1.575"", 46 mm Hex Width, M8 Thread" |
ISOTP45M10 | 548560 | "Low Voltage Insulators, Metric Thread, 1.772"", 50 mm Hex Width, M10 Thread" |
ISOTP45M6 | 548530 | "Low Voltage Insulators, Metric Thread, 1.772"", 41 mm Hex Width, M6 Thread" |
ISOTP45M8 | 548540 | "Low Voltage Insulators, Metric Thread, 1.772"", 41 mm Hex Width, M8 Thread" |
ISOTP45M8L | 548550 | "Low Voltage Insulators, Metric Thread, 1.772"", 50 mm Hex Width, M8 Thread" |
ISOTP50M10 | 548590 | "Low Voltage Insulators, Metric Thread, 1.969"", 50 mm Hex Width, M10 Thread" |
ISOTP50M12 | 548581 | "Low Voltage Insulators, Metric Thread, 1.969"", 50 mm Hex Width, M12 Thread" |
ISOTP50M6 | 548570 | "Low Voltage Insulators, Metric Thread, 1.969"", 50 mm Hex Width, M6 Thread" |
ISOTP50M8 | 548580 | "Low Voltage Insulators, Metric Thread, 1.969"", 50 mm Hex Width, M8 Thread" |
ISOTP60M10 | 548610 | "Low Voltage Insulators, Metric Thread, 2.362"", 55 mm Hex Width, M10 Thread" |
ISOTP60M12 | 548601 | "Low Voltage Insulators, Metric Thread, 2.362"", 55 mm Hex Width, M12 Thread" |
ISOTP60M16 | 548602 | "Low Voltage Insulators, Metric Thread, 2.362"", 55 mm Hex Width, M16 Thread" |
ISOTP60M8 | 548600 | "Low Voltage Insulators, Metric Thread, 2.362"", 55 mm Hex Width, M8 Thread" |
ISOTP70M10 | 548609 | "Low Voltage Insulators, Metric Thread, 2.756"", 65 mm Hex Width, M10 Thread" |
ISOTP70M12 | 548620 | "Low Voltage Insulators, Metric Thread, 2.756"", 65 mm Hex Width, M12 Thread" |
ISOTP70M16 | 548630 | "Low Voltage Insulators, Metric Thread, 2.756"", 65 mm Hex Width, M16 Thread" |
ISOTP75M10 | 548629 | "Low Voltage Insulators, Metric Thread, 2.953"", 65 mm Hex Width, M10 Thread" |
ISOTP75M12 | 548640 | "Low Voltage Insulators, Metric Thread, 2.953"", 65 mm Hex Width, M12 Thread" |
ISOTP80M12 | 548660 | "Low Voltage Insulators, Metric Thread, 3.15"", 65 mm Hex Width, M12 Thread" |
ISOTP80M16 | 548670 | "Low Voltage Insulators, Metric Thread, 3.15"", 65 mm Hex Width, M16 Thread" |
ISOTP30F8M8 | 542030 | "Low Voltage Male/Female Insulators, 1.181""" |
ISOTP40F8M8 | 542050 | "Low Voltage Male/Female Insulators, 1.575""" |
ISOTP50F8M8 | 542070 | "Low Voltage Male/Female Insulators, 1.969""" |
ISOTP60F8M8 | 542080 | "Low Voltage Male/Female Insulators, 2.362""" |
ISO1-14 | 559600 | Low Voltage Insulator, Imperial , 1", 1 1/8" Hex Width, 1.3", 1/4 UNC |