Skip to main content

Please Select Your Country/Language Preferences

ABS

INSULATED BRAIDS

View the full Certifications list

Parts with this Certification

Part Number Article Number Description
IBSADV120-1030 534519 "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 40.55"""
IBSADV120-330 534514 "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 12.99"""
IBSADV120-430 534515 "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 16.93"""
IBSADV120-530 534516 "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 20.87"""
IBSADV120-630 534517 "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 24.8"""
IBSADV120-830 534518 "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 32.68"""
IBSADV185-1030 534525 "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 40.55"""
IBSADV185-330 534520 "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 12.99"""
IBSADV185-430 534521 "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 16.93"""
IBSADV185-530 534522 "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 20.87"""
IBSADV185-630 534523 "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 24.8"""
IBSADV185-830 534524 "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 32.68"""
IBSADV240-1030 534531 "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 40.55"""
IBSADV240-330 534526 "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 12.99"""
IBSADV240-430 534527 "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 16.93"""
IBSADV240-530 534528 "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 20.87"""
IBSADV240-630 534529 "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 24.8"""
IBSADV240-830 534530 "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 32.68"""
IBSADV25-1030 534506 "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 40.55"""
IBSADV25-230 534500 "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 9.06"""
IBSADV25-330 534501 "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 12.99"""
IBSADV25-430 534502 "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 16.93"""
IBSADV25-530 534503 "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 20.87"""
IBSADV25-630 534504 "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 24.8"""
IBSADV25-830 534505 "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 32.68"""
IBSADV50-1030 534513 "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 40.55"""
IBSADV50-230 534507 "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 9.06"""
IBSADV50-330 534508 "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 12.99"""
IBSADV50-430 534509 "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 16.93"""
IBSADV50-530 534510 "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 20.87"""
IBSADV50-630 534511 "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 24.8"""
IBSADV50-830 534512 "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 32.68"""
IBSBADV100-1030 534427 "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 40.55"""
IBSBADV100-230 534421 "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 9.06"""
IBSBADV100-330 534422 "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 12.99"""
IBSBADV100-430 534423 "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 16.93"""
IBSBADV100-530 534424 "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 20.87"""
IBSBADV100-630 534425 "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 24.8"""
IBSBADV100-830 534426 "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 32.68"""
IBSBADV120-1030 534434 "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 40.55"""
IBSBADV120-230 534428 "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 9.06"""
IBSBADV120-330 534429 "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 12.99"""
IBSBADV120-430 534430 "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 16.93"""
IBSBADV120-530 534431 "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 20.87"""
IBSBADV120-630 534432 "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 24.8"""
IBSBADV120-830 534433 "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 32.68"""
IBSBADV185-1030 534440 "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 40.55"""
IBSBADV185-330 534435 "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 12.99"""
IBSBADV185-430 534436 "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 16.93"""
IBSBADV185-530 534437 "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 20.87"""
IBSBADV185-630 534438 "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 24.8"""
IBSBADV185-830 534439 "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 32.68"""
IBSBADV240-1030 534446 "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 40.55"""
IBSBADV240-330 534441 "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 12.99"""
IBSBADV240-430 534442 "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 16.93"""
IBSBADV240-530 534443 "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 20.87"""
IBSBADV240-630 534444 "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 24.8"""
IBSBADV240-830 534445 "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 32.68"""
IBSBADV25-1030 534406 "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 40.55"""
IBSBADV25-230 534400 "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 9.06"""
IBSBADV25-330 534401 "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 12.99"""
IBSBADV25-430 534402 "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 16.93"""
IBSBADV25-530 534403 "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 20.87"""
IBSBADV25-630 534404 "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 24.8"""
IBSBADV25-830 534405 "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 32.68"""
IBSBADV50-1030 534413 "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 40.55"""
IBSBADV50-230 534407 "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 9.06"""
IBSBADV50-330 534408 "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 12.99"""
IBSBADV50-430 534409 "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 16.93"""
IBSBADV50-530 534410 "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 20.87"""
IBSBADV50-630 534411 "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 24.8"""
IBSBADV50-830 534412 "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 32.68"""
IBSBADV70-1030 534420 "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 40.55"""
IBSBADV70-230 534414 "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 9.06"""
IBSBADV70-330 534415 "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 12.99"""
IBSBADV70-430 534416 "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 16.93"""
IBSBADV70-530 534417 "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 20.87"""
IBSBADV70-630 534418 "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 24.8"""
IBSBADV70-830 534419 "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 32.68"""
IBSBADV25-230 534400 IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 9.06"
IBSBADV50-630 534411 IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 24.8"