Part Number |
Article Number |
Description |
EL10A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 10 mm, #3 |
EL12A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 12 mm, #4, 10M |
EL14A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 14 mm |
EL16A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 16 mm, #5, 15M |
EL18A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 18 mm |
EL20A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 20 mm, #6, 20M |
EL22A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 22 mm, #7 |
EL25A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 25 mm, #8, 25M |
EL28A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 28 mm, #9, 30M |
EL30A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 30 mm |
EL32A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 32 mm, #10 |
EL40A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 40 mm |
EL10P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 10 mm, #3 |
EL12P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 12 mm, #4, 10M |
EL14P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 14 mm |
EL16P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M |
EL18P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 18 mm |
EL20P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M |
EL22P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 22 mm, #7 |
EL25P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M |
EL28P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 28 mm, #9, 30M |
EL30P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 30 mm |
EL32P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 32 mm, #10 |
EL10P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 10 mm, #3 |
EL12P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 12 mm, #4, 10M |
EL14P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 14 mm |
EL16P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M |
EL18P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 18 mm |
EL20P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M |
EL22P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 22 mm, #7 |
EL25P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M |
EL28P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 28 mm, #9, 30M |
EL30P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 30 mm |
EL32P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 32 mm, #10 |