Documents & Links
SMACNA SPEED LINK SLK
English
HVAC‐DCS 3rd edition, Chapter 5, Tables 5‐1 and 5‐1M
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
SLK15L1 | Tool-free 1.5mm Wire Rope Hanger Kit with Hook End-Fitting - 3.3' Long - 44LB | |
SLK15L10 | nVent CADDY Speed Link SLK with Hook, 1.5 mm Wire, 32.8' Length | |
SLK15L2 | Tool-free 1.5mm Wire Rope Hanger Kit with Hook End-Fitting - 6.6' Long - 44LB | |
SLK15L2R2 | nVent CADDY Speed Link SLK with Hook, 1.5 mm Wire, 6.6' Length | |
SLK15L3 | Tool-free 1.5mm Wire Rope Hanger Kit with Hook End-Fitting - 9.9' Long - 44LB | |
SLK15L3R2 | nVent CADDY Speed Link SLK with Hook, 1.5 mm Wire, 9.9' Length | |
SLK15L5 | Tool-free 1.5mm Wire Rope Hanger Kit with Hook End-Fitting - 16.4' Long - 44LB | |
SLK15L5R2 | nVent CADDY Speed Link SLK with Hook, 1.5 mm Wire, 16.4' Length | |
SLK2L1 | Tool-free 2mm Wire Rope Hanger Kit with Hook End-Fitting - 3.3' Long - 100LB | |
SLK2L10 | Tool-free 2mm Wire Rope Hanger Kit with Hook End-Fitting - 32.8' Long - 100LB | |
SLK2L2 | Tool-free 2mm Wire Rope Hanger Kit with Hook End-Fitting - 6.6' Long - 100LB | |
SLK2L2R2 | nVent CADDY Speed Link SLK with Hook, 2 mm Wire, 6.6' Length | |
SLK2L3 | Tool-free 2mm Wire Rope Hanger Kit with Hook End-Fitting - 9.9' Long - 100LB | |
SLK2L3R2 | nVent CADDY Speed Link SLK with Hook, 2 mm Wire, 9.9' Length | |
SLK2L5 | Tool-free 2mm Wire Rope Hanger Kit with Hook End-Fitting - 16.4' Long - 100LB | |
SLK2L7 | nVent CADDY Speed Link SLK with Hook, 2 mm Wire, 22.9' Length | |
SLK3L1 | nVent CADDY Speed Link SLK with Hook, 3 mm Wire, 3.3' Length | |
SLK3L10 | nVent CADDY Speed Link SLK with Hook, 3 mm Wire, 32.8' Length | |
SLK3L2 | nVent CADDY Speed Link SLK with Hook, 3 mm Wire, 6.6' Length | |
SLK3L3 | nVent CADDY Speed Link SLK with Hook, 3 mm Wire, 9.9' Length | |
SLK3L3R2 | nVent CADDY Speed Link SLK with Hook, 3 mm Wire, 9.9' Length | |
SLK3L5 | nVent CADDY Speed Link SLK with Hook, 3 mm Wire, 16.4' Length | |
SLK3L5R2 | nVent CADDY Speed Link SLK with Hook, 3 mm Wire, 16.4' Length | |
SLK15L10LP | nVent CADDY Speed Link SLK with Loop, 1.5 mm Wire, 32.8' Length | |
SLK15L1LP | nVent CADDY Speed Link SLK with Loop, 1.5 mm Wire, 3.3' Length | |
SLK15L1LPR2 | nVent CADDY Speed Link SLK with Loop, 1.5 mm Wire, 3.3' Length | |
SLK15L2LP | Tool-free 1.5mm Wire Rope Hanger Kit with Loop End-Fitting - 6.6' Long - 44LB | |
SLK15L2LPR2 | nVent CADDY Speed Link SLK with Loop, 1.5 mm Wire, 6.6' Length | |
SLK15L3LP | Tool-free 1.5mm Wire Rope Hanger Kit with Loop End-Fitting - 9.9' Long - 44LB | |
SLK15L3LPR2 | nVent CADDY Speed Link SLK with Loop, 1.5 mm Wire, 9.9' Length | |
SLK15L5LP | Tool-free 1.5mm Wire Rope Hanger Kit with Loop End-Fitting - 16.4' Long - 44LB | |
SLK15L5LPR2 | nVent CADDY Speed Link SLK with Loop, 1.5 mm Wire, 16.4' Length | |
SLK15L7LP | nVent CADDY Speed Link SLK with Loop, 1.5 mm Wire, 22.9' Length | |
SLK2L10LP | nVent CADDY Speed Link SLK with Loop, 2 mm Wire, 32.8' Length | |
SLK2L1LP | nVent CADDY Speed Link SLK with Loop, 2 mm Wire, 3.3' Length | |
SLK2L2LP | nVent CADDY Speed Link SLK with Loop, 2 mm Wire, 6.6' Length | |
SLK2L3LP | nVent CADDY Speed Link SLK with Loop, 2 mm Wire, 9.9' Length | |
SLK2L5LP | nVent CADDY Speed Link SLK with Loop, 2 mm Wire, 16.4' Length | |
SLK2L7LP | nVent CADDY Speed Link SLK with Loop, 2 mm Wire, 22.9' Length | |
SLK3L10LP | nVent CADDY Speed Link SLK with Loop, 3 mm Wire, 32.8' Length | |
SLK3L1LP | nVent CADDY Speed Link SLK with Loop, 3 mm Wire, 3.3' Length | |
SLK3L2LP | nVent CADDY Speed Link SLK with Loop, 3 mm Wire, 6.6' Length | |
SLK3L3LP | nVent CADDY Speed Link SLK with Loop, 3 mm Wire, 9.9' Length | |
SLK3L5LP | nVent CADDY Speed Link SLK with Loop, 3 mm Wire, 16.4' Length |