Documents & Links
IEC 60695-2-12 CC13021_FADV
English
IEC 60695-2-12
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
IBSADV120-1030 | 534519 | "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 40.55""" |
IBSADV120-330 | 534514 | "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 12.99""" |
IBSADV120-430 | 534515 | "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 16.93""" |
IBSADV120-530 | 534516 | "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 20.87""" |
IBSADV120-630 | 534517 | "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 24.8""" |
IBSADV120-830 | 534518 | "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 32.68""" |
IBSADV185-1030 | 534525 | "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 40.55""" |
IBSADV185-330 | 534520 | "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 12.99""" |
IBSADV185-430 | 534521 | "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 16.93""" |
IBSADV185-530 | 534522 | "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 20.87""" |
IBSADV185-630 | 534523 | "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 24.8""" |
IBSADV185-830 | 534524 | "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 32.68""" |
IBSADV240-1030 | 534531 | "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 40.55""" |
IBSADV240-330 | 534526 | "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 12.99""" |
IBSADV240-430 | 534527 | "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 16.93""" |
IBSADV240-530 | 534528 | "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 20.87""" |
IBSADV240-630 | 534529 | "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 24.8""" |
IBSADV240-830 | 534530 | "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 32.68""" |
IBSADV25-1030 | 534506 | "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 40.55""" |
IBSADV25-230 | 534500 | "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 9.06""" |
IBSADV25-330 | 534501 | "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 12.99""" |
IBSADV25-430 | 534502 | "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 16.93""" |
IBSADV25-530 | 534503 | "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 20.87""" |
IBSADV25-630 | 534504 | "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 24.8""" |
IBSADV25-830 | 534505 | "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 32.68""" |
IBSADV50-1030 | 534513 | "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 40.55""" |
IBSADV50-230 | 534507 | "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 9.06""" |
IBSADV50-330 | 534508 | "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 12.99""" |
IBSADV50-430 | 534509 | "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 16.93""" |
IBSADV50-530 | 534510 | "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 20.87""" |
IBSADV50-630 | 534511 | "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 24.8""" |
IBSADV50-830 | 534512 | "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 32.68""" |
IBSBADV100-1030 | 534427 | "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 40.55""" |
IBSBADV100-230 | 534421 | "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 9.06""" |
IBSBADV100-330 | 534422 | "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 12.99""" |
IBSBADV100-430 | 534423 | "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 16.93""" |
IBSBADV100-530 | 534424 | "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 20.87""" |
IBSBADV100-630 | 534425 | "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 24.8""" |
IBSBADV100-830 | 534426 | "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 32.68""" |
IBSBADV120-1030 | 534434 | "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 40.55""" |
IBSBADV120-230 | 534428 | "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 9.06""" |
IBSBADV120-330 | 534429 | "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 12.99""" |
IBSBADV120-430 | 534430 | "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 16.93""" |
IBSBADV120-530 | 534431 | "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 20.87""" |
IBSBADV120-630 | 534432 | "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 24.8""" |
IBSBADV120-830 | 534433 | "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 32.68""" |
IBSBADV185-1030 | 534440 | "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 40.55""" |
IBSBADV185-330 | 534435 | "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 12.99""" |
IBSBADV185-430 | 534436 | "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 16.93""" |
IBSBADV185-530 | 534437 | "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 20.87""" |
IBSBADV185-630 | 534438 | "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 24.8""" |
IBSBADV185-830 | 534439 | "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 32.68""" |
IBSBADV240-1030 | 534446 | "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 40.55""" |
IBSBADV240-330 | 534441 | "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 12.99""" |
IBSBADV240-430 | 534442 | "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 16.93""" |
IBSBADV240-530 | 534443 | "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 20.87""" |
IBSBADV240-630 | 534444 | "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 24.8""" |
IBSBADV240-830 | 534445 | "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 32.68""" |
IBSBADV25-1030 | 534406 | "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 40.55""" |
IBSBADV25-230 | 534400 | "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 9.06""" |
IBSBADV25-330 | 534401 | "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 12.99""" |
IBSBADV25-430 | 534402 | "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 16.93""" |
IBSBADV25-530 | 534403 | "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 20.87""" |
IBSBADV25-630 | 534404 | "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 24.8""" |
IBSBADV25-830 | 534405 | "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 32.68""" |
IBSBADV50-1030 | 534413 | "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 40.55""" |
IBSBADV50-230 | 534407 | "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 9.06""" |
IBSBADV50-330 | 534408 | "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 12.99""" |
IBSBADV50-430 | 534409 | "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 16.93""" |
IBSBADV50-530 | 534410 | "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 20.87""" |
IBSBADV50-630 | 534411 | "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 24.8""" |
IBSBADV50-830 | 534412 | "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 32.68""" |
IBSBADV70-1030 | 534420 | "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 40.55""" |
IBSBADV70-230 | 534414 | "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 9.06""" |
IBSBADV70-330 | 534415 | "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 12.99""" |
IBSBADV70-430 | 534416 | "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 16.93""" |
IBSBADV70-530 | 534417 | "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 20.87""" |
IBSBADV70-630 | 534418 | "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 24.8""" |
IBSBADV70-830 | 534419 | "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 32.68""" |
FLEXCOND1280L10 | 508058 | "FleXbus Conductor, 1.984 in², 393.7"" x 1.97"" x 1.97"" x 0.98"" x 125.22 lb" |
FLEXCOND1280L2 | 508050 | "FleXbus Conductor, 1.984 in², 78.74"" x 1.97"" x 1.97"" x 0.98"" x 25.13 lb" |
FLEXCOND1280L3 | 508051 | "FleXbus Conductor, 1.984 in², 118.11"" x 1.97"" x 1.97"" x 0.98"" x 37.48 lb" |
FLEXCOND1280L4 | 508052 | "FleXbus Conductor, 1.984 in², 157.48"" x 1.97"" x 1.97"" x 0.98"" x 50.04 lb" |
FLEXCOND1280L5 | 508053 | "FleXbus Conductor, 1.984 in², 196.85"" x 1.97"" x 1.97"" x 0.98"" x 62.61 lb" |
FLEXCOND1280L6 | 508054 | "FleXbus Conductor, 1.984 in², 236.22"" x 1.97"" x 1.97"" x 0.98"" x 75.18 lb" |
FLEXCOND1280L7 | 508055 | "FleXbus Conductor, 1.984 in², 275.59"" x 1.97"" x 1.97"" x 0.98"" x 87.52 lb" |
FLEXCOND1280L8 | 508056 | "FleXbus Conductor, 1.984 in², 314.96"" x 1.97"" x 1.97"" x 0.98"" x 100.09 lb" |
FLEXCOND1280L9 | 508057 | "FleXbus Conductor, 1.984 in², 354.33"" x 1.97"" x 1.97"" x 0.98"" x 112.66 lb" |
FLEXCOND1810L10 | 508068 | "FleXbus Conductor, 2.806 in², 393.7"" x 1.97"" x 1.97"" x 0.98"" x 170.64 lb" |
FLEXCOND1810L2 | 508060 | "FleXbus Conductor, 2.806 in², 78.74"" x 1.97"" x 1.97"" x 0.98"" x 34.17 lb" |
FLEXCOND1810L3 | 508061 | "FleXbus Conductor, 2.806 in², 118.11"" x 1.97"" x 1.97"" x 0.98"" x 51.15 lb" |
FLEXCOND1810L4 | 508062 | "FleXbus Conductor, 2.806 in², 157.48"" x 1.97"" x 1.97"" x 0.98"" x 68.34 lb" |
FLEXCOND1810L5 | 508063 | "FleXbus Conductor, 2.806 in², 196.85"" x 1.97"" x 1.97"" x 0.98"" x 85.32 lb" |
FLEXCOND1810L6 | 508064 | "FleXbus Conductor, 2.806 in², 236.22"" x 1.97"" x 1.97"" x 0.98"" x 102.29 lb" |
FLEXCOND1810L7 | 508065 | "FleXbus Conductor, 2.806 in², 275.59"" x 1.97"" x 1.97"" x 0.98"" x 119.49 lb" |
FLEXCOND1810L8 | 508066 | "FleXbus Conductor, 2.806 in², 314.96"" x 1.97"" x 1.97"" x 0.98"" x 136.47 lb" |
FLEXCOND1810L9 | 508067 | "FleXbus Conductor, 2.806 in², 354.33"" x 1.97"" x 1.97"" x 0.98"" x 153.66 lb" |
FLEXCOND220L10 | 508008 | "FleXbus Conductor, 0.341 in², 393.7"" x 0.98"" x 0.49"" x 28 lb" |
FLEXCOND220L2 | 508000 | "FleXbus Conductor, 0.341 in², 78.74"" x 0.98"" x 0.49"" x 5.51 lb" |
FLEXCOND220L3 | 508001 | "FleXbus Conductor, 0.341 in², 118.11"" x 0.98"" x 0.49"" x 8.38 lb" |
FLEXCOND220L4 | 508002 | "FleXbus Conductor, 0.341 in², 157.48"" x 0.98"" x 0.49"" x 11.24 lb" |
FLEXCOND220L5 | 508003 | "FleXbus Conductor, 0.341 in², 196.85"" x 0.98"" x 0.49"" x 13.89 lb" |
FLEXCOND220L6 | 508004 | "FleXbus Conductor, 0.341 in², 236.22"" x 0.98"" x 0.49"" x 16.76 lb" |
FLEXCOND220L7 | 508005 | "FleXbus Conductor, 0.341 in², 275.59"" x 0.98"" x 0.49"" x 19.62 lb" |
FLEXCOND220L8 | 508006 | "FleXbus Conductor, 0.341 in², 314.96"" x 0.98"" x 0.49"" x 22.27 lb" |
FLEXCOND220L9 | 508007 | "FleXbus Conductor, 0.341 in², 354.33"" x 0.98"" x 0.49"" x 25.13 lb" |
FLEXCOND360L10 | 508018 | "FleXbus Conductor, 0.558 in², 393.7"" x 0.98"" x 0.49"" x 40.57 lb" |
FLEXCOND360L2 | 508010 | "FleXbus Conductor, 0.558 in², 78.74"" x 0.98"" x 0.49"" x 8.16 lb" |
FLEXCOND360L3 | 508011 | "FleXbus Conductor, 0.558 in², 118.11"" x 0.98"" x 0.49"" x 12.13 lb" |
FLEXCOND360L4 | 508012 | "FleXbus Conductor, 0.558 in², 157.48"" x 0.98"" x 0.49"" x 16.09 lb" |
FLEXCOND360L5 | 508013 | "FleXbus Conductor, 0.558 in², 196.85"" x 0.98"" x 0.49"" x 20.28 lb" |
FLEXCOND360L6 | 508014 | "FleXbus Conductor, 0.558 in², 236.22"" x 0.98"" x 0.49"" x 24.25 lb" |
FLEXCOND360L7 | 508015 | "FleXbus Conductor, 0.558 in², 275.59"" x 0.98"" x 0.49"" x 28.44 lb" |
FLEXCOND360L8 | 508016 | "FleXbus Conductor, 0.558 in², 314.96"" x 0.98"" x 0.49"" x 32.41 lb" |
FLEXCOND360L9 | 508017 | "FleXbus Conductor, 0.558 in², 354.33"" x 0.98"" x 0.49"" x 36.38 lb" |
FLEXCOND545L10 | 508028 | "FleXbus Conductor, 0.845 in², 393.7"" x 0.98"" x 0.49"" x 56.88 lb" |
FLEXCOND545L2 | 508020 | "FleXbus Conductor, 0.845 in², 78.74"" x 0.98"" x 0.49"" x 11.46 lb" |
FLEXCOND545L3 | 508021 | "FleXbus Conductor, 0.845 in², 118.11"" x 0.98"" x 0.49"" x 17.2 lb" |
FLEXCOND545L4 | 508022 | "FleXbus Conductor, 0.845 in², 157.48"" x 0.98"" x 0.49"" x 22.71 lb" |
FLEXCOND545L5 | 508023 | "FleXbus Conductor, 0.845 in², 196.85"" x 0.98"" x 0.49"" x 28.44 lb" |
FLEXCOND545L6 | 508024 | "FleXbus Conductor, 0.845 in², 236.22"" x 0.98"" x 0.49"" x 34.17 lb" |
FLEXCOND545L7 | 508025 | "FleXbus Conductor, 0.845 in², 275.59"" x 0.98"" x 0.49"" x 39.9 lb" |
FLEXCOND545L8 | 508026 | "FleXbus Conductor, 0.845 in², 314.96"" x 0.98"" x 0.49"" x 45.64 lb" |
FLEXCOND545L9 | 508027 | "FleXbus Conductor, 0.845 in², 354.33"" x 0.98"" x 0.49"" x 51.37 lb" |
FLEXCOND640L10 | 508038 | "FleXbus Conductor, 0.992 in², 393.7"" x 0.98"" x 0.98"" x 0.49"" x 65.04 lb" |
FLEXCOND640L2 | 508030 | "FleXbus Conductor, 0.992 in², 78.74"" x 0.98"" x 0.98"" x 0.49"" x 13.01 lb" |
FLEXCOND640L3 | 508031 | "FleXbus Conductor, 0.992 in², 118.11"" x 0.98"" x 0.98"" x 0.49"" x 19.4 lb" |
FLEXCOND640L4 | 508032 | "FleXbus Conductor, 0.992 in², 157.48"" x 0.98"" x 0.98"" x 0.49"" x 26.01 lb" |
FLEXCOND640L5 | 508033 | "FleXbus Conductor, 0.992 in², 196.85"" x 0.98"" x 0.98"" x 0.49"" x 32.41 lb" |
FLEXCOND640L6 | 508034 | "FleXbus Conductor, 0.992 in², 236.22"" x 0.98"" x 0.98"" x 0.49"" x 39.02 lb" |
FLEXCOND640L7 | 508035 | "FleXbus Conductor, 0.992 in², 275.59"" x 0.98"" x 0.98"" x 0.49"" x 45.42 lb" |
FLEXCOND640L8 | 508036 | "FleXbus Conductor, 0.992 in², 314.96"" x 0.98"" x 0.98"" x 0.49"" x 52.03 lb" |
FLEXCOND640L9 | 508037 | "FleXbus Conductor, 0.992 in², 354.33"" x 0.98"" x 0.98"" x 0.49"" x 58.42 lb" |
FLEXCOND960L10 | 508048 | "FleXbus Conductor, 1.488 in², 393.7"" x 1.97"" x 1.97"" x 0.98"" x 98.11 lb" |
FLEXCOND960L2 | 508040 | "FleXbus Conductor, 1.488 in², 78.74"" x 1.97"" x 1.97"" x 0.98"" x 19.62 lb" |
FLEXCOND960L3 | 508041 | "FleXbus Conductor, 1.488 in², 118.11"" x 1.97"" x 1.97"" x 0.98"" x 29.32 lb" |
FLEXCOND960L4 | 508042 | "FleXbus Conductor, 1.488 in², 157.48"" x 1.97"" x 1.97"" x 0.98"" x 39.24 lb" |
FLEXCOND960L5 | 508043 | "FleXbus Conductor, 1.488 in², 196.85"" x 1.97"" x 1.97"" x 0.98"" x 48.94 lb" |
FLEXCOND960L6 | 508044 | "FleXbus Conductor, 1.488 in², 236.22"" x 1.97"" x 1.97"" x 0.98"" x 58.86 lb" |
FLEXCOND960L7 | 508045 | "FleXbus Conductor, 1.488 in², 275.59"" x 1.97"" x 1.97"" x 0.98"" x 68.56 lb" |
FLEXCOND960L8 | 508046 | "FleXbus Conductor, 1.488 in², 314.96"" x 1.97"" x 1.97"" x 0.98"" x 78.48 lb" |
FLEXCOND960L9 | 508047 | "FleXbus Conductor, 1.488 in², 354.33"" x 1.97"" x 1.97"" x 0.98"" x 88.18 lb" |
FLEXCOND1280L11 | 508310 | "FleXbus Conductor, 1,984 in² ,433,07'' x 1.97"" x 1.97"" x 0.98"" x 137.75 lb" |
FLEXCOND1280L12 | 508311 | "FleXbus Conductor, 1,984 in² ,472,44'' x 1.97"" x 1.97"" x 0.98"" x 150.31 lb" |
FLEXCOND1280L13 | 508312 | "FleXbus Conductor, 1,984 in² ,511,81'' x 1.97"" x 1.97"" x 0.98"" x 162.88 lb" |
FLEXCOND1280L14 | 508313 | "FleXbus Conductor, 1,984 in² ,551,18'' x 1.97"" x 1.97"" x 0.98"" x 175.44 lb" |
FLEXCOND1280L15 | 508314 | "FleXbus Conductor, 1,984 in² ,590,55'' x 1.97"" x 1.97"" x 0.98"" x 188 lb" |
FLEXCOND1810L11 | 508320 | "FleXbus Conductor, 2,806 in² ,433,07'' x 1.97"" x 1.97"" x 0.98"" x 187.78 lb" |
FLEXCOND1810L12 | 508321 | "FleXbus Conductor, 2,806 in² ,472,44'' x 1.97"" x 1.97"" x 0.98"" x 204.97 lb" |
FLEXCOND1810L13 | 508322 | "FleXbus Conductor, 2,806 in² ,511,81'' x 1.97"" x 1.97"" x 0.98"" x 222.6 lb" |
FLEXCOND1810L14 | 508323 | "FleXbus Conductor, 2,806 in² ,551,18'' x 1.97"" x 1.97"" x 0.98"" x 240.24 lb" |
FLEXCOND1810L15 | 508324 | "FleXbus Conductor, 2,806 in² ,590,55'' x 1.97"" x 1.97"" x 0.98"" x 255.66 lb" |
FLEXCOND220L11 | 508210 | "FleXbus Conductor, 0,341 in² ,433,07'' x 0.98"" x 0.49"" x 30.86 lb" |
FLEXCOND220L12 | 508211 | "FleXbus Conductor, 0,341 in² ,472,44'' x 0.98"" x 0.49"" x 33.72 lb" |
FLEXCOND220L13 | 508212 | "FleXbus Conductor, 0,341 in² ,511,81'' x 0.98"" x 0.49"" x 36.59 lb" |
FLEXCOND220L14 | 508213 | "FleXbus Conductor, 0,341 in² ,551,18'' x 0.98"" x 0.49"" x 39.45 lb" |
FLEXCOND220L15 | 508214 | "FleXbus Conductor, 0,341 in² ,590,55'' x 0.98"" x 0.49"" x 42.32 lb" |
FLEXCOND220L16 | 508215 | "FleXbus Conductor, 0,341 in² ,629,92'' x 0.98"" x 0.49"" x 45.18 lb" |
FLEXCOND220L17 | 508216 | "FleXbus Conductor, 0,341 in² ,669,29'' x 0.98"" x 0.49"" x 48.05 lb" |
FLEXCOND220L18 | 508217 | "FleXbus Conductor, 0,341 in² ,708,66'' x 0.98"" x 0.49"" x 50.91 lb" |
FLEXCOND220L19 | 508218 | "FleXbus Conductor, 0,341 in² ,748,03'' x 0.98"" x 0.49"" x 53.78 lb" |
FLEXCOND220L20 | 508219 | "FleXbus Conductor, 0,341 in² ,787,4'' x 0.98"" x 0.49"" x 56.64 lb" |
FLEXCOND220L21 | 508220 | "FleXbus Conductor, 0,341 in² ,826,77'' x 0.98"" x 0.49"" x 59.51 lb" |
FLEXCOND220L22 | 508221 | "FleXbus Conductor, 0,341 in² ,866,14'' x 0.98"" x 0.49"" x 62.37 lb" |
FLEXCOND220L23 | 508222 | "FleXbus Conductor, 0,341 in² ,905,51'' x 0.98"" x 0.49"" x 65.24 lb" |
FLEXCOND220L24 | 508223 | "FleXbus Conductor, 0,341 in² ,944,88'' x 0.98"" x 0.49"" x 68.1 lb" |
FLEXCOND220L25 | 508224 | "FleXbus Conductor, 0,341 in² ,984,25'' x 0.98"" x 0.49"" x 70.97 lb" |
FLEXCOND360L11 | 508230 | "FleXbus Conductor, 0,558 in² ,433,07'' x 0.98"" x 0.49"" x 44.74 lb" |
FLEXCOND360L12 | 508231 | "FleXbus Conductor, 0,558 in² ,472,44'' x 0.98"" x 0.49"" x 48.93 lb" |
FLEXCOND360L13 | 508232 | "FleXbus Conductor, 0,558 in² ,511,81'' x 0.98"" x 0.49"" x 53.12 lb" |
FLEXCOND360L14 | 508233 | "FleXbus Conductor, 0,558 in² ,551,18'' x 0.98"" x 0.49"" x 57.3 lb" |
FLEXCOND360L15 | 508234 | "FleXbus Conductor, 0,558 in² ,590,55'' x 0.98"" x 0.49"" x 61.49 lb" |
FLEXCOND360L16 | 508235 | "FleXbus Conductor, 0,558 in² ,629,92'' x 0.98"" x 0.49"" x 65.68 lb" |
FLEXCOND360L17 | 508236 | "FleXbus Conductor, 0,558 in² ,669,29'' x 0.98"" x 0.49"" x 69.87 lb" |
FLEXCOND360L18 | 508237 | "FleXbus Conductor, 0,558 in² ,708,66'' x 0.98"" x 0.49"" x 74.05 lb" |
FLEXCOND360L19 | 508238 | "FleXbus Conductor, 0,558 in² ,748,03'' x 0.98"" x 0.49"" x 78.24 lb" |
FLEXCOND360L20 | 508239 | "FleXbus Conductor, 0,558 in² ,787,4'' x 0.98"" x 0.49"" x 82.43 lb" |
FLEXCOND360L21 | 508240 | "FleXbus Conductor, 0,558 in² ,826,77'' x 0.98"" x 0.49"" x 86.62 lb" |
FLEXCOND360L22 | 508241 | "FleXbus Conductor, 0,558 in² ,866,14'' x 0.98"" x 0.49"" x 90.8 lb" |
FLEXCOND360L23 | 508242 | "FleXbus Conductor, 0,558 in² ,905,51'' x 0.98"" x 0.49"" x 94.99 lb" |
FLEXCOND360L24 | 508243 | "FleXbus Conductor, 0,558 in² ,944,88'' x 0.98"" x 0.49"" x 99.18 lb" |
FLEXCOND360L25 | 508244 | "FleXbus Conductor, 0,558 in² ,984,25'' x 0.98"" x 0.49"" x 103.37 lb" |
FLEXCOND545L11 | 508250 | "FleXbus Conductor, 0,845 in² ,433,07'' x 0.98"" x 0.49"" x 62.59 lb" |
FLEXCOND545L12 | 508251 | "FleXbus Conductor, 0,845 in² ,472,44'' x 0.98"" x 0.49"" x 68.32 lb" |
FLEXCOND545L13 | 508252 | "FleXbus Conductor, 0,845 in² ,511,81'' x 0.98"" x 0.49"" x 74.05 lb" |
FLEXCOND545L14 | 508253 | "FleXbus Conductor, 0,845 in² ,551,18'' x 0.98"" x 0.49"" x 79.78 lb" |
FLEXCOND545L15 | 508254 | "FleXbus Conductor, 0,845 in² ,590,55'' x 0.98"" x 0.49"" x 85.52 lb" |
FLEXCOND545L16 | 508255 | "FleXbus Conductor, 0,845 in² ,629,92'' x 0.98"" x 0.49"" x 91.25 lb" |
FLEXCOND545L17 | 508256 | "FleXbus Conductor, 0,845 in² ,669,29'' x 0.98"" x 0.49"" x 96.98 lb" |
FLEXCOND545L18 | 508257 | "FleXbus Conductor, 0,845 in² ,708,66'' x 0.98"" x 0.49"" x 102.71 lb" |
FLEXCOND545L19 | 508258 | "FleXbus Conductor, 0,845 in² ,748,03'' x 0.98"" x 0.49"" x 108.44 lb" |
FLEXCOND545L20 | 508259 | "FleXbus Conductor, 0,845 in² ,787,4'' x 0.98"" x 0.49"" x 114.17 lb" |
FLEXCOND545L21 | 508260 | "FleXbus Conductor, 0,845 in² ,826,77'' x 0.98"" x 0.49"" x 119.9 lb" |
FLEXCOND545L22 | 508261 | "FleXbus Conductor, 0,845 in² ,866,14'' x 0.98"" x 0.49"" x 125.63 lb" |
FLEXCOND545L23 | 508262 | "FleXbus Conductor, 0,845 in² ,905,51'' x 0.98"" x 0.49"" x 131.36 lb" |
FLEXCOND545L24 | 508263 | "FleXbus Conductor, 0,845 in² ,944,88'' x 0.98"" x 0.49"" x 137.09 lb" |
FLEXCOND545L25 | 508264 | "FleXbus Conductor, 0,845 in² ,984,25'' x 0.98"" x 0.49"" x 142.82 lb" |
FLEXCOND640L11 | 508270 | "FleXbus Conductor, 0,992 in² ,433,07'' x 0.98"" x 0.98"" x 0.49"" x 71.63 lb" |
FLEXCOND640L12 | 508271 | "FleXbus Conductor, 0,992 in² ,472,44'' x 0.98"" x 0.98"" x 0.49"" x 78.24 lb" |
FLEXCOND640L13 | 508272 | "FleXbus Conductor, 0,992 in² ,511,81'' x 0.98"" x 0.98"" x 0.49"" x 84.85 lb" |
FLEXCOND640L14 | 508273 | "FleXbus Conductor, 0,992 in² ,551,18'' x 0.98"" x 0.98"" x 0.49"" x 91.47 lb" |
FLEXCOND640L15 | 508274 | "FleXbus Conductor, 0,992 in² ,590,55'' x 0.98"" x 0.98"" x 0.49"" x 98.08 lb" |
FLEXCOND640L16 | 508275 | "FleXbus Conductor, 0,992 in² ,629,92'' x 0.98"" x 0.98"" x 0.49"" x 104.69 lb" |
FLEXCOND640L17 | 508276 | "FleXbus Conductor, 0,992 in² ,669,29'' x 0.98"" x 0.98"" x 0.49"" x 111.3 lb" |
FLEXCOND640L18 | 508277 | "FleXbus Conductor, 0,992 in² ,708,66'' x 0.98"" x 0.98"" x 0.49"" x 117.91 lb" |
FLEXCOND640L19 | 508278 | "FleXbus Conductor, 0,992 in² ,748,03'' x 0.98"" x 0.98"" x 0.49"" x 124.53 lb" |
FLEXCOND640L20 | 508279 | "FleXbus Conductor, 0,992 in² ,787,4'' x 0.98"" x 0.98"" x 0.49"" x 131.14 lb" |
FLEXCOND640L21 | 508280 | "FleXbus Conductor, 0,992 in² ,826,77'' x 0.98"" x 0.98"" x 0.49"" x 137.75 lb" |
FLEXCOND640L22 | 508281 | "FleXbus Conductor, 0,992 in² ,866,14'' x 0.98"" x 0.98"" x 0.49"" x 144.36 lb" |
FLEXCOND640L23 | 508282 | "FleXbus Conductor, 0,992 in² ,905,51'' x 0.98"" x 0.98"" x 0.49"" x 150.97 lb" |
FLEXCOND640L24 | 508283 | "FleXbus Conductor, 0,992 in² ,944,88'' x 0.98"" x 0.98"" x 0.49"" x 157.59 lb" |
FLEXCOND640L25 | 508284 | "FleXbus Conductor, 0,992 in² ,984,25'' x 0.98"" x 0.98"" x 0.49"" x 164.2 lb" |
FLEXCOND960L11 | 508290 | "FleXbus Conductor, 1,488 in² ,433,07'' x 1.97"" x 1.97"" x 0.98"" x 108 lb" |
FLEXCOND960L12 | 508291 | "FleXbus Conductor, 1,488 in² ,472,44'' x 1.97"" x 1.97"" x 0.98"" x 117.91 lb" |
FLEXCOND960L13 | 508292 | "FleXbus Conductor, 1,488 in² ,511,81'' x 1.97"" x 1.97"" x 0.98"" x 127.83 lb" |
FLEXCOND960L14 | 508293 | "FleXbus Conductor, 1,488 in² ,551,18'' x 1.97"" x 1.97"" x 0.98"" x 137.75 lb" |
FLEXCOND960L15 | 508294 | "FleXbus Conductor, 1,488 in² ,590,55'' x 1.97"" x 1.97"" x 0.98"" x 147.67 lb" |
FLEXCOND960L16 | 508295 | "FleXbus Conductor, 1,488 in² ,629,92'' x 1.97"" x 1.97"" x 0.98"" x 157.59 lb" |
FLEXCOND960L17 | 508296 | "FleXbus Conductor, 1,488 in² ,669,29'' x 1.97"" x 1.97"" x 0.98"" x 167.5 lb" |
FLEXCOND960L18 | 508297 | "FleXbus Conductor, 1,488 in² ,708,66'' x 1.97"" x 1.97"" x 0.98"" x 177.42 lb" |
FLEXCOND960L19 | 508298 | "FleXbus Conductor, 1,488 in² ,748,03'' x 1.97"" x 1.97"" x 0.98"" x 187.34 lb" |
FLEXCOND960L20 | 508299 | "FleXbus Conductor, 1,488 in² ,787,4'' x 1.97"" x 1.97"" x 0.98"" x 197.26 lb" |
FLEXCOND960L21 | 508300 | "FleXbus Conductor, 1,488 in² ,826,77'' x 1.97"" x 1.97"" x 0.98"" x 207.18 lb" |
FLEXCOND960L22 | 508301 | "FleXbus Conductor, 1,488 in² ,866,14'' x 1.97"" x 1.97"" x 0.98"" x 217.09 lb" |
FLEXCOND960L23 | 508302 | "FleXbus Conductor, 1,488 in² ,905,51'' x 1.97"" x 1.97"" x 0.98"" x 227.01 lb" |
FLEXCOND960L24 | 508303 | "FleXbus Conductor, 1,488 in² ,944,88'' x 1.97"" x 1.97"" x 0.98"" x 238.03 lb" |
FLEXCOND960L25 | 508304 | "FleXbus Conductor, 1,488 in² ,984,25'' x 1.97"" x 1.97"" x 0.98"" x 246.85 lb" |
FADV2MTC10X100 | 534058 | "Flexibar Advanced, 1,600 A, 10 Layers, 3.937"" x 0.039"", 1,974 kcmil, 6.56' long" |
FADV2MTC10X120 | 534060 | "Flexibar Advanced, 1,600 A, 10 Layers, 4.724"" x 0.039"", 2,368.8 kcmil, 6.56' lg." |
FADV2MTC10X15-5 | 534009 | "Flexibar Advanced, 400 A, 10 Layers, 0.61"" x 0.031"", 244.78 kcmil, 6.56' long" |
FADV2MTC10X20X1 | 534015 | "Flexibar Advanced, 630 A, 10 Layers, 0.787"" x 0.039"", 394.8 kcmil, 6.56' long" |
FADV2MTC10X24X1 | 534022 | "Flexibar Advanced, 800 A, 10 Layers, 0.945"" x 0.039"", 473.76 kcmil, 6.56' long" |
FADV2MTC10X32X1 | 534029 | "Flexibar Advanced, 1,000 A, 10 Layers, 1.26"" x 0.039"", 631.68 kcmil, 6.56' long" |
FADV2MTC10X40X1 | 534036 | "Flexibar Advanced, 1,000 A, 10 Layers, 1.575"" x 0.039"", 789.6 kcmil, 6.56' long" |
FADV2MTC10X50X1 | 534042 | "Flexibar Advanced, 1,250 A, 10 Layers, 1.969"" x 0.039"", 987 kcmil, 6.56' long" |
FADV2MTC10X63X1 | 534048 | "Flexibar Advanced, 1,600 A, 10 Layers, 2.48"" x 0.039"", 1,243.62 kcmil, 6.56' lg." |
FADV2MTC10X80X1 | 534053 | "Flexibar Advanced, 1,600 A, 10 Layers, 3.15"" x 0.039"", 1,579.2 kcmil, 6.56' long" |
FADV2MTC12X100 | 534059 | "Flexibar Advanced, 1,600 A, 12 Layers, 3.937"" x 0.039"", 2,368.8 kcmil, 6.56' lg." |
FADV2MTC2X15-5 | 534006 | "Flexibar Advanced, 125 A, 2 Layers, 0.61"" x 0.031"", 48.96 kcmil, 6.56' long" |
FADV2MTC2X20X1 | 534010 | "Flexibar Advanced, 250 A, 2 Layers, 0.787"" x 0.039"", 78.96 kcmil, 6.56' long" |
FADV2MTC2X24X1 | 534016 | "Flexibar Advanced, 250 A, 2 Layers, 0.945"" x 0.039"", 94.75 kcmil, 6.56' long" |
FADV2MTC2X32X1 | 534023 | "Flexibar Advanced, 400 A, 2 Layers, 1.26"" x 0.039"", 126.34 kcmil, 6.56' long" |
FADV2MTC2X40X1 | 534030 | "Flexibar Advanced, 400 A, 2 Layers, 1.575"" x 0.039"", 157.92 kcmil, 6.56' long" |
FADV2MTC3X13 | 534004 | "Flexibar Advanced, 125 A, 3 Layers, 0.512"" x 0.02"", 38.49 kcmil, 6.56' long" |
FADV2MTC3X20X1 | 534011 | "Flexibar Advanced, 250 A, 3 Layers, 0.787"" x 0.039"", 118.44 kcmil, 6.56' long" |
FADV2MTC3X24X1 | 534017 | "Flexibar Advanced, 400 A, 3 Layers, 0.945"" x 0.039"", 142.13 kcmil, 6.56' long" |
FADV2MTC3X32X1 | 534024 | "Flexibar Advanced, 400 A, 3 Layers, 1.26"" x 0.039"", 189.5 kcmil, 6.56' long" |
FADV2MTC3X40X1 | 534031 | "Flexibar Advanced, 500 A, 3 Layers, 1.575"" x 0.039"", 236.88 kcmil, 6.56' long" |
FADV2MTC3X50X1 | 534037 | "Flexibar Advanced, 500 A, 3 Layers, 1.969"" x 0.039"", 300 kcmil, 6.56' long" |
FADV2MTC3X9 | 534001 | "Flexibar Advanced, 125 A, 3 Layers, 0.354"" x 0.031"", 42.64 kcmil, 6.56' long" |
FADV2MTC4X15-5 | 534007 | "Flexibar Advanced, 250 A, 4 Layers, 0.61"" x 0.031"", 97.91 kcmil, 6.56' long" |
FADV2MTC4X20X1 | 534012 | "Flexibar Advanced, 400 A, 4 Layers, 0.787"" x 0.039"", 157.92 kcmil, 6.56' long" |
FADV2MTC4X24X1 | 534018 | "Flexibar Advanced, 400 A, 4 Layers, 0.945"" x 0.039"", 189.5 kcmil, 6.56' long" |
FADV2MTC4X32X1 | 534025 | "Flexibar Advanced, 500 A, 4 Layers, 1.26"" x 0.039"", 252.67 kcmil, 6.56' long" |
FADV2MTC4X40X1 | 534032 | "Flexibar Advanced, 500 A, 4 Layers, 1.575"" x 0.039"", 315.84 kcmil, 6.56' long" |
FADV2MTC4X50X1 | 534038 | "Flexibar Advanced, 630 A, 4 Layers, 1.969"" x 0.039"", 394.8 kcmil, 6.56' long" |
FADV2MTC4X63X1 | 534044 | "Flexibar Advanced, 800 A, 4 Layers, 2.48"" x 0.039"", 497.45 kcmil, 6.56' long" |
FADV2MTC4X80X1 | 534049 | "Flexibar Advanced, 1,000 A, 4 Layers, 3.15"" x 0.039"", 631.68 kcmil, 6.56' long" |
FADV2MTC5X100X1 | 534055 | "Flexibar Advanced, 1,250 A, 5 Layers, 3.937"" x 0.039"", 987 kcmil, 6.56' long" |
FADV2MTC5X20X1 | 534013 | "Flexibar Advanced, 400 A, 5 Layers, 0.787"" x 0.039"", 197.4 kcmil, 6.56' long" |
FADV2MTC5X24X1 | 534019 | "Flexibar Advanced, 500 A, 5 Layers, 0.945"" x 0.039"", 236.88 kcmil, 6.56' long" |
FADV2MTC5X32X1 | 534026 | "Flexibar Advanced, 630 A, 5 Layers, 1.26"" x 0.039"", 315.84 kcmil, 6.56' long" |
FADV2MTC5X40X1 | 534033 | "Flexibar Advanced, 630 A, 5 Layers, 1.575"" x 0.039"", 394.8 kcmil, 6.56' long" |
FADV2MTC5X50X1 | 534039 | "Flexibar Advanced, 800 A, 5 Layers, 1.969"" x 0.039"", 493.5 kcmil, 6.56' long" |
FADV2MTC5X63X1 | 534045 | "Flexibar Advanced, 1,000 A, 5 Layers, 2.48"" x 0.039"", 621.81 kcmil, 6.56' long" |
FADV2MTC5X80X1 | 534050 | "Flexibar Advanced, 1,000 A, 5 Layers, 3.15"" x 0.039"", 789.6 kcmil, 6.56' long" |
FADV2MTC6X100X1 | 534056 | "Flexibar Advanced, 1,250 A, 6 Layers, 3.937"" x 0.039"", 1,184.4 kcmil, 6.56' long" |
FADV2MTC6X13 | 534005 | "Flexibar Advanced, 250 A, 6 Layers, 0.512"" x 0.02"", 76.99 kcmil, 6.56' long" |
FADV2MTC6X15-5 | 534008 | "Flexibar Advanced, 400 A, 6 Layers, 0.61"" x 0.031"", 146.87 kcmil, 6.56' long" |
FADV2MTC6X20X1 | 534014 | "Flexibar Advanced, 400 A, 6 Layers, 0.787"" x 0.039"", 236.88 kcmil, 6.56' long" |
FADV2MTC6X24X1 | 534020 | "Flexibar Advanced, 500 A, 6 Layers, 0.945"" x 0.039"", 284.26 kcmil, 6.56' long" |
FADV2MTC6X32X1 | 534027 | "Flexibar Advanced, 630 A, 6 Layers, 1.26"" x 0.039"", 379.01 kcmil, 6.56' long" |
FADV2MTC6X40X1 | 534034 | "Flexibar Advanced, 800 A, 6 Layers, 1.575"" x 0.039"", 473.76 kcmil, 6.56' long" |
FADV2MTC6X50X1 | 534040 | "Flexibar Advanced, 1,000 A, 6 Layers, 1.969"" x 0.039"", 592.2 kcmil, 6.56' long" |
FADV2MTC6X63X1 | 534046 | "Flexibar Advanced, 1,000 A, 6 Layers, 2.48"" x 0.039"", 746.17 kcmil, 6.56' long" |
FADV2MTC6X80X1 | 534051 | "Flexibar Advanced, 1,250 A, 6 Layers, 3.15"" x 0.039"", 947.52 kcmil, 6.56' long" |
FADV2MTC6X9 | 534002 | "Flexibar Advanced, 125 A, 6 Layers, 0.354"" x 0.031"", 85.28 kcmil, 6.56' long" |
FADV2MTC8X100X1 | 534057 | "Flexibar Advanced, 1,600 A, 8 Layers, 3.937"" x 0.039"", 1,579.2 kcmil, 6.56' long" |
FADV2MTC8X24X1 | 534021 | "Flexibar Advanced, 630 A, 8 Layers, 0.945"" x 0.039"", 379.01 kcmil, 6.56' long" |
FADV2MTC8X32X1 | 534028 | "Flexibar Advanced, 800 A, 8 Layers, 1.26"" x 0.039"", 505.34 kcmil, 6.56' long" |
FADV2MTC8X40X1 | 534035 | "Flexibar Advanced, 1,000 A, 8 Layers, 1.575"" x 0.039"", 631.68 kcmil, 6.56' long" |
FADV2MTC8X50X1 | 534041 | "Flexibar Advanced, 1,000 A, 8 Layers, 1.969"" x 0.039"", 789.6 kcmil, 6.56' long" |
FADV2MTC8X6 | 534000 | "Flexibar Advanced, 125 A, 8 Layers, 0.236"" x 0.02"", 47.38 kcmil, 6.56' long" |
FADV2MTC8X63X1 | 534047 | "Flexibar Advanced, 1,250 A, 8 Layers, 2.48"" x 0.039"", 994.9 kcmil, 6.56' long" |
FADV2MTC8X80X1 | 534052 | "Flexibar Advanced, 1,600 A, 8 Layers, 3.15"" x 0.039"", 1,263.36 kcmil, 6.56' long" |
FADV2MTC9X9 | 534003 | "Flexibar Advanced, 250 A, 9 Layers, 0.354"" x 0.031"", 127.92 kcmil, 6.56' long" |
FADV3MTC2X20X1 | 534110 | "Flexibar Advanced, 250 A, 2 Layers, 0.787"" x 0.039"", 78.96 kcmil, 9.843' long" |
FADV3MTC2X24X1 | 534116 | "Flexibar Advanced, 250 A, 2 Layers, 0.945"" x 0.039"", 94.75 kcmil, 9.843' long" |
FADV3MTC2X32X1 | 534123 | "Flexibar Advanced, 400 A, 2 Layers, 1.26"" x 0.039"", 126.34 kcmil, 9.843' long" |
FADV3MTC3X20X1 | 534111 | "Flexibar Advanced, 250 A, 3 Layers, 0.787"" x 0.039"", 118.44 kcmil, 9.843' long" |
FADV3MTC3X24X1 | 534117 | "Flexibar Advanced, 400 A, 3 Layers, 0.945"" x 0.039"", 142.13 kcmil, 9.843' long" |
FADV3MTC3X32X1 | 534124 | "Flexibar Advanced, 400 A, 3 Layers, 1.26"" x 0.039"", 189.5 kcmil, 9.843' long" |
FADV3MTC3X40X1 | 534131 | "Flexibar Advanced, 500 A, 3 Layers, 1.575"" x 0.039"", 236.88 kcmil, 9.843' long" |
FADV3MTC3X50X1 | 534137 | "Flexibar Advanced, 500 A, 3 Layers, 1.969"" x 0.039"", 300 kcmil, 9.843' long" |
FADV3MTC4X20X1 | 534112 | "Flexibar Advanced, 400 A, 4 Layers, 0.787"" x 0.039"", 157.92 kcmil, 9.843' long" |
FADV3MTC4X24X1 | 534118 | "Flexibar Advanced, 400 A, 4 Layers, 0.945"" x 0.039"", 189.5 kcmil, 9.843' long" |
FADV3MTC4X32X1 | 534125 | "Flexibar Advanced, 500 A, 4 Layers, 1.26"" x 0.039"", 252.67 kcmil, 9.843' long" |
FADV3MTC4X50X1 | 534138 | "Flexibar Advanced, 630 A, 4 Layers, 1.969"" x 0.039"", 394.8 kcmil, 9.843' long" |
FADV3MTC5X20X1 | 534113 | "Flexibar Advanced, 400 A, 5 Layers, 0.787"" x 0.039"", 197.4 kcmil, 9.843' long" |
FADV3MTC5X24X1 | 534119 | "Flexibar Advanced, 500 A, 5 Layers, 0.945"" x 0.039"", 236.88 kcmil, 9.843' long" |
FADV3MTC5X32X1 | 534126 | "Flexibar Advanced, 630 A, 5 Layers, 1.26"" x 0.039"", 315.84 kcmil, 9.843' long" |
FADV3MTC5X50X1 | 534139 | "Flexibar Advanced, 800 A, 5 Layers, 1.969"" x 0.039"", 493.5 kcmil, 9.843' long" |
FADV3MTC6X20X1 | 534114 | "Flexibar Advanced, 400 A, 6 Layers, 0.787"" x 0.039"", 236.88 kcmil, 9.843' long" |
FADV3MTC6X24X1 | 534120 | "Flexibar Advanced, 500 A, 6 Layers, 0.945"" x 0.039"", 284.26 kcmil, 9.843' long" |
FADV3MTC6X32X1 | 534127 | "Flexibar Advanced, 630 A, 6 Layers, 1.26"" x 0.039"", 379.01 kcmil, 9.843' long" |
FADV3MTC6X40X1 | 534134 | "Flexibar Advanced, 800 A, 6 Layers, 1.575"" x 0.039"", 473.76 kcmil, 9.843' long" |
FADV3MTC8X32X1 | 534128 | "Flexibar Advanced, 800 A, 8 Layers, 1.26"" x 0.039"", 505.34 kcmil, 9.843' long" |
FADV2MTC3X9 | 534001 | Flexibar Advanced, 125 A, 3 Layers, 0.354" x 0.031", 42.64 kcmil, 6.56' long |
FLEXCOND1280L10 | 508058 | FleXbus Conductor, 1.984 in², 393.7" x 1.97" x 1.97" x 0.98" x 125.22 lb |
IBSBADV25-230 | 534400 | IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 9.06" |
IBSBADV50-630 | 534411 | IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 24.8" |