Documents & Links
CSA 234283
CSA C22.2 No. 0, CSA C22.2 No. 41
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
CWP1J | Water/Gas Pipe Grnd Clmp, 1/2"–1" Pipe, (#10-#2) Sol, 6mm² Sol-25 mm² Strnd | |
CWP2J | Water/Gas Pipe Ground Clamp, 1 1/4"–2" Pipe, #10 Solid-#2 Stranded, 6 mm² Stranded-25 mm² Stranded | |
CWP1JU | Wtr Pipe Grnd Clmp, Sil Brz, 1/2"–1" Pipe, #10 Sol-#2 Strnd, (6mm²-25) mm² Strnd | |
CWP2JU | Water Pipe Ground Clamp, Silicon Bronze, 1 1/4"–2" Pipe, #10 Solid-#2 Stranded, 6 mm² Stranded-25 mm² Stranded | |
CWP4J | Water Pipe Ground Clamp, Silicon Bronze, 2 1/2"–4" Pipe, #10 Solid-#4 Stranded, 6 mm² Stranded-16 mm² Stranded | |
CWP6J | Water Pipe Ground Clamp, Silicon Bronze, 4 1/2"–6" Pipe, #10 Solid-#4 Stranded, 6 mm² Stranded-16 mm² Stranded |