Documents & Links
CSA-US 46866
ANSI/UL 467
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
CC12F | Compression Coupler for Cu-Bonded Ground Rod, Pointed, Silicon Bronze, 1/2" dia | |
CC34 | Compression Coupler for Cu-Bonded Ground Rod, Pointed, Silicon Bronze, 3/4" dia | |
CC58 | Compression Coupler for Cu-Bonded Ground Rod, Pointed, Silicon Bronze, 5/8" dia | |
611300 | Copper-Bonded Ground Rod, Pointed, 1/2" dia, 10', 10 mil Plating, 6.9 lb | |
613400 | Copper-Bonded Ground Rod, Pointed, 3/4" dia, 10', 10 mil Plating, 12.6 lb | |
614400 | Copper-Bonded Ground Rod, Pointed, 1" dia, 10', 10 mil Plating, 22 lb | |
615800 | Copper-Bonded Ground Rod, Pointed, 5/8" dia, 10', 10 mil Plating, 8.5 lb | |
631300 | Copper-Bonded Ground Rod, Threaded, 1/2" dia, 10', 10 mil Plating, 6.9 lb | |
633400 | Copper-Bonded Ground Rod, Threaded, 3/4" dia, 10', 10 mil Plating, 12.5 lb | |
634400 | Copper-Bonded Ground Rod, Threaded, 1" dia, 10', 10 mil Plating, 22.1 lb | |
635800 | Copper-Bonded Ground Rod, Threaded, 5/8" dia, 10', 10 mil Plating, 8.4 lb | |
814400 | Galvanized Ground Rod, Pointed, 1" dia, 10' | |
815800 | Galvanized Ground Rod, Pointed, 5/8" dia, 10', 10.6 lb | |
CP58 | Gnd Rod Clmp, Brnz, Sil Brz, 1/2"–5/8"dia, #10 Sol-#2Strnd, 6mm² Sol-25mm² Strnd | |
HDC12 | Ground Rod Clamp, Rod to Conductor, Bronze, Silicon Bronze, 1/2" dia, #10 Solid-#2 Stranded, 6 mm² Solid-25 mm² Stranded, 1/2" Wrench | |
HDC34 | Grnd Rod Clmp, Brnz, Sil Brnz, 3/4"dia, #8 Sol-1/0 Strnd,10mm² Solid-50mm² Strnd | |
HDC34SP | Ground Rod Clamp, Rod to Conductor, Bronze, Silicon Bronze, 3/4" dia, #8 Solid-3/0 Stranded, 10 mm² Solid-70 mm² Stranded, 9/16" Wrench | |
HDC58 | Grnd Rod Clmp, Brnz, Sil Brnz, 5/8"dia, #8Sol-1/0 Strnd,10 mm² Sol-50 mm² Strnd | |
HDC58R | Grnd Rod Clmp, Brnz, Sil Brnz, 5/8" dia, #8Sol-1/0 Strnd,10 mm² Sol-50 mm² Strnd | |
CR12S | Threaded Coupler for Copper-Bonded Ground Rod, Threaded, Bronze, 9/16" dia | |
CR58 | Threaded Coupler for Copper-Bonded Ground Rod, Threaded, Bronze, 5/8" dia | |
CP34 | Universal Ground Rod Clamp, Rod to Conductor, Bronze |