Skip to main content

Please Select Your Country/Language Preferences

Documents & Links

Parts with this Certification

Part Number Article Number Description
TDL-400A 563995 Four Pole Distribution Block, 400 A, 1 Line Side & 14 Load Side Connections
SBLL-250 561132 Power Terminal, Lug-to-Lug, 250 A
SBLL-500 561134 Power Terminal, Lug-to-Lug, 500 A
SBLL-800 561136 Power Terminal, Lug-to-Lug, 800 A
SBLT-250 561140 Power Terminal, Lug-to-Tunnel, 250 A
SBLT-350 561142 Power Terminal, Lug-to-Tunnel, 350 A
SBLT-500 561144 Power Terminal, Lug-to-Tunnel, 500 A
SBLT-800 561146 Power Terminal, Lug-to-Tunnel, 800 A
SBTT-250 561141 Power Terminal, Tunnel-to-Tunnel, 250 A
SBTT-350 561143 Power Terminal, Tunnel-to-Tunnel, 350 A
SBTT-500 561145 Power Terminal, Tunnel-to-Tunnel, 500 A
SBTT-800 561147 Power Terminal, Tunnel-to-Tunnel, 800 A
SB125 561158 Splice Block, Cable-Cable, 150 A UL, Copper
SB125AL 561161 Splice Block, Cable-Cable, 150 A UL, Aluminum
SB160 561151 Splice Block, Cable-Cable, 200 A UL, Copper
SB160AL 561162 Splice Block, Cable-Cable, 200 A UL, Aluminum
SB250 561159 Splice Block, Cable-Cable, 255 A UL, Copper
SB250AL 561163 Splice Block, Cable-Cable, 255 A UL, Aluminum
SB2C400 561154 Splice Block, Cable-2 Cables, 335 A UL, Copper
SB2C400AL 561166 Splice Block, Cable-2 Cables, 335 A UL, Aluminum
SB400 561152 Splice Block, Cable-Cable, 335 A UL, Copper
SB400AL 561164 Splice Block, Cable-Cable, 335 A UL, Aluminum
SB630 561156 Splice Block, Cable-Cable, 545 A UL, Copper
SB630AL 561168 Splice Block, Cable-Cable, 545 A UL, Aluminum
SB80 561150 Splice Block, Cable-Cable, 85 A UL, Copper
SB80AL 561160 Splice Block, Cable-Cable, 85 A UL, Aluminum
SBF250 561171 Splice Block, Flexibar-Cable, 255 A UL, Copper
SBF2C400 561155 Splice Block, Flexibar-2 Cables, 335 A UL, Copper
SBF2C400AL 561167 Splice Block, Flexibar-2 Cables, 335 A UL, Aluminum
SBF400 561153 Splice Block, Flexibar-Cable, 335 A UL, Copper
SBF400AL 561165 Splice Block, Flexibar-Cable, 335 A UL, Aluminum
SBF630 561157 Splice Block, Flexibar-Cable, 545 A UL, Copper
SBF630AL 561169 Splice Block, Flexibar-Cable, 545 A UL, Aluminum
UD-250A 569040 Single Pole Dist. Block, 255 A UL/CSA, Cable Line, 11 Cables Load, Copper
UD-400112AL 569252 Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 12 Cables Load, Aluminum
UD-400112CU 569052 Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 12 Cables Load, Copper
UD-400212AL 569251 Single Pole Dist. Block, 400 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum
UD-400212CU 569051 Single Pole Dist. Block,400 A UL/CSA, 2 Cables Line, 12 Cables Load, Copper
UD-400A 569050 Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 11 Cables Load, Copper
UD-80A 569010 Single Pole Dist. Block, 85 A UL/CSA, Cable Line, 6 Cables Load, Copper
UDF-250A 569041 Single Pole Dist. Block, 255 A UL/CSA, Flat Cond. Line, 6 Cables Load, Copper
UDF-500A 569060 Single Pole Dist. Block, 335 A UL/CSA, Flat Cond. Line, 11 Cables Load, Copper
UDJ-125A 569020 Single Pole Dist. Block, 150 A UL/CSA, Cable Line, 7 Cables Load, Copper
UDJ-160A 569030 Single Pole Dist. Block, 200 A UL/CSA, Cable Line, 7 Cables Load, Copper
SB80AL 561160 Splice Block, Cable-Cable, 85 A UL, Aluminum
SBF250 561171 Splice Block, Flexibar-Cable, 255 A UL, Copper
SBLL-250 561132 Power Terminal, Lug-to-Lug, 250 A
UD-400A 569050 Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 11 Cables Load, Copper