Documents & Links
UR VZCA2.E325047
ANSI/UL 1449
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
SGD1121SRNE | Modular Spark Gap Diverter, 40 kA 8/20 μs Max Discharge Current (Imax), Per Mode | |
SGD125M | Spark Gap Diverter Replacement Module, 2,420 VAC MLV | |
TDSMT120 | Transient Discriminating MOVTEC, 110-120 V Un, 80 kA 8/20 μs Nominal Discharge Current (In), Per Mode | |
TDSMT277 | Transient Discriminating MOVTEC, 230-277 V Un, 80 kA 8/20 μs Nominal Discharge Current (In), Per Mode | |
TDS1301T150 | Transient Discriminating Surge Diverter, 20 kA Three Mode, 120-150 VAC Un | |
TDS1301T240 | Transient Discriminating Surge Diverter, 20 kA Three Mode, 220-240 VAC Un | |
TDS1301TR150 | Transient Discriminating Surge Diverter, 20 kA 3 Mode, 120 V, Remote Contacts | |
TDS1301TR240 | Transient Discriminating Surge Diverter, 20 kA Three Mode, 220-240 VAC Un, Remote Contacts | |
TDS150M150 | TDS Replacement Module, 120-150 VAC Un | |
TDS150M240 | TDS Replacement Module, 220-240 VAC Un | |
TDS150M277 | TDS Replacement Module, 240-277 VAC Un | |
TDS150M440 | TDS Replacement Module, 420-440 VAC Un | |
TDS150M560 | TDS Replacement Module, 480-560 VAC Un | |
TSF20A120V | Transient Surge Filter, 120 V, 20 A | |
TSF20A240V | Transient Surge Filter, 240 V Un, 20 A | |
TSF6A120V | Transient Surge Filter, 120 V Un, 6 A | |
TSF6A240V | Transient Surge Filter, 240 V Un, 6 A | |
TSF120MTDS | TSF Replacement Module, 170 VAC | |
TSF240MTDS | TSF Replacement Module, 275 VAC | |
TSF24MDSD | TSF Replacement Module, 30 VAC/38 VDC | |
EDT230010R | EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode, 240 V Un | |
EDT235010R | EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode, 277 V Un | |
EDT248010R | EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode, 400 V Un | |
EDT255010R | EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode, 400 V Un | |
EDT275010R | EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode, 600 V Un | |
EDT27510R | EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode, 60 V Un | |
DT130010R | DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+0 Mode, 240 V | |
DT148010R | DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+0 Mode, 400 V Un | |
DT17510R | DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+0 Mode, 60 V Un | |
DT130020R | DT1 DIN Rail Surge Protection Class I+II 25 kA, 2+0 Mode, 240 V Un | |
DT130030R | DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 3+0 Mode, 240 V Un | |
DT148030R | DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 3+0 Mode, 400 V Un | |
DT130040R | DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 4+0 Mode, 240 V Un | |
DT148040R | DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 4+0 Mode, 400 V Un | |
DT130011R | DT1 DIN Rail Surge Protection Class I+II 25 kA, 1+1 Mode, 240 V Un | |
DT17511R | DT1 DIN Rail Surge Protection Class I+II 25 kA, 1+1 Mode, 60 V Un | |
DT130031R | DT1 DIN Rail Surge Protection Class I+II 25 kA, 3+1 Mode, 240 V Un | |
DT215010R | DT2 DIN Rail Surge Protection Class II, 1+0 Mode, 120 V Un | |
DT230010R | DT2 DIN Rail Surge Protection Class II, 1+0 Mode, 240 V Un | |
DT235010R | DT2 DIN Rail Surge Protection Class II, 1+0 Mode, 277 V Un | |
DT248010R | DT2 DIN Rail Surge Protection Class II, 1+0 Mode, 400 V Un | |
DT255010R | DT2 DIN Rail Surge Protection Class II, 1+0 Mode, 480 V Un | |
DT275010R | DT2 DIN Rail Surge Protection Class II, 1+0 Mode, 600 V Un | |
DT27510R | DT2 DIN Rail Surge Protection Class II, 1+0 Mode, 60 V Un | |
DT230040R | DT2 DIN Rail Surge Protection Class II, 4+0 Mode, 240 V Un | |
DT248040R | DT2 DIN Rail Surge Protection Class II, 4+0 Mode, 400 V Un | |
DT215030R | DT2 DIN Rail Surge Protection Class II, 3+0 Mode, 120 V Un | |
DT230030R | DT2 DIN Rail Surge Protection Class II, 3+0 Mode, 240 V Un | |
DT235030R | DT2 DIN Rail Surge Protection Class II, 3+0 Mode, 277 V Un | |
DT248030R | DT2 DIN Rail Surge Protection Class II, 3+0 Mode, 400 V Un | |
DT255030R | DT2 DIN Rail Surge Protection Class II, 3+0 Mode, 480 V Un | |
DT275030R | DT2 DIN Rail Surge Protection Class II, 3+0 Mode, 600 V Un | |
DT230020R | DT2 DIN Rail Surge Protection Class II, 2+0 Mode, 240 V Un | |
DT230011R | DT2 DIN Rail Surge Protection Class II, 1+1 Mode, 240 V Un | |
DT27511R | DT2 DIN Rail Surge Protection Class II, 1+1 Mode, 60 V Un | |
DT230031R | DT2 DIN Rail Surge Protection Class II, 3+1 Mode, 240 V Un | |
EDT230020R | EDT2 Enhanced DIN Rail Surge Protection Class II, 2+0 Mode, 240 V Un | |
EDT230040R | EDT2 Enhanced DIN Rail Surge Protection Class II, 4+0 Mode, 240 V Un | |
EDT248040R | EDT2 Enhanced DIN Rail Surge Protection Class II, 4+0 Mode, 400 V Un | |
EDT230031R | EDT2 Enhanced DIN Rail Surge Protection Class II, 3+1 Mode, 240 V Un | |
EDT215030R | EDT2 Enhanced DIN Rail Surge Protection Class II, 3+0 Mode, 120 V Un | |
EDT230030R | EDT2 Enhanced DIN Rail Surge Protection Class II, 3+0 Mode, 240 V Un | |
EDT235030R | EDT2 Enhanced DIN Rail Surge Protection Class II, 3+0 Mode, 277 V Un | |
EDT248030R | EDT2 Enhanced DIN Rail Surge Protection Class II, 3+0 Mode, 400 V Un | |
EDT255030R | EDT2 Enhanced DIN Rail Surge Protection Class II, 3+0 Mode, 400 V Un | |
EDT230011R | EDT2 Enhanced DIN Rail Surge Protection Class II, 1+1 Mode, 240 V Un | |
EDT27511R | EDT2 Enhanced DIN Rail Surge Protection Class II, 1+1 Mode, 60 V Un | |
PVT2500M | PVT2 Replacement Module, 550 V Max Continuous Operating Voltage (Ucpv) | |
PVT2750M | PVT2 Replacement Module, 750 V Max Continuous Operating Voltage (Ucpv) | |
TDS130M150 | TDS130 Replacement Module, 120-150 VAC Un | |
TDS130M240 | TDS130 Replacement Module, 220-240 VAC Un | |
DT2150M | DT2 DIN Rail Surge Protection Replacement Module, 120 V Un, 150 V, 50 kA 8/20 μs Max Discharge Current (Imax), IEC | |
DT2300M | DT2 DIN Rail Surge Protection Replacement Module, 240 V Un, 300 V, 50 kA 8/20 μs Max Discharge Current (Imax), IEC | |
DT2350M | DT2 DIN Rail Surge Protection Replacement Module, 277 V Un, 350 V, 50 kA 8/20 μs Max Discharge Current (Imax), IEC | |
DT2750M | DT2 DIN Rail Surge Protection Replacement Module, 600 V Un, 750 V, 35 kA 8/20 μs Max Discharge Current (Imax), IEC | |
EDT2150M | EDT2 DIN Rail Surge Protection Replacement Module, 120 V Un, 150 V | |
EDT2300M | EDT2 DIN Rail Surge Protection Replacement Module, 240 V Un, 300 V | |
EDT2350M | EDT2 DIN Rail Surge Protection Replacement Module, 277 V Un, 350 V | |
EDT2550M | EDT2 DIN Rail Surge Protection Replacement Module, 400 V Un, 550 V | |
PVT11000R | PVT1 Photovoltaic Surge Protection Class I+II, 1,100 V Ucpv | |
PVT11500R | PVT1 Photovoltaic Surge Protection Class I+II, 1,500 VDC Ucpv | |
PVT21000R | PVT2 Photovoltaic Surge Protection Class II, 1,100 V Ucpv | |
PVT21500R | PVT2 Photovoltaic Surge Protection Class II, 1,500 VDC Ucpv | |
PVT1500M | PVT1 Replacement Module, 550 V Max Continuous Operating Voltage (Ucpv) | |
PVT1500SM | PVT1 Replacement Module, 550 V Max Continuous Operating Voltage (Ucpv) | |
PVT1750M | PVT1 Replacement Module, 750 V Max Continuous Operating Voltage (Ucpv) | |
PVT1750SM | PVT1 Replacement Module, 750 V Max Continuous Operating Voltage (Ucpv) | |
DT17511R | DT1 DIN Rail Surge Protection Class I+II 25 kA, 1+1 Mode, 60 V Un | |
PVT11000R | PVT1 Photovoltaic Surge Protection Class I+II, 1,100 V Max Continuous Operating Voltage (Ucpv) | |
PVT11500R | PVT1 Photovoltaic Surge Protection Class I+II, 1,500 VDC Max Continuous Operating Voltage (Ucpv) | |
PVT21000R | PVT2 Photovoltaic Surge Protection Class II, 1,100 V Max Continuous Operating Voltage (Ucpv) | |
PVT21500R | PVT2 Photovoltaic Surge Protection Class II, 1,500 VDC Max Continuous Operating Voltage (Ucpv) | |
TSF20A120V | Transient Surge Filter, 120 V, 20 A |