Documents & Links
UR UZIQ2.E322841
ANSI/UL 1441
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
SBS-10 | 554030 | "SBS Isolating Silicone Sleeve, 0.39"" dia, 328'" |
SBS-12 | 554040 | "SBS Isolating Silicone Sleeve, 0.47"" dia, 328'" |
SBS-15 | 554050 | "SBS Isolating Silicone Sleeve, 0.59"" dia, 82'" |
SBS-20 | 554060 | "SBS Isolating Silicone Sleeve, 0.79"" dia, 82'" |
SBS-25 | 554070 | "SBS Isolating Silicone Sleeve, 0.98"" dia, 98.4'" |
SBS-30 | 554080 | "SBS Isolating Silicone Sleeve, 1.18"" dia, 98.4'" |
SBS-4 | 554000 | "SBS Isolating Silicone Sleeve, 0.16"" dia, 328'" |
SBS-6 | 554010 | "SBS Isolating Silicone Sleeve, 0.24"" dia, 328'" |
SBS-8 | 554020 | "SBS Isolating Silicone Sleeve, 0.31"" dia, 328'" |