Documents & Links
UR FOKY2.E325047
ANSI/UL 1283
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
TSF20A120V | Transient Surge Filter, 120 V, 20 A | |
TSF20A240V | Transient Surge Filter, 240 V Un, 20 A | |
TSF6A120V | Transient Surge Filter, 120 V Un, 6 A | |
TSF6A240V | Transient Surge Filter, 240 V Un, 6 A | |
TSF120MTDS | TSF Replacement Module, 170 VAC | |
TSF240MTDS | TSF Replacement Module, 275 VAC | |
TSF24MDSD | TSF Replacement Module, 30 VAC/38 VDC | |
TSF20A120V | Transient Surge Filter, 120 V, 20 A |