Documents & Links
UL ZODZ.E256718
English
ANSI/UL 1565
UL ZODZ.E256718
ANSI/UL 1565
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
CATCR50 | "nVent CADDY Cat CR50 Low-Voltage Cable Retainer, 2"" dia" | |
CS16 | "Cable/Conduit to stud attachment, 1"" EMT, 2 1/8"" box depth" | |
CS812 | "Cable/Conduit to stud attachment, 1/2"", 3/4"" EMT, 1 1/2"" box depth" | |
CS812D | "Cable/Conduit to stud attachment, 1/2"", 3/4"" EMT, 2 1/8"" box depth" | |
BG16 | "Stud Spanner Bar, 16"" Stud Spacing" | |
BG24 | "Stud Spanner Bar, 24"" Stud Spacing" | |
BGC | Stud Spanner Bar Clip | |
FM4 | "First Means of Securement for Heavy Duty Box Bracket, 4"" Box" | |
FM411 | "First Means of Securement for Heavy Duty Box Bracket, 4 11/16"" Box" | |
CATCR50 | "nVent CADDY Cat CR50 Low-Voltage Cable Retainer, 2"" dia" |