Documents & Links
UL VZCA.E325047
ANSI/UL 1449
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
SES40P300DC | Service Entrance Suppressor(P), 40 kA DC, 300 VDC Un | |
SES40P120/240SP | Service Entrance Suppressor(P), 40 kA, 120/240 VAC Un | |
SES40P1201P | Service Entrance Suppressor(P), 40 kA, 120 VAC Un | |
SES40P2083P | Service Entrance Suppressor(P), 40 kA, 120/208 VAC Un | |
SES40P2401P | Service Entrance Suppressor(P), 40 kA, 240 VAC Un | |
SES40P4801P | Service Entrance Suppressor(P), 40 kA, 480 VAC Un | |
SES40P4803P | Service Entrance Suppressor(P), 40 kA, 277/480 VAC Un | |
TDX100C120 | Compact TDX Panel Protector, 100 kA, 120 V Un | |
TDX100C120208 | Compact TDX Panel Protector, 100 kA, 120/208 V Un | |
TDX100C120240 | Compact TDX Panel Protector, 100 kA, 120/240 V Un | |
TDX100C277480 | Compact TDX Panel Protector, 100 kA, 277/480 V Un | |
SES40120/240 | Service Entrance Suppressor, 40 kA, Metal | |
TDX50C120 | Compact TDX Panel Protector, 50 kA, 120 V Un | |
TDX50C120/208 | Compact TDX Panel Protector, 50 kA, 120/208 V Un | |
TDX50C120240 | Compact TDX Panel Protector, 50 kA, 120/240 V Un | |
TDX50C277/480 | Compact TDX Panel Protector, 50 kA, 277/480 V Un | |
TDX50C347600 | Compact TDX Panel Protector, 50 kA, 347/600 V Un | |
TDX100M120208 | Modular TDX Panel Protector, 100 kA, 120/208 V Un, 3Ph 4W+G Distribution System | |
TDX100M120240 | Modular TDX Panel Protector, 100 kA, 120/240 V Un, 1Ph 3W+G Distribution System | |
TDX100M277/480TT | Modular TDX Panel Protector, 100 kA, 277/480 V Un, 3Ph 4W+G (suitable for TT system) Distribution System | |
TDX100M277480 | Modular TDX Panel Protector, 100 kA, 277/480 V Un, 3Ph 4W+G Distribution System | |
TDX200C120/208 | Compact TDX Panel Protector, 200 kA, 120/208 V Un | |
TDX200C120/240 | Compact TDX Panel Protector, 200 kA, 120/240 V Un | |
TDX200C277/480 | Compact TDX Panel Protector, 200 kA, 277/480 V Un | |
TDX200M120208 | Modular TDX Panel Protector, 200 kA, 120/208 V Un, 3Ph 4W+G Distribution System | |
TDX200M120240 | Modular TDX Panel Protector, 200 kA, 120/240 V Un, 1Ph 3W+G Distribution System | |
TDX200M277/480TT | Modular TDX Panel Protector, 200 kA, 277/480 V Un, 3Ph 4W+G {suitable for TT system) Distribution System | |
TDX200M277480 | Modular TDX Panel Protector, 200 kA, 277/480 V Un, 3Ph 4W+G Distribution System | |
TDX200M347600 | Modular TDX Panel Protector, 200 kA, 347/600 V Un, 3Ph 4W+G Distribution System | |
TDX300S120/208 | Modular TDX Panel Protector, 300 kA, 3Ph 4W+G Distribution System, 170/276 VAC | |
TDX300S120/240 | Modular TDX Panel Protector, 300 kA, 1Ph 3W+G Distribution System, 170/276 VAC | |
TDX300S277/480 | Modular TDX Panel Protector, 300 kA, 3Ph 4W+G Distribution System, 320/550 VAC | |
TDX300S277/480T | Modular TDX Panel Protector, 300 kA, 3Ph 4W+G {suitable for TT system) Distribution System, 320/550 VAC | |
TDX400S120/208 | Modular TDX Panel Protector, 400 kA, 120/208 V Un, 3Ph 4W+G Distribution System | |
TDX400S120/240 | Modular TDX Panel Protector, 400 kA, 120/240 V Un, 1Ph 3W+G Distribution System | |
TDX400S277/480 | Modular TDX Panel Protector, 400 kA, 277/480 V Un, 3Ph 4W+G Distribution System | |
SES160B120V | Service Entrance Suppressor(B), 160 kA, 120 V Un, 1Ph 2W+G Dist System | |
SES160B208Y | Service Entrance Suppressor(B), 160 kA, 120/208 V Un, 3Ph Y 4W+G Dist System | |
SES160B240D | Service Entrance Suppressor(B), 160 kA, 240 V Un, 3PhΔ 3W+G Dist System | |
SES160B240V | Service Entrance Suppressor(B), 160 kA, 240 V Un, 1Ph 2W+G Dist System | |
SES160B480D | Service Entrance Suppressor(B), 160 kA, 480 V Un, 3PhΔ 3W+G Dist System | |
SES160B480Y | Service Entrance Suppressor(B), 160 kA, 277/480 V Un, 3Ph Y 4W+G Dist System | |
SES160F120V | Service Entrance Suppressor(F), 160 kA, 120 V Un, 1Ph 2W+G Dist System | |
SES160F208Y | Service Entrance Suppressor(F), 160 kA, 120/208 V Un, 3Ph Y 4W+G Dist System | |
SES160F240D | Service Entrance Suppressor(F), 160 kA, 240 V Un, 3PhΔ 3W+G Dist System | |
SES160F240V | Service Entrance Suppressor(F), 160 kA, 240 V Un, 1Ph 2W+G Dist System | |
SES160F480D | Service Entrance Suppressor(F), 160 kA, 480 V Un, 3PhΔ 3W+G Dist System | |
SES160F480Y | Service Entrance Suppressor(F), 160 kA, 277/480 V Un, 3Ph Y 4W+G Dist System | |
SES320F120240D | SES(F), 320 kA, 120/240 V Un, 3PhΔ 4W+G Distribution System | |
SES320F120V | SES(F), 320 kA, 120 V Un, 1Ph 2W+G Distribution System | |
SES320F208Y | SES(F), 320 kA, 120/208 V Un, 3Ph Y 4W+G Distribution System | |
SES320F240D | SES(F), 320 kA, 240 V Un, 3PhΔ 3W+G Distribution System | |
SES320F240V | SES(F), 320 kA, 240 V Un, 1Ph 2W+G Distribution System | |
SES320F480D | SES(F), 320 kA, 480 V Un, 3PhΔ 3W+G Distribution System | |
SES320F480Y | SES(F), 320 kA, 277/480 V Un, 3Ph Y 4W+G Distribution System | |
SES320B120240D | SES(B), 320 kA, 120/240 V Un, 3PhΔ 4W+G Distribution System | |
SES320B120V | SES(B), 320 kA, 120 V Un, 1Ph 2W+G Distribution System | |
SES320B208Y | SES(B), 320 kA, 120/208 V Un, 3Ph Y 4W+G Distribution System | |
SES320B240D | SES(B), 320 kA, 240 V Un, 3PhΔ 3W+G Distribution System | |
SES320B240V | SES(B), 320 kA, 240 V Un, 1Ph 2W+G Distribution System | |
SES320B480D | SES(B), 320 kA, 480 V Un, 3PhΔ 3W+G Distribution System | |
SES320B480Y | SES(B), 320 kA, 277/480 V Un, 3Ph Y 4W+G Distribution System | |
SES160B120240SP | Service Entrance Suppressor(B), 160 kA, 120/240 V Un, 1Ph 3W+G Dist System | |
SES160F120240SP | Service Entrance Suppressor(F), 160 kA, 120/240 V Un, 1Ph 3W+G Dist System | |
SES320F120240SP | SES(F), 320 kA, 120/240 V Un, 1Ph 3W+G Distribution System | |
SES320B120240SP | SES(B), 320 kA, 120/240 V Un, 1Ph 3W+G Distribution System | |
SES320BC120240D | Service Entrance Supperssor(BC), 320kA, 120 V, 1Ph 2W+G Dist System | |
SES320BC120240S | Service Entrance Supperssor(BC), 320kA, 240 V, 3PhΔ 3W+G Dist System | |
SES320BC120V | Service Entrance Supperssor(BC), 320kA, 277/480 V, 3Ph Y 4W+G Dist System | |
SES320BC208Y | Service Entrance Supperssor(BC), 320kA, 120/208 V, 3Ph Y 4W+G Dist System | |
SES320BC240D | Service Entrance Supperssor(BC), 320kA, 120/240 V, 3PhΔ 4W+G Dist System | |
SES320BC240V | Service Entrance Supperssor(BC), 320kA, 120/240 V, 1Ph 3W+G Dist System | |
SES320BC480D | Service Entrance Supperssor(BC), 320kA, 240 V, 1Ph 2W+G Dist System | |
SES320BC480Y | Service Entrance Supperssor(BC), 320kA, 480 V, 3PhΔ 3W+G Dist System | |
SES320FC120240D | Service Entrance Supperssor(FC), 320kA, 120/240 V, 3PhΔ 4W+G Dist System | |
SES320FC120240S | Service Entrance Supperssor(FC), 320kA, 120/240 V, 1Ph 3W+G Dist System | |
SES320FC120V | Service Entrance Supperssor(FC), 320kA, 120 V, 1Ph 2W+G Dist System | |
SES320FC208Y | Service Entrance Supperssor(FC), 320kA, 120/208 V, 3Ph Y 4W+G Dist System | |
SES320FC240D | Service Entrance Supperssor(FC), 320kA, 240 V, 3PhΔ 3W+G Dist System | |
SES320FC240V | Service Entrance Supperssor(FC), 320kA, 240 V, 1Ph 2W+G Dist System | |
SES320FC480D | Service Entrance Supperssor(FC), 320kA, 480 V, 3PhΔ 3W+G Dist System | |
SES320FC480Y | Service Entrance Supperssor(FC), 320kA, 277/480 V, 3Ph Y 4W+G Dist System | |
SES320B120240D | SES(B), 320 kA, 120/240 V Un, 3PhΔ 4W+G Distribution System | |
SES320B120240SP | SES(B), 320 kA, 120/240 V Un, 1Ph 3W+G Distribution System | |
SES320F480Y | SES(F), 320 kA, 277/480 V Un, 3Ph Y 4W+G Distribution System | |
SES360DB120240D | Service Entrance Supperssor(DB), 360kA, 120/240 V, 3PhΔ 4W+G Dist System | |
SES360DB120240S | Service Entrance Supperssor(DB), 360kA, 120/240 V, 1Ph 3W+G Dist System | |
SES360DB208Y | Service Entrance Supperssor(DB), 360kA, 120/208 V, 3Ph Y 4W+G Dist System | |
SES360DB240480D | Service Entrance Supperssor(DB), 360kA, 240/480 V, 3PhΔ 4W+G Dist System | |
SES360DB240480S | Service Entrance Supperssor(DB), 360kA, 240/480 V, 1Ph 3W+G Dist System | |
SES360DB480D | Service Entrance Supperssor(DB), 360kA, 480 V, 3PhΔ 3W+G Dist System | |
SES360DB480Y | Service Entrance Supperssor(DB), 360kA, 277/480 V, 3Ph Y 4W+G Dist System | |
SES360DB600Y | Service Entrance Supperssor(DB), 360kA, 347/600 V, 3Ph Y 4W+G Dist System | |
SES360DF120240D | Service Entrance Supperssor(DF), 360kA, 120/240 V, 3PhΔ 4W+G Dist System | |
SES360DF120240S | Service Entrance Supperssor (DF), 360kA, 120/240 V, 1Ph 3W+G Dist System | |
SES360DF208Y | Service Entrance Supperssor(DF), 360kA, 120/208 V, 3Ph Y 4W+G Dist System | |
SES360DF240480D | Service Entrance Supperssor(DF), 360kA, 240/480 V, 3PhΔ 4W+G Dist System | |
SES360DF240480S | Service Entrance Supperssor(DF), 360kA, 240/480 V, 1Ph 3W+G Dist System | |
SES360DF480D | Service Entrance Supperssor(DF), 360kA, 480 V, 3PhΔ 3W+G Dist System | |
SES360DF480Y | Service Entrance Supperssor(DF), 360kA, 277/480 V, 3Ph Y 4W+G Dist System | |
SES360DF600Y | Service Entrance Supperssor(DF), 360kA, 347/600 V, 3Ph Y 4W+G Dist System | |
SES480DB208Y | Service Entrance Supperssor(DB), 480kA, 120/208 V, 3Ph Y 4W+G Dist System | |
SES480DB240480D | Service Entrance Supperssor(DB), 480kA, 240/480 V, 3PhΔ 4W+G Dist System | |
SES480DB240480S | Service Entrance Supperssor(DB), 480kA, 240/480 V, 1Ph 3W+G Dist System | |
SES480DB480D | Service Entrance Supperssor(DB), 480kA, 480 V, 3PhΔ 3W+G Dist System | |
SES480DB480Y | Service Entrance Supperssor(DB), 480kA, 277/480 V, 3Ph Y 4W+G Dist System | |
SES480DB600D | Service Entrance Supperssor(DB), 480kA, 600 V, 3PhΔ 3W+G Dist System | |
SES480DB600Y | Service Entrance Supperssor(DB), 480kA, 347/600 V, 3Ph Y 4W+G Dist System | |
SES480DF208Y | Service Entrance Supperssor(DF), 480kA, 120/208 V, 3Ph Y 4W+G Dist System | |
SES480DF240480D | Service Entrance Supperssor(DF), 480kA, 240/480 V, 3PhΔ 4W+G Dist System | |
SES480DF240480S | Service Entrance Supperssor(DF), 480kA, 240/480 V, 1Ph 3W+G Dist System | |
SES480DF480D | Service Entrance Supperssor(DF), 480kA, 480 V, 3PhΔ 3W+G Dist System | |
SES480DF480Y | Service Entrance Supperssor(DF), 480kA, 277/480 V, 3Ph Y 4W+G Dist System | |
SES480DF600D | Service Entrance Supperssor(DF), 480kA, 600 V, 3PhΔ 3W+G Dist System | |
SES480DF600Y | Service Entrance Supperssor(DF), 480kA, 347/600 V, 3Ph Y 4W+G Dist System |