Documents & Links
UL VFXT.EX2452
English
ANSI/UL 203
UL VFXT.EX2452
ANSI/UL 203
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
3150037EG | "315 Malleable Iron Purlin Clamp, EG, 3/8"" Rod, 1"" Max Flange" | |
3150037PL | "315 Malleable Iron Purlin Clamp, Plain, 3/8"" Rod, 1"" Max Flange" | |
EPB0075 | "nVent CADDY EPB Plus Loop Hanger, Flared Edges, 3/4"" Pipe, 1.063"" OD" | |
EPB0100 | "nVent CADDY EPB Plus Loop Hanger, Flared Edges, 1"" Pipe, 1.339"" OD" | |
EPB0125 | "nVent CADDY EPB Plus Loop Hanger, Flared Edges, 1 1/4"" Pipe, 1.693"" OD" | |
EPB0150 | "nVent CADDY EPB Plus Loop Hanger, Flared Edges, 1 1/2"" Pipe, 1.89"" OD" | |
EPB0200 | "nVent CADDY EPB Plus Loop Hanger, Flared Edges, 2"" Pipe, 2.363"" OD" | |
5100200EG | "510 nVent CADDY EZ Riser, Steel, EG, 2"" Pipe, 2.375"" OD" | |
5100250EG | "510 nVent CADDY EZ Riser, Steel, EG, 2 1/2"" Pipe, 2.875"" OD" | |
5100250HD | "510 nVent CADDY EZ Riser, Steel, HD, 2 1/2"" Pipe, 2.875"" OD" | |
5100300EG | "510 nVent CADDY EZ Riser, Steel, EG, 3"" Pipe, 3.5"" OD" | |
5100350EG | "510 nVent CADDY EZ Riser, Steel, EG, 3 1/2"" Pipe, 4"" OD" | |
5100400EG | "510 nVent CADDY EZ Riser, Steel, EG, 4"" Pipe, 4.5"" OD" | |
5100500EG | "510 nVent CADDY EZ Riser, Steel, EG, 5"" Pipe, 5.563"" OD" | |
5100500HD | "510 nVent CADDY EZ Riser, Steel, HD, 5"" Pipe, 5.563"" OD" | |
5100600EG | "510 nVent CADDY EZ Riser, Steel, EG, 6"" Pipe, 6.625"" OD" | |
5100800EG | "510 nVent CADDY EZ Riser, Steel, EG, 8"" Pipe, 8.625"" OD" | |
4100050EG | "410 Clevis Hanger, Light Duty, 1/2"" Pipe, 0.84"" OD, 3/8"" Rod" | |
4100075EG | "410 Clevis Hanger, Light Duty, 3/4"" Pipe, 1.05"" OD, 3/8"" Rod" | |
4100100EG | "410 Clevis Hanger, Light Duty, 1"" Pipe, 1.315"" OD, 3/8"" Rod" | |
4100125EG | "410 Clevis Hanger, Light Duty, 1 1/4"" Pipe, 1.66"" OD, 3/8"" Rod" | |
4100150EG | "410 Clevis Hanger, Light Duty, 1 1/2"" Pipe, 1.9"" OD, 3/8"" Rod" | |
4100200EG | "410 Clevis Hanger, Light Duty, 2"" Pipe, 2.375"" OD, 3/8"" Rod" | |
4100250EG | "410 Clevis Hanger, Light Duty, 2 1/2"" Pipe, 2.875"" OD, 1/2"" Rod" | |
4100300EG | "410 Clevis Hanger, Light Duty, 3"" Pipe, 3.5"" OD, 1/2"" Rod" | |
4100350EG | "410 Clevis Hanger, Light Duty, 3 1/2"" Pipe, 4"" OD, 1/2"" Rod" | |
4100400EG | "410 Clevis Hanger, Light Duty, 4"" Pipe, 4.5"" OD, 5/8"" Rod" | |
4100500EG | "410 Clevis Hanger, Light Duty, 5"" Pipe, 5.563"" OD, 5/8"" Rod" | |
4100600EG | "410 Clevis Hanger, Light Duty, 6"" Pipe, 6.625"" OD, 3/4"" Rod" | |
4100800EG | "410 Clevis Hanger, Light Duty, 8"" Pipe, 8.625"" OD, 3/4"" Rod" | |
3000037EG | "Universal Beam Clamp, Electrogalvanized, 3/8"" Rod, 3/4"" Max Flange" | |
3000037PL | "Universal Beam Clamp, Plain, 3/8"" Rod, 3/4"" Max Flange" | |
3000050EG | "Universal Beam Clamp, Electrogalvanized, 1/2"" Rod, 3/4"" Max Flange" | |
3000050PL | "Universal Beam Clamp, Plain, 1/2"" Rod, 3/4"" Max Flange" | |
3000062EG | "300 Universal Beam Clamp, EG, 5/8"" Rod, 3/4"" Max Flange" | |
3000062PL | "300 Universal Beam Clamp, Plain, 5/8"" Rod, 3/4"" Max Flange" | |
3000075EG | "300 Universal Beam Clamp, EG, 3/4"" Rod, 3/4"" Max Flange" | |
3000075PL | "300 Universal Beam Clamp, Plain, 3/4"" Rod, 3/4"" Max Flange" | |
3000087EG | "300 Universal Beam Clamp, EG, 7/8"" Rod, 3/4"" Max Flange" | |
3000087PL | "300 Universal Beam Clamp, Plain, 7/8"" Rod, 3/4"" Max Flange" | |
3050037S4 | "305 Stainless Steel Beam Clamp, Top Mount, 3/8"" Rod, 5/8"" Max Flange" | |
3050050S4 | "305 Stainless Steel Beam Clamp, Top Mount, 1/2"" Rod, 5/8"" Max Flange" | |
3100037EG | "Universal Beam Clamp, Thick Flange, Electrogalv. 3/8"" Rod, 1 1/4"" Max Flange" | |
3100037PL | "Universal Beam Clamp, Thick Flange, Plain, 3/8"" Rod, 1 1/4"" Max Flange" | |
3100050EG | "310 Universal Beam Clamp, Thick Flange, EG, 1/2"" Rod, 1 1/4"" Max Flange" | |
3100050PL | "310 Universal Beam Clamp, Thick Flange, Plain, 1/2"" Rod, 1 1/4"" Max Flange" | |
3550000EG | 355 Concrete Insert, EG | |
SR6 | "Surge Restraint, Spring Steel, 1/2""–2"" Pipe" | |
PHSW6FP | "PHSW Multi-Purpose Purlin Clamp with Swivel, 3/8"" Rod, 1/4"" Max Flange" | |
PH6FP | "PH Multi-Purpose Purlin Clamp, 3/8"" Rod, 1/4"" Max Flange" | |
3280037EG | "328 Threaded Steel Side Beam Attachment, EG, 3/8"" Rod" | |
3280037PL | "328 Threaded Steel Side Beam Attachment, Plain, 3/8"" Rod" | |
0370037EG | "37 Steel Eye Socket Rod Hanger, 3/8"" Rod, 3/4""–4"" Pipe Size, FM, 3/4""–4"" Pipe Size, UL" | |
0370050EG | "37 Steel Eye Socket Rod Hanger, 1/2"" Rod, 2 1/2""–6"" Pipe Size, FM, 2 1/2""–8"" Pipe Size, UL" | |
0380037EG | "38 Offset Steel Eye Socket Rod Hanger, 3/8"" Rod" | |
1150050EG | "115 Standard Duty Loop Hanger, 1/2"" Pipe, 0.84"" OD, 3/8"" Rod" | |
1150075EG | "115 Standard Duty Loop Hanger, 3/4"" Pipe, 1.05"" OD, 3/8"" Rod" | |
1150100EG | "Standard Duty Loop Hanger, 1"" Pipe, 1.315"", 3/8"" Rod" | |
1150125EG | "Standard Duty Loop Hanger, 1 1/4"" Pipe, 1.66"", 3/8"" Rod" | |
1150150EG | "Standard Duty Loop Hanger, 1 1/2"" Pipe, 1.9"", 3/8"" Rod" | |
1150200EG | "Standard Duty Loop Hanger, 2"" Pipe, 2.375"", 3/8"" Rod" | |
1150250EG | "Standard Duty Loop Hanger, 2 1/2"" Pipe, 2.875"", 3/8"" Rod" | |
1150300EG | "Standard Duty Loop Hanger, 3"" Pipe, 3.5"", 3/8"" Rod" | |
1150350EG | "115 Standard Duty Loop Hanger, 3 1/2"" Pipe, 4"" OD, 3/8"" Rod" | |
1150400EG | "Standard Duty Loop Hanger, 4"" Pipe, 4.5"", 3/8"" Rod" | |
1150500EG | "115 Standard Duty Loop Hanger, 5"" Pipe, 5.563"" OD, 1/2"" Rod" | |
1150600EG | "Standard Duty Loop Hanger, 6"" Pipe, 6.625"", 1/2"" Rod" | |
1150800EG | "115 Standard Duty Loop Hanger, 8"" Pipe, 8.625"" OD, 1/2"" Rod" | |
CRLB37EG | "nVent CADDY Rod Lock Beam Clamp, 3/8"" Rod, 0.125""–0.375"" Flange" | |
CRLBM10EG | "Quick M10 Beam Clamp with Push-to-Install Technology , 0.12""–0.39"" Flange" | |
1150050FL | "115FL Standard Duty Loop Hanger, Felt Lined, 1/2"" Pipe, 0.84"" OD, 3/8"" Rod" | |
1150075FL | "115FL Standard Duty Loop Hanger, Felt Lined, 3/4"" Pipe, 1.05"" OD, 3/8"" Rod" | |
1150100FL | "115FL Standard Duty Loop Hanger, Felt Lined, 1"" Pipe, 1.315"" OD, 3/8"" Rod" | |
1150125FL | "115FL Standard Duty Loop Hanger, Felt Lined, 1 1/4"" Pipe, 1.66"" OD, 3/8"" Rod" | |
1150150FL | "115FL Standard Duty Loop Hanger, Felt Lined, 1 1/2"" Pipe, 1.9"" OD, 3/8"" Rod" | |
1150200FL | "115FL Standard Duty Loop Hanger, Felt Lined, 2"" Pipe, 2.375"" OD, 3/8"" Rod" | |
1150250FL | "115FL Standard Duty Loop Hanger, Felt Lined, 2 1/2"" Pipe, 2.875"" OD, 3/8"" Rod" | |
1150300FL | "115FL Standard Duty Loop Hanger, Felt Lined, 3"" Pipe, 3.5"" OD, 3/8"" Rod" | |
1150400FL | "115FL Standard Duty Loop Hanger, Felt Lined, 4"" Pipe, 4.5"" OD, 3/8"" Rod" | |
310M10 | Universal Beam Clamp, Thick Flange, M10 Hole, Threaded | |
310M12 | 310M Universal Beam Clamp, Thick Flange, M12 Hole, Threaded | |
3290037EG | "329 Side Beam Attachment, 3/8"" Rod" | |
1120050EG | "112 Loop Hanger with Flared Edges, 1/2"" Pipe, 0.84"" OD, 3/8"" Rod" | |
1120075EG | "112 Loop Hanger with Flared Edges, 3/4"" Pipe, 1.05"" OD, 3/8"" Rod" | |
1120100EG | "112 Loop Hanger with Flared Edges, 1"" Pipe, 1.315"" OD, 3/8"" Rod" | |
1120125EG | "112 Loop Hanger with Flared Edges, 1 1/4"" Pipe, 1.66"" OD, 3/8"" Rod" | |
1120150EG | "112 Loop Hanger with Flared Edges, 1 1/2"" Pipe, 1.9"" OD, 3/8"" Rod" | |
1120200EG | "112 Loop Hanger with Flared Edges, 2"" Pipe, 2.375"" OD, 3/8"" Rod" | |
1120250EG | "112 Loop Hanger with Flared Edges, 2 1/2"" Pipe, 2.875"" OD, 3/8"" Rod" | |
1120300EG | "112 Loop Hanger with Flared Edges, 3"" Pipe, 3.5"" OD, 3/8"" Rod" | |
1120400EG | "112 Loop Hanger with Flared Edges, 4"" Pipe, 4.5"" OD, 3/8"" Rod" | |
1120500EG | "112 Loop Hanger with Flared Edges, 5"" Pipe, 5.563"" OD, 1/2"" Rod" | |
1120600EG | "112 Loop Hanger with Flared Edges, 6"" Pipe, 6.625"" OD, 1/2"" Rod" | |
1120800EG | "112 Loop Hanger with Flared Edges, 8"" Pipe, 8.625"" OD, 1/2"" Rod" | |
112M0050EG | "112 Loop Hanger with Flared Edges, 1/2"" Pipe, 0.839"" OD" | |
112M0075EG | "112 Loop Hanger with Flared Edges, 3/4"" Pipe, 1.06"" OD" | |
112M0100EG | "112 Loop Hanger with Flared Edges, 1"" Pipe, 1.06"" OD" | |
112M0125EG | "112 Loop Hanger with Flared Edges, 1 1/4"" Pipe, 1.67"" OD" | |
112M0150EG | "112 Loop Hanger with Flared Edges, 1 1/2"" Pipe, 1.9"" OD" | |
112M0200EG | "112 Loop Hanger with Flared Edges, 2"" Pipe, 2.375"" OD" | |
112M0250EG | "112 Loop Hanger with Flared Edges, 2 1/2"" Pipe, 2.997"" OD" | |
112M0300EG | "112 Loop Hanger with Flared Edges, 3"" Pipe, 3.5"" OD" | |
112M0400EG | "112 Loop Hanger with Flared Edges, 4"" Pipe, 4.5"" OD" | |
112M0500EG | "112 Loop Hanger with Flared Edges, 5"" Pipe, 5.552"" OD" | |
112M0600EG | "112 Loop Hanger with Flared Edges, 6"" Pipe, 6.497"" OD" | |
112M0800EG | "112 Loop Hanger with Flared Edges, 8"" Pipe, 8.626"" OD" | |
4010050EG | "401 Clevis Hanger, EG, PG, 1/2"" Pipe, 0.84"" OD, 3/8"" Rod" | |
4010050HD | "401 Clevis Hanger, HD, 1/2"" Pipe, 0.84"" OD, 3/8"" Rod" | |
4010075EG | "401 Clevis Hanger, EG, PG, 3/4"" Pipe, 1.05"" OD, 3/8"" Rod" | |
4010075HD | "401 Clevis Hanger, HD, 3/4"" Pipe, 1.05"" OD, 3/8"" Rod" | |
4010100EG | "401 Clevis Hanger, EG, PG, 1"" Pipe, 1.315"" OD, 3/8"" Rod" | |
4010100HD | "401 Clevis Hanger, HD, 1"" Pipe, 1.315"" OD, 3/8"" Rod" | |
4010125EG | "401 Clevis Hanger, EG, PG, 1 1/4"" Pipe, 1.66"" OD, 3/8"" Rod" | |
4010125HD | "401 Clevis Hanger, HD, 1 1/4"" Pipe, 1.66"" OD, 3/8"" Rod" | |
4010150EG | "401 Clevis Hanger, EG, PG, 1 1/2"" Pipe, 1.9"" OD, 3/8"" Rod" | |
4010150HD | "401 Clevis Hanger, HD, 1 1/2"" Pipe, 1.9"" OD, 3/8"" Rod" | |
4010200EG | "401 Clevis Hanger, EG, PG, 2"" Pipe, 2.375"" OD, 3/8"" Rod" | |
4010200HD | "401 Clevis Hanger, HD, 2"" Pipe, 2.375"" OD, 3/8"" Rod" | |
4010250EG | "401 Clevis Hanger, EG, PG, 2 1/2"" Pipe, 2.875"" OD, 1/2"" Rod" | |
4010250HD | "401 Clevis Hanger, HD, 2 1/2"" Pipe, 2.875"" OD, 1/2"" Rod" | |
4010300EG | "401 Clevis Hanger, EG, PG, 3"" Pipe, 3.5"" OD, 1/2"" Rod" | |
4010300HD | "401 Clevis Hanger, HD, 3"" Pipe, 3.5"" OD, 1/2"" Rod" | |
4010350EG | "401 Clevis Hanger, EG, PG, 3 1/2"" Pipe, 4"" OD, 1/2"" Rod" | |
4010400EG | "Clevis Hanger, Electrogalvanized, 4"" Pipe, 4.5"" OD, 5/8"" Rod" | |
4010400HD | "401 Clevis Hanger, HD, 4"" Pipe, 4.5"" OD, 5/8"" Rod" | |
4010500EG | "401 Clevis Hanger, EG, PG, 5"" Pipe, 5.563"" OD, 5/8"" Rod" | |
4010500HD | "401 Clevis Hanger, HD, 5"" Pipe, 5.563"" OD, 5/8"" Rod" | |
4010600EG | "Clevis Hanger, Electrogalvanized, 6"" Pipe, 6.625"" OD, 3/4"" Rod" | |
4010600HD | "401 Clevis Hanger, HD, 6"" Pipe, 6.625"" OD, 3/4"" Rod" | |
4010800EG | "401 Clevis Hanger, EG, PG, 8"" Pipe, 8.625"" OD, 3/4"" Rod" | |
4010800HD | "401 Clevis Hanger, HD, 8"" Pipe, 8.625"" OD, 3/4"" Rod" | |
SBC037 | "Stamped Beam Clamp, Top Mount, 3/8"" Rod, 3/4"" Max Flange" | |
5120100EG | "512 nVent CADDY EZ Riser for Close Quarters, 1"" Pipe, 1.315"" OD" | |
5120125EG | "512 nVent CADDY EZ Riser for Close Quarters, 1 1/4"" Pipe, 1.66"" OD" | |
5120150EG | "512 nVent CADDY EZ Riser for Close Quarters, 1 1/2"" Pipe, 1.9"" OD" | |
5120200EG | "512 nVent CADDY EZ Riser for Close Quarters, 2"" Pipe, 2.375"" OD" | |
5120250EG | "512 nVent CADDY EZ Riser for Close Quarters, 2 1/2"" Pipe, 2.875"" OD" | |
5120300EG | "512 nVent CADDY EZ Riser for Close Quarters, 3"" Pipe, 3.5"" OD" | |
5120400EG | "512 nVent CADDY EZ Riser for Close Quarters, 4"" Pipe, 4.5"" OD" | |
5120600EG | "512 nVent CADDY EZ Riser for Close Quarters, 6"" Pipe, 6.625"" OD" | |
CRLW37EG | "nVent CADDY Rod Lock Plywood Form Preset Anchor, 3/8"" Rod" | |
CRLW50EG | "nVent CADDY Rod Lock Plywood Form Preset Anchor, 1/2"" Rod" | |
CRLL37EG | "nVent CADDY Rod Lock L-Bracket, 3/8"" Rod" | |
CRLLM10EG | nVent CADDY Rod Lock L-Bracket, M10 Rod | |
DH0100EG | "Drop-In Loop Hanger, 1"" Pipe, 1.315"" OD, 3/8"" Rod" | |
DH0125EG | "Drop-In Loop Hanger, 1 1/4"" Pipe, 1.66"" OD, 3/8"" Rod" | |
DH0150EG | "Drop-In Loop Hanger, 1 1/2"" Pipe, 1.9"" OD, 3/8"" Rod" | |
DH0200EG | "Drop-In Loop Hanger, 2"" Pipe, 2.375"" OD, 3/8"" Rod" | |
DHM0100EG | "Drop-In Loop Hanger, 1"" Pipe, 1.315"" OD, M10 Rod" | |
DHM0125EG | "Drop-In Loop Hanger, 1 1/4"" Pipe, 1.66"" OD, M10 Rod" | |
DHM0150EG | "Drop-In Loop Hanger, 1 1/2"" Pipe, 1.9"" OD, M10 Rod" | |
DHM0200EG | "Drop-In Loop Hanger, 2"" Pipe, 2.375"" OD, M10 Rod" | |
100T0200EG | "100T Heavy Duty Trapeze Loop Hanger, 2"" Pipe, 2 1/2"" OD" | |
100T0250EG | "100T Heavy Duty Trapeze Loop Hanger, 2 1/2"" Pipe, 3"" OD" | |
100T0300EG | "100T Heavy Duty Trapeze Loop Hanger, 3"" Pipe, 3 5/8"" OD" | |
100T0350EG | "100T Heavy Duty Trapeze Loop Hanger, 3 1/2"" Pipe, 4 1/8"" OD" | |
100T0400EG | "100T Heavy Duty Trapeze Loop Hanger, 4"" Pipe, 4 5/8"" OD" | |
RS06 | "RS Retrofit Retainer Strap, 6 1/2""" | |
RS08 | "RS Retrofit Retainer Strap, 8 1/2""" | |
RS10 | "RS Retrofit Retainer Strap, 10 1/2""" | |
RS12 | "RS Retrofit Retainer Strap, 12 1/2""" | |
RS14 | "RS Retrofit Retainer Strap, 14 1/2""" | |
RS16 | "RS Retrofit Retainer Strap, 16 1/2""" | |
RS18 | "RS Retrofit Retainer Strap, 18 1/2""" | |
EZR0050 | "nVent CADDY EZ Riser, 1/2"" Pipe" | |
EZR0075 | "nVent CADDY EZ Riser, 3/4"" Pipe" | |
EZR0100 | "nVent CADDY EZ Riser, 1"" Pipe" | |
EZR0125 | "nVent CADDY EZ Riser, 1 1/4"" Pipe" | |
EZR0150 | "nVent CADDY EZ Riser, 1 1/2"" Pipe" | |
EZR0200 | "nVent CADDY EZ Riser, 2"" Pipe" | |
EZR0250 | "nVent CADDY EZ Riser, 2 1/2"" Pipe" | |
EZR0300 | "nVent CADDY EZ Riser, 3"" Pipe" | |
EZR0350 | "nVent CADDY EZ Riser, 3 1/2"" Pipe" | |
EZR0400 | "nVent CADDY EZ Riser, 4"" Pipe" | |
EZR0500 | "nVent CADDY EZ Riser, 5"" Pipe" | |
EZR0600 | "nVent CADDY EZ Riser, 6"" Pipe" | |
CTH037TC | "nVent CADDY Truss-T Bar Joist Hanger, Top Chord, 3/8"" Rod" | |
CTH050TC | "nVent CADDY Truss-T Bar Joist Hanger, Top Chord, 1/2"" Rod" | |
CTH037BC | "nVent CADDY Truss-T Bar Joist Hanger, Bottom Chord, 3/8"" Rod" | |
CTH050BC | "nVent CADDY Truss-T Bar Joist Hanger, Bottom Chord, 1/2"" Rod" | |
115M0050EG | "115M Standard Duty Loop Hanger, 1/2"" Pipe, 0.839"" OD" | |
115M0075EG | "115M Standard Duty Loop Hanger, 3/4"" Pipe, 1.06"" OD" | |
115M0100EG | "Standard Duty Loop Hanger, 1"" Pipe, 1.327""" | |
115M0125EG | "Standard Duty Loop Hanger, 1 1/4"" Pipe, 1.67""" | |
115M0150EG | "Standard Duty Loop Hanger, 1 1/2"" Pipe, 1.9""" | |
115M0200EG | "Standard Duty Loop Hanger, 2"" Pipe, 2.375""" | |
115M0250EG | "Standard Duty Loop Hanger, 2 1/2"" Pipe, 2.993""" | |
115M0300EG | "Standard Duty Loop Hanger, 3"" Pipe, 3.5""" | |
115M0400EG | "Standard Duty Loop Hanger, 4"" Pipe, 4.489""" | |
115M0500EG | "115M Standard Duty Loop Hanger, 5"" Pipe, 5.512"" OD" | |
115M0600EG | "Standard Duty Loop Hanger, 6"" Pipe, 6.497""" | |
115M0800EG | "115M Standard Duty Loop Hanger, 8"" Pipe, 8.623"" OD" |