Documents & Links
UL QAZR.E255437
UL 2269
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
MPCB1220 | Box Eliminator Conduit Support | |
MP1S | Low-voltage mounting plate for new construction, 1 gang | |
MP2S | Low Voltage Mounting Plate for New Construction, 2 Gang | |
MP2SCB | Box Eliminator Conduit Support with Mounting Plate, 2 Gang | |
MP1 | Low-voltage mounting plate, 1 gang | |
MP2 | Low Voltage Mounting Plate, 2 Gang | |
MPLS | Low-voltage mounting plate with screws, 1 gang | |
MPLS2 | Low Voltage Mounting Plate with Screws, 2 Gang | |
MP1P | Plastic low-voltage mounting plate, 1 gang | |
MP34P | Plastic Low Voltage Mounting Plate, 3, 4 Gang | |
MPAL2 | Plastic Low Voltage Mounting Plate, 2 Gang | |
MPVTI | Versatile Thread Impression | |
A1BF0G40N | "nVent CADDY All-in-One Between-Stud Without Mud Ring, Multi-Box, (4) 1"", (4) 1 1/4"" Knockouts, 3 5/8""" | |
TBSBA4 | Adapter Plate | |
A1BF1G41N | "nVent CADDY All-in-One Between-Stud With Removable Mud Ring, Multi-Box, (4) 1"", (4) 1 1/4"" Knockouts, 1 Gang, 42 in³ Box, 5/8"" Drywall, 3 5/8""" | |
A1BF1G51N | "nVent CADDY All-in-One Between-Stud With Removable Mud Ring, Multi-Box, (4) 1"", (4) 1 1/4"" Knockouts, 1 Gang, 64 in³ Box, 5/8"" Drywall, 3 5/8""" | |
A1BF2G51N | "nVent CADDY All-in-One Between-Stud With Removable Mud Ring, Multi-Box, (4) 1"", (4) 1 1/4"" Knockouts, 2 Gang, 64 in³ Box, 5/8"" Drywall, 3 5/8""" | |
A1BF3G43N | "nVent CADDY All-in-One Between-Stud With Removable Mud Ring, Multi-Box, (4) 1"", (4) 1 1/4"" Knockouts, 1 Gang, 42 in³ Box, 1 1/4"" Drywall, 3 5/8""" | |
TBP1LV | Low Voltage Mounting Plate for Heavy Duty Telescoping Bracket, 1 Gang | |
TBP2LV | Low Voltage Mounting Plate for Heavy Duty Telescoping Bracket, 2 Gang | |
TBP3LV | Low Voltage Mounting Plate for Heavy Duty Telescoping Bracket, 3 Gang | |
TBP4LV | Low Voltage Mounting Plate for Heavy Duty Telescoping Bracket, 4 Gang |