Documents & Links
UL OVTZ.E202878
English
ANSI/UL 96
UL OVTZ.E202878
ANSI/UL 96
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
LPA517 | 517 Parallel Cable Connector, Aluminum | |
LPC517 | 517 Parallel Cable Connector, Copper, Class 1 - Class 2 (4/0 Max) | |
LPC517L | 517 Parallel Cable Connector, Copper, Tinned | |
LPC433 | Industrial Stack Base, Horizontal/Vertical Cable Run, Bare | |
LPLC433 | Industrial Stack Base, Horizontal/Vertical Cable Run, Lead Covered | |
LPC435LG | Industrial Stack Base with Stud, Horizontal Cable Run, Bare, 1 1/2" Thread Length | |
LPC435SH | Industrial Stack Base with Stud, Horizontal Cable Run, Bare, 7/8" Thread Length | |
LPLC435LG | Industrial Stack Base with Stud, Horizontal Cable Run, Lead Covered, 1 1/2" Thread Length | |
LPLC435SH | Industrial Stack Base with Stud, Horizontal Cable Run, Lead Covered, 7/8" Thread Length | |
LPC436LG | Industrial Stack Base with Stud, Horizontal/Vertical Cable Run, Bare, 1 1/2" Thread Length | |
LPC436SH | Industrial Stack Base with Stud, Horizontal/Vertical Cable Run, Bare, 7/8" Thread Length | |
LPLC436LG | Industrial Stack Base with Stud, Horizontal/Vertical Cable Run, Lead Covered, 1 1/2" Thread Length | |
LPLC436SH | Industrial Stack Base with Stud, Horizontal/Vertical Cable Run, Lead Covered, 7/8" Thread Length | |
LPA62612 | Through Roof Assembly, Air Terminal to In-Line Conductor, Aluminum, Stainless Steel 18-8 (EN 1.4305), 1/2 UNC Thread | |
LPC62612 | Through Roof Assembly, Air Terminal to In-Line Conductor, Copper, Stainless Steel 18-8 (EN 1.4305), 1/2 UNC Thread | |
LPC62638 | Through Roof Assembly, Air Terminal to In-Line Conductor, Copper, Stainless Steel 18-8 (EN 1.4305), 3/8 UNC Thread | |
LPC62658 | Through Roof Assembly, Air Terminal to In-Line Conductor, Copper, Stainless Steel 18-8 (EN 1.4305), 5/8 UNC Thread | |
LPC626A12 | Through Roof Assembly, Air Terminal to In-Line Conductor, Aluminum, Copper, Stainless Steel 18-8 (EN 1.4305), 1/2 UNC Thread | |
LPC626A58 | Through Roof Assembly, Air Terminal to In-Line Conductor, Aluminum, Copper, Stainless Steel 18-8 (EN 1.4305), 5/8 UNC Thread | |
LPA62412 | Through Roof Assembly, Air Terminal to Parallel Conductor, Aluminum, Stainless Steel 18-8 (EN 1.4305), 1/2 UNC Thread | |
LPA62458 | Through Roof Assembly, Air Terminal to Parallel Conductor, Aluminum, Stainless Steel 18-8 (EN 1.4305), 5/8 UNC Thread | |
LPC62412 | Through Roof Assembly, Air Terminal to Parallel Conductor, Copper, Stainless Steel 18-8 (EN 1.4305), 1/2 UNC Thread | |
LPC62438 | Through Roof Assembly, Air Terminal to Parallel Conductor, Copper, Stainless Steel 18-8 (EN 1.4305), 3/8 UNC Thread | |
LPC62458 | Through Roof Assembly, Air Terminal to Parallel Conductor, Copper, Stainless Steel 18-8 (EN 1.4305), 5/8 UNC Thread | |
LPC624A12 | Through Roof Assembly, Air Terminal to Parallel Conductor, Aluminum, Copper, Stainless Steel 18-8 (EN 1.4305), 1/2 UNC Thread | |
LPC624A58 | Through Roof Assembly, Air Terminal to Parallel Conductor, Aluminum, Copper, Stainless Steel 18-8 (EN 1.4305), 5/8 UNC Thread | |
LPA527 | 527 Parallel Cable Connector, Aluminum | |
LPC527 | 527 Parallel Cable Connector, Bronze | |
LPA598 | Bi-Metallic Cable Connector, Aluminum, Brass, SS 304, 1" dia | |
LPA571 | Notched Cast U-Bolt Pipe Clamp, Aluminum, Bare | |
LPC571 | Notched Cast U-Bolt Pipe Clamp, Brass, Bare | |
LPC571L | Notched Cast U-Bolt Pipe Clamp, Brass, Tinned | |
LPA5962 | Stamped U-Bolt Pipe Clamp, 90°, Aluminum, S304, 1.9"–2.625" OD | |
LPA5963 | Stamped U-Bolt Pipe Clamp, 90°, Aluminum, S304, 2.63"–3.63" OD | |
LPC5962 | Stamped U-Bolt Pipe Clamp, 90°, Copper, S304, 1.9"–2.625" OD | |
LPC5963 | Stamped U-Bolt Pipe Clamp, 90°, Copper, S304, 2.63"–3.63" OD | |
LPA532 | Bonding Plate, Aluminum | |
LPC532 | Bonding Plate, Brass | |
LPC532L | Bonding Plate, Brass, Tinned | |
LPC468 | Rebar Bonding Plate Cable Bond | |
LPLC468 | Rebar Bonding Plate Cable Bond | |
LPA536 | Bonding Plate with Welding Plate, Aluminum | |
LPC536 | Bonding Plate with Welding Plate, Brass, Class 1 - Class 2 (4/0 Max) | |
LPA330 | Cable/Point Pipe Support, Aluminum, Bare, 1.4"–1.75" OD | |
LPA331 | Cable/Point Pipe Support, Aluminum, Bare, 1.75"–2.5" OD | |
LPC330 | Cable/Point Pipe Support, Brass, Bare, 1.4"–1.75" OD | |
LPC330L | Cable/Point Pipe Support, Brass, Tinned, 1.4"–1.75" OD | |
LPC331L | Cable/Point Pipe Support, Brass, Tinned, 1.75"–2.5" OD | |
LPC431 | Industrial Stack Base, Horizontal Cable Run, Bare | |
LPLC431 | Industrial Stack Base, Horizontal Cable Run, Lead Covered | |
LPA858 | Cable Clamp, Aluminum | |
LPC858 | Cable Clamp, Brass | |
LPC858L | Cable Clamp, Brass, Tinned | |
LPC466 | Rebar Bonding Clamp, Class 2 (4/0 Max) Conductor Size, UL, 10M Max, 29 mm Max, #9 Max | |
LPA557 | Cast Two Bolt Beam Bonding Clamp, Aluminum, 1" Max Flange Thickness | |
LPC557 | Cast Two Bolt Beam Bonding Clamp, Copper, 1" Max Flange Thickness | |
LPC557L | Cast Two Bolt Beam Bonding Clamp, Copper, Tinned, 1" Max Flange Thickness | |
LPA559 | Cast Beam Bonding Clamp, Aluminum, Bare | |
LPC559 | Cast Beam Bonding Clamp, Copper, Bare, 1/4" Max Flange Thickness | |
LPC559L | Cast Beam Bonding Clamp, Copper, Tinned | |
LPA55112 | Cast Bonding Lug, Aluminum, Bare, 9/16" Hole | |
LPA55114 | Cast Bonding Lug, Aluminum, Bare, 5/16" Hole | |
LPA55138 | Cast Bonding Lug, Aluminum, Bare, 7/16" Hole | |
LPC55112 | Cast Bonding Lug, Brass, Bare, 9/16" Hole | |
LPC55114 | Cast Bonding Lug, Brass, Bare, 5/16" Hole | |
LPC55138 | Cast Bonding Lug, Brass, Bare, 7/16" Hole | |
LPC551L12 | Cast Bonding Lug, Brass, Tinned, 9/16" Hole | |
LPC551L38 | Cast Bonding Lug, Brass, Tinned, 7/16" Hole | |
LPA580 | Cast Pipe Clamp, Aluminum, Bare | |
LPC580 | Cast Pipe Clamp, Brass, Bare | |
LPC580L | Cast Pipe Clamp, Brass, Tinned | |
LPA555 | Cast Secondary Bonding Lug, Aluminum, Bare | |
LPC555 | Cast Secondary Bonding Lug, Brass, Bare | |
LPC555L | Cast Secondary Bonding Lug, Brass, Tinned | |
LPA570 | Cast U-Bolt Pipe Clamp, Aluminum, Bare | |
LPC570 | Cast U-Bolt Pipe Clamp, Brass, Bare | |
LPC570L | Cast U-Bolt Pipe Clamp, Brass, Tinned | |
LPC33912 | Cone Air Terminal Base, Copper, 1/2 UNC Thread | |
LPC33938 | Cone Air Terminal Base, Copper, 3/8 UNC Thread | |
LPC33958 | Cone Air Terminal Base, Copper, 5/8 UNC Thread | |
LPC750 | Copper Ground Plate with Cable Attachments, 2 x 12" x 24" | |
LPC751 | Copper Ground Plate with Cable Attachments, 2 x 18" x 18" | |
LPC752 | Copper Ground Plate with Cable Attachments, 2 x 36" x 36" | |
LPC753 | Copper Ground Plate with Cable Attachments, 1 x 12" x 24" | |
LPC754 | Copper Ground Plate with 1 Cable Attachment, 18" x 18" | |
LPC755 | Copper Ground Plate with Cable Attachments, 1 x 36" x 36" | |
LPC756 | Copper Ground Plate with Cable Attachments, 2 x 24" x 24" | |
LPA533 | Crimp Bonding Plate, Aluminum, 8 in² Min Contact Area | |
LPA535 | Crimp Bonding Plate, Aluminum, 3 in² Min Contact Area | |
LPC533 | Crimp Bonding Plate, Copper, 8 in² Min Contact Area | |
LPC533L | Crimp Bonding Plate, Copper, Tinned, 8 in² Min Contact Area | |
LPC535 | Crimp Bonding Plate, Copper, 3 in² Min Contact Area | |
LPC535L | Crimp Bonding Plate, Copper, Tinned, 3 in² Min Contact Area | |
LPA595 | Cross-Run Cable Connector, Aluminum, Bare | |
LPC595 | Cross-Run Cable Connector, Brass, Bare | |
LPC595L | Cross-Run Cable Connector, Brass, Tinned | |
D/SMKIVSS | Dynasphere Air Terminal, MKIV | |
LPA669 | Extended Strap Cable/Point Support, Aluminum | |
LPC669 | Extended Strap Cable/Point Support, Copper, Tinned | |
LPA675 | Extended Strap Cable/Point to Pipe Support, Aluminum, 1.9"–2.4" OD | |
LPA676 | Extended Strap Cable/Point to Pipe Support, Aluminum, 2.375"–2.875" OD | |
LPA677 | Extended Strap Cable/Point to Pipe Support, Aluminum, 3.5"–4" OD | |
LPA678 | Extended Strap Cable/Point to Pipe Support, Aluminum, 4.5"–5" OD | |
LPC675 | Extended Strap Cable/Point to Pipe Support, Copper, Tinned, 1.9"–2.4" OD | |
LPC676 | Extended Strap Cable/Point to Pipe Support, Copper, Tinned, 2.375"–2.875" OD | |
LPC677 | Extended Strap Cable/Point to Pipe Support, Copper, Tinned, 3.5"–4" OD | |
LPC678 | Extended Strap Cable/Point to Pipe Support, Copper, Tinned, 4.5"–5" OD | |
LPC482LG | Industrial Stack 2-Bolt Cable Fastener, Bare, 1 1/2" Screw | |
LPC482SH | Industrial Stack 2-Bolt Cable Fastener, Bare, 7/8" Screw | |
LPLC482LG | Industrial Stack 2-Bolt Cable Fastener, Lead Covered, 1 1/2" Screw | |
LPLC482SH | Industrial Stack 2-Bolt Cable Fastener, Lead Covered, 7/8" Screw | |
LPC483 | Cable to Metal Fastener, Class 1-Class 2 (4/0 Max) Conductor Size, UL | |
LPC467 | Rebar Bonding Plate, 2/0 Stranded-4/0 Stranded | |
DSGOLDMK3 | Dynasphere Air Terminal, MK3 | |
LPC790 | Ground Rod Clamp, Class 1-Class 2 (4/0 Max) Conductor Size, UL, 1/2"–3/4" dia | |
LPA2932M2M | Male-Male Adaptor, Imperial Thread, Aluminum, 1/2 UNC, 1/2 UNC | |
LPA2942M5M | Male-Male Adaptor, Imperial Thread, Aluminum, 1/2 UNC, 5/8 UNC | |
LPA2955M5M | Male-Male Adaptor, Imperial Thread, Aluminum, 5/8 UNC, 5/8 UNC | |
LPC2913M3M | Male-Male Adaptor, Imperial Thread, Copper, 3/8 UNC, 3/8 UNC | |
LPC2922M3M | Male-Male Adaptor, Imperial Thread, Copper, 1/2 UNC, 3/8 UNC | |
LPC2932M2M | Male-Male Adaptor, Imperial Thread, Copper, 1/2 UNC, 1/2 UNC | |
LPC2945M2M | Male-Male Adaptor, Imperial Thread, Copper, 5/8 UNC, 1/2 UNC | |
LPC2955M5M | Male-Male Adaptor, Imperial Thread, Copper, 5/8 UNC, 5/8 UNC | |
LPS2932M2M | Male-Male Adaptor, Imperial Thread, S304, 1/2 UNC, 1/2 UNC | |
LPS2945M2M | Male-Male Adaptor, Imperial Thread, S304, 5/8 UNC, 1/2 UNC | |
LPS2955M5M | Male-Male Adaptor, Imperial Thread, S304, 5/8 UNC, 5/8 UNC | |
LPC456 | Handrail Air Terminal Support, Brass | |
LPS456 | Handrail Air Terminal Support, S304 | |
LPA2932F2F | Female-Female Adaptor, Imperial Thread, Aluminum, 1/2 UNC, 1/2 UNC | |
LPA2942F5F | Female-Female Adaptor, Imperial Thread, Aluminum, 1/2 UNC, 5/8 UNC | |
LPA2955F5F | Female-Female Adaptor, Imperial Thread, Aluminum, 5/8 UNC, 5/8 UNC | |
LPC2913F3F | Female-Female Adaptor, Imperial Thread, Copper, 3/8 UNC, 3/8 UNC | |
LPC2923F2F | Female-Female Adaptor, Imperial Thread, Copper, 3/8 UNC, 1/2 UNC | |
LPC292L3F2F | Female-Female Adaptor, Imperial Thread, Copper, 3/8 UNC, 1/2 UNC | |
LPC2932F2F | Female-Female Adaptor, Imperial Thread, Copper, 1/2 UNC, 1/2 UNC | |
LPC2942F5F | Female-Female Adaptor, Imperial Thread, Copper, 1/2 UNC, 5/8 UNC | |
LPC2955F5F | Female-Female Adaptor, Imperial Thread, Copper, 5/8 UNC, 5/8 UNC | |
LPC295L5F5F | Female-Female Adaptor, Imperial Thread, Copper, Tinned, 5/8 UNC, 5/8 UNC | |
LPS2923F2F | Female-Female Adaptor, Imperial Thread, S304, 3/8 UNC, 1/2 UNC | |
LPS2932F2F | Female-Female Adaptor, Imperial Thread, S304, 1/2 UNC, 1/2 UNC | |
LPS2942F5F | Female-Female Adaptor, Imperial Thread, S304, 1/2 UNC, 5/8 UNC | |
LPS2955F5F | Female-Female Adaptor, Imperial Thread, S304, 5/8 UNC, 5/8 UNC | |
LPA221 | Air Terminal, Imperial Thread, Aluminum, 1/2" dia, Sharp, 10" | |
LPA221ST | Air Terminal, Imperial Thread, Aluminum, 1/2" dia, Blunt, 10" | |
LPA222 | Air Terminal, Imperial Thread, Aluminum, 1/2" dia, Sharp, 12" | |
LPA222ST | Air Terminal, Imperial Thread, Aluminum, 1/2" dia, Blunt, 12" | |
LPA223 | Air Terminal, Imperial Thread, Aluminum, 1/2" dia, Sharp, 15" | |
LPA223ST | Air Terminal, Imperial Thread, Aluminum, 1/2" dia, Blunt, 15" | |
LPA224 | Air Terminal, Imperial Thread, Aluminum, 1/2" dia, Sharp, 18" | |
LPA224ST | Air Terminal, Imperial Thread, Aluminum, 1/2" dia, Blunt, 18" | |
LPA225 | Air Terminal, Imperial Thread, Aluminum, 1/2" dia, Sharp, 24" | |
LPA225ST | Air Terminal, Imperial Thread, Aluminum, 1/2" dia, Blunt, 24" | |
LPA226 | Air Terminal, Imperial Thread, Aluminum, 1/2" dia, Sharp, 30" | |
LPA226ST | Air Terminal, Imperial Thread, Aluminum, 1/2" dia, Blunt, 30" | |
LPA227ST | Air Terminal, Imperial Thread, Aluminum, 1/2" dia, Blunt, 36" | |
LPA228 | Air Terminal, Imperial Thread, Aluminum, 1/2" dia, Sharp, 48" | |
LPA228ST | Air Terminal, Imperial Thread, Aluminum, 1/2" dia, Blunt, 48" | |
LPA241 | Air Terminal, Imperial Thread, Aluminum, 5/8" dia, Sharp, 10" | |
LPA241ST | Air Terminal, Imperial Thread, Aluminum, 5/8" dia, Blunt, 10" | |
LPA242 | Air Terminal, Imperial Thread, Aluminum, 5/8" dia, Sharp, 12" | |
LPA242ST | Air Terminal, Imperial Thread, Aluminum, 5/8" dia, Blunt, 12" | |
LPA243 | Air Terminal, Imperial Thread, Aluminum, 5/8" dia, Sharp, 15" | |
LPA243ST | Air Terminal, Imperial Thread, Aluminum, 5/8" dia, Blunt, 15" | |
LPA244 | Air Terminal, Imperial Thread, Aluminum, 5/8" dia, Sharp, 18" | |
LPA244ST | Air Terminal, Imperial Thread, Aluminum, 5/8" dia, Blunt, 18" | |
LPA245 | Air Terminal, Imperial Thread, Aluminum, 5/8" dia, Sharp, 24" | |
LPA245ST | Air Terminal, Imperial Thread, Aluminum, 5/8" dia, Blunt, 24" | |
LPA246 | Air Terminal, Imperial Thread, Aluminum, 5/8" dia, Sharp, 30" | |
LPA246ST | Air Terminal, Imperial Thread, Aluminum, 5/8" dia, Blunt, 30" | |
LPA247 | Air Terminal, Imperial Thread, Aluminum, 5/8" dia, Sharp, 36" | |
LPA247ST | Air Terminal, Imperial Thread, Aluminum, 5/8" dia, Blunt, 36" | |
LPA248 | Air Terminal, Imperial Thread, Aluminum, 5/8" dia, Sharp, 48" | |
LPA248ST | Air Terminal, Imperial Thread, Aluminum, 5/8" dia, Blunt, 48" | |
LPC201B | Air Terminal, Imperial Thread, Copper, Bare, 3/8" dia, Sharp, 10" | |
LPC201BST | Air Terminal, Imperial Thread, Copper, Bare, 3/8" dia, Blunt, 10" | |
LPC201ST | Air Terminal, Imperial Thread, Copper, Nickel Plated, 3/8" dia, Blunt, 10" | |
LPC202 | Air Terminal, Imperial Thread, Copper, Nickel Plated, 3/8" dia, Sharp, 12" | |
LPC202B | Air Terminal, Imperial Thread, Copper, Bare, 3/8" dia, Sharp, 12" | |
LPC202BST | Air Terminal, Imperial Thread, Copper, Bare, 3/8" dia, Blunt, 12" | |
LPC202L | Air Terminal, Imperial Thread, Copper, Tinned, 3/8" dia, Sharp, 12" | |
LPC202LST | Air Terminal, Imperial Thread, Copper, Tinned, 3/8" dia, Blunt, 12" | |
LPC202ST | Air Terminal, Imperial Thread, Copper, Nickel Plated, 3/8" dia, Blunt, 12" | |
LPC203 | Air Terminal, Imperial Thread, Copper, Nickel Plated, 3/8" dia, Sharp, 15" | |
LPC203B | Air Terminal, Imperial Thread, Copper, Bare, 3/8" dia, Sharp, 15" | |
LPC203BST | Air Terminal, Imperial Thread, Copper, Bare, 3/8" dia, Blunt, 15" | |
LPC203LST | Air Terminal, Imperial Thread, Copper, Tinned, 3/8" dia, Blunt, 15" | |
LPC203ST | Air Terminal, Imperial Thread, Copper, Nickel Plated, 3/8" dia, Blunt, 15" | |
LPC204 | Air Terminal, Imperial Thread, Copper, Nickel Plated, 3/8" dia, Sharp, 18" | |
LPC204B | Air Terminal, Imperial Thread, Copper, Bare, 3/8" dia, Sharp, 18" | |
LPC204BST | Air Terminal, Imperial Thread, Copper, Bare, 3/8" dia, Blunt, 18" | |
LPC204L | Air Terminal, Imperial Thread, Copper, Tinned, 3/8" dia, Sharp, 18" | |
LPC204LST | Air Terminal, Imperial Thread, Copper, Tinned, 3/8" dia, Blunt, 18" | |
LPC204ST | Air Terminal, Imperial Thread, Copper, Nickel Plated, 3/8" dia, Blunt, 18" | |
LPC205 | Air Terminal, Imperial Thread, Copper, Nickel Plated, 3/8" dia, Sharp, 24" | |
LPC205B | Air Terminal, Imperial Thread, Copper, Bare, 3/8" dia, Sharp, 24" | |
LPC205BST | Air Terminal, Imperial Thread, Copper, Bare, 3/8" dia, Blunt, 24" | |
LPC205L | Air Terminal, Imperial Thread, Copper, Tinned, 3/8" dia, Sharp, 24" | |
LPC205LST | Air Terminal, Imperial Thread, Copper, Tinned, 3/8" dia, Blunt, 24" | |
LPC205ST | Air Terminal, Imperial Thread, Copper, Nickel Plated, 3/8" dia, Blunt, 24" | |
LPC206 | Air Terminal, Imperial Thread, Copper, Nickel Plated, 3/8" dia, Sharp, 30" | |
LPC206B | Air Terminal, Imperial Thread, Copper, Bare, 3/8" dia, Sharp, 30" | |
LPC206BST | Air Terminal, Imperial Thread, Copper, Bare, 3/8" dia, Blunt, 30" | |
LPC206L | Air Terminal, Imperial Thread, Copper, Tinned, 3/8" dia, Sharp, 30" | |
LPC206LST | Air Terminal, Imperial Thread, Copper, Tinned, 3/8" dia, Blunt, 30" | |
LPC206ST | Air Terminal, Imperial Thread, Copper, Nickel Plated, 3/8" dia, Blunt, 30" | |
LPC207 | Air Terminal, Imperial Thread, Copper, Nickel Plated, 3/8" dia, Sharp, 36" | |
LPC207B | Air Terminal, Imperial Thread, Copper, Bare, 3/8" dia, Sharp, 36" | |
LPC207BST | Air Terminal, Imperial Thread, Copper, Bare, 3/8" dia, Blunt, 36" | |
LPC207LST | Air Terminal, Imperial Thread, Copper, Tinned, 3/8" dia, Blunt, 36" | |
LPC207ST | Air Terminal, Imperial Thread, Copper, Nickel Plated, 3/8" dia, Blunt, 36" | |
LPC208 | Air Terminal, Imperial Thread, Copper, Nickel Plated, 3/8" dia, Sharp, 48" | |
LPC208B | Air Terminal, Imperial Thread, Copper, Bare, 3/8" dia, Sharp, 48" | |
LPC208BST | Air Terminal, Imperial Thread, Copper, Bare, 3/8" dia, Blunt, 48" | |
LPC208L | Air Terminal, Imperial Thread, Copper, Tinned, 3/8" dia, Sharp, 48" | |
LPC208LST | Air Terminal, Imperial Thread, Copper, Tinned, 3/8" dia, Blunt, 48" | |
LPC208ST | Air Terminal, Imperial Thread, Copper, Nickel Plated, 3/8" dia, Blunt, 48" | |
LPC221 | Air Terminal, Imperial Thread, Copper, Nickel Plated, 1/2" dia, Sharp, 10" | |
LPC221B | Air Terminal, Imperial Thread, Copper, Bare, 1/2" dia, Sharp, 10" | |
LPC221BST | Air Terminal, Imperial Thread, Copper, Bare, 1/2" dia, Blunt, 10" | |
LPC221L | Air Terminal, Imperial Thread, Copper, Tinned, 1/2" dia, Sharp, 10" | |
LPC221LST | Air Terminal, Imperial Thread, Copper, Tinned, 1/2" dia, Blunt, 10" | |
LPC221ST | Air Terminal, Imperial Thread, Copper, Nickel Plated, 1/2" dia, Blunt, 10" | |
LPC222 | Air Terminal, Imperial Thread, Copper, Nickel Plated, 1/2" dia, Sharp, 12" | |
LPC222B | Air Terminal, Imperial Thread, Copper, Bare, 1/2" dia, Sharp, 12" | |
LPC222BST | Air Terminal, Imperial Thread, Copper, Bare, 1/2" dia, Blunt, 12" | |
LPC222L | Air Terminal, Imperial Thread, Copper, Tinned, 1/2" dia, Sharp, 12" | |
LPC222LST | Air Terminal, Imperial Thread, Copper, Tinned, 1/2" dia, Blunt, 12" | |
LPC222ST | Air Terminal, Imperial Thread, Copper, Nickel Plated, 1/2" dia, Blunt, 12" | |
LPC223 | Air Terminal, Imperial Thread, Copper, Nickel Plated, 1/2" dia, Sharp, 15" | |
LPC223B | Air Terminal, Imperial Thread, Copper, Bare, 1/2" dia, Sharp, 15" | |
LPC223BST | Air Terminal, Imperial Thread, Copper, Bare, 1/2" dia, Blunt, 15" | |
LPC223L | Air Terminal, Imperial Thread, Copper, Tinned, 1/2" dia, Sharp, 15" | |
LPC223LST | Air Terminal, Imperial Thread, Copper, Tinned, 1/2" dia, Blunt, 15" | |
LPC223ST | Air Terminal, Imperial Thread, Copper, Nickel Plated, 1/2" dia, Blunt, 15" | |
LPC224 | Air Terminal, Imperial Thread, Copper, Nickel Plated, 1/2" dia, Sharp, 18" | |
LPC224B | Air Terminal, Imperial Thread, Copper, Bare, 1/2" dia, Sharp, 18" | |
LPC224BST | Air Terminal, Imperial Thread, Copper, Bare, 1/2" dia, Blunt, 18" | |
LPC224L | Air Terminal, Imperial Thread, Copper, Tinned, 1/2" dia, Sharp, 18" | |
LPC224LST | Air Terminal, Imperial Thread, Copper, Tinned, 1/2" dia, Blunt, 18" | |
LPC224ST | Air Terminal, Imperial Thread, Copper, Nickel Plated, 1/2" dia, Blunt, 18" | |
LPC225 | Air Terminal, Imperial Thread, Copper, Nickel Plated, 1/2" dia, Sharp, 24" | |
LPC225B | Air Terminal, Imperial Thread, Copper, Bare, 1/2" dia, Sharp, 24" | |
LPC225BST | Air Terminal, Imperial Thread, Copper, Bare, 1/2" dia, Blunt, 24" | |
LPC225L | Air Terminal, Imperial Thread, Copper, Tinned, 1/2" dia, Sharp, 24" | |
LPC225LST | Air Terminal, Imperial Thread, Copper, Tinned, 1/2" dia, Blunt, 24" | |
LPC225ST | Air Terminal, Imperial Thread, Copper, Nickel Plated, 1/2" dia, Blunt, 24" | |
LPC226 | Air Terminal, Imperial Thread, Copper, Nickel Plated, 1/2" dia, Sharp, 30" | |
LPC226B | Air Terminal, Imperial Thread, Copper, Bare, 1/2" dia, Sharp, 30" | |
LPC226BST | Air Terminal, Imperial Thread, Copper, Bare, 1/2" dia, Blunt, 30" | |
LPC226L | Air Terminal, Imperial Thread, Copper, Tinned, 1/2" dia, Sharp, 30" | |
LPC226LST | Air Terminal, Imperial Thread, Copper, Tinned, 1/2" dia, Blunt, 30" | |
LPC226ST | Air Terminal, Imperial Thread, Copper, Nickel Plated, 1/2" dia, Blunt, 30" | |
LPC227 | Air Terminal, Imperial Thread, Copper, Nickel Plated, 1/2" dia, Sharp, 36" | |
LPC227B | Air Terminal, Imperial Thread, Copper, Bare, 1/2" dia, Sharp, 36" | |
LPC227BST | Air Terminal, Imperial Thread, Copper, Bare, 1/2" dia, Blunt, 36" | |
LPC227L | Air Terminal, Imperial Thread, Copper, Tinned, 1/2" dia, Sharp, 36" | |
LPC227LST | Air Terminal, Imperial Thread, Copper, Tinned, 1/2" dia, Blunt, 36" | |
LPC227ST | Air Terminal, Imperial Thread, Copper, Nickel Plated, 1/2" dia, Blunt, 36" | |
LPC228 | Air Terminal, Imperial Thread, Copper, Nickel Plated, 1/2" dia, Sharp, 48" | |
LPC228B | Air Terminal, Imperial Thread, Copper, Bare, 1/2" dia, Sharp, 48" | |
LPC228BST | Air Terminal, Imperial Thread, Copper, Bare, 1/2" dia, Blunt, 48" | |
LPC228L | Air Terminal, Imperial Thread, Copper, Tinned, 1/2" dia, Sharp, 48" | |
LPC228LST | Air Terminal, Imperial Thread, Copper, Tinned, 1/2" dia, Blunt, 48" | |
LPC228ST | Air Terminal, Imperial Thread, Copper, Nickel Plated, 1/2" dia, Blunt, 48" | |
LPC241 | Air Terminal, Imperial Thread, Copper, Nickel Plated, 5/8" dia, Sharp, 10" | |
LPC241B | Air Terminal, Imperial Thread, Copper, Bare, 5/8" dia, Sharp, 10" | |
LPC241BST | Air Terminal, Imperial Thread, Copper, Bare, 5/8" dia, Blunt, 10" | |
LPC241ST | Air Terminal, Imperial Thread, Copper, Nickel Plated, 5/8" dia, Blunt, 10" | |
LPC242 | Air Terminal, Imperial Thread, Copper, Nickel Plated, 5/8" dia, Sharp, 12" | |
LPC242B | Air Terminal, Imperial Thread, Copper, Bare, 5/8" dia, Sharp, 12" | |
LPC242BST | Air Terminal, Imperial Thread, Copper, Bare, 5/8" dia, Blunt, 12" | |
LPC242L | Air Terminal, Imperial Thread, Copper, Tinned, 5/8" dia, Sharp, 12" | |
LPC242LST | Air Terminal, Imperial Thread, Copper, Tinned, 5/8" dia, Blunt, 12" | |
LPC242ST | Air Terminal, Imperial Thread, Copper, Nickel Plated, 5/8" dia, Blunt, 12" | |
LPC243 | Air Terminal, Imperial Thread, Copper, Nickel Plated, 5/8" dia, Sharp, 15" | |
LPC243B | Air Terminal, Imperial Thread, Copper, Bare, 5/8" dia, Sharp, 15" | |
LPC243BST | Air Terminal, Imperial Thread, Copper, Bare, 5/8" dia, Blunt, 15" | |
LPC243ST | Air Terminal, Imperial Thread, Copper, Nickel Plated, 5/8" dia, Blunt, 15" | |
LPC244 | Air Terminal, Imperial Thread, Copper, Nickel Plated, 5/8" dia, Sharp, 18" | |
LPC244B | Air Terminal, Imperial Thread, Copper, Bare, 5/8" dia, Sharp, 18" | |
LPC244BST | Air Terminal, Imperial Thread, Copper, Bare, 5/8" dia, Blunt, 18" | |
LPC244L | Air Terminal, Imperial Thread, Copper, Tinned, 5/8" dia, Sharp, 18" | |
LPC244LST | Air Terminal, Imperial Thread, Copper, Tinned, 5/8" dia, Blunt, 18" | |
LPC244MBST | Air Terminal, Imperial Thread, Copper, Bare, 5/8" dia, Blunt, 19.7" | |
LPC244ST | Air Terminal, Imperial Thread, Copper, Nickel Plated, 5/8" dia, Blunt, 18" | |
LPC245 | Air Terminal, Imperial Thread, Copper, Nickel Plated, 5/8" dia, Sharp, 24" | |
LPC245B | Air Terminal, Imperial Thread, Copper, Bare, 5/8" dia, Sharp, 24" | |
LPC245BST | Air Terminal, Imperial Thread, Copper, Bare, 5/8" dia, Blunt, 24" | |
LPC245L | Air Terminal, Imperial Thread, Copper, Tinned, 5/8" dia, Sharp, 24" | |
LPC245LST | Air Terminal, Imperial Thread, Copper, Tinned, 5/8" dia, Blunt, 24" | |
LPC245ST | Air Terminal, Imperial Thread, Copper, Nickel Plated, 5/8" dia, Blunt, 24" | |
LPC246 | Air Terminal, Imperial Thread, Copper, Nickel Plated, 5/8" dia, Sharp, 30" | |
LPC246B | Air Terminal, Imperial Thread, Copper, Bare, 5/8" dia, Sharp, 30" | |
LPC246BST | Air Terminal, Imperial Thread, Copper, Bare, 5/8" dia, Blunt, 30" | |
LPC246ST | Air Terminal, Imperial Thread, Copper, Nickel Plated, 5/8" dia, Blunt, 30" | |
LPC247 | Air Terminal, Imperial Thread, Copper, Nickel Plated, 5/8" dia, Sharp, 36" | |
LPC247B | Air Terminal, Imperial Thread, Copper, Bare, 5/8" dia, Sharp, 36" | |
LPC247BST | Air Terminal, Imperial Thread, Copper, Bare, 5/8" dia, Blunt, 36" | |
LPC247L | Air Terminal, Imperial Thread, Copper, Tinned, 5/8" dia, Sharp, 36" | |
LPC247LST | Air Terminal, Imperial Thread, Copper, Tinned, 5/8" dia, Blunt, 36" | |
LPC247MBST | Air Terminal, Imperial Thread, Copper, Bare, 5/8" dia, Blunt, 39.4" | |
LPC247ST | Air Terminal, Imperial Thread, Copper, Nickel Plated, 5/8" dia, Blunt, 36" | |
LPC248 | Air Terminal, Imperial Thread, Copper, Nickel Plated, 5/8" dia, Sharp, 48" | |
LPC248B | Air Terminal, Imperial Thread, Copper, Bare, 5/8" dia, Sharp, 48" | |
LPC248BST | Air Terminal, Imperial Thread, Copper, Bare, 5/8" dia, Blunt, 48" | |
LPC248L | Air Terminal, Imperial Thread, Copper, Tinned, 5/8" dia, Sharp, 48" | |
LPC248ST | Air Terminal, Imperial Thread, Copper, Nickel Plated, 5/8" dia, Blunt, 48" | |
LPC415 | Air Terminal, Imperial Thread, Copper, Bare, 5/8" dia, Sharp, 60" | |
LPC416 | Air Terminal, Imperial Thread, Copper, Bare, 5/8" dia, Sharp, 72" | |
LPC417 | Air Terminal, Imperial Thread, Copper, Bare, 5/8" dia, Sharp, 84" | |
LPC418 | Air Terminal, Imperial Thread, Copper, Bare, 5/8" dia, Sharp, 96" | |
LPC421 | Air Terminal, Imperial Thread, Copper, Bare, 3/4" dia, Sharp, 18" | |
LPC422 | Air Terminal, Imperial Thread, Copper, Bare, 3/4" dia, Sharp, 24" | |
LPC423 | Air Terminal, Imperial Thread, Copper, Bare, 3/4" dia, Sharp, 36" | |
LPC424 | Air Terminal, Imperial Thread, Copper, Bare, 3/4" dia, Sharp, 48" | |
LPC425 | Air Terminal, Imperial Thread, Copper, Bare, 3/4" dia, Sharp, 60" | |
LPC426 | Air Terminal, Imperial Thread, Copper, Bare, 3/4" dia, Sharp, 72" | |
LPC427 | Air Terminal, Imperial Thread, Copper, Bare, 3/4" dia, Sharp, 84" | |
LPC428 | Air Terminal, Imperial Thread, Copper, Bare, 3/4" dia, Sharp, 96" | |
LPS411 | Air Terminal, Imperial Thread, S304, 5/8" dia, Sharp, 18" | |
LPS412 | Air Terminal, Imperial Thread, S304, 5/8" dia, Sharp, 24" | |
LPS413 | Air Terminal, Imperial Thread, S304, 5/8" dia, Sharp, 36" | |
LPS414 | Air Terminal, Imperial Thread, S304, 5/8" dia, Sharp, 48" | |
LPS415 | Air Terminal, Imperial Thread, S304, 5/8" dia, Sharp, 60" | |
LPS416 | Air Terminal, Imperial Thread, S304, 5/8" dia, Sharp, 72" | |
LPS417 | Air Terminal, Imperial Thread, S304, 5/8" dia, Sharp, 84" | |
LPS418 | Air Terminal, Imperial Thread, S304, 5/8" dia, Sharp, 96" | |
LPS421 | Air Terminal, Imperial Thread, S304, 3/4" dia, Sharp, 18" | |
LPS422 | Air Terminal, Imperial Thread, S304, 3/4" dia, Sharp, 24" | |
LPS423 | Air Terminal, Imperial Thread, S304, 3/4" dia, Sharp, 36" | |
LPS424 | Air Terminal, Imperial Thread, S304, 3/4" dia, Sharp, 48" | |
LPS425 | Air Terminal, Imperial Thread, S304, 3/4" dia, Sharp, 60" | |
LPS426 | Air Terminal, Imperial Thread, S304, 3/4" dia, Sharp, 72" | |
LPS427 | Air Terminal, Imperial Thread, S304, 3/4" dia, Sharp, 84" | |
LPS428 | Air Terminal, Imperial Thread, S304, 3/4" dia, Sharp, 96" | |
LPA30512 | Air Terminal Base, Alu, Bare, 1/2 UNC Thread, Horizontal or Vertical | |
LPA30512THRU | Air Terminal Base, Imperial Thread, Aluminum, Bare, 1/2 UNC Thread, Horizontal or Vertical | |
LPA30558H | Air Terminal Base, Imperial Thread, Aluminum, Bare, 5/8 UNC Thread, Horizontal | |
LPA30558THRU | Air Terminal Base, Imperial Thread, Aluminum, Bare, 5/8 UNC Thread, Horizontal | |
LPA30558V | Air Terminal Base, Imperial Thread, Aluminum, Bare, 5/8 UNC Thread, Vertical | |
LPC30512 | Air Terminal Base, Imperial Thread, Copper, Bare, 1/2 UNC Thread, Horizontal or Vertical | |
LPC30512THRU | Air Terminal Base, Imperial Thread, Copper, Bare, 1/2 UNC Thread, Horizontal or Vertical | |
LPC30538 | Air Terminal Base, Imperial Thread, Copper, Bare, 3/8 UNC Thread, Horizontal or Vertical | |
LPC30538THRU | Air Terminal Base, Imperial Thread, Copper, Bare, 3/8 UNC Thread, Horizontal or Vertical | |
LPC30558H | Air Terminal Base, Imperial Thread, Copper, Bare, 5/8 UNC Thread, Horizontal | |
LPC30558THRU | Air Terminal Base, Imperial Thread, Copper, Bare, 5/8 UNC Thread, Horizontal | |
LPC30558V | Air Terminal Base, Imperial Thread, Copper, Bare, 5/8 UNC Thread, Vertical | |
LPC305L12 | Air Terminal Base, Imperial Thread, Copper, Tinned, 1/2 UNC Thread, Horizontal or Vertical | |
LPC305L38 | Air Terminal Base, Imperial Thread, Copper, Tinned, 3/8 UNC Thread, Horizontal or Vertical | |
LPC305L58H | Air Terminal Base, Imperial Thread, Copper, Tinned, 5/8 UNC Thread, Horizontal | |
LPC305L58V | Air Terminal Base, Imperial Thread, Copper, Tinned, 5/8 UNC Thread, Vertical | |
LPA34912 | Air Terminal Base, Bracket Mount, Aluminum, 1/2 UNC Thread | |
LPA34958 | Air Terminal Base, Bracket Mount, Aluminum, 5/8 UNC Thread | |
LPC34912 | Air Terminal Base, Bracket Mount, Copper, 1/2 UNC Thread | |
LPC34938 | Air Terminal Base, Bracket Mount, Copper, 3/8 UNC Thread | |
LPA272CTO | Extension Rod, Imperial Thread, Aluminum, 1/2 UNC Thread | |
LPA273CTO | Extension Rod, Imperial Thread, Aluminum, 5/8 UNC Thread | |
LPC271CTO | Extension Rod, Imperial Thread, Copper, 3/8 UNC Thread | |
LPC272CTO | Extension Rod, Imperial Thread, Copper, 1/2 UNC Thread | |
LPC273CTO | Extension Rod, Imperial Thread, Copper, 5/8 UNC Thread | |
LPA34012 | Air Terminal Base, Horizontal Bond, Imperial Thread, Aluminum, 1/2 UNC Thread | |
LPA34058 | Air Terminal Base, Horizontal Bond, Imperial Thread, Aluminum, 5/8 UNC Thread | |
LPC34012 | Air Terminal Base, Horizontal Bond, Imperial Thread, Copper, 1/2 UNC Thread | |
LPC34038 | Air Terminal Base, Horizontal Bond, Imperial Thread, Copper, 3/8 UNC Thread | |
LPC34058 | Air Terminal Base, Horizontal Bond, Imperial Thread, Copper, 5/8 UNC Thread | |
LPA30912 | Air Terminal Base, Horizontal Mount, Imperial Thread, Aluminum, 1/2 UNC Thread | |
LPA30958 | Air Terminal Base, Horizontal Mount, Imperial Thread, Aluminum, 5/8 UNC Thread | |
LPC30912 | Air Terminal Base, Horizontal Mount, Imperial Thread, Copper, 1/2 UNC Thread | |
LPC30938 | Air Terminal Base, Horizontal Mount, Imperial Thread, Copper, 3/8 UNC Thread | |
LPC30958 | Air Terminal Base, Horizontal Mount, Imperial Thread, Copper, 5/8 UNC Thread | |
LPC309L12 | Air Terminal Base, Horizontal Mount, Imperial Thread, Copper, Tinned, 1/2 UNC Thread | |
LPC309L38 | Air Terminal Base, Horizontal Mount, Imperial Thread, Copper, Tinned, 3/8 UNC Thread | |
LPC309L58 | Air Terminal Base, Horizontal Mount, Imperial Thread, Copper, Tinned, 5/8 UNC Thread | |
LPA32112 | Air Terminal Base, In-line, Imperial Thread, Aluminum, 1/2 UNC Thread | |
LPA32158 | Air Terminal Base, In-line, Imperial Thread, Aluminum, 5/8 UNC Thread | |
LPC32112 | Air Terminal Base, In-line, Imperial Thread, Copper, 1/2 UNC Thread | |
LPC32138 | Air Terminal Base, In-line, Imperial Thread, Copper, 3/8 UNC Thread | |
LPC32158 | Air Terminal Base, In-line, Imperial Thread, Copper, 5/8 UNC Thread | |
LPC321L12 | Air Terminal Base, In-line, Imperial Thread, Copper, Tinned, 1/2 UNC Thread | |
LPC321L38 | Air Terminal Base, In-line, Imperial Thread, Copper, Tinned, 3/8 UNC Thread | |
LPC208BSTOSCN | Air Terminal, Offset, Imperial Thread | |
LPA37112 | Air Terminal Base, Pipe Mount, Imperial Thread, Aluminum, 1/2 UNC Thread | |
LPA37158 | Air Terminal Base, Pipe Mount, Imperial Thread, Aluminum, 5/8 UNC Thread | |
LPC37112 | Air Terminal Base, Pipe Mount, Imperial Thread, Copper, 1/2 UNC Thread | |
LPC37138 | Air Terminal Base, Pipe Mount, Imperial Thread, Copper, 3/8 UNC Thread | |
LPC37158 | Air Terminal Base, Pipe Mount, Imperial Thread, Copper, 5/8 UNC Thread | |
LPC371L12 | Air Terminal Base, Pipe Mount, Imperial Thread, Copper, Tinned, 1/2 UNC Thread | |
LPC371L38 | Air Terminal Base, Pipe Mount, Imperial Thread, Copper, Tinned, 3/8 UNC Thread | |
LPC371L58 | Air Terminal Base, Pipe Mount, Imperial Thread, Copper, Tinned, 5/8 UNC Thread | |
LPA37212 | Air Terminal Base, Pipe Mount Bonding, Imperial Thread, Aluminum, 1/2 UNC Thread | |
LPA37258 | Air Terminal Base, Pipe Mount Bonding, Imperial Thread, Aluminum, 5/8 UNC Thread | |
LPC37212 | Air Terminal Base, Pipe Mount Bonding, Imperial Thread, Copper, 1/2 UNC Thread | |
LPC37238 | Air Terminal Base, Pipe Mount Bonding, Imperial Thread, Copper, 3/8 UNC Thread | |
LPC37258 | Air Terminal Base, Pipe Mount Bonding, Imperial Thread, Copper, 5/8 UNC Thread | |
LPC372L12 | Air Terminal Base, Pipe Mount Bonding, Imperial Thread, Copper, Tinned, 1/2 UNC Thread | |
LPC372L38 | Air Terminal Base, Pipe Mount Bonding, Imperial Thread, Copper, Tinned, 3/8 UNC Thread | |
LPC372L58 | Air Terminal Base, Pipe Mount Bonding, Imperial Thread, Copper, Tinned, 5/8 UNC Thread | |
LPA34512 | Air Terminal Base, Ridge Mount, Imperial Thread, Aluminum, 1/2 UNC Thread | |
LPA34558 | Air Terminal Base, Ridge Mount, Imperial Thread, Aluminum, 5/8 UNC Thread | |
LPC34512 | Air Terminal Base, Ridge Mount, Imperial Thread, Copper, 1/2 UNC Thread | |
LPC34538 | Air Terminal Base, Ridge Mount, Imperial Thread, Copper, 3/8 UNC Thread | |
LPC34558 | Air Terminal Base, Ridge Mount, Imperial Thread, Copper, 5/8 UNC Thread | |
LPC345L12 | Air Terminal Base, Ridge Mount, Imperial Thread, Copper, Tinned, 1/2 UNC Thread | |
LPC345L38 | Air Terminal Base, Ridge Mount, Imperial Thread, Copper, Tinned, 3/8 UNC Thread | |
LPC345L58 | Air Terminal Base, Ridge Mount, Imperial Thread, Copper, Tinned, 5/8 UNC Thread | |
LPA27812 | Safety Ball Attachment, Imperial Thread, Aluminum, 1/2 UNC Thread | |
LPA27858 | Safety Ball Attachment, Imperial Thread, Aluminum, 5/8 UNC Thread | |
LPC27812 | Safety Ball Attachment, Imperial Thread, Copper, 1/2 UNC Thread | |
LPC27838 | Safety Ball Attachment, Imperial Thread, Copper, 3/8 UNC Thread | |
LPC27858 | Safety Ball Attachment, Imperial Thread, Copper, 5/8 UNC Thread | |
LPA34712 | Air Terminal Base, Sloped Roof, Imperial Thread, Aluminum, 1/2 UNC Thread | |
LPA34758 | Air Terminal Base, Sloped Roof, Imperial Thread, Aluminum, 5/8 UNC Thread | |
LPC34712 | Air Terminal Base, Sloped Roof, Imperial Thread, Copper, 1/2 UNC Thread | |
LPC34738 | Air Terminal Base, Sloped Roof, Imperial Thread, Copper, 3/8 UNC Thread | |
LPC34758 | Air Terminal Base, Sloped Roof, Imperial Thread, Copper, 5/8 UNC Thread | |
LPC347L12 | Air Terminal Base, Sloped Roof, Imperial Thread, Copper, Tinned, 1/2 UNC Thread | |
LPC347L38 | Air Terminal Base, Sloped Roof, Imperial Thread, Copper, Tinned, 3/8 UNC Thread | |
LPA27512 | Spring Point Adaptor, Imperial Thread, Aluminum, 1/2 UNC Thread | |
LPA27558 | Spring Point Adaptor, Imperial Thread, Aluminum, 5/8 UNC Thread | |
LPC27512 | Spring Point Adaptor, Imperial Thread, Copper, 1/2 UNC Thread | |
LPC27558 | Spring Point Adaptor, Imperial Thread, Copper, 5/8 UNC Thread | |
LPA30212 | Air Terminal Base, Adjustable, Imperial Thread, Aluminum, 1/2 UNC Thread, Flat | |
LPA30212V | Air Terminal Base, Stamped Adjustable, Imperial Thread, Aluminum, 1/2 UNC Thread, Vertical | |
LPA30258 | Air Terminal Base, Adjustable, Imperial Thread, Aluminum, 5/8 UNC Thread, Flat | |
LPA30258V | Air Terminal Base, Stamped Adjustable, Imperial Thread, Aluminum, 5/8 UNC Thread, Vertical | |
LPC30212 | Air Terminal Base, Adjustable, Imperial Thread, Bronze, Brass, 1/2 UNC TS, Flat | |
LPC30212V | Air Terminal Base, Stamped Adjustable, Imperial Thread, Bronze, Brass, 1/2 UNC Thread, Vertical | |
LPC30238 | Air Terminal Base, Adjustable, Imperial Thread, Bronze, Brass, 3/8 UNC TS, Flat | |
LPC30238V | Air Terminal Base, Stamped Adjustable, Imperial Thread, Bronze, Brass, 3/8 UNC Thread, Vertical | |
LPC30258 | Air Terminal Base, Stamped Adjustable, Imperial Thread, Bronze, Brass, 5/8 UNC Thread, Flat | |
LPC30258V | Air Terminal Base, Stamped Adjustable, Imperial Thread, Bronze, Brass, 5/8 UNC Thread, Vertical | |
LPC302L12 | Air Terminal Base, Stamped Adjustable, Imperial Thread, Bronze, Brass, Tinned, 1/2 UNC Thread, Flat | |
LPC302L12V | Air Terminal Base, Stamped Adjustable, Imperial Thread, Bronze, Brass, Tinned, 1/2 UNC Thread, Vertical | |
LPC302L38 | Air Terminal Base, Stamped Adjustable, Imperial Thread, Bronze, Brass, Tinned, 3/8 UNC Thread, Flat | |
LPC302L38V | Air Terminal Base, Stamped Adjustable, Imperial Thread, Bronze, Brass, Tinned, 3/8 UNC Thread, Vertical | |
LPC302L58 | Air Terminal Base, Stamped Adjustable, Imperial Thread, Bronze, Brass, Tinned, 5/8 UNC Thread, Flat | |
LPC302L58V | Air Terminal Base, Stamped Adjustable, Imperial Thread, Bronze, Brass, Tinned, 5/8 UNC Thread, Vertical | |
LPC302M16 | Air Terminal Base, Stamped Adjustable, Imperial Thread, Bronze, Brass, M16 Thread, Flat | |
LPA30412 | Air Terminal Base, Stamped Narrow, Imperial Thread, Aluminum, 1/2 UNC Thread | |
LPA30458 | Air Terminal Base, Stamped Narrow, Imperial Thread, Aluminum, 5/8 UNC Thread | |
LPC30412 | Air Terminal Base, Stamped Narrow, Imperial Thread, Copper, 1/2 UNC Thread | |
LPC30438 | Air Terminal Base, Stamped Narrow, Imperial Thread, Copper, 3/8 UNC Thread | |
LPC30458 | Air Terminal Base, Stamped Narrow, Imperial Thread, Copper, 5/8 UNC Thread | |
LPC304L12 | Air Terminal Base, Stamped Narrow, Imperial Thread, Copper, Tinned, 1/2 UNC Thread | |
LPC304L38 | Air Terminal Base, Stamped Narrow, Imperial Thread, Copper, Tinned, 3/8 UNC Thread | |
LPC304L58 | Air Terminal Base, Stamped Narrow, Imperial Thread, Copper, Tinned, 5/8 UNC Thread | |
LPA31212 | Air Terminal Base, Stamped Ridge Mount, Imperial Thread, Aluminum, 1/2 UNC Thread, 12" | |
LPA31258 | Air Terminal Base, Stamped Ridge Mount, Imperial Thread, Aluminum, 5/8 UNC Thread, 12" | |
LPA31512 | Air Terminal Base, Stamped Ridge Mount, Imperial Thread, Aluminum, 1/2 UNC Thread, 8" | |
LPA31558 | Air Terminal Base, Stamped Ridge Mount, Imperial Thread, Aluminum, 5/8 UNC Thread, 8" | |
LPC31212 | Air Terminal Base, Stamped Ridge Mount, Imperial Thread, Copper, 1/2 UNC Thread, 12" | |
LPC31238 | Air Terminal Base, Stamped Ridge Mount, Imperial Thread, Copper, 3/8 UNC Thread, 12" | |
LPC31258 | Air Terminal Base, Stamped Ridge Mount, Imperial Thread, Copper, 5/8 UNC Thread, 12" | |
LPC312L12 | Air Terminal Base, Stamped Ridge Mount, Imperial Thread, Copper, Tinned, 1/2 UNC Thread, 12" | |
LPC31512 | Air Terminal Base, Stamped Ridge Mount, Imperial Thread, Copper, 1/2 UNC Thread, 8" | |
LPC31538 | Air Terminal Base, Stamped Ridge Mount, Imperial Thread, Copper, 3/8 UNC Thread, 8" | |
LPC31558 | Air Terminal Base, Stamped Ridge Mount, Imperial Thread, Copper, 5/8 UNC Thread, 8" | |
LPC34812 | Air Terminal Base, Standing Seam, Imperial Thread, Copper, 1/2 UNC Thread | |
LPC34838 | Air Terminal Base, Standing Seam, Imperial Thread, Copper, 3/8 UNC Thread | |
LPC34858 | Air Terminal Base, Standing Seam, Imperial Thread, Copper, 5/8 UNC Thread | |
LPA2832F2F | Female-Female Swivel Adaptor, Imperial Thread, Aluminum, 1/2 UNC, 1/2 UNC | |
LPA2842F5F | Female-Female Swivel Adaptor, Imperial Thread, Aluminum, 1/2 UNC, 5/8 UNC | |
LPA2855F5F | Female-Female Swivel Adaptor, Imperial Thread, Aluminum, 5/8 UNC, 5/8 UNC | |
LPC2813F3F | Female-Female Swivel Adaptor, Imperial Thread, Copper, 3/8 UNC, 3/8 UNC | |
LPC281L3F3F | Female-Female Swivel Adaptor, Imperial Thread, Copper, Tinned, 3/8 UNC, 3/8 UNC | |
LPC2823F2F | Female-Female Swivel Adaptor, Imperial Thread, Copper, 3/8 UNC, 1/2 UNC | |
LPC282L3F2F | Female-Female Swivel Adaptor, Imperial Thread, Copper, Tinned, 3/8 UNC, 1/2 UNC | |
LPC2832F2F | Female-Female Swivel Adaptor, Imperial Thread, Copper, 1/2 UNC, 1/2 UNC | |
LPC2842F5F | Female-Female Swivel Adaptor, Imperial Thread, Copper, 1/2 UNC, 5/8 UNC | |
LPC2855F5F | Female-Female Swivel Adaptor, Imperial Thread, Copper, 5/8 UNC, 5/8 UNC | |
LPC285L5F5F | Female-Female Swivel Adaptor, Imperial Thread, Copper, Tinned, 5/8 UNC, 5/8 UNC | |
LPS2832F2F | Female-Female Swivel Adaptor, Imperial Thread, S304, 1/2 UNC, 1/2 UNC | |
LPS2842F5F | Female-Female Swivel Adaptor, Imperial Thread, S304, 1/2 UNC, 5/8 UNC | |
LPS2855F5F | Female-Female Swivel Adaptor, Imperial Thread, S304, 5/8 UNC, 5/8 UNC | |
LPA262 | Air Terminal, Tubular, Imperial Thread, Aluminum, 12" | |
LPA264 | Air Terminal, Tubular, Imperial Thread, Aluminum, 18" | |
LPA265 | Air Terminal, Tubular, Imperial Thread, Aluminum, 24" | |
LPC262 | Air Terminal, Tubular, Imperial Thread, Copper, 12" | |
LPC264 | Air Terminal, Tubular, Imperial Thread, Copper, 18" | |
LPC265 | Air Terminal, Tubular, Imperial Thread, Copper, 24" | |
LPA31812 | Air Terminal Base, Vertical Mount, Imperial Thread, Aluminum, 1/2 UNC Thread | |
LPA31858 | Air Terminal Base, Vertical Mount, Imperial Thread, Aluminum, 5/8 UNC Thread | |
LPC31812 | Air Terminal Base, Vertical Mount, Imperial Thread, Copper, 1/2 UNC Thread | |
LPC31838 | Air Terminal Base, Vertical Mount, Imperial Thread, Copper, 3/8 UNC Thread | |
LPC31858 | Air Terminal Base, Vertical Mount, Imperial Thread, Copper, 5/8 UNC Thread | |
LPC318L12 | Air Terminal Base, Vertical Mount, Imperial Thread, Copper, Tinned, 1/2 UNC Thread | |
LPC318L38 | Air Terminal Base, Vertical Mount, Imperial Thread, Copper, Tinned, 3/8 UNC Thread | |
LPA31912 | Air Terminal Base, Vertical Mount with Offset, Imperial Thread, Aluminum, Bare, 1/2 UNC Thread | |
LPA31958 | Air Terminal Base, Vertical Mount with Offset, Imperial Thread, Aluminum, Bare, 5/8 UNC Thread | |
LPC31912 | Air Terminal Base, Vertical Mount with Offset, Imperial Thread, Copper, Bare, 1/2 UNC Thread | |
LPC31938 | Air Terminal Base, Vertical Mount with Offset, Imperial Thread, Copper, Bare, 3/8 UNC Thread | |
LPC31958 | Air Terminal Base, Vertical Mount with Offset, Imperial Thread, Copper, Bare, 5/8 UNC Thread | |
LPC319L12 | Air Terminal Base, Vertical Mount with Offset, Imperial Thread, Copper, Tinned, 1/2 UNC Thread | |
LPC319L38 | Air Terminal Base, Vertical Mount with Offset, Imperial Thread, Copper, Tinned, 3/8 UNC Thread | |
LPC319L58 | Air Terminal Base, Vertical Mount with Offset, Imperial Thread, Copper, Tinned, 5/8 UNC Thread | |
LPA513 | In-Line Cable Connector, Aluminum | |
LPC513 | In-Line Cable Connector, Copper | |
LPC513L | In-Line Cable Connector, Copper, Tinned | |
LPC437LG | Industrial Stack Base with Stud, Cross Horizontal Cable Run, Bare, 1 1/2" Thread Length | |
LPC437SH | Industrial Stack Base with Stud, Cross Horizontal Cable Run, Bare, 7/8" Thread Length | |
LPLC437LG | Industrial Stack Base with Stud, Cross Horizontal Cable Run, Lead Covered, 1 1/2" Thread Length | |
LPLC437SH | Industrial Stack Base with Stud, Cross Horizontal Cable Run, Lead Covered, 7/8" Thread Length | |
LPC464 | Industrial Stack Bonding Assembly, Lug to Lug, Bare, LPC401 | |
LPC46440 | Industrial Stack Bonding Assembly, Lug to Lug, Bare, 4/0 Concentric | |
LPLC464 | Industrial Stack Bonding Assembly, Lug to Lug, Lead Covered, LPC401 | |
LPC451 | Industrial Stack Bonding Lug, Brass | |
LPLC451 | Industrial Stack Bonding Lug, Brass, Lead Covered | |
LPS451 | Industrial Stack Bonding Lug, Stainless Steel 316L (EN 1.4404) | |
LPC48034LG | Industrial Stack Cable/Terminal Holder, Bare, 3/4" dia, 1 1/2" Thread Length | |
LPC48034SH | Industrial Stack Cable/Terminal Holder, Bare, 3/4" dia, 7/8" Thread Length | |
LPC48058LG | Industrial Stack Cable/Terminal Holder, Bare, 5/8" dia, 1 1/2" Thread Length | |
LPC48058SH | Industrial Stack Cable/Terminal Holder, Bare, 5/8" dia, 7/8" Thread Length | |
LPLC48034LG | Industrial Stack Cable/Terminal Holder, Lead Covered, 3/4" dia, 1 1/2" Thread Length | |
LPLC48034SH | Industrial Stack Cable/Terminal Holder, Lead Covered, 3/4" dia, 7/8" Thread Length | |
LPLC48058LG | Industrial Stack Cable/Terminal Holder, Lead Covered, 5/8" dia, 1 1/2" Thread Length | |
LPLC48058SH | Industrial Stack Cable/Terminal Holder, Lead Covered, 5/8" dia, 7/8" Thread Length | |
LPC481LG | Industrial Stack Pinch-Close Cable Fastener, Bare, 1 1/2" Screw | |
LPC481SH | Industrial Stack Pinch-Close Cable Fastener, Bare, 7/8" Screw | |
LPLC481LG | Industrial Stack Pinch-Close Cable Fastener, Lead Covered, 1 1/2" Screw | |
LPLC481SH | Industrial Stack Pinch-Close Cable Fastener, Lead Covered, 7/8" Screw | |
LPC448 | Industrial Stack Cross-Run Connector, Bare | |
LPLC448 | Industrial Stack Cross-Run Connector, Lead Covered | |
LPC443 | Industrial Stack In-Line Connector, Bare | |
LPLC443 | Industrial Stack In-Line Connector, Lead Covered | |
LPC49234 | Industrial Stack Lay-in Terminal Holder, 0.719" dia, 0.615 lb | |
LPC49258 | Industrial Stack Lay-in Terminal Holder, 0.594" dia, 0.615 lb | |
LPLC49234 | Industrial Stack Lay-in Terminal Holder, 0.719" dia, 1.81 lb | |
LPLC49258 | Industrial Stack Lay-in Terminal Holder, 0.594" dia, 1.81 lb | |
LPC441 | Industrial Stack Parallel Cable Connector, Bare | |
LPLC441 | Industrial Stack Parallel Cable Connector, Lead Covered | |
LPC446 | Industrial Stack T-Connector, Bare | |
LPLC446 | Industrial Stack T-Connector, Lead Covered | |
LPAAR0515 | Air Terminal, Metric Thread, Aluminum, M16 Thread, 0.625" dia, 19.685" | |
LPAAR1015 | Air Terminal, Metric Thread, Aluminum, M16 Thread, 0.625" dia, 39.37" | |
LPCAR0510 | Air Terminal, Metric Thread, Copper, M10 Thread, 0.438" dia, 19.685" | |
LPCAR0515 | Air Terminal, Metric Thread, Copper, M16 Thread, 0.625" dia, 19.685" | |
LPCAR0615 | Air Terminal, Metric Thread, Copper, M16 Thread, 0.591" dia, 23.622" | |
LPCAR1010 | Air Terminal, Metric Thread, Copper, M10 Thread, 0.438" dia, 39.37" | |
LPCAR1015 | Air Terminal, Metric Thread, Copper, M16 Thread, 0.625" dia, 39.37" | |
LPCAR1515 | Air Terminal, Metric Thread, Copper, M16 Thread, 0.591" dia, 59" | |
LPCAR2015 | Air Terminal, Metric Thread, Copper, M16 Thread, 0.625" dia, 78.74" | |
LPCAR3015 | Air Terminal, Metric Thread, Copper, M16 Thread, 0.591" dia, 118" | |
LPSSAR1015 | Air Terminal, Metric Thread, S304, M16 Thread, 0.625" dia, 39.37" | |
LPA528 | 528 Parallel Cable Connector, Aluminum, Bare | |
LPC528 | 528 Parallel Cable Connector, Copper, Bare | |
LPC528L | 528 Parallel Cable Connector, Copper, Tinned | |
LPA621 | Through Wall/Roof Assembly, Bonding Lug to Bonding Lug, Aluminum, Stainless Steel 18-8 (EN 1.4305), 12" Rod | |
LPC621 | Through Wall/Roof Assembly, Bonding Lug to Bonding Lug, Copper, Stainless Steel 18-8 (EN 1.4305), 12" Rod | |
LPC621A | Through Wall/Roof Assembly, Bonding Lug to Bonding Lug, Aluminum, Copper, Stainless Steel 18-8 (EN 1.4305), 12" Rod | |
LPC622 | Through Wall/Roof Assembly, Bonding Lug to Bonding Lug, Copper, Stainless Steel 18-8 (EN 1.4305), 6" Rod | |
LPA29612 | Right Angle Extension Adaptor, Aluminum, 1/2 UNC, 1/2 UNC | |
LPA29658 | Right Angle Extension Adaptor, Aluminum, 5/8 UNC, 5/8 UNC | |
LPC29612 | Right Angle Extension Adaptor, Copper, 1/2 UNC, 1/2 UNC | |
LPC29638 | Right Angle Extension Adaptor, Copper, 3/8 UNC, 3/8 UNC | |
LPC29658 | Right Angle Extension Adaptor, Copper, 5/8 UNC, 5/8 UNC | |
LPA537 | Secondary Bonding Plate, Aluminum, Bare | |
LPC537 | Secondary Bonding Plate, Brass, Bare | |
LPC537L | Secondary Bonding Plate, Brass, Tinned | |
LPA803 | Single Hole Cable Strap, Aluminum, 0.469" OD | |
LPA805 | Single Hole Cable Strap, Aluminum, 0.5" OD | |
LPA807 | Single Hole Cable Strap, Aluminum, 1.3" OD | |
LPC801 | Single Hole Cable Strap, Copper, 0.469" OD | |
LPC801L | Single Hole Cable Strap, Copper, Tinned, 0.469" OD | |
LPC803 | Single Hole Cable Strap, Copper, 0.469" OD | |
LPC803L | Single Hole Cable Strap, Copper, Tinned, 0.469" OD | |
LPC805 | Single Hole Cable Strap, Copper, 0.5" OD | |
LPC80538 | Single Hole Cable Strap, Copper, 0.5" OD | |
LPC805L | Single Hole Cable Strap, Copper, Tinned, 0.5" OD | |
LPC807 | Single Hole Cable Strap, Copper, 1.3" OD | |
LPC807L | Single Hole Cable Strap, Copper, Tinned, 1.3" OD | |
LPA66418 | Through Roof PVC Assembly, Parallel Conductor to Parallel Conductor, Aluminum-Aluminum Connection, 18" Rod | |
LPA66424 | Through Roof PVC Assembly, Parallel Conductor to Parallel Conductor, Aluminum-Aluminum Connection, 24" Rod | |
LPC66418 | Through Roof PVC Assembly, Parallel Conductor to Parallel Conductor, Copper-Copper Connection, 18" Rod | |
LPC66424 | Through Roof PVC Assembly, Parallel Conductor to Parallel Conductor, Copper-Copper Connection, 24" Rod | |
LPC664A18 | Through Roof PVC Assembly, Parallel Conductor to Parallel Conductor, Aluminum-Copper Connection, 18" Rod | |
LPC664A24 | Through Roof PVC Assembly, Parallel Conductor to Parallel Conductor, Aluminum-Copper Connection, 24" Rod | |
LPA554 | Stamped Beam Bonding Clamp, Aluminum, Bare | |
LPA502 | Stamped Bolted Parallel Cable Connector, Aluminum, Class 1 - Class 2 (4/0 Max) | |
LPC502 | Stamped Bolted Parallel Cable Connector, Copper, Class 1 - Class 2 (4/0 Max) | |
LPC502A | Stamped Bolted Parallel Cable Connector, Bimetallic, Class 1 - Class 2 (4/0 Max) | |
LPC502L | Stamped Bolted Parallel Cable Connector, Copper, Tinned | |
LPA55312 | Stamped Bonding Lug, Aluminum, 1/2" Hole | |
LPA55314 | Stamped Bonding Lug, Aluminum, 1/4" Hole | |
LPA55338 | Stamped Bonding Lug, Aluminum, 3/8" Hole | |
LPC55312 | Stamped Bonding Lug, Bronze, 1/2" Hole | |
LPC55314 | Stamped Bonding Lug, Bronze, 1/4" Hole | |
LPC55338 | Stamped Bonding Lug, Bronze, 3/8" Hole | |
LPC553L12 | Stamped Bonding Lug, Bronze, Tinned, 1/2" Hole | |
LPC553L14 | Stamped Bonding Lug, Bronze, Tinned, 1/4" Hole | |
LPC553L38 | Stamped Bonding Lug, Bronze, Tinned, 3/8" Hole | |
LPA540 | Stamped Bonding Plate, Aluminum, Bare | |
LPC540 | Stamped Bonding Plate, Copper, Bare | |
LPC540A | Stamped Bonding Plate, Copper, Aluminum, S304, Bare | |
LPC540L | Stamped Bonding Plate, Copper, Tinned | |
LPA503 | Stamped Crimp In-Line Cable Connector, Aluminum, Bare | |
LPC503 | Stamped Crimp In-Line Cable Connector, Copper, Bare | |
LPA505 | Stamped Crimp Parallel Cable Connector, Aluminum | |
LPC505 | Stamped Crimp Parallel Cable Connector, Copper | |
LPA501 | Stamped Crimp Cable T-Connector, Aluminum | |
LPC501 | Stamped Crimp Cable T-Connector, Copper | |
LPC501L | Stamped Crimp Cable T-Connector, Copper, Tinned | |
LPA508 | Stamped Secondary Connector, Aluminum | |
LPC508L | Stamped Secondary Connector, Copper, Tinned | |
LPC508LW | Stamped Secondary Connector, Copper, Tinned | |
LPS815 | Stamped Standing Seam Clamp, Stainless Steel, M6 Thread Size | |
LPA5964 | Stamped U-Bolt Pipe Clamp, Aluminum, S304, 3.9"–4.625" OD | |
LPA5966 | Stamped U-Bolt Pipe Clamp, Aluminum, S304, 0.438"–6.858" OD | |
LPC5964 | Stamped U-Bolt Pipe Clamp, Copper, S304, 3.9"–4.625" OD | |
LPC5966 | Stamped U-Bolt Pipe Clamp, Copper, S304, 0.438"–6.858" OD | |
LPA814 | Standing Seam Machined Clamp, Aluminum, 1" diam | |
LPC814 | Standing Seam Machined Clamp, Copper | |
LPA100250 | Non-Insulated Stranded Conductor, Aluminum, Smooth Weave, 250', 98.64 kcmil | |
LPA100500 | Non-Insulated Stranded Conductor, Aluminum, Smooth Weave, 500', 98.64 kcmil | |
LPA100CTO | Non-Insulated Stranded Conductor for Lightning Protection, Aluminum, Smooth Weave, 98.64 kcmil | |
LPA101500 | Non-Insulated Stranded Conductor, Aluminum, Smooth Weave, 500', 106.86 kcmil | |
LPA101CTO | Non-Insulated Stranded Conductor for Lightning Protection, Aluminum, Smooth Weave, 106.86 kcmil | |
LPA102500 | Non-Insulated Stranded Conductor, Aluminum, Smooth Weave, 500', 115.08 kcmil | |
LPA102CTO | Non-Insulated Stranded Conductor for Lightning Protection, Aluminum, Smooth Weave, 115.08 kcmil | |
LPA140500 | Non-Insulated Stranded Conductor for Lightning Protection, Aluminum, Smooth Weave, 500', 41.1 kcmil | |
LPA140CTO | Non-Insulated Stranded Conductor for Lightning Protection, Aluminum, Smooth Weave, 41.1 kcmil | |
LPC120250 | Non-Insulated Stranded Conductor, Copper, Smooth Weave, 250', 59.45 kcmil | |
LPC120500 | Non-Insulated Stranded Conductor, Copper, Smooth Weave, 500', 59.45 kcmil | |
LPC120CTO | Non-Insulated Stranded Conductor for Lightning Protection, Copper, Smooth Weave, 59.45 kcmil | |
LPC126RL250 | Non-Insulated Stranded Conductor, Copper, Tinned, Ropelay, 250', 115.08 kcmil | |
LPC126RL500 | Non-Insulated Stranded Conductor, Copper, Tinned, Ropelay, 500', 115.08 kcmil | |
LPC126RLCTO | Non-Insulated Stranded Conductor for Lightning Protection, Copper, Tinned, Ropelay, 115.08 kcmil | |
LPC134250 | Non-Insulated Stranded Conductor, Copper, Concentric, 250', 133.12 kcmil | |
LPC401CTO | Non-Insulated Stranded Conductor, Copper, Ropelay, 115.08 kcmil | |
LPC404CTO | Non-Insulated Stranded Conductor for Lightning Protection, Copper, Concentric, 211.6 kcmil | |
LPLC404CTO | Non-Insulated Stranded Conductor for Lightning Protection, Copper, Lead Covered, Concentric, 211.6 kcmil | |
LPA588 | Strap Bonding Clamp, Aluminum, Bare, 6.63"–8.63" OD | |
LPA590 | Strap Bonding Clamp, Aluminum, Bare, 8.63"–10.75" OD | |
LPC588 | Strap Bonding Clamp, Copper, Tinned, 6.63"–8.63" OD | |
LPC590 | Strap Bonding Clamp, Copper, Tinned, 8.63"–10.75" OD | |
LPA670 | Strap Cable/Point Support, Aluminum | |
LPC670 | Strap Cable/Point Support, Copper | |
LPA671 | Strap Cable/Point to Pipe Support, Aluminum, 1.9"–2.4" OD | |
LPA672 | Strap Cable/Point to Pipe Support, Aluminum, 2.375"–2.875" OD | |
LPA673 | Strap Cable/Point to Pipe Support, Aluminum, 3.5"–4" OD | |
LPA674 | Strap Cable/Point to Pipe Support, Aluminum, 4.5"–5" OD | |
LPC671 | Strap Cable/Point to Pipe Support, Copper, Tinned, 1.9"–2.4" OD | |
LPC672 | Strap Cable/Point to Pipe Support, Copper, Tinned, 2.375"–2.875" OD | |
LPC673 | Strap Cable/Point to Pipe Support, Copper, Tinned, 3.5"–4" OD | |
LPC674 | Strap Cable/Point to Pipe Support, Copper, Tinned, 4.5"–5" OD | |
INTMKIVSS | nVent ERICO System 3000 Interceptor | |
LPA510 | Cable T-Connector, Aluminum | |
LPC510 | Cable T-Connector, Copper, for Class 1 - Class 2 (4/0 Max) | |
LPC510L | Cable T-Connector, Copper, Tinned | |
LPA62812 | Through Roof Assembly, Air Terminal, Swivel to Parallel Conductor, Aluminum, Stainless Steel 18-8 (EN 1.4305), 1/2 UNC Thread | |
LPA62858 | Through Roof Assembly, Air Terminal, Swivel to Parallel Conductor, Aluminum, Stainless Steel 18-8 (EN 1.4305), 5/8 UNC Thread | |
LPC62812 | Through Roof Assembly, Air Terminal, Swivel to Parallel Conductor, Copper, Stainless Steel 18-8 (EN 1.4305), 1/2 UNC Thread | |
LPC62838 | Through Roof Assembly, Air Terminal, Swivel to Parallel Conductor, Copper, Stainless Steel 18-8 (EN 1.4305), 3/8 UNC Thread | |
LPC62858 | Through Roof Assembly, Air Terminal, Swivel to Parallel Conductor, Copper, Stainless Steel 18-8 (EN 1.4305), 5/8 UNC Thread | |
LPC628A12 | Through Roof Assembly, Air Terminal, Swivel to Parallel Conductor, Aluminum, Copper, Stainless Steel 18-8 (EN 1.4305), 1/2 UNC Thread | |
LPC628A58 | Through Roof Assembly, Air Terminal, Swivel to Parallel Conductor, Aluminum, Copper, Stainless Steel 18-8 (EN 1.4305), 5/8 UNC Thread | |
LPC66518 | Through Roof PVC Assembly, Parallel Conductor to In-Line Conductor, Copper In-Line Conductor, Copper Parallel Conductor, 20" Rod | |
LPC66518BI | Through Roof PVC Assembly, Parallel Conductor to In-Line Conductor, Copper In-Line Conductor, Bi-Metallic Parallel Conductor, 20" Rod | |
LPC66524 | Through Roof PVC Assembly, Parallel Conductor to In-Line Conductor, Copper In-Line Conductor, Copper Parallel Conductor, 26" Rod | |
LPC66524BI | Through Roof PVC Assembly, Parallel Conductor to In-Line Conductor, Copper In-Line Conductor, Bi-Metallic Parallel Conductor, 26" Rod | |
LPA664 | Through Roof PVC Upper Connection, Aluminum In-Line Conductor, Aluminum Parallel Conductor | |
LPC664 | Through Roof PVC Upper Connection, Copper In-Line Conductor, Copper Parallel Conductor | |
LPC664A | Through Roof PVC Upper Connection, CU In-Line Conductor, AL Parallel Conductor | |
LPC664BI | Through Roof PVC Upper Connection, Copper In-Line Conductor, Bi-Metallic Parallel Conductor | |
LPC664L | Through Roof PVC Upper Connection, Tinned Copper In-Line Conductor, Tinned Copper Parallel Conductor | |
LPA619 | Through Wall/Roof Assembly, Parallel Conductor to Parallel Conductor, Aluminum, Stainless Steel 18-8 (EN 1.4305) | |
LPC619 | Through Wall/Roof Assembly, Parallel Conductor to Parallel Conductor, Copper, Stainless Steel 18-8 (EN 1.4305) | |
LPC619A | Through Wall/Roof Assembly, Parallel Conductor to Parallel Conductor, Aluminum, Copper, Stainless Steel 18-8 (EN 1.4305) | |
LPA620 | Through Wall/Roof Assembly, Parallel Conductor to Bonding Lug, Aluminum Bonding Lug, Aluminum Parallel Conductor | |
LPC620 | Through Wall/Roof Assembly, Parallel Conductor to Bonding Lug, Copper Bonding Lug, Copper Parallel Conductor | |
LPC620A | Through Wall/Roof Assembly, Parallel Conductor to Bonding Lug, Aluminum Bonding Lug, Copper Parallel Conductor | |
LPA61012 | Through Wall/Roof Connector, Aluminum, Bare, 1/2 UNC Thread | |
LPA61058 | Through Wall/Roof Connector, Aluminum, Bare, 5/8 UNC Thread | |
LPC61012 | Through Wall/Roof Connector, Bronze, Bare, 1/2 UNC Thread | |
LPC61038 | Through Wall/Roof Connector, Bronze, Bare, 3/8 UNC Thread | |
LPC61058 | Through Wall/Roof Connector, Bronze, Bare, 5/8 UNC Thread | |
LPC610BI12 | Through Wall/Roof Connector, Aluminum, Bronze, S304, Bare, 1/2 UNC Thread | |
LPC610BI38 | Through Wall/Roof Connector, Aluminum, Bronze, S304, Bare, 3/8 UNC Thread | |
LPC610BI58 | Through Wall/Roof Connector, Aluminum, Bronze, S304, Bare, 5/8 UNC Thread | |
LPC610L12 | Through Wall/Roof Connector, Bronze, Tinned, 1/2 UNC Thread | |
LPC823 | Tree Spike | |
LPA804 | Two Hole Cable Strap, Aluminum, 0.469" OD, 1/2" | |
LPA806 | Two Hole Cable Strap, Aluminum, 0.5" OD, 5/8" | |
LPA808 | Two Hole Cable Strap, Aluminum, 1.3" OD, 1 1/4" | |
LPC802 | Two Hole Cable Strap, Copper, 0.469" OD, 3/8" | |
LPC804 | Two Hole Cable Strap, Copper, 0.469" OD, 1/2" | |
LPC806 | Two Hole Cable Strap, Copper, 0.5" OD, 5/8" | |
LPC808 | Two Hole Cable Strap, Copper, 1.3" OD, 1 1/4" | |
LPC808L | Two Hole Cable Strap, Copper, Tinned, 1.3" OD, 1 1/4" | |
LPC795 | U-Bolt Ground Rod Clamp, Class 1-Class 2 (4/0 Max) Conductor Size, UL, 1/2"–3/4" dia | |
LPAW70T | Y-Splice Connector, 70 mm², LPA103IN, LPC103IN | |
LPA2932F2M | Female-Male Adaptor, Imperial Thread, Aluminum, 1/2 UNC, 1/2 UNC | |
LPA2942F5M | Female-Male Adaptor, Imperial Thread, Aluminum, 1/2 UNC, 5/8 UNC | |
LPA2945F2M | Female-Male Adaptor, Imperial Thread, Aluminum, 5/8 UNC, 1/2 UNC | |
LPA2955F5M | Female-Male Adaptor, Imperial Thread, Aluminum, 5/8 UNC, 5/8 UNC | |
LPC2913F3M | Female-Male Adaptor, Imperial Thread, Copper, 3/8 UNC, 3/8 UNC | |
LPC2922F3M | Female-Male Adaptor, Imperial Thread, Copper, 1/2 UNC, 3/8 UNC | |
LPC2923F2M | Female-Male Adaptor, Imperial Thread, Copper, 3/8 UNC, 1/2 UNC | |
LPC2932F2M | Female-Male Adaptor, Imperial Thread, Copper, 1/2 UNC, 1/2 UNC | |
LPC2942F5M | Female-Male Adaptor, Imperial Thread, Copper, 1/2 UNC, 5/8 UNC | |
LPC2945F2M | Female-Male Adaptor, Imperial Thread, Copper, 5/8 UNC, 1/2 UNC | |
LPC2955F5M | Female-Male Adaptor, Imperial Thread, Copper, 5/8 UNC, 5/8 UNC | |
LPS2932F2M | Female-Male Adaptor, Imperial Thread, S304, 1/2 UNC, 1/2 UNC | |
LPS2955F5M | Female-Male Adaptor, Imperial Thread, S304, 5/8 UNC, 5/8 UNC | |
LPA2832F2M | Female-Male Swivel Adaptor, Imperial Thread, Aluminum, 1/2 UNC, 1/2 UNC | |
LPA2842F5M | Female-Male Swivel Adaptor, Imperial Thread, Aluminum, 1/2 UNC, 5/8 UNC | |
LPA2845F2M | Female-Male Swivel Adaptor, Imperial Thread, Aluminum, 5/8 UNC, 1/2 UNC | |
LPA2855F5M | Female-Male Swivel Adaptor, Imperial Thread, Aluminum, 5/8 UNC, 5/8 UNC | |
LPC2813F3M | Female-Male Swivel Adaptor, Imperial Thread, Copper, 3/8 UNC, 3/8 UNC | |
LPC281L3F3M | Female-Male Swivel Adaptor, Imperial Thread, Copper, Tinned, 3/8 UNC, 3/8 UNC | |
LPC2822F3M | Female-Male Swivel Adaptor, Imperial Thread, Copper, 1/2 UNC, 3/8 UNC | |
LPC2823F2M | Female-Male Swivel Adaptor, Imperial Thread, Copper, 3/8 UNC, 1/2 UNC | |
LPC2832F2M | Female-Male Swivel Adaptor, Imperial Thread, Copper, 1/2 UNC, 1/2 UNC | |
LPC2842F5M | Female-Male Swivel Adaptor, Imperial Thread, Copper, 1/2 UNC, 5/8 UNC | |
LPC2845F2M | Female-Male Swivel Adaptor, Imperial Thread, Copper, 5/8 UNC, 1/2 UNC | |
LPC2855F5M | Female-Male Swivel Adaptor, Imperial Thread, Copper, 5/8 UNC, 5/8 UNC | |
LPS2832F2M | Female-Male Swivel Adaptor, Imperial Thread, S304, 1/2 UNC, 1/2 UNC | |
LPS2845F2M | Female-Male Swivel Adaptor, Imperial Thread, S304, 5/8 UNC, 1/2 UNC | |
LPS2855F5M | Female-Male Swivel Adaptor, Imperial Thread, S304, 5/8 UNC, 5/8 UNC | |
LPA516 | 516 Parallel Cable Connector, Aluminum, Bare, Class 1 - Class 2 (4/0 Max) | |
LPC516 | 516 Parallel Cable Connector, Copper, Bare | |
LPC516A | 516 Parallel Cable Connector, Copper, Aluminum, Stainless Steel 18-8 (EN 1.4305), Bare | |
LPC516L | 516 Parallel Cable Connector, Copper, Tinned | |
LPC465 | Industrial Stack Bonding Assembly, Lug to Connector, Bare | |
LPLC465 | Industrial Stack Bonding Assembly, Lug to Connector, Lead Covered | |
ATBCR050 | Air Terminal Base Round Conductor, Metric Thread, 50 mm² Stranded | |
ATBCR070 | Air Terminal Base Round Conductor, Metric Thread, 70 mm² Stranded | |
ATBCR095 | Air Terminal Base Round Conductor, Metric Thread, 95 mm² Stranded | |
D/SMKIVSS | Dynasphere Air Terminal, MKIV | |
LPA103IN | Insulated Conductor for Wind Turbine Blade Protection, 70 mm² Stranded | |
LPA103IN0100.0 | Insulated Conductor for Wind Turbine Blade Protection, 328.08', 70 mm² Stranded | |
LPA103IN0500.0 | Insulated Conductor for Wind Turbine Blade Protection, 1,640.42', 70 mm² Stranded | |
LPA140500 | Non-Insulated Stranded Conductor for Lightning Protection, Aluminum, Smooth Weave, 500', 41.1 kcmil | |
LPA141CTO | Non-Insulated Solid Conductor, Aluminum, Bare, #4 Solid | |
LPA221ST | Air Terminal, Imperial Thread, Aluminum, 1/2" dia, Blunt, 10" | |
LPA30212 | Air Terminal Base, Adjustable, Imperial Thread, Aluminum, 1/2 UNC Thread, Flat | |
LPA30912 | Air Terminal Base, Horizontal Mount, Imperial Thread, Aluminum, 1/2 UNC Thread | |
LPA31812 | Air Terminal Base, Vertical Mount, Imperial Thread, Aluminum, 1/2 UNC Thread | |
LPA540 | Stamped Bonding Plate, Aluminum, Bare | |
LPA809 | Adhesive Cable Fastener, Aluminum | |
LPAAR0510 | Air Terminal, Metric Thread, Aluminum, M10 Thread, 0.438" dia, 19.685" | |
LPC050IN | Insulated Conductor for Wind Turbine Blade Protection, 50 mm² Stranded | |
LPC050IN0044.0 | Insulated Conductor for Wind Turbine Blade Protection, 144.357', 50 mm² Stranded | |
LPC050IN0047.0 | Insulated Conductor for Wind Turbine Blade Protection, 154.199', 50 mm² Stranded | |
LPC050IN0100.0 | Insulated Conductor for Wind Turbine Blade Protection, 328.08', 50 mm² Stranded | |
LPC103IN | Insulated Conductor for Wind Turbine Blade Protection, 70 mm² Stranded | |
LPC103IN0060.0 | Insulated Conductor for Wind Turbine Blade Protection, 196.85', 70 mm² Stranded | |
LPC103IN0200.0 | Insulated Conductor for Wind Turbine Blade Protection, 656.168', 70 mm² Stranded | |
LPC466 | Rebar Bonding Clamp, Class 2 (4/0 Max) Conductor Size, UL, 10M Max, 29 mm Max, #9 Max | |
LPC540 | Stamped Bonding Plate, Copper, Bare |