Part Number |
Article Number |
Description |
EL1812A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 18 mm, 12 mm |
EL1816A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 18 mm, 16 mm |
EL2012A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 12 mm, #6, #4, 20M, 10M |
EL2018A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 18 mm |
EL2212A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 22 mm, 12 mm, #7, #4 |
EL2216A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 22 mm, 16 mm, #7, #5 |
EL2218A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 22 mm, 18 mm |
EL2512A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 12 mm, #8, #4, 25M, 10M |
EL2516A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 16 mm, #8, #5, 25M, 15M |
EL2518A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 18 mm |
EL2520A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 20 mm, #8, #6, 25M, 20M |
EL2816A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 16 mm, #9, #5, 30M, 15M |
EL2818A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 18 mm |
EL2820A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 20 mm, #9, #6, 30M, 20M |
EL2822A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 22 mm, #9, #7 |
EL3218A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 18 mm |
EL3220A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 20 mm, #10, #6 |
EL3222A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 22 mm, #10, #7 |
EL3225A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 25 mm, #10, #8 |
EL3622A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 36 mm, 22 mm, #11, #7 |
EL3625A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 36 mm, 25 mm, #11, #8, 35M, 25M |
EL3628A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 36 mm, 28 mm, #11, #9, 35M, 30M |
EL4028A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 28 mm |
EL4032A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 32 mm |
EL4036A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 36 mm |
EL12C12EE |
|
C12 Weldable Half Coupler, 12 mm, #4, 10M |
EL16C12EE |
|
C12 Weldable Half Coupler, 16 mm, #5, 15M |
EL18C12EE |
|
C12 Weldable Half Coupler, 18 mm |
EL20C12EE |
|
C12 Weldable Half Coupler, 20 mm, #6, 20M |
EL22C12EE |
|
C12 Weldable Half Coupler, 22 mm, #7 |
EL25C12EE |
|
C12 Weldable Half Coupler, 25 mm, #8, 25M |
EL28C12EE |
|
C12 Weldable Half Coupler, 28 mm, #9, 30M |
EL32C12EE |
|
C12 Weldable Half Coupler, 32 mm, #10 |
EL36C12EE |
|
C12 Weldable Half Coupler, 36 mm, #11, 35M |
EL40C12EE |
|
C12 Weldable Half Coupler, 40 mm |
EL12P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 12 mm, #4, 10M |
EL16P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M |
EL18P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 18 mm |
EL20P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M |
EL22P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 22 mm, #7 |
EL25P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M |
EL28P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 28 mm, #9, 30M |
EL32P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 32 mm, #10 |
EL36P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 36 mm, #11, 35M |
EL40P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 40 mm |
EL12P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 12 mm, #4, 10M |
EL16P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M |
EL18P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 18 mm |
EL20P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M |
EL22P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 22 mm, #7 |
EL25P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M |
EL28P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 28 mm, #9, 30M |
EL32P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 32 mm, #10 |
EL36P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 36 mm, #11, 35M |
EL40P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 40 mm |