Part Number |
Article Number |
Description |
EL10A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 10 mm, #3 |
EL12A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 12 mm, #4, 10M |
EL14A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 14 mm |
EL16A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 16 mm, #5, 15M |
EL20A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 20 mm, #6, 20M |
EL25A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 25 mm, #8, 25M |
EL28A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 28 mm, #9, 30M |
EL32A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 32 mm, #10 |
EL40A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 40 mm |
EL1210A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 12 mm, 10 mm, #4, #3 |
EL1412A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 14 mm, 12 mm |
EL1814A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 18 mm, 14 mm |
EL2016A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 16 mm, #6, #5, 20M, 15M |
EL2520A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 20 mm, #8, #6, 25M, 20M |
EL2825A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 25 mm, #9, #8, 30M, 25M |
EL3228A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 28 mm, #10, #9 |
EL4032A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 32 mm |
EL10C12EE |
|
C12 Weldable Half Coupler, 10 mm, #3 |
EL12C12EE |
|
C12 Weldable Half Coupler, 12 mm, #4, 10M |
EL14C12EE |
|
C12 Weldable Half Coupler, 14 mm |
EL16C12EE |
|
C12 Weldable Half Coupler, 16 mm, #5, 15M |
EL20C12EE |
|
C12 Weldable Half Coupler, 20 mm, #6, 20M |
EL25C12EE |
|
C12 Weldable Half Coupler, 25 mm, #8, 25M |
EL28C12EE |
|
C12 Weldable Half Coupler, 28 mm, #9, 30M |
EL32C12EE |
|
C12 Weldable Half Coupler, 32 mm, #10 |
EL40C12EE |
|
C12 Weldable Half Coupler, 40 mm |
EL10D14N |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 10 mm, #3 |
EL12D14N |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 12 mm, #4, 10M |
EL14D14N |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 14 mm |
EL16D14N |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 16 mm, #5, 15M |
EL20D14N |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 20 mm, #6, 20M |
EL25D14N |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 25 mm, #8, 25M |
EL28D14N |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 28 mm, #9, 30M |
EL32D14N |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 32 mm, #10 |
EL40D14N |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 40 mm |
EL10P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 10 mm, #3 |
EL12P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 12 mm, #4, 10M |
EL14P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 14 mm |
EL16P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M |
EL20P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M |
EL25P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M |
EL28P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 28 mm, #9, 30M |
EL32P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 32 mm, #10 |
EL40P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 40 mm |
EL1210P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 12 mm, 10 mm, #4, #3 |
EL1412P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 14 mm, 12 mm |
EL1614P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 16 mm, 14 mm |
EL2016P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 20 mm, 16 mm, #6, #5, 20M, 15M |
EL2520P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 25 mm, 20 mm, #8, #6, 25M, 20M |
EL2825P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 28 mm, 25 mm, #9, #8, 30M, 25M |
EL3228P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 32 mm, 28 mm, #10, #9 |
EL4032P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 40 mm, 32 mm |
EL10P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 10 mm, #3 |
EL12P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 12 mm, #4, 10M |
EL14P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 14 mm |
EL16P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M |
EL20P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M |
EL25P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M |
EL28P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 28 mm, #9, 30M |
EL32P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 32 mm, #10 |
EL40P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 40 mm |
EL1210P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 12 mm, 10 mm, #4, #3 |
EL1412P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 14 mm, 12 mm |
EL1614P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 16 mm, 14 mm |
EL2016P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 20 mm, 16 mm, #6, #5, 20M, 15M |
EL2520P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 25 mm, 20 mm, #8, #6, 25M, 20M |
EL2825P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 28 mm, 25 mm, #9, #8, 30M, 25M |
EL3228P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 32 mm, 28 mm, #10, #9 |
EL4032P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 40 mm, 32 mm |
EL10S13N |
|
"S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 10 mm, #3, 1.11"", M12 Thread" |
EL12S13N |
|
"S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 12 mm, #4, 10M, 1.29"", M16 Thread" |
EL14S13N |
|
"S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 14 mm, 1.36"", M18 Thread" |
EL16S13N |
|
"S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 16 mm, #5, 15M, 1.45"", M20 Thread" |
EL20S13N |
|
"S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 20 mm, #6, 20M, 1.38"" dia, 2.15"", M24 Thread" |
EL25S13N |
|
"S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 25 mm, #8, 25M, 1.75"" dia, 2.4"", M30 Thread" |
EL28S13N |
|
"S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 28 mm, #9, 30M, 1.88"" dia, 2.53"", M33 Thread" |
EL32S13N |
|
"S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 32 mm, #10, 2.25"" dia, 2.77"", M39 Thread" |
EL40S13N |
|
"S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 40 mm, 2.5"" dia, 3.02"", M45 Thread" |