Part Number |
Article Number |
Description |
MFN019S6 |
|
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 0.59""–0.75"" OD, 3/8"" Pipe" |
MFN023S6 |
|
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 0.75""–0.91"" OD, 1/2"" Pipe" |
MFN029S6 |
|
"Macrofix Non-Insulated M8/M10, Stainless Steel, 0.91""–1.14"", 3/4"" Pipe" |
MFN035S6 |
|
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 1.14""–1.38"" OD, 1"" Pipe" |
MFN041S6 |
|
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 1.38""–1.61"" OD" |
MFN048S6 |
|
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 1.61""–1.89"" OD, 1 1/4"" Pipe" |
MFN054S6 |
|
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 1.89""–2.13"" OD, 1 1/2"" Pipe" |
MFN062S6 |
|
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 2.13""–2.44"" OD, 2"" Pipe" |
MFN072S6 |
|
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 2.44""–2.83"" OD" |
MFN083S6 |
|
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 2.87""–3.27"" OD, 2 1/2"" Pipe" |
MFN093S6 |
|
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 3.27""–3.66"" OD, 3"" Pipe" |
MFN103S6 |
|
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 3.66""–4.06"" OD, 3 1/2"" Pipe" |
MFN113S6 |
|
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 4.06""–4.45"" OD" |
MFN123S6 |
|
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 4.45""–4.84"" OD, 4"" Pipe" |
MFN133S6 |
|
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 4.84""–5.24"" OD" |
MFN143S6 |
|
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 5.24""–5.63"" OD, 5"" Pipe" |
MFN153S6 |
|
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 5.63""–6.02"" OD" |
MFN165S6 |
|
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 6.1""–6.5"" OD" |
MFN175S6 |
|
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 6.5""–6.89"" OD, 6"" Pipe" |
MFN205S6 |
|
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 7.68""–8.07"" OD" |
MFN220S6 |
|
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 8.27""–8.66"" OD, 8"" Pipe" |
MFN230S6 |
|
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 8.66""–9.06"" OD" |