Skip to main content

Please Select Your Country/Language Preferences

Documents & Links

Parts with this Certification

Part Number Article Number Description
EL12A12N A12 Standard Coupler, Plain, Worldwide Design, 12 mm, #4, 10M
EL14A12N A12 Standard Coupler, Plain, Worldwide Design, 14 mm
EL16A12N A12 Standard Coupler, Plain, Worldwide Design, 16 mm, #5, 15M
EL20A12N A12 Standard Coupler, Plain, Worldwide Design, 20 mm, #6, 20M
EL25A12N A12 Standard Coupler, Plain, Worldwide Design, 25 mm, #8, 25M
EL28A12N A12 Standard Coupler, Plain, Worldwide Design, 28 mm, #9, 30M
EL32A12N A12 Standard Coupler, Plain, Worldwide Design, 32 mm, #10
EL1412A12N A12 Standard Transition Coupler, Plain, Worldwide Design, 14 mm, 12 mm
EL1612A12N A12 Standard Transition Coupler, Plain, Worldwide Design, 16 mm, 12 mm, #5, #4, 15M, 10M
EL1614A12N A12 Standard Transition Coupler, Plain, Worldwide Design, 16 mm, 14 mm
EL2012A12N A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 12 mm, #6, #4, 20M, 10M
EL2014A12N A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 14 mm
EL2016A12N A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 16 mm, #6, #5, 20M, 15M
EL2512A12N A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 12 mm, #8, #4, 25M, 10M
EL2514A12N A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 14 mm
EL2516A12N A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 16 mm, #8, #5, 25M, 15M
EL2520A12N A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 20 mm, #8, #6, 25M, 20M
EL2814A12N A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 14 mm
EL2816A12N A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 16 mm, #9, #5, 30M, 15M
EL2820A12N A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 20 mm, #9, #6, 30M, 20M
EL2825A12N A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 25 mm, #9, #8, 30M, 25M
EL3216A12N A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 16 mm, #10, #5
EL3220A12N A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 20 mm, #10, #6
EL3225A12N A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 25 mm, #10, #8
EL3228A12N A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 28 mm, #10, #9
EL12P13LN P13 Position Coupler, Plain, Worldwide Design, 12 mm, #4, 10M
EL14P13LN P13 Position Coupler, Plain, Worldwide Design, 14 mm
EL16P13LN P13 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M
EL20P13LN P13 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M
EL25P13LN P13 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M
EL28P13LN P13 Position Coupler, Plain, Worldwide Design, 28 mm, #9, 30M
EL32P13LN P13 Position Coupler, Plain, Worldwide Design, 32 mm, #10
EL12P14LN P14 Position Coupler, Plain, Worldwide Design, 12 mm, #4, 10M
EL14P14LN P14 Position Coupler, Plain, Worldwide Design, 14 mm
EL16P14LN P14 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M
EL20P14LN P14 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M
EL25P14LN P14 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M
EL28P14LN P14 Position Coupler, Plain, Worldwide Design, 28 mm, #9, 30M
EL32P14LN P14 Position Coupler, Plain, Worldwide Design, 32 mm, #10
EL12A12EE A12 Standard Coupler, Plain, European Design, 12 mm, #4, 10M
EL14A12EE A12 Standard Coupler, Plain, European Design, 14 mm
EL16A12EE A12 Standard Coupler, Plain, European Design, 16 mm, #5, 15M
EL20A12EE A12 Standard Coupler, Plain, European Design, 20 mm, #6, 20M
EL25A12EE A12 Standard Coupler, Plain, European Design, 25 mm, #8, 25M
EL28A12EE A12 Standard Coupler, Plain, European Design, 28 mm, #9, 30M
EL32A12EE A12 Standard Coupler, Plain, European Design, 32 mm, #10
EL40A12EE A12 Standard Coupler, Plain, European Design, 40 mm
EL12P13EE P13 Position Coupler, Plain, European Design, 12 mm, #4, 10M
EL14P13EE P13 Position Coupler, Plain, European Design, 14 mm
EL16P13EE P13 Position Coupler, Plain, European Design, 16 mm, #5, 15M
EL20P13EE P13 Position Coupler, Plain, European Design, 20 mm, #6, 20M
EL25P13EE P13 Position Coupler, Plain, European Design, 25 mm, #8, 25M
EL28P13EE P13 Position Coupler, Plain, European Design, 28 mm, #9, 30M
EL32P13EE P13 Position Coupler, Plain, European Design, 32 mm, #10
EL40P13EE P13 Position Coupler, Plain, European Design, 40 mm
EL12P14EE P14 Position Coupler, Plain, European Design, 12 mm, #4, 10M
EL14P14EE P14 Position Coupler, Plain, European Design, 14 mm
EL16P14EE P14 Position Coupler, Plain, European Design, 16 mm, #5, 15M
EL20P14EE P14 Position Coupler, Plain, European Design, 20 mm, #6, 20M
EL25P14EE P14 Position Coupler, Plain, European Design, 25 mm, #8, 25M
EL28P14EE P14 Position Coupler, Plain, European Design, 28 mm, #9, 30M
EL32P14EE P14 Position Coupler, Plain, European Design, 32 mm, #10
EL40P14EE P14 Position Coupler, Plain, European Design, 40 mm