Documents & Links
ITB
Polish
DoC KOT-2019-0889
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
MXD168 | "nVent CADDY Macrofix 250 M8/M10, 6.496""–6.614"" OD, 6"" Pipe" | |
MXD202 | "nVent CADDY Macrofix 250 M8/M10, 7.795""–7.953"" OD" | |
MXD220 | "nVent CADDY Macrofix 250 M8/M10, 8.504""–8.661"" OD, 8"" Pipe" | |
MXD227 | "nVent CADDY Macrofix 250 M8/M10, 8.661""–8.937"" OD" | |
MXD254 | "nVent CADDY Macrofix 250 M8/M10, 9.803""–10"" OD" | |
MXD280 | "nVent CADDY Macrofix 250 M8/M10, 10.787""–11.024"" OD" | |
MXD319 | "nVent CADDY Macrofix 250 M8/M10, 12.323""–12.559"" OD" | |
SXE014 | "nVent CADDY Superfix 243 M8, 0.472""–0.551"" OD, 1/4"" Pipe" | |
SXE019 | "Superfix 243 M8, 0.591""–0.748"" OD, 3/8"" Pipe" | |
SXE023 | "Superfix 243 M8, 0.827""–0.906"" OD, 1/2"" Pipe" | |
SXE028 | "Superfix 243 M8, 1.024""–1.102"" OD, 3/4"" Pipe" | |
SXE035 | "Superfix 243 M8, 1.26""–1.378"" OD, 1"" Pipe" | |
SXE043 | "Superfix 243 M8, 1.575""–1.693"" OD, 1 1/4"" Pipe" | |
SXE049 | "nVent CADDY Superfix 243 M8, 1.732""–1.929"" OD" | |
SXE052 | "Superfix 243 M8, 1.89""–2.047"" OD, 1 1/2"" Pipe" | |
SXE058 | "nVent CADDY Superfix 243 M8, 2.126""–2.283"" OD" | |
SXE061 | "nVent CADDY Superfix 243 M8, 2.244""–2.402"" OD, 2"" Pipe" | |
SXD014 | "nVent CADDY Superfix 243 M8/M10, 0.472""–0.551"" OD, 1/4"" Pipe" | |
SXD019 | "nVent CADDY Superfix 243 M8/M10, 0.591""–0.748"" OD, 3/8"" Pipe" | |
SXD023 | "nVent CADDY Superfix 243 M8/M10, 0.827""–0.906"" OD, 1/2"" Pipe" | |
SXD028 | "Superfix 243 M8/M10, 1.024""–1.102"" OD, 3/4"" Pipe" | |
SXD035 | "Superfix 243 M8/M10, 1.26""–1.378"" OD, 1"" Pipe" | |
SXD043 | "nVent CADDY Superfix 243 M8/M10, 1.575""–1.693"" OD, 1 1/4"" Pipe" | |
SXD049 | "nVent CADDY Superfix 243 M8/M10, 1.732""–1.929"" OD" | |
SXD052 | "Superfix 243 M8/M10, 1.89""–2.047"" OD, 1 1/2"" Pipe" | |
SXD058 | "nVent CADDY Superfix 243 M8/M10, 2.126""–2.283"" OD" | |
SXD061 | "nVent CADDY Superfix 243 M8/M10, 2.244""–2.402"" OD, 2"" Pipe" | |
SXD067 | "nVent CADDY Superfix 243 M8/M10, 2.48""–2.638"" OD" | |
SXD073 | "nVent CADDY Superfix 243 M8/M10, 2.756""–2.874"" OD" | |
SXD080 | "nVent CADDY Superfix 243 M8/M10, 2.913""–3.15"" OD, 2 1/2"" Pipe" | |
SXD091 | "nVent CADDY Superfix 243 M8/M10, 3.268""–3.583"" OD, 3"" Pipe" | |
SXD106 | "nVent CADDY Superfix 243 M8/M10, 3.976""–4.173"" OD" | |
SXD114 | "Superfix 243 M8/M10, 4.252""–4.488"" OD, 4"" Pipe" | |
HDI018 | "HD Heavy Duty Pipe Clamp, 0.551""–0.709"" OD, 3/8"" Pipe" | |
HDI023 | "HD Heavy Duty Pipe Clamp, 0.748""–0.906"" OD, 1/2"" Pipe" | |
HDI028 | "HD Heavy Duty Pipe Clamp, 0.945""–1.102"" OD, 3/4"" Pipe" | |
HDI033 | "HD Heavy Duty Pipe Clamp, 1.142""–1.299"" OD, 1"" Pipe" | |
HDI037 | "HD Heavy Duty Pipe Clamp, 1.299""–1.457"" OD" | |
HDI045 | "HD Heavy Duty Pipe Clamp, 1.575""–1.772"" OD, 1 1/4"" Pipe" | |
HDI052 | "HD Heavy Duty Pipe Clamp, 1.85""–2.047"" OD, 1 1/2"" Pipe" | |
HDI058 | "HD Heavy Duty Pipe Clamp, 2.087""–2.283"" OD" | |
HDI065 | "HD Heavy Duty Pipe Clamp, 2.362""–2.559"" OD, 2"" Pipe" | |
HDI078 | "Heavy Duty Pipe Clamp, 2.874""–3.071"", 2 1/2"" Pipe" | |
HDI093 | "HD Heavy Duty Pipe Clamp, 3.465""–3.661"" OD, 3"" Pipe" | |
HDI106 | "HD Heavy Duty Pipe Clamp, 3.937""–4.173"" OD" | |
HDI116 | "Heavy Duty Pipe Clamp, 4.252""–4.567"", 4"" Pipe" | |
HDI123 | "HD Heavy Duty Pipe Clamp, 4.606""–4.843"" OD" | |
HDI129 | "HD Heavy Duty Pipe Clamp, 4.882""–5.079"" OD" | |
HDI137 | "HD Heavy Duty Pipe Clamp, 5.157""–5.394"" OD" | |
HDI145 | "HD Heavy Duty Pipe Clamp, 5.433""–5.709"" OD, 5"" Pipe" | |
HDI154 | "HD Heavy Duty Pipe Clamp, 5.827""–6.063"" OD" | |
HDI162 | "HD Heavy Duty Pipe Clamp, 6.142""–6.378"" OD" | |
HDI171 | "HD Heavy Duty Pipe Clamp, 6.496""–6.732"" OD, 6"" Pipe" | |
HDI183 | "HD Heavy Duty Pipe Clamp, 6.969""–7.205"" OD" | |
HDI203 | "HD Heavy Duty Pipe Clamp, 7.717""–7.992"" OD" | |
HDI214 | "HD Heavy Duty Pipe Clamp, 8.071""–8.425"" OD" | |
HDI225 | "HD Heavy Duty Pipe Clamp, 8.622""–8.858"" OD, 8"" Pipe" | |
HDI250 | "HD Heavy Duty Pipe Clamp, 9.606""–9.843"" OD" | |
HDI261 | "HD Heavy Duty Pipe Clamp, 9.882""–10.276"" OD" | |
HDI273 | "HD Heavy Duty Pipe Clamp, 10.433""–10.748"" OD, 10"" Pipe" | |
HDI316 | "HD Heavy Duty Pipe Clamp, 12.008""–12.441"" OD" | |
CE224H0200EG | "Cantilever Arm with E2 Channel, 7.87""" | |
CE224H0300EG | "Cantilever Arm with E2 Channel, 11.81""" | |
CE320H0250EG | "Cantilever Arm with E3 Channel, 9.84""" | |
CE320H0500EG | "Cantilever Arm with E3 Channel, 19.69""" | |
CE320H0750EG | "Cantilever Arm with E3 Channel, 29.52""" | |
CE420H0200EG | "Cantilever Arm with E4 Channel, 7.87""" | |
CE420H0300EG | "Cantilever Arm with E4 Channel, 11.81""" | |
CE420H0350EG | "Cantilever Arm with E4 Channel, 13.78""" | |
CE420H0450EG | "Cantilever Arm with E4 Channel, 17.72""" | |
CE420H0550EG | "Cantilever Arm with E4 Channel, 21.65""" | |
CE420H0650EG | "Cantilever Arm with E4 Channel, 25.6""" | |
CE420H0800EG | "Cantilever Arm with E4 Channel, 31.5""" | |
CE015H0180EG | "Cantilever Arm with E0 Channel, 7.09""" | |
CE015H0240EG | "Cantilever Arm with E0 Channel, 9.45""" | |
CE015H0300EG | "Cantilever Arm with E0 Channel, 11.81""" | |
CE015H0360EG | "Cantilever Arm with E0 Channel, 14.17""" | |
CE015H0420EG | "Cantilever Arm with E0 Channel, 16.53""" | |
CE015H0540EG | "Cantilever Arm with E0 Channel, 21.26""" | |
CE015H0660EG | "Cantilever Arm with E0 Channel, 25.98""" | |
CE015H0780EG | "Cantilever Arm with E0 Channel, 30.7""" | |
CE0L13H0180EG | "Cantilever Arm with E0L Channel, 7.09""" | |
CE0L13H0300EG | "Cantilever Arm with E0L Channel, 11.81""" | |
E120H2000PG | C-Channel Type E1, Perforated | |
E2L15H2000PG | C-Channel Type E2L, Perforated | |
E320H2000PG | C-Channel Type E3, Perforated, 6.56' | |
E320H3000PG | C-Channel Type E3, Perforated, 9.84' | |
E420H2000PG | C-Channel Type E4, Perforated, 6.56' | |
E420H3000PG | C-Channel Type E4, Perforated, 9.84' | |
E420H6000PG | C-Channel Type E4, Perforated, 19.69' | |
E015H2000PG | C-Channel Type E0, Perforated | |
E0L13H2000PG | C-Channel Type E0L, Perforated | |
UC202000PG | U-Channel Type UC, Perforated, Steel, Pregalvanized | |
AA25H0400HD | "Strut Channel Type AA, Slotted, Steel, HD, 15.75"" x 3.23"" x 1.61"" x 13 GA" | |
AA25H0600HD | "Strut Channel Type AA, Slotted, Steel, HD, 23.62"" x 3.23"" x 1.61"" x 13 GA" | |
AA25H0800HD | "Strut Channel Type AA, Slotted, Steel, HD, 31.5"" x 3.23"" x 1.61"" x 13 GA" | |
AA25H1000HD | "Strut Channel Type AA, Slotted, Steel, HD, 3.28' x 3.23"" x 1.61"" x 13 GA" | |
AA25H3000HD | "Strut Channel Type AA, Slotted, Steel, HD, 9.84' x 3.23"" x 1.61"" x 13 GA" | |
AA25H3000PG | "Strut Channel Type AA, Slotted, Steel, PG, 9.84' x 3.23"" x 1.61"" x 13 GA" | |
AA25H6000HD | "Strut Channel Type AA, Slotted, Steel, Hot-dip galv., 19.69'x 3.23""x .61""x13 GA" | |
AA25H6000PG | "Strut Channel Type AA, Slotted, Steel, Pregalvanized 19.69'x 3.23""x .61""x13 GA" | |
A15L2000PG | "Strut Channel Type A, Slotted, Steel, PG, 6.56' x 1.62"" x 1.61"" x 16 GA" | |
A15L3000HD | "Strut Channel Type A, Slotted, Steel, HD, 9.84' x 1.62"" x 1.61"" x 16 GA" | |
A15L3000PG | "Strut Channel Type A, Slotted, Steel, PG, 9.84' x 1.62"" x 1.61"" x 16 GA" | |
A15L6000HD | "Strut Channel Type A, Slotted, Steel, HD, 19.69' x 1.62"" x 1.61"" x 16 GA" | |
A15L6000PG | "Strut Channel Type A, Slotted, Steel, PG, 19.69' x 1.62"" x 1.61"" x 16 GA" | |
A20L2000PG | "Strut Channel Type A, Slotted, Steel, PG, 6.56' x 1.62"" x 1.61"" x 14 GA" | |
A20L3000PG | "Strut Channel Type A, Slotted, Steel, PG, 9.84' x 1.62"" x 1.61"" x 14 GA" | |
A20L6000PG | "Strut Channel Type A, Slotted, Steel, PG, 19.69' x 1.62"" x 1.61"" x 14 GA" | |
A25H2000PG | "Strut Channel Type A, Slotted, Steel, PG, 6.56' x 1.62"" x 1.61"" x 13 GA" | |
A25H3000HD | "Strut Channel Type A, Slotted, Steel, HD, 9.84' x 1.62"" x 1.61"" x 13 GA" | |
A25H3000PG | "Strut Channel Type A, Slotted, Steel, PG, 9.84' x 1.62"" x 1.61"" x 13 GA" | |
A25H6000HD | "Strut Channel Type A, Slotted, Steel, HD, 19.69' x 1.62"" x 1.61"" x 13 GA" | |
A25H6000PG | "Strut Channel Type A, Slotted, Steel, PG, 19.69' x 1.62"" x 1.61"" x 13 GA" | |
A25S3000HD | Strut Channel Type AS, Perforated, HD, 9.84' | |
A25S3000PG | Strut Channel Type AS, Perforated, Pregalvanized, 9.84' | |
A25S6000HD | Strut Channel Type AS, Perforated, Hot-dip galvanized, 19.69' | |
A25S6000PG | Strut Channel Type AS, Perforated, PG, 19.69' | |
KAA25H0300HD | "Strut Cantilever Arm Type AA, Slotted, HD, 11.81""" | |
KAA25H0500HD | "Strut Cantilever Arm Type AA, Slotted, HD, 19.69""" | |
KAA25H0750HD | "Strut Cantilever Arm Type AA, Slotted, HD, 29.52""" | |
KAA25H1050HD | "Strut Cantilever Arm Type AA, Slotted, HD, 41.34""" | |
KA25H0150EG | "Strut Cantilever Arm Type A, Slotted, Steel, EG, 0.098""x6""x1.625""x1.625""" | |
KA25H0150HD | "Strut Cantilever Arm Type A, Slotted, Steel, HD, 0.098""x5.9""x1.614""x1.614""" | |
KA25H0200EG | "Strut Cantilever Arm Type A, Slotted, Steel, EG, 0.098""x7.87""x1.614""x1.614""" | |
KA25H0200HD | "Strut Cantilever Arm Type A, Slotted, Steel, HD, 0.098""x7.87""x1.614""x1.614""" | |
KA25H0300EG | "Strut Cantilever Arm Type A, Slotted, Steel, EG, 0.098""x11.875""x1.625""x1.625""" | |
KA25H0300HD | "Strut Cantilever Arm Type A, Slotted, Steel, HD, 0.098""x11.81""x1.614""x1.614""" | |
KA25H0450EG | "Strut Cantilever Arm Type A, Slotted, Steel, EG, 0.098""x17.75""x1.625""x1.625""" | |
KA25H0450HD | "Strut Cantilever Arm Type A, Slotted, Steel, HD, 0.098""x17.72""x1.614""x1.614""" | |
KA25H0500EG | "Strut Cantilever Arm Type A, Slotted, Steel, EG, 0.098""x19.69""x1.614""x1.614""" | |
KA25H0500HD | "Strut Cantilever Arm Type A, Slotted, Steel, HD, 0.098""x19.69""x1.614""x1.614""" | |
KA25H0600EG | "Strut Cantilever Arm Type A, Slotted, Steel, EG, 0.098""x23.625""x1.625""x1.625""" | |
KA25H0600HD | "Strut Cantilever Arm Type A, Slotted, Steel, HD, 0.098""x23.62""x1.614""x1.614""" | |
KA25H0750EG | "Strut Cantilever Arm Type A, Slotted, Steel, EG, 0.098""x29.52""x1.614""x1.614""" | |
KA25H0750HD | "Strut Cantilever Arm Type A, Slotted, Steel, HD, 0.098""x29.52""x1.614""x1.614""" | |
KA25H1000HD | "Strut Cantilever Arm Type A, Slotted, Steel, HD, 0.098""x39.37""x1.614""x1.614""" | |
KA25H1200HD | "Strut Cantilever Arm Type A, Slotted, Steel, HD, 0.098""x47.24""x1.614""x1.614""" | |
KA25H1500HD | "Strut Cantilever Arm Type A, Slotted, Steel, HD, 0.098""x59.05""x1.614""x1.614""" | |
KA25H2000HD | "Strut Cantilever Arm Type A, Slotted, Steel, HD, 0.098""x78.74""x1.614""x1.614""" | |
KC25H0150EG | "Strut Cantilever Arm Type C, Slotted, Steel, EG, 0.1""x5.9""" | |
KC25H0150HD | "Strut Cantilever Arm Type C, Slotted, Steel, HD, 0.1""x5.9""" | |
KC25H0300EG | "Strut Cantilever Arm Type C, Slotted, Steel, EG, 0.1""x11.81""" | |
KC25H0300HD | "Strut Cantilever Arm Type C, Slotted, Steel, HD, 0.1""x11.81""" | |
KC25H0450EG | "Strut Cantilever Arm Type C, Slotted, Steel, EG, 0.1""x17.72""" | |
KC25H0450HD | "Strut Cantilever Arm Type C, Slotted, Steel, HD, 0.1""x17.72""" | |
KCC25H0300HD | "Strut Cantilever Arm Type CC, Slotted, HD, 11.81""" | |
KCC25H0450HD | "Strut Cantilever Arm Type CC, Slotted, HD, 17.72""" | |
KCC25H0600HD | "Strut Cantilever Arm Type CC, Slotted, HD, 23.62""" | |
CTRI120HD | "CTRI Cantilever Arm for Cable Tray, HD, 4.72""" | |
CTRI160HD | "CTRI Cantilever Arm for Cable Tray, HD, 6.69""" | |
CTRI210HD | "CTRI Cantilever Arm for Cable Tray, HD, 8.66""" | |
CTRI260HD | "CTRI Cantilever Arm for Cable Tray, HD, 10.63""" | |
CTRI310HD | "CTRI Cantilever Arm for Cable Tray, HD, 12.6""" | |
CTRI410HD | "CTRI Cantilever Arm for Cable Tray, HD, 16.53""" | |
CTRI510HD | "CTRI Cantilever Arm for Cable Tray, HD, 20.47""" | |
CTRI810HD | "CTRI Cantilever Arm for Cable Tray, HD, 24.4""" | |
CC25H0400HD | "Strut Channel Type CC, Slotted, Steel, HD, 15.75""" | |
CC25H0600HD | "Strut Channel Type CC, Slotted, Steel, HD, 23.62""" | |
CC25H3000PG | Strut Channel Type CC, Slotted, Steel, Pregalvanized, 9.84' | |
CC25H6000HD | Strut Channel Type CC, Slotted, Steel, HD, 19.69' | |
CC25H6000PG | Strut Channel Type CC, Slotted, Steel, PG, 19.69' | |
E12H1000PG | "Strut Channel Type E, Slotted, PG, 10' x 3.25"" x 1.625"" x 12 GA" | |
E25H6000PG | "Strut Channel Type E, Slotted, Pregalvanized, 19.69' x 3.27"" x 1.61"" x 12 GA" | |
DD25H6000PG | Strut Channel Type DD, Slotted | |
HB2 | "Beam Clamp with Swivel, Electrogalvanized, 0.94"" Max Flange" | |
HB2HD | Beam Clamp with Swivel, HD | |
TBHK | TBHK Trapezoidal Deck Hanger | |
TDH | Trapezoidal Deck Hanger, Spring Steel, 14 mm Unthreaded Hole | |
TDHM10 | Trapezoidal Deck Hanger with Fixed Nut, Spring Steel, M10 Hole | |
TDHM6 | Trapezoidal Deck Hanger with Fixed Nut, Spring Steel, M6 Hole | |
TDHM8 | Trapezoidal Deck Hanger with Fixed Nut, Spring Steel, M8 Hole | |
4Z34CTS | Cable Tray to Rod Clip | |
EER | Trapezoidal Deck Wire Hanger, Spring Steel, 7 mm Unthreaded Hole | |
EERTIM10 | Trapezoidal Deck Threaded Rod Hanger, Spring Steel, M10 Hole | |
EERTIM8 | Trapezoidal Deck Threaded Rod Hanger, Spring Steel, M8 Hole | |
EM24 | "Hammer-On Flange Clip, Bottom Mount, Spring Steel, 1/8""–1/4"" Flange M6 Rod" | |
EM58 | "Hammer-On Flange Clip, Bottom Mount, Spring Steel, 5/16""–1/2"" Flange M6 Rod" | |
EM912 | "Hammer-On Flange Clip, Bottom Mount, Spring Steel, 9/16""–3/4"" Flange M6 Rod" | |
16EM24 | "EM-M Conduit/Pipe to Flange Clip, Spring St. 1/8""–1/4"" Flange" | |
16EM58 | "EM-M Conduit/Pipe to Flange Clip, Spring St. 5/16""–1/2"" Flange" | |
16EM912 | "EM-M Conduit/Pipe to Flange Clip, Spring St. 9/16""–3/4"" Flange" | |
20EM24 | "EM-M Conduit/Pipe to Flange Clip, Spring St. 1/8""–1/4"" Flange" | |
20EM58 | "EM-M Conduit/Pipe to Flange Clip, Spring St. 5/16""–1/2"" Flange" | |
20EM912 | "EM-M Conduit/Pipe to Flange Clip, Spring St. 9/16""–3/4"" Flange" | |
24EM24 | "EM-M Conduit/Pipe to Flange Clip, Spring St. 1/8""–1/4"" Flange" | |
24EM58 | "EM-M Conduit/Pipe to Flange Clip, Spring St. 5/16""–1/2"" Flange" | |
24EM912 | "EM-M Conduit/Pipe to Flange Clip, Spring St. 9/16""–3/4"" Flange" | |
32EM24 | "EM-M Conduit/Pipe to Flange Clip, Spring St. 1/8""–1/4"" Flange" | |
32EM58 | "EM-M Conduit/Pipe to Flange Clip, Spring St. 5/16""–1/2"" Flange" | |
32EM912 | "EM-M Conduit/Pipe to Flange Clip, Spring St. 9/16""–3/4"" Flange" | |
812EM24 | "EM-M Conduit/Pipe to Flange Clip, Spring St. 1/8""–1/4"" Flange" | |
812EM58 | "EM-M Conduit/Pipe to Flange Clip, Spring St. 5/16""–1/2"" Flange" | |
812EM912 | "EM-M Conduit/Pipe to Flange Clip, Spring St. 9/16""–3/4"" Flange" | |
8P24 | "EM-P Conduit to Flange Clip, 1/2"" EMT, 0.709""–0.866"" OD, 1/8""–1/4"" Flange" | |
8P58 | "Conduit to Flange Clip, 1/2"" EMT, 5/16""–1/2"" Flange" | |
8P912 | "Conduit to Flange Clip, 1/2"" EMT, 9/16""–3/4"" Flange" | |
2H4 | "Hammer-On Flange Clip, Side Mount, Spring Steel, 3/32""–9/64"" Flange" | |
4H24 | "Hammer-On Flange Clip, Side Mount Spring Steel, 1/8""–1/4"" Flange" | |
4H58 | "Hammer-On Flange Clip, Side Mount, Spring Steel, 5/16""–1/2"" Flange" | |
4H912 | "Hammer-On Flange Clip, Side Mount, Spring Steel, 9/16""–3/4"" Flange" | |
2H4CT | "Cable Tie Holder with Flange Clip, Spring Steel, nVent CADDY Armour, 3/32""–9/64"" Flange" | |
4H24CT | "Cable Tie Holder with 1/8–1/4"" Flange Clip" | |
4H58CT | "Cable Tie Holder with 5/16–1/2"" Flange Clip" | |
4H912CT | "Cable Tie Holder with 9/16–3/4"" Flange Clip" | |
4H24I | "Hammer-On Flange Clip, Vertical Mount, 0.12""–0.31"" Flange" | |
4H58I | "Hammer-On Flange Clip, Vertical Mount, 0.31""–0.55"" Flange" | |
812M24SM | "H-MSM Conduit/Pipe to Flange Clip, Side Mount, Spring Steel, 1/2"", 3/4"" EMT, 1/8""–1/4"" Flange" | |
812M58SM | "H-MSM Conduit/Pipe to Flange Clip, Side Mount, Spring Steel, 1/2"", 3/4"" EMT, 5/16""–1/2"" Flange" | |
812M912SM | "H-MSM Conduit/Pipe to Flange Clip, Side Mount, Spring Steel, 1/2"", 3/4"" EMT, 9/16""–3/4"" Flange" | |
160000 | "H-Ti/T Rod to Flange Clip, 0.433"" Hole, Plain, 0.08""–0.12"" Flange" | |
160010 | "H-Ti/T Rod to Flange Clip, 0.433"" Hole, Plain, 0.12""–0.31"" Flange" | |
160030 | "H-Ti/T Rod to Flange Clip, 0.433"" Hole, Plain, 0.55""–0.79"" Flange" | |
M10TI24 | "H-Ti/T Rod to Flange Clip, M10 Hole, Threaded, 0.12""–0.31"" Flange" | |
M10TI58 | "H-Ti/T Rod to Flange Clip, M10 Hole, Threaded, 0.31""–0.55"" Flange" | |
M10TI912 | "H-Ti/T Rod to Flange Clip, M10 Hole, Threaded, 0.55""–0.79"" Flange" | |
M6TI24 | "Rod to Flange Clip, M6 Hole, Threaded, 0.12""–0.31"" Flange" | |
M6TI4 | "H-Ti/T Rod to Flange Clip, M6 Hole, Threaded, 0.08""–0.12"" Flange" | |
M6TI58 | "Rod to Flange Clip, M6 Hole, Threaded, 0.31""–0.55"" Flange" | |
M6TI912 | "H-Ti/T Rod to Flange Clip, M6 Hole, Threaded, 0.55""–0.79"" Flange" | |
M8TI24 | "Rod to Flange Clip, M8 Hole, Threaded, 0.12""–0.31"" Flange" | |
M8TI4 | "H-Ti/T Rod to Flange Clip, M8 Hole, Threaded, 0.08""–0.12"" Flange" | |
M8TI58 | "Rod to Flange Clip, M8 Hole, Threaded, 0.31""–0.55"" Flange" | |
M8TI912 | "H-Ti/T Rod to Flange Clip, M8 Hole, Threaded, 0.55""–0.79"" Flange" | |
T1058 | "H-Ti/T Rod to Flange Clip, 0.433"" Hole, Plain, 0.31""–0.55"" Flange" | |
INC8 | Internal Strut Beam Clamp | |
K12 | "Cable/Conduit Clip, 1/2"", 3/4"" EMT, 1/2"", 3/4"" Rigid, 0.945"" Max" | |
K16 | "Cable/Conduit Clip, 3/4"", 1"" EMT, 1/2"", 3/4"" Rigid, 1.181"" Max" | |
K20 | "Cable/Conduit Clip, 1"", 1 1/4"" EMT, 3/4"", 1"" Rigid, 1.654"" Max" | |
5100200EG | "510 nVent CADDY EZ Riser, Steel, EG, 2"" Pipe, 2.375"" OD" | |
5100250EG | "510 nVent CADDY EZ Riser, Steel, EG, 2 1/2"" Pipe, 2.875"" OD" | |
5100300EG | "510 nVent CADDY EZ Riser, Steel, EG, 3"" Pipe, 3.5"" OD" | |
5100400EG | "510 nVent CADDY EZ Riser, Steel, EG, 4"" Pipe, 4.5"" OD" | |
MXN250EG | "nVent CADDY Macrofix NI, Steel, EG, 9.449""–9.843"" OD" | |
MXN316EG | "nVent CADDY Macrofix NI, Steel, EG, 12.362""–12.441"" OD" | |
4100100EG | "410 Clevis Hanger, Light Duty, 1"" Pipe, 1.315"" OD, 3/8"" Rod" | |
4100125EG | "410 Clevis Hanger, Light Duty, 1 1/4"" Pipe, 1.66"" OD, 3/8"" Rod" | |
4100150EG | "410 Clevis Hanger, Light Duty, 1 1/2"" Pipe, 1.9"" OD, 3/8"" Rod" | |
4100200EG | "410 Clevis Hanger, Light Duty, 2"" Pipe, 2.375"" OD, 3/8"" Rod" | |
4100250EG | "410 Clevis Hanger, Light Duty, 2 1/2"" Pipe, 2.875"" OD, 1/2"" Rod" | |
4100300EG | "410 Clevis Hanger, Light Duty, 3"" Pipe, 3.5"" OD, 1/2"" Rod" | |
4100400EG | "410 Clevis Hanger, Light Duty, 4"" Pipe, 4.5"" OD, 5/8"" Rod" | |
4100500EG | "410 Clevis Hanger, Light Duty, 5"" Pipe, 5.563"" OD, 5/8"" Rod" | |
4100600EG | "410 Clevis Hanger, Light Duty, 6"" Pipe, 6.625"" OD, 3/4"" Rod" | |
4100800EG | "410 Clevis Hanger, Light Duty, 8"" Pipe, 8.625"" OD, 3/4"" Rod" | |
HDN019 | "HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 0.591""–0.748"" OD, 3/8"" Pipe" | |
HDN024 | "HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 0.787""–0.945"" OD, 1/2"" Pipe" | |
HDN030 | "Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 0.984""–1.181"", 3/4"" Pipe" | |
HDN035 | "Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 1.22""–1.378"", 1"" Pipe" | |
HDN041 | "HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 1.417""–1.614"" OD" | |
HDN045 | "Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 1.575""–1.772"", 1 1/4"" Pipe" | |
HDN053 | "Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 1.89""–2.087"", 1 1/2"" Pipe" | |
HDN059 | "HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 2.126""–2.323"" OD" | |
HDN065 | "Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 2.362""–2.559"", 2"" Pipe" | |
HDN072 | "HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 2.402""–2.835"" OD" | |
HDN081 | "Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 2.992""–3.189"", 2 1/2"" Pipe" | |
HDN094 | "Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 3.465""–3.701"", 3"" Pipe" | |
HDN102 | "HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 3.74""–4.016"" OD" | |
HDN108 | "HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 4.016""–4.252"" OD" | |
HDN116 | "Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 4.331""–4.567"", 4"" Pipe" | |
HDN129 | "HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 4.882""–5.079"" OD" | |
HDN140 | "HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 5.236""–5.512"" OD" | |
HDN146 | "HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 5.512""–5.748"" OD, 5"" Pipe" | |
HDN155 | "HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 5.866""–6.102"" OD" | |
HDN165 | "HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 6.26""–6.496"" OD" | |
HDN173 | "Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 6.575""–6.811"", 6"" Pipe" | |
HDN182 | "HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 6.929""–7.165"" OD" | |
HDN194 | "HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 7.402""–7.638"" OD" | |
HDN205 | "HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 7.835""–8.071"" OD" | |
HDN216 | "HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 8.15""–8.504"" OD" | |
HDN226 | "HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 8.622""–8.898"" OD, 8"" Pipe" | |
HDN236 | "HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 8.937""–9.291"" OD" | |
HDN250 | "HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 9.606""–9.843"" OD" | |
HDN261 | "HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 9.882""–10.276"" OD" | |
HDN273 | "HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 10.512""–10.748"" OD, 10"" Pipe" | |
HDN316 | "HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 12.008""–12.441"" OD" | |
C15L2000PG | "Strut Channel Type C, Slotted, Steel, Pregalv., 6.56' x 13/16"" x 1 5/8"" x 16 GA" | |
C15L3000PG | "Strut Channel Type C, Slotted, Steel, Pregalv., 9.84' x 13/16"" x 1 5/8"" x 16 GA" | |
C15L6000PG | "Strut Channel Type C, Slotted, Steel, PG, 19.69' x 13/16"" x 1 5/8"" x 16 GA" | |
C20L2000PG | "Strut Channel Type C, Slotted, Steel, Pregalv., 6.56' x 13/16"" x 1 5/8"" x 14 GA" | |
C20L3000PG | "Strut Channel Type C, Slotted, Steel, Pregalv., 9.84' x 13/16"" x 1 5/8"" x 14 GA" | |
C25H2000PG | "Strut Channel Type C, Slotted, Steel, Pregalv., 6.56' x 13/16"" x 1 5/8"" x 13 GA" | |
C25H3000HD | "Strut Channel Type C, Slotted, Steel, Hot-dip galv., 9.84'x13/16""x1 5/8""x13 GA" | |
C25H3000PG | "Strut Channel Type C, Slotted, Steel, Pregalvanized, 9.84'x13/16""x1 5/8""x13GA" | |
C25H6000HD | "Strut Channel Type C, Slotted, Steel, Hot-dip galv., 19.69'x13/16""x1 5/8""x13GA" | |
C25H6000PG | "Strut Channel Type C, Slotted, Steel, Pregalvanized, 19.69'x13/16""x1 5/8""x13GA" | |
D25H3000PG | "Strut Channel Type D, Slotted, PG, 9.84' x 2.45"" x 1.61""" | |
D25H6000PG | "Strut Channel Type D, Slotted, PG, 19.69' x 2.45"" x 1.61""" | |
SLD15L10S | nVent CADDY Speed Link LD with Hook, S304, 1.5 mm Wire, 32.8' Length | |
SLD15L2S | nVent CADDY Speed Link LD with Hook, S304, 1.5 mm Wire, 6.6' Length | |
SLD15L5S | nVent CADDY Speed Link LD with Hook, S304, 1.5 mm Wire, 16.4' Length | |
SLD15Y500 | "nVent CADDY Speed Link Y-Toggle with Eyelet Extension, 1.5 mm Wire, 19.6"" Y-Length" | |
SLD15Y800 | "nVent CADDY Speed Link Y-Toggle with Eyelet Extension, 1.5 mm Wire, 31.4"" Y-Length" | |
SLD2Y500 | "nVent CADDY Speed Link Y-Toggle with Eyelet Extension, 2 mm Wire, 19.6"" Y-Length" | |
30009MM | "Universal Beam Clamp, Plain, 0.354"" Hole, 0.71"" Max Flange" | |
30011MM | "Universal Beam Clamp, Plain, 0.433"" Hole, 0.79"" Max Flange" | |
30013MM | "Universal Beam Clamp, Plain, 0.512"" Hole, 1.02"" Max Flange" | |
30017MM | "300M Universal Beam Clamp, Plain, 0.67"" Hole, 1.1"" Max Flange" | |
300M10 | "Universal Beam Clamp, Threaded, M10 Hole, 0.79"" Max Flange" | |
300M12 | "Universal Beam Clamp, Threaded, M12 Hole, 1.02"" Max Flange" | |
300M8 | "Universal Beam Clamp, Threaded, M8 Hole, 0.71"" Max Flange" | |
MSS24 | "H-MSS Inline Strap Hanger with Flange Clip, 0.125""–0.25"" Flange, 1 1/4"" Max Strap" | |
MSS58 | "H-MSS Inline Strap Hanger with Flange Clip, 0.3125""–0.5"" Flange, 1 1/4"" Max Strap" | |
MSS912 | "H-MSS Inline Strap Hanger with Flange Clip, 0.5625""–0.75"" Flange, 1 1/4"" Max Strap" | |
TBHKM10 | Trapezoidal Deck Hanger with Fixed Nut, M10 Hole | |
TBHKM8 | Trapezoidal Deck Hanger with Fixed Nut, M8 Hole | |
SLDM615L1 | Tool-free 1.5mm Wire Rope Hanger Kit M6 with Hook End-Fitting - 3.3' Long - 44LB | |
SLDM615L2 | nVent CADDY Speed Link SLDM with Hook, 1.5 mm Wire, 6.6' Length | |
4G24H | "4G24H Twist Clip with 90° Plain Hole, CADDY ARMOUR, Gray, 0.228"" Hole, 0.06"" Max Flange, 15/16"" T-Grid" | |
4G24HWH | "Twist Clip 90° Plain Hole, White, 0.228"" Hole, 0.06"" Max Flange, 15/16"" T-Grid" | |
4G24HWHSP25 | "4G24H Twist Clip with 90° Plain Hole, Painted, White, 0.228"" Hole, 0.06"" Max Flange, 15/16"" T-Grid" | |
CRLAM10EG | "Quick M10 Anchor Screw with Push-to-Install Technology, for 5/16"" Hole - 652LB" | |
CRLAM8EG | "Quick M8 Anchor Screw with Push-to-Install Technology, for 5/16"" Hole - 652LB" | |
CRLSM10EG | Quick M10 Channel Nut with Push-to-Install Technology for Strut Channel - 750LB | |
CRLSM8EG | nVent CADDY Rod Lock Channel Nut | |
CHK22K | CHK Chain, 98.42' | |
CHK25K | CHK Chain, 98.42' | |
CHK27K | CHK Chain, 98.42' | |
CHK30K | CHK Chain, 98.42' | |
CHK32K | CHK Chain, 82.02' | |
CHN13K | "CHN Chain, Steel, Electrogalvanized, 0.866"" x 0.138"" x 98.42'" | |
CHN15K | "CHN Chain, Steel, Electrogalvanized 0.945"" x 0.177"" x 98.42'" | |
CHN15KS4 | "CHN Chain, Stainless Steel, 0.945"" x 0.177"" x 98.42'" | |
CHN17K | "CHN Chain, Steel, Electrogalvanized, 1.024"" x 0.217"" x 98.42'" | |
CHN17KS4 | "CHN Chain, Stainless Steel, 1.024"" x 0.217"" x 98.42'" | |
SNM10 | M10 Split Nut for Quick Installation on Threaded Rod | |
SNM12 | SN Series Nut | |
SNM6 | SN Series Nut | |
SNM8 | M8 Split Nut for Quick Installation on Threaded Rod | |
CAT425 | "nVent CADDY Cat 425 Adjustable Cable Support, 4"", 6"" dia, 1/4"" Hole" | |
CAT425WM | "nVent CADDY Cat 425 Wall Mount Adjustable Cable Support, 4"", 6"" dia" | |
BC200CD1B | "BC200-CD Conduit to Beam Clamp, 3/4"" EMT, 3/4"" Rigid, 1/2"" Max Flange" | |
CRLBM10EG | "Quick M10 Beam Clamp with Push-to-Install Technology , 0.12""–0.39"" Flange" | |
CRLBM8EG | "Quick M8 Beam Clamp with Push-to-Install Technology , 0.12""–0.39"" Flange" | |
4G16H | "Twist Clip with 90° 1/4"" Plain Hole,1/16"" Max Flange, 15/16"" T-Grid" | |
4G16HWH | "Twist Clip w/ 90° 1/4"" Plain Hole, White, 1/16"" Max Flange, 15/16"" T-Grid" | |
4G16M11 | "Twist Clip with Stud, CADDY ARMOUR, Gray, 15/16"" T-Grid, 0.433"" Screw" | |
4G16M11WH | "4G16 Twist Clip with Stud, Painted, White, 15/16"" T-Grid, 0.433"" Screw" | |
4G16M16 | "Twist Clip with Stud, CADDY ARMOUR, Gray, 15/16"" T-Grid, 0.63"" Screw" | |
4G16M16WH | "4G16 Twist Clip with Stud, Painted, White, 15/16"" T-Grid, 0.63"" Screw" | |
4G16M25 | "Twist Clip with Stud, CADDY ARMOUR, Gray, 15/16"" T-Grid, 0.984"" Screw" | |
4G16M7 | "Twist Clip with Stud, CADDY ARMOUR, Gray, 15/16"" T-Grid, 0.276"" Screw" | |
6WN | Wing Nut for Twist Clips, M6 Hole, Threaded | |
CD1B | "Bolt Close Conduit/Pipe Clamp, Steel, 3/4"" EMT, 3/4"" Rigid/Pipe, 0.281"" Hole" | |
CD3B | "Bolt Close Conduit/Pipe Clamp, Steel, 1 1/2"" EMT, 1 1/4"" Rigid/Pipe, 0.281"" Hole" | |
CD4B | "Bolt Close Conduit/Pipe Clamp, Steel, 1 1/2"" Rigid/Pipe, 0.281"" Hole" | |
CD5B | "Bolt Close Conduit/Pipe Clamp, Steel, 2"" EMT, 2"" Rigid/Pipe, 0.281"" Hole" | |
PCS1 | "Cable/Conduit to Wire Clip, 14-2 to 10-3 MC/AC, 0.45""–0.6"" OD, #8–#12 Wire" | |
PCS2 | "Cable/Conduit to Wire Clip, 1/2"", 3/4"" EMT, 10-3 to 6-3 MC/AC, 0.601""–0.9"" OD, #8–#12 Wire" | |
4Z34 | "Multi-Function Clip, 1/4""-3/8"" Rod, #12–#8 Wire, 1/8""–7/16"" Flange, 1/4"" Hole" | |
PHK | Rooftop Pyramid H-Frame Kit, Foam | |
PHKR | Rooftop Pyramid H-Frame Kit, Rubber | |
EBC16M | "BC-M Conduit to Beam Clamp, 0.922""–1.378"" OD, 0.63"" Max Flange" | |
EBC20M | "BC-M Conduit to Beam Clamp, 1.378""–1.654"" OD, 0.63"" Max Flange" | |
EBC24M | "BC-M Conduit to Beam Clamp, 1.654""–1.969"" OD, 0.63"" Max Flange" | |
EBC32M | "BC-M Conduit to Beam Clamp, 1.969""–2.362"" OD, 0.63"" Max Flange" | |
EBC812M | "Conduit to Beam Clamp, 0.709""–1.181"", 0.63"" Max Flange" | |
EBC16MSM | "BC-MSM Conduit to Beam Clamp, Side Mount, 0.922""–1.378"" OD, 0.63"" Max Flange" | |
EBC20MSM | "BC-MSM Conduit to Beam Clamp, Side Mount, 1.378""–1.654"" OD, 0.63"" Max Flange" | |
EBC24MSM | "BC-MSM Conduit to Beam Clamp, Side Mount, 1.654""–1.969"" OD, 0.63"" Max Flange" | |
EBC32MSM | "BC-MSM Conduit to Beam Clamp, Side Mount, 1.969""–2.362"" OD, 0.63"" Max Flange" | |
EBC812MSM | "Conduit to Beam Clamp, Side Mount, 0.709""–1.181"", 0.63"" Max Flange" | |
SLD15QT250 | "nVent CADDY Speed Link Quad-Toggle with Eyelet Extension, 1.5 mm Wire, 9.8"" Y-Length" | |
4BRT32WS | "Threaded Bridle Ring, 2"" dia, #14 Screw, Wood" | |
SLD2YH500 | "nVent CADDY Speed Link Y-Hook with Eyelet Extension, 2 mm Wire, 19.6"" Y-Length" | |
SLD3YH800 | "nVent CADDY Speed Link Y-Hook with Eyelet Extension, 3 mm Wire, 31.4"" Y-Length" | |
PEK4B | "Rooftop Pyramid Equipment Support Kit, 4 Post Base, 49 1/2""" | |
310M10 | Universal Beam Clamp, Thick Flange, M10 Hole, Threaded | |
310M12 | 310M Universal Beam Clamp, Thick Flange, M12 Hole, Threaded | |
RPSE1H24 | "Rooftop Pyramid EZ Rubber-Based Adj. Supp. 1"" Rigid/Pipe 1.315"" OD 1 3/4""–4""" | |
RPSE2H46 | "nVent CADDY Pyramid EZ Rubber-Based Adjustable Support, 2"" Rigid/Pipe, 2.37"" OD, 4""–6""" | |
RPSE4H46 | "nVent CADDY Pyramid EZ Rubber-Based Adjustable Support, 4"" Rigid/Pipe, 4.5"" OD, 4""–6""" | |
EM24SM | "Hammer-On Flange Clip Bottom Mount w/11mm Screw Spring Steel 1/8""–1/4"" Flange" | |
EM58SM | "Hammer-On Flange Clip Bottom Mount w/11mm Screw Spring Steel 5/16""–1/2"" Flange" | |
EM912SM | "Hammer-On Flange Clip Bottom Mount w/11mm Screw Spring Steel 9/16""–3/4"" Flange" | |
4010050EG | "401 Clevis Hanger, EG, PG, 1/2"" Pipe, 0.84"" OD, 3/8"" Rod" | |
4010075EG | "401 Clevis Hanger, EG, PG, 3/4"" Pipe, 1.05"" OD, 3/8"" Rod" | |
4010100EG | "401 Clevis Hanger, EG, PG, 1"" Pipe, 1.315"" OD, 3/8"" Rod" | |
4010125EG | "401 Clevis Hanger, EG, PG, 1 1/4"" Pipe, 1.66"" OD, 3/8"" Rod" | |
4010150EG | "401 Clevis Hanger, EG, PG, 1 1/2"" Pipe, 1.9"" OD, 3/8"" Rod" | |
4010200EG | "401 Clevis Hanger, EG, PG, 2"" Pipe, 2.375"" OD, 3/8"" Rod" | |
4010250EG | "401 Clevis Hanger, EG, PG, 2 1/2"" Pipe, 2.875"" OD, 1/2"" Rod" | |
4010300EG | "401 Clevis Hanger, EG, PG, 3"" Pipe, 3.5"" OD, 1/2"" Rod" | |
4010400EG | "Clevis Hanger, Electrogalvanized, 4"" Pipe, 4.5"" OD, 5/8"" Rod" | |
4010500EG | "401 Clevis Hanger, EG, PG, 5"" Pipe, 5.563"" OD, 5/8"" Rod" | |
4010600EG | "Clevis Hanger, Electrogalvanized, 6"" Pipe, 6.625"" OD, 3/4"" Rod" | |
4010800EG | "401 Clevis Hanger, EG, PG, 8"" Pipe, 8.625"" OD, 3/4"" Rod" | |
4011000EG | "401 Clevis Hanger, EG, PG, 10"" Pipe, 10.75"" OD, 7/8"" Rod" | |
4011200EG | "401 Clevis Hanger, EG, PG, 12"" Pipe, 12.75"" OD, 7/8"" Rod" | |
4011400EG | "401 Clevis Hanger, EG, PG, 14"" Pipe, 14"" OD, 1"" Rod" | |
4011600EG | "401 Clevis Hanger, EG, PG, 16"" Pipe, 16"" OD, 1"" Rod" | |
4011800EG | "401 Clevis Hanger, EG, PG, 18"" Pipe, 18"" OD, 1 1/8"" Rod" | |
4012000EG | "401 Clevis Hanger, EG, PG, 20"" Pipe, 20"" OD, 1 1/4"" Rod" | |
4012400EG | "401 Clevis Hanger, EG, PG, 24"" Pipe, 24"" OD, 1 1/4"" Rod" | |
4G24M11 | "4G24 Twist Clip with Stud, CADDY ARMOUR, Gray, 0.433"" Screw" | |
4G24M11WH | "Twist Clip with Stud, Painted, White, 0.433"" Screw" | |
4G24M16 | "4G24 Twist Clip with Stud, CADDY ARMOUR, Gray, 0.63"" Screw" | |
4G24M16WH | "4G24 Twist Clip with Stud, Painted, White, 0.63"" Screw" | |
4G24M16WHSP25 | "4G24 Twist Clip with Stud, Painted, White, 0.63"" Screw" | |
4G24M25 | "4G24 Twist Clip with Stud, CADDY ARMOUR, Gray, 0.984"" Screw" | |
4G24M25WHSP25 | "4G24 Twist Clip with Stud, Painted, White, 0.984"" Screw" | |
SLK15L1AB | nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 3.3' Length | |
SLK15L2AB | nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 6.6' Length | |
SLK15L3AB | nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 9.9' Length | |
SLK15L5AB | nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 16.4' Length | |
SLK2L2AB | nVent CADDY Speed Link SLK with Angle Bracket, 2 mm Wire, 6.6' Length | |
SLK2L3AB | nVent CADDY Speed Link SLK with Angle Bracket, 2 mm Wire, 9.9' Length | |
SLK2L5AB | nVent CADDY Speed Link SLK with Angle Bracket, 2 mm Wire, 16.4' Length | |
SLK2C200 | Tool-free Hanger for 1.5 and 2mm Wire Rope | |
SLK2R10 | nVent CADDY Speed Link SLK Locking Device, 1.5–2 mm Wire | |
PRF2 | "nVent CADDY Pyramid RL Fixed Roller Support, 2"" Max Pipe" | |
PRF6 | "nVent CADDY Pyramid RL Fixed Roller Support, 6"" Max Pipe" | |
PSF10C | "Rooftop Pyramid ST Fixed Strut Support, 10"" x 4.8""" | |
PSF10D | "Rooftop Pyramid ST Fixed Strut Support, 10"" x 6.4""" | |
PSF16C | "Rooftop Pyramid ST Fixed Strut Support, 16"" x 4.8""" | |
PSF16D | "nVent CADDY Pyramid ST Fixed Strut Support, 16"" x 6.4""" | |
PEK6B | "Rooftop Pyramid Equipment Support Kit, 6 Post Base, 85 1/2""" | |
EBC | "Beam Clamp, 0.63"" Max Flange" | |
EBCSP25 | "EBC Beam Clamp, 0.63"" Max Flange" | |
2H4CTBB | "Cable Tie with Flange Clip, Spring Steel, CADDY ARMOUR, 0.08""–0.12"" Flange, Nylon Black Tie" | |
2H4CTBW | "Cable Tie with Flange Clip, Spring Steel, CADDY ARMOUR, 0.08""–0.12"" Flange, Nylon White Tie" | |
4H24CTBB | "Cable Tie with Flange Clip, Spring Steel, CADDY ARMOUR, 0.12""–0.31"" Flange, Nylon Black Tie" | |
4H24CTBW | "Cable Tie with Flange Clip, Spring Steel, CADDY ARMOUR, 0.12""–0.31"" Flange, Nylon White Tie" | |
4H58CTBB | "Cable Tie with Flange Clip, Spring Steel, CADDY ARMOUR, 0.31""–0.55"" Flange, Nylon Black Tie" | |
4H58CTBW | "Cable Tie with Flange Clip, 0.31–0.55"" Flange, Nylon White Tie" | |
4H912CTBB | "Cable Tie with Flange Clip, Spring Steel, CADDY ARMOUR, 0.55""–0.79"" Flange, Nylon Black Tie" | |
4H912CTBW | "Cable Tie with Flange Clip, Spring Steel, CADDY ARMOUR, 0.55""–0.79"" Flange, Nylon White Tie" | |
PPRPS25H4 | "nVent CADDY Pyramid 25 Pipe and Conduit Support, Plastic, 4 7/16""" | |
115M0050EG | "115M Standard Duty Loop Hanger, 1/2"" Pipe, 0.839"" OD" | |
115M0075EG | "115M Standard Duty Loop Hanger, 3/4"" Pipe, 1.06"" OD" | |
115M0100EG | "Standard Duty Loop Hanger, 1"" Pipe, 1.327""" | |
115M0125EG | "Standard Duty Loop Hanger, 1 1/4"" Pipe, 1.67""" | |
115M0150EG | "Standard Duty Loop Hanger, 1 1/2"" Pipe, 1.9""" | |
115M0200EG | "Standard Duty Loop Hanger, 2"" Pipe, 2.375""" | |
115M0250EG | "Standard Duty Loop Hanger, 2 1/2"" Pipe, 2.993""" | |
115M0300EG | "Standard Duty Loop Hanger, 3"" Pipe, 3.5""" | |
115M0400EG | "Standard Duty Loop Hanger, 4"" Pipe, 4.489""" | |
115M0500EG | "115M Standard Duty Loop Hanger, 5"" Pipe, 5.512"" OD" | |
115M0600EG | "Standard Duty Loop Hanger, 6"" Pipe, 6.497""" | |
115M0800EG | "115M Standard Duty Loop Hanger, 8"" Pipe, 8.623"" OD" | |
MPD014 | "nVent CADDY Macrofix Plus, 0.472""–0.551"" OD, 1/4"" Pipe" | |
MPD073 | "nVent CADDY Macrofix Plus, 2.756""–2.874"" OD" | |
MPD169 | "nVent CADDY Macrofix Plus, 6.496""–6.654"" OD, 6"" Pipe" | |
BC200M6 | "Beam Clamp, 0.63"" Max Flange M6 Rod" | |
CAT425 | "nVent CADDY Cat 425 Adjustable Cable Support, 4"", 6"" dia, 1/4"" Hole" | |
CAT425WM | "nVent CADDY Cat 425 Wall Mount Adjustable Cable Support, 4"", 6"" dia" |