Documents & Links
CE, ERIFLEX CABS
English
EN 61439-1
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
CABS-FIXKIT | 549430 | CABS Fixing Kit |
CABS-APP | 549300 | CABS-APP Aluminium Profile |
CABS-E | 549410 | CABS Bracket E |
CABS-M | 549420 | CABS Bracket M |
CABS-T | 549400 | CABS Bracket T |
CABS2-10T-MOD | 549380 | "CABS Module Kit, 1–2 Busbars per Phase, 1.18""–4.72"" Busbar Width, 0.39"" Busbar Thickness, 2.95""" |
CABS3-10T-MOD | 549390 | "CABS Module Kit, 1–3 Busbars per Phase, 1.18""–4.72"" Busbar Width, 0.39"" Busbar Thickness, 3.94""" |
CABS4-5T-MOD | 549370 | "CABS Module Kit, 1–4 Busbars per Phase, 1.18""–4.92"" Busbar Width, 0.2"" Busbar Thickness, 2.95""" |
CABS2-10TN-MOD | 549350 | "CABS Module Kit with Neutral, 1–2 Busbars per Phase, 1.18""–4.72"" Busbar Width, 0.39"" Busbar Thickness" |
CABS3-10TN-MOD | 549360 | "CABS Module Kit with Neutral, 1–3 Busbars per Phase, 1.18""–4.72"" Busbar Width, 0.39"" Busbar Thickness" |
CABS4-5TN-MOD | 549340 | "CABS Module Kit with Neutral, 1–4 Busbars per Phase, 1.18""–4.92"" Busbar Width, 0.2"" Busbar Thickness" |
CABS-RV | 549480 | CABS Bracket RV |
CABS-SV | 549470 | CABS Bracket SV |
CABS-TH | 549450 | CABS Bracket TH |
CABS2-10TN-400 | 549320 | "CABS Busbar Support Kit, 1–2 Busbars per Phase, 1.18""–4.72"" Busbar Width, 0.39"" Busbar Thickness, 13.78""" |
CABS2-10TN-600 | 549270 | "CABS Busbar Support Kit, 1–2 Busbars per Phase, 1.18""–4.72"" Busbar Width, 0.39"" Busbar Thickness, 21.65""" |
CABS4-5TN-400 | 549310 | "CABS Busbar Support Kit, 1–4 Busbars per Phase, 1.18""–4.92"" Busbar Width, 0.2"" Busbar Thickness, 13.78""" |
CABS4-5TN-600 | 549260 | "CABS Busbar Support Kit, 1–4 Busbars per Phase, 1.18""–4.92"" Busbar Width, 0.2"" Busbar Thickness, 21.65""" |
CABS4-5TN-400 | 549310 | CABS Busbar Support Kit, 1–4 Busbars per Phase, 1.18"–4.92" Busbar Width, 0.2" Busbar Thickness, 13.78" |