Skip to main content

Please Select Your Country/Language Preferences

Documents & Links

Parts with this Certification

Part Number Article Number Description
CPI16-150-8 554277 "Grounding and Bonding Braid, Stainless Steel, 31.57 kcmil, 5.906"""
CPI16-200-8 554278 "Grounding and Bonding Braid, Stainless Steel, 31.57 kcmil, 7.874"""
CPI16-250-8 554279 "Grounding and Bonding Braid, Stainless Steel, 31.57 kcmil, 9.843"""
CPI16-300-8 554280 "Grounding and Bonding Braid, Stainless Steel, 31.57 kcmil, 11.811"""
CPI16-400-8 554282 "Grounding and Bonding Braid, Stainless Steel, 31.57 kcmil, 15.748"""
CPI16-600-8 554286 "Grounding and Bonding Braid, Stainless Steel, 31.57 kcmil, 23.622"""
CPI25-150-10 554299 "Grounding and Bonding Braid, Stainless Steel, 49.34 kcmil, 5.906"""
CPI25-200-10 554300 "Grounding and Bonding Braid, Stainless Steel, 49.34 kcmil, 7.874"""
CPI25-250-10 554301 "Grounding and Bonding Braid, Stainless Steel, 49.34 kcmil, 9.843"""
CPI25-300-10 554302 "Grounding and Bonding Braid, Stainless Steel, 49.34 kcmil, 11.811"""
CPI25-400-10 554304 "Grounding and Bonding Braid, Stainless Steel, 49.34 kcmil, 15.748"""
CPI25-600-10 554308 "Grounding and Bonding Braid, Stainless Steel, 49.34 kcmil, 23.622"""
CPI35-150-12 554321 "Grounding and Bonding Braid, Stainless Steel, 69.07 kcmil, 5.906"""
CPI35-200-12 554322 "Grounding and Bonding Braid, Stainless Steel, 69.07 kcmil, 7.874"""
CPI35-250-12 554323 "Grounding and Bonding Braid, Stainless Steel, 69.07 kcmil, 9.843"""
CPI35-300-12 554324 "Grounding and Bonding Braid, Stainless Steel, 69.07 kcmil, 11.811"""
CPI35-400-12 554326 "Grounding and Bonding Braid, Stainless Steel, 69.07 kcmil, 15.748"""
CPI35-600-12 554330 "Grounding and Bonding Braid, Stainless Steel, 69.07 kcmil, 23.622"""
CPI50-150-12 554343 "Grounding and Bonding Braid, Stainless Steel, 98.68 kcmil, 5.906"""
CPI50-200-12 554344 "Grounding and Bonding Braid, Stainless Steel, 98.68 kcmil, 7.874"""
CPI50-250-12 554345 "Grounding and Bonding Braid, Stainless Steel, 98.68 kcmil, 9.843"""
CPI50-300-12 554346 "Grounding and Bonding Braid, Stainless Steel, 98.68 kcmil, 11.811"""
CPI50-400-12 554348 "Grounding and Bonding Braid, Stainless Steel, 98.68 kcmil, 15.748"""
CPI50-600-12 554352 "Grounding and Bonding Braid, Stainless Steel, 98.68 kcmil, 23.622"""
CPI70-1100-12 554384 "Grounding and Bonding Braid, Stainless Steel, 138.15 kcmil, 43.307"""
CPI70-150-12 554365 "Grounding and Bonding Braid, Stainless Steel, 138.15 kcmil, 5.906"""
CPI70-200-12 554366 "Grounding and Bonding Braid, Stainless Steel, 138.15 kcmil, 7.874"""
CPI70-250-12 554367 "Grounding and Bonding Braid, Stainless Steel, 138.15 kcmil, 9.843"""
CPI70-300-12 554368 "Grounding and Bonding Braid, Stainless Steel, 138.15 kcmil, 11.811"""
CPI70-400-12 554370 "Grounding and Bonding Braid, Stainless Steel, 138.15 kcmil, 15.748"""
CPI70-600-12 554374 "Grounding and Bonding Braid, Stainless Steel, 138.15 kcmil, 23.622"""
CPI70-800-12 554378 "Grounding and Bonding Braid, Stainless Steel, 138.15 kcmil, 31.496"""
CPI16-150-8 554277 Grounding and Bonding Braid, Stainless Steel, 31.57 kcmil, 5.906"