Documents & Links
CE, ERICO DT2 Series
English
EN 61643-11
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
EDT255010R | EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode, 400 V Un | |
DT215010R | DT2 DIN Rail Surge Protection Class II, 1+0 Mode, 120 V Un | |
DT230010R | DT2 DIN Rail Surge Protection Class II, 1+0 Mode, 240 V Un | |
DT235010R | DT2 DIN Rail Surge Protection Class II, 1+0 Mode, 277 V Un | |
DT248010R | DT2 DIN Rail Surge Protection Class II, 1+0 Mode, 400 V Un | |
DT255010R | DT2 DIN Rail Surge Protection Class II, 1+0 Mode, 480 V Un | |
DT275010R | DT2 DIN Rail Surge Protection Class II, 1+0 Mode, 600 V Un | |
DT27510R | DT2 DIN Rail Surge Protection Class II, 1+0 Mode, 60 V Un | |
DT215040R | DT2 DIN Rail Surge Protection Class II, 4+0 Mode, 120 V Un | |
DT230040R | DT2 DIN Rail Surge Protection Class II, 4+0 Mode, 240 V Un | |
DT235040R | DT2 DIN Rail Surge Protection Class II, 4+0 Mode, 277 V Un | |
DT248040R | DT2 DIN Rail Surge Protection Class II, 4+0 Mode, 400 V Un | |
DT215030R | DT2 DIN Rail Surge Protection Class II, 3+0 Mode, 120 V Un | |
DT230030R | DT2 DIN Rail Surge Protection Class II, 3+0 Mode, 240 V Un | |
DT235030R | DT2 DIN Rail Surge Protection Class II, 3+0 Mode, 277 V Un | |
DT248030R | DT2 DIN Rail Surge Protection Class II, 3+0 Mode, 400 V Un | |
DT255030R | DT2 DIN Rail Surge Protection Class II, 3+0 Mode, 480 V Un | |
DT275030R | DT2 DIN Rail Surge Protection Class II, 3+0 Mode, 600 V Un | |
DT230020R | DT2 DIN Rail Surge Protection Class II, 2+0 Mode, 240 V Un | |
DT230011R | DT2 DIN Rail Surge Protection Class II, 1+1 Mode, 240 V Un | |
DT27511R | DT2 DIN Rail Surge Protection Class II, 1+1 Mode, 60 V Un | |
DT230031R | DT2 DIN Rail Surge Protection Class II, 3+1 Mode, 240 V Un | |
EDT255020R | EDT2 Enhanced DIN Rail Surge Protection Class II, 2+0 Mode, 400 V Un | |
EDT255030R | EDT2 Enhanced DIN Rail Surge Protection Class II, 3+0 Mode, 400 V Un | |
SGT240M | SGT DIN Rail Surge Protection Replacement Module, 40 kA 8/20 μs, 65 kA 8/20 μs | |
DT2150M | DT2 DIN Rail Surge Protection Replacement Module, 120 V Un, 150 V, 50 kA 8/20 μs Max Discharge Current (Imax), IEC | |
DT2300M | DT2 DIN Rail Surge Protection Replacement Module, 240 V Un, 300 V, 50 kA 8/20 μs Max Discharge Current (Imax), IEC | |
DT2350M | DT2 DIN Rail Surge Protection Replacement Module, 277 V Un, 350 V, 50 kA 8/20 μs Max Discharge Current (Imax), IEC | |
DT2480M | DT2 DIN Rail Surge Protection Replacement Module, 400 V Un, 480 V Uc | |
DT2750M | DT2 DIN Rail Surge Protection Replacement Module, 600 V Un, 750 V, 35 kA 8/20 μs Max Discharge Current (Imax), IEC | |
DT275M | DT2 DIN Rail Surge Protection Replacement Module, 60 V Un, 75 V Uc | |
EDT2300M | EDT2 DIN Rail Surge Protection Replacement Module, 240 V Un, 300 V | |
EDT2350M | EDT2 DIN Rail Surge Protection Replacement Module, 277 V Un, 350 V | |
EDT2480M | EDT2 DIN Rail Surge Protection Replacement Module, 400 V Un, 480 V | |
EDT2550M | EDT2 DIN Rail Surge Protection Replacement Module, 400 V Un, 550 V | |
SGT24010R | Spark Gap Diverter, Type 2, 40 kA 8/20 μs Nominal Discharge Current (In), IEC |