Documents & Links
DCL DCL CL 17020510
English
ISO 15835-1
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
EL2520A2N | A2 Standard Transition Coupler, Plain, 25 mm, 20 mm, #8, #6, 25M, 20M | |
EL3225A2N | A2 Standard Transition Coupler, Plain, 32 mm, 25 mm, #10, #8 | |
EL4032A2N | A2 Standard Transition Coupler, Plain, 40 mm, 32 mm | |
EL20P9N | P9 Position Coupler, Plain, 20 mm, #6, 20M | |
EL25P9N | P9 Position Coupler, Plain, 25 mm, #8, 25M | |
EL32P9N | P9 Position Coupler, Plain, 32 mm, #10 | |
EL16A2N | A2 Standard Coupler, Plain, 16 mm, #5, 15M | |
EL20A2N | A2 Standard Coupler, Plain, 20 mm, #6, 20M | |
EL25A2N | A2 Standard Coupler, Plain, 25 mm, #8, 25M | |
EL32A2N | A2 Standard Coupler, Plain, 32 mm, #10 |