Documents & Links
cUR XCFR8.E198301
English
CSA C22.2 No. 158
cUR XCFR8.E198301
CSA C22.2 No. 158
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
TDL-400A | 563995 | Four Pole Distribution Block, 400 A, 1 Line Side & 14 Load Side Connections |
SBLL-250 | 561132 | Power Terminal, Lug-to-Lug, 250 A |
SBLL-500 | 561134 | Power Terminal, Lug-to-Lug, 500 A |
SBLL-800 | 561136 | Power Terminal, Lug-to-Lug, 800 A |
SBLT-250 | 561140 | Power Terminal, Lug-to-Tunnel, 250 A |
SBLT-350 | 561142 | Power Terminal, Lug-to-Tunnel, 350 A |
SBLT-500 | 561144 | Power Terminal, Lug-to-Tunnel, 500 A |
SBLT-800 | 561146 | Power Terminal, Lug-to-Tunnel, 800 A |
SBTT-250 | 561141 | Power Terminal, Tunnel-to-Tunnel, 250 A |
SBTT-350 | 561143 | Power Terminal, Tunnel-to-Tunnel, 350 A |
SBTT-500 | 561145 | Power Terminal, Tunnel-to-Tunnel, 500 A |
SBTT-800 | 561147 | Power Terminal, Tunnel-to-Tunnel, 800 A |
SB125AL | 561161 | Splice Block, Cable-Cable, 150 A UL, Aluminum |
SB160AL | 561162 | Splice Block, Cable-Cable, 200 A UL, Aluminum |
SB250AL | 561163 | Splice Block, Cable-Cable, 255 A UL, Aluminum |
SB2C400AL | 561166 | Splice Block, Cable-2 Cables, 335 A UL, Aluminum |
SB400AL | 561164 | Splice Block, Cable-Cable, 335 A UL, Aluminum |
SB630AL | 561168 | Splice Block, Cable-Cable, 545 A UL, Aluminum |
SB80AL | 561160 | Splice Block, Cable-Cable, 85 A UL, Aluminum |
SBF2C400AL | 561167 | Splice Block, Flexibar-2 Cables, 335 A UL, Aluminum |
SBF400AL | 561165 | Splice Block, Flexibar-Cable, 335 A UL, Aluminum |
SBF630AL | 561169 | Splice Block, Flexibar-Cable, 545 A UL, Aluminum |
UD-250A | 569040 | Single Pole Dist. Block, 255 A UL/CSA, Cable Line, 11 Cables Load, Copper |
UD-400112AL | 569252 | Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 12 Cables Load, Aluminum |
UD-400112CU | 569052 | Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 12 Cables Load, Copper |
UD-400212AL | 569251 | Single Pole Dist. Block, 400 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum |
UD-400212CU | 569051 | Single Pole Dist. Block,400 A UL/CSA, 2 Cables Line, 12 Cables Load, Copper |
UD-400A | 569050 | Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 11 Cables Load, Copper |
UD-80A | 569010 | Single Pole Dist. Block, 85 A UL/CSA, Cable Line, 6 Cables Load, Copper |
UDF-250A | 569041 | Single Pole Dist. Block, 255 A UL/CSA, Flat Cond. Line, 6 Cables Load, Copper |
UDF-500A | 569060 | Single Pole Dist. Block, 335 A UL/CSA, Flat Cond. Line, 11 Cables Load, Copper |
UDJ-125A | 569020 | Single Pole Dist. Block, 150 A UL/CSA, Cable Line, 7 Cables Load, Copper |
UDJ-160A | 569030 | Single Pole Dist. Block, 200 A UL/CSA, Cable Line, 7 Cables Load, Copper |
SB80AL | 561160 | Splice Block, Cable-Cable, 85 A UL, Aluminum |
SBLL-250 | 561132 | Power Terminal, Lug-to-Lug, 250 A |
UD-400A | 569050 | Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 11 Cables Load, Copper |