Documents & Links
cUR QEUY8.E125470
English
CSA C22.2 No. 29, CSA C22.2 No. 244
cUR QEUY8.E125470
CSA C22.2 No. 29, CSA C22.2 No. 244
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
ISO1-12-38 | 559660 | "Low Voltage Insulator, Imperial , 1.5"", 2"" Hex Width, 2.31"", 3/8 UNC" |
ISO1-12-40 | 559662 | "Low Voltage Insulator, Imperial , 1.5"", 2"" Hex Width, 2.31"", 1/4 UNC" |
ISO1-12-516 | 559663 | "Low Voltage Insulator, Imperial , 1.5"", 2"" Hex Width, 2.31"", 5/16 UNC" |
ISO1-14 | 559600 | "Low Voltage Insulator, Imperial , 1"", 1 1/8"" Hex Width, 1.3"", 1/4 UNC" |
ISO1-14-14 | 559620 | "Low Voltage Insulator, Imperial , 1.25"", 1 5/8"" Hex Width, 1.88"", 1/4 UNC" |
ISO1-14-38 | 559640 | "Low Voltage Insulator, Imperial , 1.25"", 1 5/8"" Hex Width, 1.88"", 3/8 UNC" |
ISO1-34-38 | 559670 | "Low Voltage Insulator, Imperial , 1.75"", 2"" Hex Width, 2.31"", 3/8 UNC" |
ISO1-34-516 | 559671 | "Low Voltage Insulator, Imperial , 1.75"", 2"" Hex Width, 2.31"", 5/16 UNC" |
ISO1-38-38 | 559650 | "Low Voltage Insulator, Imperial , 1.375"", 1 3/4"" Hex Width, 2.02"", 3/8 UNC" |
ISO1-516 | 559610 | "Low Voltage Insulator, Imperial , 1"", 1 1/8"" Hex Width, 1.3"", 5/16 UNC" |
ISO2-12-12 | 559688 | "Low Voltage Insulator, Imperial , 2.5"", 2 1/2"" Hex Width, 2.89"", 1/2 UNC" |
ISO2-12-13 | 559681 | "Low Voltage Insulator, Imperial , 2"", 2"" Hex Width, 2.31"", 1/2 UNC" |
ISO2-12-38 | 559689 | "Low Voltage Insulator, Imperial , 2.5"", 2 1/2"" Hex Width, 2.89"", 3/8 UNC" |
ISO2-14-12 | 559686 | "Low Voltage Insulator, Imperial , 2.25"", 2 1/2"" Hex Width, 2.89"", 1/2 UNC" |
ISO2-14-38 | 559687 | "Low Voltage Insulator, Imperial , 2.25"", 2 1/2"" Hex Width, 2.89"", 3/8 UNC" |
ISO2-18-12 | 559684 | "Low Voltage Insulator, Imperial , 2.175"", 2 1/2"" Hex Width, 2.89"", 1/2 UNC" |
ISO2-18-38 | 559683 | "Low Voltage Insulator, Imperial , 2.175"", 2 1/2"" Hex Width, 2.89"", 3/8 UNC" |
ISO2-18-58 | 559685 | "Low Voltage Insulator, Imperial , 2.175"", 2 1/2"" Hex Width, 2.89"", 5/8 UNC" |
ISO2-34-12 | 559691 | "Low Voltage Insulator, Imperial , 2.75"", 2 1/2"" Hex Width, 2.89"", 1/2 UNC" |
ISO2-34-38 | 559692 | "Low Voltage Insulator, Imperial , 2.75"", 2 1/2"" Hex Width, 2.89"", 3/8 UNC" |
ISO2-38-16 | 559680 | "Low Voltage Insulator, Imperial , 2"", 2"" Hex Width, 2.31"", 3/8 UNC" |
ISO2-516-18 | 559682 | "Low Voltage Insulator, Imperial , 2"", 2"" Hex Width, 2.31"", 5/16 UNC" |
ISO2-58-58 | 559690 | "Low Voltage Insulator, Imperial , 2.625"", 2 1/2"" Hex Width, 2.89"", 5/8 UNC" |
ISO3-12-13 | 559693 | "Low Voltage Insulator, Imperial , 3"", 2 1/2"" Hex Width, 2.89"", 1/2 UNC" |
ISO3-12-38 | 559698 | "Low Voltage Insulator, Imperial , 3.5"", 2 1/2"" Hex Width, 2.89"", 3/8 UNC" |
ISO3-14-12 | 559695 | "Low Voltage Insulator, Imperial , 3.25"", 2 1/2"" Hex Width, 2.89"", 1/2 UNC" |
ISO3-14-38 | 559696 | "Low Voltage Insulator, Imperial , 3.25"", 2 1/2"" Hex Width, 2.89"", 3/8 UNC" |
ISO3-38-16 | 559694 | "Low Voltage Insulator, Imperial , 3"", 2 1/2"" Hex Width, 2.89"", 3/8 UNC" |
ISOTP100M12 | 548680 | "Low Voltage Insulators, Metric Thread, 3.937"", 65 mm Hex Width, M12 Thread" |
ISOTP100M16 | 548690 | "Low Voltage Insulators, Metric Thread, 3.937"", 65 mm Hex Width, M16 Thread" |
ISOTP15M4 | 548400 | "Low Voltage Insulators, Metric Thread, 0.591"", 14 mm Hex Width, M4 Thread" |
ISOTP20M4 | 548410 | "Low Voltage Insulators, Metric Thread, 0.787"", 17 mm Hex Width, M4 Thread" |
ISOTP20M6 | 548420 | "Low Voltage Insulators, Metric Thread, 0.787"", 17 mm Hex Width, M6 Thread" |
ISOTP25M5 | 548700 | "Low Voltage Insulators, Metric Thread, 0.984"", 19 mm Hex Width, M5 Thread" |
ISOTP25M6 | 548430 | "Low Voltage Insulators, Metric Thread, 0.984"", 19 mm Hex Width, M6 Thread" |
ISOTP30M10 | 548451 | "Low Voltage Insulators, Metric Thread, 1.18"", 30 mm Hex Width, M10 Thread" |
ISOTP30M6 | 548440 | "Low Voltage Insulators, Metric Thread, 1.181"", 30 mm Hex Width, M6 Thread" |
ISOTP30M8 | 548450 | "Low Voltage Insulators, Metric Thread, 1.181"", 30 mm Hex Width, M8 Thread" |
ISOTP35M10 | 548490 | "Low Voltage Insulators, Metric Thread, 1.378"", 41 mm Hex Width, M10 Thread" |
ISOTP35M6L | 548470 | "Low Voltage Insulators, Metric Thread, 1.378"", 41 mm Hex Width, M6 Thread" |
ISOTP35M8 | 548480 | "Low Voltage Insulators, Metric Thread, 1.378"", 41 mm Hex Width, M8 Thread" |
ISOTP40M10 | 548520 | "Low Voltage Insulators, Metric Thread, 1.575"", 46 mm Hex Width, M10 Thread" |
ISOTP40M12 | 548511 | "Low Voltage Insulators, Metric Thread, 1.575"", 46 mm Hex Width, M12 Thread" |
ISOTP40M6 | 548500 | "Low Voltage Insulators, Metric Thread, 1.575"", 46 mm Hex Width, M6 Thread" |
ISOTP40M8 | 548510 | "Low Voltage Insulators, Metric Thread, 1.575"", 46 mm Hex Width, M8 Thread" |
ISOTP45M10 | 548560 | "Low Voltage Insulators, Metric Thread, 1.772"", 50 mm Hex Width, M10 Thread" |
ISOTP45M6 | 548530 | "Low Voltage Insulators, Metric Thread, 1.772"", 41 mm Hex Width, M6 Thread" |
ISOTP45M8 | 548540 | "Low Voltage Insulators, Metric Thread, 1.772"", 41 mm Hex Width, M8 Thread" |
ISOTP45M8L | 548550 | "Low Voltage Insulators, Metric Thread, 1.772"", 50 mm Hex Width, M8 Thread" |
ISOTP50M10 | 548590 | "Low Voltage Insulators, Metric Thread, 1.969"", 50 mm Hex Width, M10 Thread" |
ISOTP50M12 | 548581 | "Low Voltage Insulators, Metric Thread, 1.969"", 50 mm Hex Width, M12 Thread" |
ISOTP50M6 | 548570 | "Low Voltage Insulators, Metric Thread, 1.969"", 50 mm Hex Width, M6 Thread" |
ISOTP50M8 | 548580 | "Low Voltage Insulators, Metric Thread, 1.969"", 50 mm Hex Width, M8 Thread" |
ISOTP60M10 | 548610 | "Low Voltage Insulators, Metric Thread, 2.362"", 55 mm Hex Width, M10 Thread" |
ISOTP60M12 | 548601 | "Low Voltage Insulators, Metric Thread, 2.362"", 55 mm Hex Width, M12 Thread" |
ISOTP60M16 | 548602 | "Low Voltage Insulators, Metric Thread, 2.362"", 55 mm Hex Width, M16 Thread" |
ISOTP60M8 | 548600 | "Low Voltage Insulators, Metric Thread, 2.362"", 55 mm Hex Width, M8 Thread" |
ISOTP70M10 | 548609 | "Low Voltage Insulators, Metric Thread, 2.756"", 65 mm Hex Width, M10 Thread" |
ISOTP70M12 | 548620 | "Low Voltage Insulators, Metric Thread, 2.756"", 65 mm Hex Width, M12 Thread" |
ISOTP70M16 | 548630 | "Low Voltage Insulators, Metric Thread, 2.756"", 65 mm Hex Width, M16 Thread" |
ISOTP75M10 | 548629 | "Low Voltage Insulators, Metric Thread, 2.953"", 65 mm Hex Width, M10 Thread" |
ISOTP75M12 | 548640 | "Low Voltage Insulators, Metric Thread, 2.953"", 65 mm Hex Width, M12 Thread" |
ISOTP80M12 | 548660 | "Low Voltage Insulators, Metric Thread, 3.15"", 65 mm Hex Width, M12 Thread" |
ISOTP80M16 | 548670 | "Low Voltage Insulators, Metric Thread, 3.15"", 65 mm Hex Width, M16 Thread" |
ISOTP30F8M8 | 542030 | "Low Voltage Male/Female Insulators, 1.181""" |
ISOTP40F8M8 | 542050 | "Low Voltage Male/Female Insulators, 1.575""" |
ISOTP50F8M8 | 542070 | "Low Voltage Male/Female Insulators, 1.969""" |
ISOTP60F8M8 | 542080 | "Low Voltage Male/Female Insulators, 2.362""" |
CABS142T | 549500 | "CABS Module Kit, UL, 1–2 Busbars per Phase, 1/4"" Busbar Thickness" |
CABS143T | 549501 | "CABS Module Kit, UL, 1–3 Busbars per Phase, 1/4"" Busbar Thickness" |
CABS144T | 549502 | "CABS Module Kit, UL, 1–4 Busbars per Phase, 1/4"" Busbar Thickness" |
CABS382T | 549503 | "CABS Module Kit, UL, 1–2 Busbars per Phase, 3/8"" Busbar Thickness" |
CABS383T | 549504 | "CABS Module Kit, UL, 1–3 Busbars per Phase, 3/8"" Busbar Thickness" |
CABS384T | 549505 | "CABS Module Kit, UL, 1–4 Busbars per Phase, 3/8"" Busbar Thickness" |
CABSAL18 | 549512 | "CABS Aluminum Profile, UL, 18""" |
CABSAL24 | 549513 | "CABS Aluminum Profile, UL, 24""" |
CABSAL30 | 549514 | "CABS Aluminum Profile, UL, 30""" |
CABSAL36 | 549515 | "CABS Aluminum Profile, UL, 36""" |
CABSAL48 | 549516 | "CABS Aluminum Profile, UL, 48""" |
CABSAL54 | 549517 | "CABS Aluminum Profile, UL, 54""" |
CABSBRKTKITM | 549518 | CABS Bracket M, UL |
CABSBRKTKITT | 549519 | CABS Bracket T, UL |
CABSBRKTKITE | 549520 | CABS Bracket E, UL |
CABS142TN | 549506 | "CABS Module Kit with Neutral, UL, 1–2 Busbars per Phase, 1/4"" Busbar Thickness" |
CABS143TN | 549507 | "CABS Module Kit with Neutral, UL, 1–3 Busbars per Phase, 1/4"" Busbar Thickness" |
CABS144TN | 549508 | "CABS Module Kit with Neutral, UL, 1–4 Busbars per Phase, 1/4"" Busbar Thickness" |
CABS382TN | 549509 | "CABS Module Kit with Neutral, UL, 1–2 Busbars per Phase, 3/8"" Busbar Thickness" |
CABS383TN | 549510 | "CABS Module Kit with Neutral, UL, 1–3 Busbars per Phase, 3/8"" Busbar Thickness" |
CABS384TN | 549511 | "CABS Module Kit with Neutral, UL, 1–4 Busbars per Phase, 3/8"" Busbar Thickness" |
CABS140HWT | 549526 | "CABS Hardware Kit, UL, 5.51"" Rod, M10 Thread" |
CABS190HWT | 549527 | "CABS Hardware Kit, UL, 7.48"" Rod, M10 Thread" |
CABS220HWT | 549528 | "CABS Hardware Kit, UL, 8.66"" Rod, M10 Thread" |
CABS140HWTN | 549529 | "CABS with Neutral Hardware Kit, UL, 5.51"" Rod, M10 Thread" |
CABS190HWTN | 549530 | "CABS with Neutral Hardware Kit, UL, 7.48"" Rod, M10 Thread" |
CABS220HWTN | 549531 | "CABS with Neutral Hardware Kit, UL, 8.66"" Rod, M10 Thread" |
CABSBRKTKITBVM6 | 549532 | CABS Bracket BV, UL |
IBSADV120-1030 | 534519 | "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 40.55""" |
IBSADV120-330 | 534514 | "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 12.99""" |
IBSADV120-430 | 534515 | "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 16.93""" |
IBSADV120-530 | 534516 | "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 20.87""" |
IBSADV120-630 | 534517 | "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 24.8""" |
IBSADV120-830 | 534518 | "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 32.68""" |
IBSADV185-1030 | 534525 | "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 40.55""" |
IBSADV185-330 | 534520 | "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 12.99""" |
IBSADV185-430 | 534521 | "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 16.93""" |
IBSADV185-530 | 534522 | "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 20.87""" |
IBSADV185-630 | 534523 | "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 24.8""" |
IBSADV185-830 | 534524 | "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 32.68""" |
IBSADV240-1030 | 534531 | "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 40.55""" |
IBSADV240-330 | 534526 | "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 12.99""" |
IBSADV240-430 | 534527 | "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 16.93""" |
IBSADV240-530 | 534528 | "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 20.87""" |
IBSADV240-630 | 534529 | "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 24.8""" |
IBSADV240-830 | 534530 | "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 32.68""" |
IBSADV25-1030 | 534506 | "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 40.55""" |
IBSADV25-230 | 534500 | "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 9.06""" |
IBSADV25-330 | 534501 | "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 12.99""" |
IBSADV25-430 | 534502 | "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 16.93""" |
IBSADV25-530 | 534503 | "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 20.87""" |
IBSADV25-630 | 534504 | "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 24.8""" |
IBSADV25-830 | 534505 | "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 32.68""" |
IBSADV50-1030 | 534513 | "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 40.55""" |
IBSADV50-230 | 534507 | "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 9.06""" |
IBSADV50-330 | 534508 | "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 12.99""" |
IBSADV50-430 | 534509 | "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 16.93""" |
IBSADV50-530 | 534510 | "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 20.87""" |
IBSADV50-630 | 534511 | "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 24.8""" |
IBSADV50-830 | 534512 | "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 32.68""" |
IBSBADV100-1030 | 534427 | "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 40.55""" |
IBSBADV100-230 | 534421 | "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 9.06""" |
IBSBADV100-330 | 534422 | "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 12.99""" |
IBSBADV100-430 | 534423 | "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 16.93""" |
IBSBADV100-530 | 534424 | "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 20.87""" |
IBSBADV100-630 | 534425 | "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 24.8""" |
IBSBADV100-830 | 534426 | "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 32.68""" |
IBSBADV120-1030 | 534434 | "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 40.55""" |
IBSBADV120-230 | 534428 | "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 9.06""" |
IBSBADV120-330 | 534429 | "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 12.99""" |
IBSBADV120-430 | 534430 | "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 16.93""" |
IBSBADV120-530 | 534431 | "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 20.87""" |
IBSBADV120-630 | 534432 | "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 24.8""" |
IBSBADV120-830 | 534433 | "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 32.68""" |
IBSBADV185-1030 | 534440 | "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 40.55""" |
IBSBADV185-330 | 534435 | "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 12.99""" |
IBSBADV185-430 | 534436 | "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 16.93""" |
IBSBADV185-530 | 534437 | "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 20.87""" |
IBSBADV185-630 | 534438 | "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 24.8""" |
IBSBADV185-830 | 534439 | "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 32.68""" |
IBSBADV240-1030 | 534446 | "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 40.55""" |
IBSBADV240-330 | 534441 | "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 12.99""" |
IBSBADV240-430 | 534442 | "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 16.93""" |
IBSBADV240-530 | 534443 | "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 20.87""" |
IBSBADV240-630 | 534444 | "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 24.8""" |
IBSBADV240-830 | 534445 | "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 32.68""" |
IBSBADV25-1030 | 534406 | "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 40.55""" |
IBSBADV25-230 | 534400 | "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 9.06""" |
IBSBADV25-330 | 534401 | "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 12.99""" |
IBSBADV25-430 | 534402 | "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 16.93""" |
IBSBADV25-530 | 534403 | "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 20.87""" |
IBSBADV25-630 | 534404 | "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 24.8""" |
IBSBADV25-830 | 534405 | "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 32.68""" |
IBSBADV50-1030 | 534413 | "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 40.55""" |
IBSBADV50-230 | 534407 | "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 9.06""" |
IBSBADV50-330 | 534408 | "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 12.99""" |
IBSBADV50-430 | 534409 | "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 16.93""" |
IBSBADV50-530 | 534410 | "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 20.87""" |
IBSBADV50-630 | 534411 | "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 24.8""" |
IBSBADV50-830 | 534412 | "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 32.68""" |
IBSBADV70-1030 | 534420 | "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 40.55""" |
IBSBADV70-230 | 534414 | "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 9.06""" |
IBSBADV70-330 | 534415 | "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 12.99""" |
IBSBADV70-430 | 534416 | "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 16.93""" |
IBSBADV70-530 | 534417 | "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 20.87""" |
IBSBADV70-630 | 534418 | "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 24.8""" |
IBSBADV70-830 | 534419 | "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 32.68""" |
FADV2MTC10X100 | 534058 | "Flexibar Advanced, 1,600 A, 10 Layers, 3.937"" x 0.039"", 1,974 kcmil, 6.56' long" |
FADV2MTC10X15-5 | 534009 | "Flexibar Advanced, 400 A, 10 Layers, 0.61"" x 0.031"", 244.78 kcmil, 6.56' long" |
FADV2MTC10X20X1 | 534015 | "Flexibar Advanced, 630 A, 10 Layers, 0.787"" x 0.039"", 394.8 kcmil, 6.56' long" |
FADV2MTC10X24X1 | 534022 | "Flexibar Advanced, 800 A, 10 Layers, 0.945"" x 0.039"", 473.76 kcmil, 6.56' long" |
FADV2MTC10X32X1 | 534029 | "Flexibar Advanced, 1,000 A, 10 Layers, 1.26"" x 0.039"", 631.68 kcmil, 6.56' long" |
FADV2MTC10X40X1 | 534036 | "Flexibar Advanced, 1,000 A, 10 Layers, 1.575"" x 0.039"", 789.6 kcmil, 6.56' long" |
FADV2MTC10X50X1 | 534042 | "Flexibar Advanced, 1,250 A, 10 Layers, 1.969"" x 0.039"", 987 kcmil, 6.56' long" |
FADV2MTC10X63X1 | 534048 | "Flexibar Advanced, 1,600 A, 10 Layers, 2.48"" x 0.039"", 1,243.62 kcmil, 6.56' lg." |
FADV2MTC10X80X1 | 534053 | "Flexibar Advanced, 1,600 A, 10 Layers, 3.15"" x 0.039"", 1,579.2 kcmil, 6.56' long" |
FADV2MTC12X100 | 534059 | "Flexibar Advanced, 1,600 A, 12 Layers, 3.937"" x 0.039"", 2,368.8 kcmil, 6.56' lg." |
FADV2MTC2X15-5 | 534006 | "Flexibar Advanced, 125 A, 2 Layers, 0.61"" x 0.031"", 48.96 kcmil, 6.56' long" |
FADV2MTC2X20X1 | 534010 | "Flexibar Advanced, 250 A, 2 Layers, 0.787"" x 0.039"", 78.96 kcmil, 6.56' long" |
FADV2MTC2X24X1 | 534016 | "Flexibar Advanced, 250 A, 2 Layers, 0.945"" x 0.039"", 94.75 kcmil, 6.56' long" |
FADV2MTC2X32X1 | 534023 | "Flexibar Advanced, 400 A, 2 Layers, 1.26"" x 0.039"", 126.34 kcmil, 6.56' long" |
FADV2MTC2X40X1 | 534030 | "Flexibar Advanced, 400 A, 2 Layers, 1.575"" x 0.039"", 157.92 kcmil, 6.56' long" |
FADV2MTC3X13 | 534004 | "Flexibar Advanced, 125 A, 3 Layers, 0.512"" x 0.02"", 38.49 kcmil, 6.56' long" |
FADV2MTC3X20X1 | 534011 | "Flexibar Advanced, 250 A, 3 Layers, 0.787"" x 0.039"", 118.44 kcmil, 6.56' long" |
FADV2MTC3X24X1 | 534017 | "Flexibar Advanced, 400 A, 3 Layers, 0.945"" x 0.039"", 142.13 kcmil, 6.56' long" |
FADV2MTC3X32X1 | 534024 | "Flexibar Advanced, 400 A, 3 Layers, 1.26"" x 0.039"", 189.5 kcmil, 6.56' long" |
FADV2MTC3X40X1 | 534031 | "Flexibar Advanced, 500 A, 3 Layers, 1.575"" x 0.039"", 236.88 kcmil, 6.56' long" |
FADV2MTC3X50X1 | 534037 | "Flexibar Advanced, 500 A, 3 Layers, 1.969"" x 0.039"", 300 kcmil, 6.56' long" |
FADV2MTC3X9 | 534001 | "Flexibar Advanced, 125 A, 3 Layers, 0.354"" x 0.031"", 42.64 kcmil, 6.56' long" |
FADV2MTC4X15-5 | 534007 | "Flexibar Advanced, 250 A, 4 Layers, 0.61"" x 0.031"", 97.91 kcmil, 6.56' long" |
FADV2MTC4X20X1 | 534012 | "Flexibar Advanced, 400 A, 4 Layers, 0.787"" x 0.039"", 157.92 kcmil, 6.56' long" |
FADV2MTC4X24X1 | 534018 | "Flexibar Advanced, 400 A, 4 Layers, 0.945"" x 0.039"", 189.5 kcmil, 6.56' long" |
FADV2MTC4X32X1 | 534025 | "Flexibar Advanced, 500 A, 4 Layers, 1.26"" x 0.039"", 252.67 kcmil, 6.56' long" |
FADV2MTC4X40X1 | 534032 | "Flexibar Advanced, 500 A, 4 Layers, 1.575"" x 0.039"", 315.84 kcmil, 6.56' long" |
FADV2MTC4X50X1 | 534038 | "Flexibar Advanced, 630 A, 4 Layers, 1.969"" x 0.039"", 394.8 kcmil, 6.56' long" |
FADV2MTC4X63X1 | 534044 | "Flexibar Advanced, 800 A, 4 Layers, 2.48"" x 0.039"", 497.45 kcmil, 6.56' long" |
FADV2MTC4X80X1 | 534049 | "Flexibar Advanced, 1,000 A, 4 Layers, 3.15"" x 0.039"", 631.68 kcmil, 6.56' long" |
FADV2MTC5X100X1 | 534055 | "Flexibar Advanced, 1,250 A, 5 Layers, 3.937"" x 0.039"", 987 kcmil, 6.56' long" |
FADV2MTC5X20X1 | 534013 | "Flexibar Advanced, 400 A, 5 Layers, 0.787"" x 0.039"", 197.4 kcmil, 6.56' long" |
FADV2MTC5X24X1 | 534019 | "Flexibar Advanced, 500 A, 5 Layers, 0.945"" x 0.039"", 236.88 kcmil, 6.56' long" |
FADV2MTC5X32X1 | 534026 | "Flexibar Advanced, 630 A, 5 Layers, 1.26"" x 0.039"", 315.84 kcmil, 6.56' long" |
FADV2MTC5X40X1 | 534033 | "Flexibar Advanced, 630 A, 5 Layers, 1.575"" x 0.039"", 394.8 kcmil, 6.56' long" |
FADV2MTC5X50X1 | 534039 | "Flexibar Advanced, 800 A, 5 Layers, 1.969"" x 0.039"", 493.5 kcmil, 6.56' long" |
FADV2MTC5X63X1 | 534045 | "Flexibar Advanced, 1,000 A, 5 Layers, 2.48"" x 0.039"", 621.81 kcmil, 6.56' long" |
FADV2MTC5X80X1 | 534050 | "Flexibar Advanced, 1,000 A, 5 Layers, 3.15"" x 0.039"", 789.6 kcmil, 6.56' long" |
FADV2MTC6X100X1 | 534056 | "Flexibar Advanced, 1,250 A, 6 Layers, 3.937"" x 0.039"", 1,184.4 kcmil, 6.56' long" |
FADV2MTC6X13 | 534005 | "Flexibar Advanced, 250 A, 6 Layers, 0.512"" x 0.02"", 76.99 kcmil, 6.56' long" |
FADV2MTC6X15-5 | 534008 | "Flexibar Advanced, 400 A, 6 Layers, 0.61"" x 0.031"", 146.87 kcmil, 6.56' long" |
FADV2MTC6X20X1 | 534014 | "Flexibar Advanced, 400 A, 6 Layers, 0.787"" x 0.039"", 236.88 kcmil, 6.56' long" |
FADV2MTC6X24X1 | 534020 | "Flexibar Advanced, 500 A, 6 Layers, 0.945"" x 0.039"", 284.26 kcmil, 6.56' long" |
FADV2MTC6X32X1 | 534027 | "Flexibar Advanced, 630 A, 6 Layers, 1.26"" x 0.039"", 379.01 kcmil, 6.56' long" |
FADV2MTC6X40X1 | 534034 | "Flexibar Advanced, 800 A, 6 Layers, 1.575"" x 0.039"", 473.76 kcmil, 6.56' long" |
FADV2MTC6X50X1 | 534040 | "Flexibar Advanced, 1,000 A, 6 Layers, 1.969"" x 0.039"", 592.2 kcmil, 6.56' long" |
FADV2MTC6X63X1 | 534046 | "Flexibar Advanced, 1,000 A, 6 Layers, 2.48"" x 0.039"", 746.17 kcmil, 6.56' long" |
FADV2MTC6X80X1 | 534051 | "Flexibar Advanced, 1,250 A, 6 Layers, 3.15"" x 0.039"", 947.52 kcmil, 6.56' long" |
FADV2MTC6X9 | 534002 | "Flexibar Advanced, 125 A, 6 Layers, 0.354"" x 0.031"", 85.28 kcmil, 6.56' long" |
FADV2MTC8X100X1 | 534057 | "Flexibar Advanced, 1,600 A, 8 Layers, 3.937"" x 0.039"", 1,579.2 kcmil, 6.56' long" |
FADV2MTC8X24X1 | 534021 | "Flexibar Advanced, 630 A, 8 Layers, 0.945"" x 0.039"", 379.01 kcmil, 6.56' long" |
FADV2MTC8X32X1 | 534028 | "Flexibar Advanced, 800 A, 8 Layers, 1.26"" x 0.039"", 505.34 kcmil, 6.56' long" |
FADV2MTC8X40X1 | 534035 | "Flexibar Advanced, 1,000 A, 8 Layers, 1.575"" x 0.039"", 631.68 kcmil, 6.56' long" |
FADV2MTC8X50X1 | 534041 | "Flexibar Advanced, 1,000 A, 8 Layers, 1.969"" x 0.039"", 789.6 kcmil, 6.56' long" |
FADV2MTC8X6 | 534000 | "Flexibar Advanced, 125 A, 8 Layers, 0.236"" x 0.02"", 47.38 kcmil, 6.56' long" |
FADV2MTC8X63X1 | 534047 | "Flexibar Advanced, 1,250 A, 8 Layers, 2.48"" x 0.039"", 994.9 kcmil, 6.56' long" |
FADV2MTC8X80X1 | 534052 | "Flexibar Advanced, 1,600 A, 8 Layers, 3.15"" x 0.039"", 1,263.36 kcmil, 6.56' long" |
FADV2MTC9X9 | 534003 | "Flexibar Advanced, 250 A, 9 Layers, 0.354"" x 0.031"", 127.92 kcmil, 6.56' long" |
FADV3MTC2X20X1 | 534110 | "Flexibar Advanced, 250 A, 2 Layers, 0.787"" x 0.039"", 78.96 kcmil, 9.843' long" |
FADV3MTC2X24X1 | 534116 | "Flexibar Advanced, 250 A, 2 Layers, 0.945"" x 0.039"", 94.75 kcmil, 9.843' long" |
FADV3MTC2X32X1 | 534123 | "Flexibar Advanced, 400 A, 2 Layers, 1.26"" x 0.039"", 126.34 kcmil, 9.843' long" |
FADV3MTC3X20X1 | 534111 | "Flexibar Advanced, 250 A, 3 Layers, 0.787"" x 0.039"", 118.44 kcmil, 9.843' long" |
FADV3MTC3X24X1 | 534117 | "Flexibar Advanced, 400 A, 3 Layers, 0.945"" x 0.039"", 142.13 kcmil, 9.843' long" |
FADV3MTC3X32X1 | 534124 | "Flexibar Advanced, 400 A, 3 Layers, 1.26"" x 0.039"", 189.5 kcmil, 9.843' long" |
FADV3MTC3X40X1 | 534131 | "Flexibar Advanced, 500 A, 3 Layers, 1.575"" x 0.039"", 236.88 kcmil, 9.843' long" |
FADV3MTC3X50X1 | 534137 | "Flexibar Advanced, 500 A, 3 Layers, 1.969"" x 0.039"", 300 kcmil, 9.843' long" |
FADV3MTC4X20X1 | 534112 | "Flexibar Advanced, 400 A, 4 Layers, 0.787"" x 0.039"", 157.92 kcmil, 9.843' long" |
FADV3MTC4X24X1 | 534118 | "Flexibar Advanced, 400 A, 4 Layers, 0.945"" x 0.039"", 189.5 kcmil, 9.843' long" |
FADV3MTC4X32X1 | 534125 | "Flexibar Advanced, 500 A, 4 Layers, 1.26"" x 0.039"", 252.67 kcmil, 9.843' long" |
FADV3MTC4X50X1 | 534138 | "Flexibar Advanced, 630 A, 4 Layers, 1.969"" x 0.039"", 394.8 kcmil, 9.843' long" |
FADV3MTC5X20X1 | 534113 | "Flexibar Advanced, 400 A, 5 Layers, 0.787"" x 0.039"", 197.4 kcmil, 9.843' long" |
FADV3MTC5X24X1 | 534119 | "Flexibar Advanced, 500 A, 5 Layers, 0.945"" x 0.039"", 236.88 kcmil, 9.843' long" |
FADV3MTC5X32X1 | 534126 | "Flexibar Advanced, 630 A, 5 Layers, 1.26"" x 0.039"", 315.84 kcmil, 9.843' long" |
FADV3MTC5X50X1 | 534139 | "Flexibar Advanced, 800 A, 5 Layers, 1.969"" x 0.039"", 493.5 kcmil, 9.843' long" |
FADV3MTC6X20X1 | 534114 | "Flexibar Advanced, 400 A, 6 Layers, 0.787"" x 0.039"", 236.88 kcmil, 9.843' long" |
FADV3MTC6X24X1 | 534120 | "Flexibar Advanced, 500 A, 6 Layers, 0.945"" x 0.039"", 284.26 kcmil, 9.843' long" |
FADV3MTC6X32X1 | 534127 | "Flexibar Advanced, 630 A, 6 Layers, 1.26"" x 0.039"", 379.01 kcmil, 9.843' long" |
FADV3MTC6X40X1 | 534134 | "Flexibar Advanced, 800 A, 6 Layers, 1.575"" x 0.039"", 473.76 kcmil, 9.843' long" |
FADV3MTC8X32X1 | 534128 | "Flexibar Advanced, 800 A, 8 Layers, 1.26"" x 0.039"", 505.34 kcmil, 9.843' long" |
FADV2MTC3X9 | 534001 | Flexibar Advanced, 125 A, 3 Layers, 0.354" x 0.031", 42.64 kcmil, 6.56' long |
IBSBADV25-230 | 534400 | IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 9.06" |
IBSBADV50-630 | 534411 | IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 24.8" |
ISO1-14 | 559600 | Low Voltage Insulator, Imperial , 1", 1 1/8" Hex Width, 1.3", 1/4 UNC |
IFBS50 | 553595 | "IFBS Support Kit for Flexibar 1.97"" Width" |
IFBS20 | 553591 | "IFBS Support Kit for Flexibar and IBSB 0.79"" Width" |
IFBS20SC32 | 553597 | "IFBS Reinforcement Kit 0.79""/0.94""/1.26"" Width Support" |
IFBS24 | 553592 | "IFBS Support Kit for Flexibar and IBSB 0.94"" Width" |
IFBS32 | 553593 | "IFBS Support Kit for Flexibar and IBSB 1.26"" Width" |
IFBS40 | 553594 | "IFBS Support Kit for Flexibar 1.57"" Width" |
IFBS40SC63 | 553598 | "IFBS Reinforcement Kit 1.57""/1.97""/2.48"" Width Support" |
IFBS63 | 553596 | "IFBS Support Kit for Flexibar 2.48"" Width" |