Documents & Links
cUL VIXH7.EX5292
ULC/ORD-C203
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
1070075EG | "107 Wraparound Strap for CPVC Pipe, 3/4"" Pipe, 1.05"" OD" | |
1070100EG | "Wraparound Strap for CPVC Pipe, 1"" Pipe, 1.315""" | |
1070125EG | "107 Wraparound Strap for CPVC Pipe, 1 1/4"" Pipe, 1.66"" OD" | |
1070150EG | "107 Wraparound Strap for CPVC Pipe, 1 1/2"" Pipe, 1.9"" OD" | |
1070200EG | "107 Wraparound Strap for CPVC Pipe, 2"" Pipe, 2.375"" OD" | |
1080075EG | "108 Two Hole Strap for CPVC Pipe, 3/4"" Pipe, 1.05"" OD" | |
1080100EG | "Two Hole Strap for CPVC Pipe, 1"" Pipe, 1.315""" | |
1080125EG | "108 Two Hole Strap for CPVC Pipe, 1 1/4"" Pipe, 1.66"" OD" | |
1080150EG | "108 Two Hole Strap for CPVC Pipe, 1 1/2"" Pipe, 1.9"" OD" | |
1080200EG | "108 Two Hole Strap for CPVC Pipe, 2"" Pipe, 2.375"" OD" | |
1090075EG | "109 Side Mount Strap for CPVC Pipe, 3/4"" Pipe, 1.05"" OD" | |
1090100EG | "109 Side Mount Strap for CPVC Pipe, 1"" Pipe, 1.315"" OD" | |
1090125EG | "109 Side Mount Strap for CPVC Pipe, 1 1/4"" Pipe, 1.66"" OD" | |
1090150EG | "109 Side Mount Strap for CPVC Pipe, 1 1/2"" Pipe, 1.9"" OD" | |
1090200EG | "109 Side Mount Strap for CPVC Pipe, 2"" Pipe, 2.375"" OD" | |
4290050EG | "nVent CADDY Macrofix Plus NI EZ with Easy Closure, 1/2"" Pipe, 0.787""–0.84"" OD, 3/8"" Rod" | |
4290075EG | "nVent CADDY Macrofix Plus NI EZ with Easy Closure, 3/4"" Pipe, 0.984""–1.059"" OD, 3/8"" Rod" | |
4290100EG | "nVent CADDY Macrofix Plus NI EZ with Easy Closure, 1"" Pipe, 1.26""–1.327"" OD, 3/8"" Rod" | |
4290125EG | "nVent CADDY Macrofix Plus NI EZ with Easy Closure, 1 1/4"" Pipe, 1.575""–1.669"" OD, 3/8"" Rod" | |
4290150EG | "nVent CADDY Macrofix Plus NI EZ with Easy Closure, 1 1/2"" Pipe, 1.9""–1.969"" OD, 3/8"" Rod" | |
4290200EG | "nVent CADDY Macrofix Plus NI EZ with Easy Closure, 2"" Pipe, 2.374""–2.48"" OD, 3/8"" Rod" | |
4290250EG | "nVent CADDY Macrofix Plus NI EZ with Easy Closure, 2 1/2"" Pipe, 2.875""–2.996"" OD, 3/8"" Rod" | |
4290300EG | "nVent CADDY Macrofix Plus NI EZ with Easy Closure, 3"" Pipe, 3.5""–3.543"" OD, 3/8"" Rod" | |
4290400EG | "nVent CADDY Macrofix Plus NI EZ with Easy Closure, 4"" Pipe, 4.331""–4.5"" OD, 3/8"" Rod" | |
SOSR075 | "SOSR Stand Off Two Hole Strap for CPVC Pipe, 3/4"" Pipe" | |
SOSR100 | "Stand Off Two Hole Strap for CPVC Pipe, 1"" Pipe" | |
SOSR125 | "SOSR Stand Off Two Hole Strap for CPVC Pipe, 1 1/4"" Pipe" | |
SOSR150 | "SOSR Stand Off Two Hole Strap for CPVC Pipe, 1 1/2"" Pipe" | |
SOSR200 | "SOSR Stand Off Two Hole Strap for CPVC Pipe, 2"" Pipe" | |
DOSR075 | "DOSR Double Offset Surge Restraint for CPVC Pipe, 3/4"" Pipe" | |
DOSR100 | "DOSR Double Offset Surge Restraint for CPVC Pipe, 1"" Pipe" |