Documents & Links
cUL QCRV7.E165702
English
CAN/CSA-C22.2 No. 18.1-04
cUL QCRV7.E165702
CAN/CSA-C22.2 No. 18.1-04
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
FMBS1824 | FMBS1824 Floor Mounted Box Support | |
SGB16A | "Screw gun bracket, 16"" stud spacing" | |
SGB24A | "Screw Gun Bracket, 24"" Stud Spacing" | |
TSGB16 | "Telescoping box bracket 11""–18"" stud space 1 1/2"" 2 1/8"" box depth" | |
TSGB1624 | "Telescoping box bracket 15 3/4""–25"" stud space 1 1/2"", 2 1/8"", 2 1/2"" box depth" | |
TSGB24 | "Telescoping box bracket 17""–26"" stud space 1 1/2"", 2 1/8"", 2 1/2"" box depth" | |
MFA4I | "Clip-On Strut Nut, Spring Steel, 1/4"" Hole, Threaded" | |
MFA625 | "Clip-On Strut Nut, Spring Steel, 1/4"" Hole, w/Screw, 0.625"" Screw" | |
J1A35 | "Adjustable Far-Side Box Support, Spring Steel, 2 1/2"", 3 5/8"" Stud" | |
MEB1 | "Mounts Electrical Boxes Bracket, 2 1/2"", 3 1/2"", 4"" Wall Depth" | |
766PM | "Adjustable Far-Side Box Support, Plastic, 1 1/2"" Box Depth" | |
766PMD | "Adjustable Far-Side Box Support, Plastic, 2 1/8"" Box Depth" | |
H46TC | "Electrical Box Bracket to Stud, 4"", 6"" Wall Depth" | |
FMBS18 | "FMBS18 Floor Mounted Box Support, 18 1/2"" Above Floor" | |
MSF | MSF Snap-On Box Support | |
4ACS | "Conduit/Box to T-Grid Support, 1/4"" Hole, Threaded" | |
512HD | Heavy Duty T-Grid Box Hanger, Mounting Clip | |
512HDEEP | Heavy Duty T-Grid Box Hanger, Mounting Clip, Extension Bracket | |
512HDTC | Heavy Duty T-Grid Box Hanger, Mounting Clip | |
512HDXT | "Extension Bracket for Heavy Duty T-Grid Box Hanger, 3 5/8""" | |
510HD | Mounting Clip for Heavy Duty T-Grid Box Hanger, Spring Steel, CADDY ARMOUR | |
TSGLDR1 | Electrical box attachment, spring steel, #10 hole, glider | |
TSGLDR1TC | nVent CADDY Glider Electrical Box Attachment, Steel, #10 Hole | |
TEB23 | "Universal Electrical Box Bracket, 2 1/2"", 3 5/8"" Wall Depth" | |
TEB4 | "Universal Electrical Box Bracket, 4"" Wall Depth" | |
TEBS1624 | "Electrical Box Mounting Strap, 24"" Max Stud Spacing" | |
512HDFM35 | Fan/Fixture Mount, 35 lb Working Load | |
512HDFM70 | Fan/Fixture Mount, 70 lb Working Load | |
TSRBS1625 | "Telescoping rigid box support, 16""–24"" stud spacing" | |
RLC | Device Leveler and Retainer | |
DSI2A | "DSI Old Work Box Mount, 1/4""–1 1/2"" Drywall" | |
TEB6XT | "Far-Side Box Support Extension, 6"" Wall Depth" | |
C23 | "Electrical box bracket to stud, 2 1/2"", 3 5/8"" wall depth, 3.51""" | |
C4 | "Electrical box bracket to stud, 2 1/2"", 3 5/8"", 4"" wall depth, 3.89""" | |
C6 | "Electrical box bracket to stud, 2 1/2"", 3 5/8"", 5 1/2"", 6"" wall depth, 5.89""" | |
TCB | Telescoping Ceiling Bracket | |
512SA | "512SA T-Grid Box Hanger, 24"" T-Grid Span, 1 1/2"", 2 1/8"" Box Depth" | |
512SA12 | "512SA T-Grid Box Hanger, 12"" T-Grid Span, 1 1/2"", 2 1/8"" Box Depth" | |
512SA48 | "512SA T-Grid Box Hanger, 48"" T-Grid Span, 1 1/2"", 2 1/8"" Box Depth" | |
512SAT | "512SA T-Grid Box Hanger, 24"" T-Grid Span, 2 1/8"", 3 1/2"" Box Depth" | |
512X | 512X Electrical Box Mounting Clip | |
BCSP45 | "BCSP Box/Conduit Securement Platform, 4"", 4 11/16"", 5"" Box, 3/8"" Rod" | |
BCSP45RS25 | "BCSP Box/Conduit Securement Platform, 4"", 4 11/16"", 5"" Box, 1/4"" Rod" | |
BCSP612 | "BCSP Box/Conduit Securement Platform, 6"", 8"", 10"", 12"" Box, 3/8"" Rod" | |
BCSP612F | "BCSP Box/Conduit Securement Platform, 6"", 8"", 10"", 12"" Box, 3/8"" Rod" |