Documents & Links
cUL QCIT7.E257326
English
CAN/CSA-C22.2 No. 18.1-04
cUL QCIT7.E257326
CAN/CSA-C22.2 No. 18.1-04
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
A1SD0G | CADDY ALL-IN-ONE Stud-Mounted Without Mud Ring, (5) 1/2", 3/4", (1) 1/2", (3) 1" Knockout Sizes, w/Ground, 3 5/8" | |
A1SD0N | CADDY ALL-IN-ONE Stud-Mounted Without Mud Ring, (5) 1/2", 3/4", (1) 1/2", (3) 1" Knockout Sizes, No Ground, 3 5/8" | |
A1SD0NS | CADDY ALL-IN-ONE Stud-Mounted Without Mud Ring, (5) 1/2", 3/4", (1) 1/2", (3) 1" Knockout Sizes, No Ground, 2 1/2" | |
A1SF0G | nVent CADDY All-in-One Stud-Mounted Without Mud Ring, (8) 1/2", 3/4", (3) 1/2" Knockout Sizes, w/Ground, 3 5/8" | |
A1SF0GBUSP250 | nVent CADDY All-in-One Stud-Mounted Without Mud Ring, (8) 1/2", 3/4", (3) 1/2" Knockout Sizes, w/Ground, 3 5/8" | |
A1SF0GS | nVent CADDY All-in-One Stud-Mounted Without Mud Ring, (8) 1/2", 3/4", (3) 1/2" Knockout Sizes, w/Ground, 2 1/2" | |
A1SF0GSBUSP250 | nVent CADDY All-in-One Stud-Mounted Without Mud Ring, (8) 1/2", 3/4", (3) 1/2" Knockout Sizes, w/Ground, 2 1/2" | |
A1SF0GSP250 | nVent CADDY All-in-One Stud-Mounted Without Mud Ring, (8) 1/2", 3/4", (3) 1/2" Knockout Sizes, w/Ground, 3 5/8" | |
A1SF0N | nVent CADDY All-in-One Stud-Mounted Without Mud Ring, (8) 1/2", 3/4", (3) 1/2" Knockout Sizes, No Ground, 3 5/8" | |
16MB18 | B18-Z Box/Conduit Hanger with Rod/Wire Clip, 3/4", 1" EMT, 1/4" Rod, #12 Wire | |
6MB18 | B18-Z Box/Conduit Hanger with Rod/Wire Clip, 3/8" Flexible, 14-2 to 12-3 MC/AC, 1/4" Rod, #12 Wire | |
812MB18 | B18-Z Box/Conduit Hanger with Rod/Wire Clip, 1/2", 3/4" EMT, 1/4" Rod, #12 Wire | |
MFS | Adjustable Depth Snap-On Switch Box Support, 1 3/8"–1 1/2" x 1/4"–3/4" | |
766 | Adjustable Far-Side Box Support, 2 1/2", 3 5/8", 4" Wall Depth | |
766A | Adjustable Far-Side Box Support, Back Mount, 2 1/2", 3 1/2", 4", 6" Wall Depth | |
A1BF1G | nVent CADDY All-in-One Between-Stud With Removable Mud Ring, Single Box, 1 Gang, w/Ground, 5/8" Drywall, 3 5/8" | |
A1BF1GS | nVent CADDY All-in-One Between-Stud With Removable Mud Ring, Single Box, 1 Gang, w/Ground, 5/8" Drywall, 2 1/2" | |
A1BF2G | nVent CADDY All-in-One Between-Stud With Removable Mud Ring, Single Box, 2 Gang, w/Ground, 5/8" Drywall, 3 5/8" | |
A1BF3G | nVent CADDY All-in-One Between-Stud With Removable Mud Ring, Single Box, 1 Gang, w/Ground, 1 1/4" Drywall, 3 5/8" | |
A1BF4G | nVent CADDY All-in-One Between-Stud With Removable Mud Ring, Single Box, 2 Gang, w/Ground, 1 1/4" Drywall, 3 5/8" | |
350 | Screw-On Box Support, 4", 4 11/16" Box | |
MFI | MFI Conduit to Stud Attachment, 1/4" Hole | |
MF375 | Fixed Depth Snap-On Switch Box Support, 3/8" Drywall | |
MF625 | Fixed Depth Snap-On Switch Box Support, 5/8" Drywall | |
16MB18A | Combination Box/Conduit Hanger for 3/4-1" EMT | |
6MB18A | Combination Box/Conduit Hanger for 3/8" Flex & MC/AC | |
812MB18A | Combination Box/Conduit Hanger for 1/2-3/4" EMT | |
812MB18S | Combination Box/Conduit Hanger for 1/2-3/4" EMT with stud | |
A1BD0N | CADDY ALL-IN-ONE Between-Stud Without Mud Ring, Single Box, (5) 1/2", 3/4", (1) 1/2", (3) 1" Knockout Sizes, No Ground, 3 5/8" | |
A1BF0G | CADDY ALL-IN-ONE Between-Stud Without Mud Ring, Single Box, (8) 1/2", 3/4", (3) 1/2" Knockout Sizes, w/Ground, 3 5/8" | |
A1BF0GS | CADDY ALL-IN-ONE Between-Stud Without Mud Ring, Single Box, (8) 1/2"; 3/4", (3) 1/2" Knockout Sizes, w/Ground, 2 1/2" | |
A1BF0GTC | CADDY ALL-IN-ONE Between-Stud Without Mud Ring, Single Box, (8) 1/2", 3/4", (3) 1/2" Knockout Sizes, w/Ground, 3 5/8" | |
A1FF1G | nVent CADDY All-in-One Floor-Mounted With Removable Mud Ring, 1 Gang, w/Ground, 5/8" Drywall, 3 5/8" | |
A1FF1GS | nVent CADDY All-in-One Floor-Mounted With Removable Mud Ring, 1 Gang, w/Ground, 5/8" Drywall, 2 1/2" | |
A1FF2G | nVent CADDY All-in-One Floor-Mounted With Removable Mud Ring, 2 Gang, w/Ground, 5/8" Drywall, 3 5/8" | |
A1FF0GTC | nVent CADDY All-in-One Floor-Mounted Without Mud Ring, w/Ground, 3 5/8" | |
16MB1824 | B18-EM Box/Conduit Hanger with Flange Clip, 1" EMT, 1/8"–1/4" Flange | |
16MB1858 | B18-EM Box/Conduit Hanger with Flange Clip, 1" EMT, 5/16"–1/2" Flange | |
6MB1824 | B18-EM Box/Conduit Hanger with Flange Clip, 1/8"–1/4" Flange, 3/8" Flexible, 14-2 to 12-3 MC/AC | |
6MB1858 | B18-EM Box/Conduit Hanger with Flange Clip, 5/16"–1/2" Flange, 3/8" Flexible, 14-2 to 12-3 MC/AC | |
812MB1824 | B18-EM Box/Conduit Hanger with Flange Clip, 1/2", 3/4" EMT, 1/8"–1/4" Flange | |
812MB1858 | B18-EM Box/Conduit Hanger with Flange Clip, 1/2", 3/4" EMT, 5/16"–1/2" Flange | |
A1SD1N | nVent CADDY All-in-One Stud-Mounted With Removable Mud Ring, 1 Gang, No Ground, 5/8" Drywall, 3 5/8" | |
A1SF1G | nVent CADDY All-in-One Stud-Mounted With Removable Mud Ring, 1 Gang, w/Ground, 5/8" Drywall, 3 5/8" | |
A1SF1GBUSP250 | nVent CADDY All-in-One Stud-Mounted With Removable Mud Ring, 1 Gang, w/Ground, 5/8" Drywall, 3 5/8" | |
A1SF1GS | nVent CADDY All-in-One Stud-Mounted With Removable Mud Ring, 1 Gang, w/Ground, 5/8" Drywall, 2 1/2" | |
A1SF1GSP250 | nVent CADDY All-in-One Stud-Mounted With Removable Mud Ring, 1 Gang, w/Ground, 5/8" Drywall, 3 5/8" | |
A1SF2G | nVent CADDY All-in-One Stud-Mounted With Removable Mud Ring, 2 Gang, w/Ground, 5/8" Drywall, 3 5/8" | |
A1SF2GS | nVent CADDY All-in-One Stud-Mounted With Removable Mud Ring, 2 Gang, w/Ground, 5/8" Drywall, 2 1/2" | |
A1SF3G | nVent CADDY All-in-One Stud-Mounted With Removable Mud Ring, 1 Gang, w/Ground, 1 1/4" Drywall, 3 5/8" | |
A1B1624 | nVent CADDY All-in-One Between-Stud Bracket | |
A1B1624SP250 | nVent CADDY All-in-One Between-Stud Bracket | |
A1F1218 | nVent CADDY All-in-One Floor-Mounted Bracket | |
A1BF0GD0N | nVent CADDY All-in-One Between-Stud Without Mud Ring, Multi-Box, (5)1/2"/3/4", (1)1/2", (3)1" Knockouts, 3 5/8" | |
A1BF0GD0NS | nVent CADDY All-in-One Between-Stud Without Mud Ring, Multi-Box, (5)1/2"/3/4", (1)1/2", (3)1" Knockouts, 2 1/2" | |
A1BF0GD0NTC | nVent CADDY All-in-One Between-Stud Without Mud Ring, Multi-Box, (5)1/2"/3/4", (1)1/2", (3)1" Knockouts, 3 5/8" | |
A1SFV1G | nVent CADDY All-in-One Stud-Mounted With Adjustable Mud Ring, 1 Gang, 3/4"–1 1/2" Drywall, 3 5/8" | |
A1SFV1GS | nVent CADDY All-in-One Stud-Mounted With Adjustable Mud Ring, 1 Gang, 3/4"–1 1/2" Drywall, 2 1/2" | |
A1SFV2G | nVent CADDY All-in-One Stud-Mounted With Adjustable Mud Ring, 2 Gang, 5/8"–1 1/2" Drywall, 3 5/8" | |
A1SFV2GS | nVent CADDY All-in-One Stud-Mounted With Adjustable Mud Ring, 2 Gang, 5/8"–1 1/2" Drywall, 2 1/2" | |
A1FFV1G | nVent CADDY All-in-One Floor-Mounted With Adjustable Mud Ring, 1 Gang, 3/4"–1 1/2" Drywall | |
A1FFV2G | nVent CADDY All-in-One Floor-Mounted With Adjustable Mud Ring, 2 Gang, 5/8"–1 1/2" Drywall | |
A1BFV1G | nVent CADDY All-in-One Between-Stud With Adjustable Mud Ring, Single Box, 1 Gang, 3 5/8" | |
A1BFV1GS | nVent CADDY All-in-One Between-Stud With Adjustable Mud Ring, Single Box, 1 Gang, 2 1/2" | |
A1BFV2G | nVent CADDY All-in-One Between-Stud With Adjustable Mud Ring, Single Box, 2 Gang, 3 5/8" | |
A1BFV1GDV1N | nVent CADDY All-in-One Between-Stud With Adjustable Mud Ring, Multi-Box, 3 5/8" | |
A1BFV1GDV1NS | nVent CADDY All-in-One Between-Stud With Adjustable Mud Ring, Multi-Box, 2 1/2" | |
AMR1020SG | Adjustable Mud Ring, 1 Gang, 5/8"–1 1/4" Drywall | |
AMR1024DG | Adjustable Mud Ring, 2 Gang, 5/8"–1 1/2" Drywall | |
AMR1224SG | Adjustable Mud Ring, 1 Gang, 3/4"–1 1/2" Drywall | |
AMR1224TG | Adjustable Mud Ring, 3 Gang, 3/4"–1 1/2" Drywall | |
A1BF1GD1N | CADDY ALL-IN-ONE Between-Stud With Removable Mud Ring, Multi-Box, (5)1/2"/3/4", (1)1/2", (3)1" Knockouts, 1 Gang, 32.8 in³ Box, 5/8" Drywall, 3 5/8" | |
A1BF2GD1N | CADDY ALL-IN-ONE Between-Stud With Removable Mud Ring, Multi-Box, (5)1/2"/3/4", (1)1/2", (3)1" Knockouts, 2 Gang, 32.8 in³ Box, 5/8" Drywall, 3 5/8" | |
A1BF3GF3N | CADDY ALL-IN-ONE Between-Stud With Removable Mud Ring, Multi-Box, (8) 1/2", 3/4", (3) 1/2" Knockouts, 1 Gang, 32.8 in³ Box, 1 1/4" Drywall, 3 5/8" | |
AMR1224RO | Adjustable Round Mud Ring | |
AMR1024DG41 | Adjustable Mud Ring, 2 Gang, 5/8"–1 1/4" Drywall | |
AMR1224SG41 | Adjustable Mud Ring, 1 Gang, 5/8"–1 1/4" Drywall | |
PTDG4 | nVent CADDY Perfect Trim Adjustable Mud Ring, 4" Box, 2 Gang, 4.1" x 4.1" x 0.45 lb | |
PTDG411 | nVent CADDY Perfect Trim Adjustable Mud Ring, 4 11/16" Box, 2 Gang, 4.68" x 4.68" x 0.54 lb | |
PTSG4 | nVent CADDY Perfect Trim Adjustable Mud Ring, 4" Box, 1 Gang, 4.1" x 4.1" x 0.46 lb | |
PTSG411 | nVent CADDY Perfect Trim Adjustable Mud Ring, 4 11/16" Box, 1 Gang, 4.68" x 4.68" x 0.56 lb | |
PTDGEX | nVent CADDY Perfect Trim Extension Ring, 2 Gang, 3.9" x 3.65" | |
PTSGEX | nVent CADDY Perfect Trim Extension Ring, 1 Gang, 2.13" x 3.72" | |
OBB4 | Open Back Box, 4" Box, 1/2", 3/4" Knockout Sizes | |
OBB41 | Open Back Box, 4 11/16" Box, 1/2", 3/4" Knockout Sizes | |
OBB41D | Open Back Box, 4 11/16" Box, 1", 1 1/4" Knockout Sizes | |
TB425FBS | Fire Alarm Box with Mounting Plate, Flush design for MR use, 2 1/2" box | |
TB425S | Adjustable Depth Box with Mounting Plate, Flush design for MR use, 2 1/2" box | |
16MB18XA | Combination Box/Conduit Hanger for 3/4-1" EMT with 512X | |
812MB18XA | Combination Box/Conduit Hanger for 1/2-3/4" EMT with 512X |