Documents & Links
cUL IFFX7.E94389
English
CSA-C22.2 No. 250.0
cUL IFFX7.E94389
CSA-C22.2 No. 250.0
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
SLD15L10S | nVent CADDY Speed Link LD with Hook, S304, 1.5 mm Wire, 32.8' Length | |
SLD15L2S | nVent CADDY Speed Link LD with Hook, S304, 1.5 mm Wire, 6.6' Length | |
SLD15L5S | nVent CADDY Speed Link LD with Hook, S304, 1.5 mm Wire, 16.4' Length | |
SLD15Y200 | "nVent CADDY Speed Link Y-Toggle with Eyelet Extension, 1.5 mm Wire, 7.8"" Y-Length" | |
SLD15Y300 | "nVent CADDY Speed Link Y-Toggle with Eyelet Extension, 1.5 mm Wire, 11.8"" Y-Length" | |
SLD15Y500 | "nVent CADDY Speed Link Y-Toggle with Eyelet Extension, 1.5 mm Wire, 19.6"" Y-Length" | |
SLD15Y800 | "nVent CADDY Speed Link Y-Toggle with Eyelet Extension, 1.5 mm Wire, 31.4"" Y-Length" | |
SLD2Y300 | "nVent CADDY Speed Link Y-Toggle with Eyelet Extension, 2 mm Wire, 11.8"" Y-Length" | |
SLD2Y500 | "nVent CADDY Speed Link Y-Toggle with Eyelet Extension, 2 mm Wire, 19.6"" Y-Length" | |
SLD15QT250 | "nVent CADDY Speed Link Quad-Toggle with Eyelet Extension, 1.5 mm Wire, 9.8"" Y-Length" | |
SLD2YH500 | "nVent CADDY Speed Link Y-Hook with Eyelet Extension, 2 mm Wire, 19.6"" Y-Length" | |
SLD2YH800 | "nVent CADDY Speed Link Y-Hook with Eyelet Extension, 2 mm Wire, 31.4"" Y-Length" | |
SLD3YH500 | "nVent CADDY Speed Link Y-Hook with Eyelet Extension, 3 mm Wire, 19.6"" Y-Length" | |
SLD3YH800 | "nVent CADDY Speed Link Y-Hook with Eyelet Extension, 3 mm Wire, 31.4"" Y-Length" | |
SLK15L1AB | nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 3.3' Length | |
SLK15L2AB | nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 6.6' Length | |
SLK15L3AB | nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 9.9' Length | |
SLK15L5AB | nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 16.4' Length | |
SLK2L2AB | nVent CADDY Speed Link SLK with Angle Bracket, 2 mm Wire, 6.6' Length | |
SLK2L3AB | nVent CADDY Speed Link SLK with Angle Bracket, 2 mm Wire, 9.9' Length | |
SLK2L5AB | nVent CADDY Speed Link SLK with Angle Bracket, 2 mm Wire, 16.4' Length | |
SLK15L1SF | nVent CADDY Speed Link SLK with Shot-Fire Bracket, 1.5 mm Wire, 3.3' Length | |
SLK15L2SF | nVent CADDY Speed Link SLK with Shot-Fire Bracket, 1.5 mm Wire, 6.6' Length | |
SLK15L3SF | nVent CADDY Speed Link SLK with Shot-Fire Bracket, 1.5 mm Wire, 9.9' Length | |
SLK15L5SF | nVent CADDY Speed Link SLK with Shot-Fire Bracket, 1.5 mm Wire, 16.4' Length | |
SLK2L2SF | nVent CADDY Speed Link SLK with Shot-Fire Bracket, 2 mm Wire, 6.6' Length | |
SLK2L3SF | nVent CADDY Speed Link SLK with Shot-Fire Bracket, 2 mm Wire, 9.9' Length | |
SLK15L1DH | nVent CADDY Speed Link SLK with Decking Hook, 1.5 mm Wire, 3.3' Length | |
SLK15L2DH | nVent CADDY Speed Link SLK with Decking Hook, 1.5 mm Wire, 6.6' Length | |
SLK15L3DH | Tool-free 1.5mm Wire Rope Hanger Kit, Deck Hook End-Fitting - 9.9' Long - 44LB | |
SLK15L5DH | nVent CADDY Speed Link SLK with Decking Hook, 1.5 mm Wire, 16.4' Length | |
SLK2L3DH | Tool-free 2mm Wire Rope Hanger Kit, Deck Hook End-Fitting - 9.9' Long - 44LB | |
SLK2L5DH | nVent CADDY Speed Link SLK with Decking Hook, 2 mm Wire, 16.4' Length | |
SLK2L7DH | nVent CADDY Speed Link SLK with Decking Hook, 2 mm Wire, 22.9' Length | |
SLK15L34H24 | "nVent CADDY Speed Link SLK with Hammer-On Flange Clip, 1.5 mm Wire, 9.9' Length, 1/8""–1/4"" Flange" | |
SLK15L34H58 | "nVent CADDY Speed Link SLK with Hammer-On Flange Clip, 1.5 mm Wire, 9.9' Length, 5/16""–1/2"" Flange" | |
SLK2L34H24 | "nVent CADDY Speed Link SLK with Hammer-On Flange Clip, 2 mm Wire, 9.9' Length, 1/8""–1/4"" Flange" | |
SLK2L34H58 | "nVent CADDY Speed Link SLK with Hammer-On Flange Clip, 2 mm Wire, 9.9' Length, 5/16""–1/2"" Flange" | |
SLK15L1 | Tool-free 1.5mm Wire Rope Hanger Kit with Hook End-Fitting - 3.3' Long - 44LB | |
SLK15L10 | nVent CADDY Speed Link SLK with Hook, 1.5 mm Wire, 32.8' Length | |
SLK15L2 | Tool-free 1.5mm Wire Rope Hanger Kit with Hook End-Fitting - 6.6' Long - 44LB | |
SLK15L2R2 | nVent CADDY Speed Link SLK with Hook, 1.5 mm Wire, 6.6' Length | |
SLK15L3 | Tool-free 1.5mm Wire Rope Hanger Kit with Hook End-Fitting - 9.9' Long - 44LB | |
SLK15L3R2 | nVent CADDY Speed Link SLK with Hook, 1.5 mm Wire, 9.9' Length | |
SLK15L5 | Tool-free 1.5mm Wire Rope Hanger Kit with Hook End-Fitting - 16.4' Long - 44LB | |
SLK15L5R2 | nVent CADDY Speed Link SLK with Hook, 1.5 mm Wire, 16.4' Length | |
SLK2L1 | Tool-free 2mm Wire Rope Hanger Kit with Hook End-Fitting - 3.3' Long - 100LB | |
SLK2L10 | Tool-free 2mm Wire Rope Hanger Kit with Hook End-Fitting - 32.8' Long - 100LB | |
SLK2L2 | Tool-free 2mm Wire Rope Hanger Kit with Hook End-Fitting - 6.6' Long - 100LB | |
SLK2L2R2 | nVent CADDY Speed Link SLK with Hook, 2 mm Wire, 6.6' Length | |
SLK2L3 | Tool-free 2mm Wire Rope Hanger Kit with Hook End-Fitting - 9.9' Long - 100LB | |
SLK2L3R2 | nVent CADDY Speed Link SLK with Hook, 2 mm Wire, 9.9' Length | |
SLK2L5 | Tool-free 2mm Wire Rope Hanger Kit with Hook End-Fitting - 16.4' Long - 100LB | |
SLK2L7 | nVent CADDY Speed Link SLK with Hook, 2 mm Wire, 22.9' Length | |
SLK15L10LP | nVent CADDY Speed Link SLK with Loop, 1.5 mm Wire, 32.8' Length | |
SLK15L1LP | nVent CADDY Speed Link SLK with Loop, 1.5 mm Wire, 3.3' Length | |
SLK15L1LPR2 | nVent CADDY Speed Link SLK with Loop, 1.5 mm Wire, 3.3' Length | |
SLK15L2LP | Tool-free 1.5mm Wire Rope Hanger Kit with Loop End-Fitting - 6.6' Long - 44LB | |
SLK15L2LPR2 | nVent CADDY Speed Link SLK with Loop, 1.5 mm Wire, 6.6' Length | |
SLK15L3LP | Tool-free 1.5mm Wire Rope Hanger Kit with Loop End-Fitting - 9.9' Long - 44LB | |
SLK15L3LPR2 | nVent CADDY Speed Link SLK with Loop, 1.5 mm Wire, 9.9' Length | |
SLK15L5LP | Tool-free 1.5mm Wire Rope Hanger Kit with Loop End-Fitting - 16.4' Long - 44LB | |
SLK15L5LPR2 | nVent CADDY Speed Link SLK with Loop, 1.5 mm Wire, 16.4' Length | |
SLK15L7LP | nVent CADDY Speed Link SLK with Loop, 1.5 mm Wire, 22.9' Length | |
SLK2L10LP | nVent CADDY Speed Link SLK with Loop, 2 mm Wire, 32.8' Length | |
SLK2L1LP | nVent CADDY Speed Link SLK with Loop, 2 mm Wire, 3.3' Length | |
SLK2L2LP | nVent CADDY Speed Link SLK with Loop, 2 mm Wire, 6.6' Length | |
SLK2L3LP | nVent CADDY Speed Link SLK with Loop, 2 mm Wire, 9.9' Length | |
SLK2L5LP | nVent CADDY Speed Link SLK with Loop, 2 mm Wire, 16.4' Length | |
SLK2L7LP | nVent CADDY Speed Link SLK with Loop, 2 mm Wire, 22.9' Length | |
SLK15L1SEM6 | nVent CADDY Speed Link SLK with Threaded Stud End, 1.5 mm Wire, 3.3' Length | |
SLK15L1SEM8 | nVent CADDY Speed Link SLK with Threaded Stud End, 1.5 mm Wire, 3.3' Length | |
SLK15L2SE250 | "nVent CADDY Speed Link SLK with Threaded Stud End, 1.5 mm Wire, 6.6' Length, 1/4"" Rod" | |
SLK15L2SEM6 | nVent CADDY Speed Link SLK with Threaded Stud End, 1.5 mm Wire, 6.6' Length | |
SLK15L2SEM8 | nVent CADDY Speed Link SLK with Threaded Stud End, 1.5 mm Wire, 6.6' Length | |
SLK15L3SE250 | "nVent CADDY Speed Link SLK with Threaded Stud End, 1.5 mm Wire, 9.9' Length, 1/4"" Rod" | |
SLK15L3SEM6 | nVent CADDY Speed Link SLK with Threaded Stud End, 1.5 mm Wire, 9.9' Length | |
SLK15L3SEM8 | nVent CADDY Speed Link SLK with Threaded Stud End, 1.5 mm Wire, 9.9' Length | |
SLK15L5SE250 | "nVent CADDY Speed Link SLK with Threaded Stud End, 1.5 mm Wire, 16.4' Length, 1/4"" Rod" | |
SLK2L2SE250 | "nVent CADDY Speed Link SLK with Threaded Stud End, 2 mm Wire, 6.6' Length, 1/4"" Rod" | |
SLK2L2SEM8 | nVent CADDY Speed Link SLK with Threaded Stud End, 2 mm Wire, 6.6' Length | |
SLK2L3SEM8 | nVent CADDY Speed Link SLK with Threaded Stud End, 2 mm Wire, 9.9' Length | |
SLK2L5SE250 | "nVent CADDY Speed Link SLK with Threaded Stud End, 2 mm Wire, 16.4' Length, 1/4"" Rod" | |
SLK2L5SEM6 | nVent CADDY Speed Link SLK with Threaded Stud End, 2 mm Wire, 16.4' Length | |
SLK2L5SEM8 | nVent CADDY Speed Link SLK with Threaded Stud End, 2 mm Wire, 16.4' Length | |
SLK15L10T | nVent CADDY Speed Link SLK with Toggle, 1.5 mm Wire, 32.8' Length | |
SLK15L1T | nVent CADDY Speed Link SLK with Toggle, 1.5 mm Wire, 3.3' Length | |
SLK15L1TR2 | nVent CADDY Speed Link SLK with Toggle, 1.5 mm Wire, 3.3' Length | |
SLK15L2T | Tool-free 1.5mm Wire Rope Hanger Kit with Toggle End-Fitting - 6.6' Long - 44LB | |
SLK15L2TR2 | nVent CADDY Speed Link SLK with Toggle, 1.5 mm Wire, 6.6' Length | |
SLK15L3T | Tool-free 1.5mm Wire Rope Hanger Kit with Toggle End-Fitting - 9.9' Long - 44LB | |
SLK15L3TR2 | nVent CADDY Speed Link SLK with Toggle, 1.5 mm Wire, 9.9' Length | |
SLK15L5T | Tool-free 1.5mm Wire Rope Hanger Kit with Toggle End-Fitting - 16.4' Long - 44LB | |
SLK15L7T | nVent CADDY Speed Link SLK with Toggle, 1.5 mm Wire, 22.9' Length | |
SLK15Y300L3 | Tool-free 1.5mm Wire Rope Hanger Kit, Y-Toggle End-Fitting - 9.9' Long - 44LB | |
SLK15Y300L3R2 | "nVent CADDY Speed Link SLK with Y-Toggle, 1.5 mm Wire, 9.9' Length, 11.8"" Y-Length" | |
SLK15Y300L5 | "nVent CADDY Speed Link SLK with Y-Toggle, 1.5 mm Wire, 16.4' Length, 11.8"" Y-Length" | |
SLK15Y500L3 | "nVent CADDY Speed Link SLK with Y-Toggle, 1.5 mm Wire, 9.9' Length, 19.6"" Y-Length" | |
SLK15Y500L3R2 | "nVent CADDY Speed Link SLK with Y-Toggle, 1.5 mm Wire, 9.9' Length, 19.6"" Y-Length" | |
SLK2Y300L10 | "nVent CADDY Speed Link SLK with Y-Toggle, 2 mm Wire, 32.8' Length, 11.8"" Y-Length" | |
SLK2Y300L2 | "nVent CADDY Speed Link SLK with Y-Toggle, 2 mm Wire, 6.6' Length, 11.8"" Y-Length" | |
SLK2Y300L3 | "nVent CADDY Speed Link SLK with Y-Toggle, 2 mm Wire, 9.9' Length, 11.8"" Y-Length" | |
SLK2Y300L3R2 | "nVent CADDY Speed Link SLK with Y-Toggle, 2 mm Wire, 9.9' Length, 11.8"" Y-Length" | |
SLK2Y300L5 | "nVent CADDY Speed Link SLK with Y-Toggle, 2 mm Wire, 16.4' Length, 11.8"" Y-Length" | |
SLK2Y300L7 | "nVent CADDY Speed Link SLK with Y-Toggle, 2 mm Wire, 22.9' Length, 11.8"" Y-Length" | |
SLK2Y500L3 | "nVent CADDY Speed Link SLK with Y-Toggle, 2 mm Wire, 9.9' Length, 19.6"" Y-Length" | |
SLK2YH500L2 | Tool-free 2mm Wire Rope Hanger Kit with Y-Hook End-Fitting - 6.6' Long - 100LB | |
SLK2YH500L2R2 | "nVent CADDY Speed Link SLK with Y-Hook, 6.6' Length, 19.6"" Y-Length" | |
SLK2YH500L3 | "nVent CADDY Speed Link SLK with Y-Hook, 9.9' Length, 19.6"" Y-Length" | |
SLK2YH500L3R2 | "nVent CADDY Speed Link SLK with Y-Hook, 9.9' Length, 19.6"" Y-Length" | |
SLK2YH500L7 | "nVent CADDY Speed Link SLK with Y-Hook, 22.3' Length, 19.6"" Y-Length" | |
SLK2C200 | Tool-free Hanger for 1.5 and 2mm Wire Rope | |
SLK2C50 | nVent CADDY Speed Link SLK Locking Device, 1.5–2 mm Wire | |
SLK2R10 | nVent CADDY Speed Link SLK Locking Device, 1.5–2 mm Wire |