Documents & Links
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
1224TI | "122-Ti/T Rod to Z Purlin Clip, 0.25"" Hole, Threaded, 0.0625""–0.25"" Flange" | |
1226T | "122-Ti/T Rod to Z Purlin Clip, 0.375"" Hole, Plain, 0.0625""–0.25"" Flange" | |
1226TI | "122-Ti/T Rod to Z Purlin Clip, 0.375"" Hole, Threaded, 0.0625""–0.25"" Flange" | |
122708 | "122-708 Rod/Wire to Z Purlin Clip, 1/4"" Rod, #8 Wire, 1/16""–1/4"" Flange" | |
AF14708 | "AF-708 Rod/Wire to Z Purlin Clip, 1/4"" Rod, #8 Wire, 1/16""–1/4"" Flange" | |
VF14708 | "VF-708 Rod/Wire to C Purlin Clip, 1/4"" Rod, #8 Wire, 1/16""–1/4"" Flange" | |
122 | "122 Series Z Purlin Clip, 1/4"" Hole, 1/16"" Max Flange" | |
AB | "Angle Bracket, Steel, PG, 0.25"" Holes" | |
AB375 | "Angle Bracket, Steel, PG, 0.25"" Hole 1, 0.375"" Hole 2" | |
EM1318 | "Hammer-On Flange Clip, Bottom Mount, Spring Steel, 13/16""–1 1/8"" Flange" | |
M1318 | "Hammer-On Flange Clip, Bottom Mount, Spring Steel, 13/16""–1 1/8"" Flange" | |
M24 | "Hammer-On Flange Clip, Bottom Mount, Spring Steel, 1/8""–1/4"" Flange" | |
M58 | "Hammer-On Flange Clip, Bottom Mount, Spring Steel, 5/16""–1/2"" Flange" | |
M912 | "Hammer-On Flange Clip, Bottom Mount, Spring Steel, 9/16""–3/4"" Flange" | |
16EM1318 | "EM-M Conduit/Pipe to Flange Clip, Spring St. 13/16""–1 1/8"" Flange" | |
24M912 | "EM-M Conduit/Pipe to Flange Clip, Spring St. 1 1/2"" EMT, 9/16""–3/4"" Flange" | |
812EM1318 | "EM-M Conduit/Pipe to Flange Clip, Spring St. 13/16""–1 1/8"" Flange" | |
812M1318 | "EM-M Conduit/Pipe to Flange Clip, Spring St. 1/2"", 3/4"" EMT, 13/16""–1 1/8"" Fl." | |
2H4 | "Hammer-On Flange Clip, Side Mount, Spring Steel, 3/32""–9/64"" Flange" | |
4H1318 | "Hammer-On Flange Clip, Side Mount, Spring Steel, nVent CADDY Armour, 13/16""–1 1/8"" Flange" | |
4H24 | "Hammer-On Flange Clip, Side Mount Spring Steel, 1/8""–1/4"" Flange" | |
4H24R5 | "Hammer-On Flange Clip, Side Mount, Spring Steel, nVent CADDY Armour, 1/8""–1/4"" Flange" | |
4H58 | "Hammer-On Flange Clip, Side Mount, Spring Steel, 5/16""–1/2"" Flange" | |
4H58R5 | "Hammer-On Flange Clip, Side Mount, Spring Steel, nVent CADDY Armour, 5/16""–1/2"" Flange" | |
4H912 | "Hammer-On Flange Clip, Side Mount, Spring Steel, 9/16""–3/4"" Flange" | |
4H912R5 | "Hammer-On Flange Clip, Side Mount, Spring Steel, nVent CADDY Armour, 9/16""–3/4"" Flange" | |
16M24SM | "H-MSM Conduit/Pipe to Flange Clip, Side Mount, Spring Steel, 3/4"", 1"" EMT, 1/8""–1/4"" Flange" | |
16M58SM | "H-MSM Conduit/Pipe to Flange Clip, Side Mount, Spring Steel, 3/4"", 1"" EMT, 5/16""–1/2"" Flange" | |
16M912SM | "H-MSM Conduit/Pipe to Flange Clip, Side Mount, Spring Steel, 3/4"", 1"" EMT, 9/16""–3/4"" Flange" | |
20M24SM | "H-MSM Conduit/Pipe to Flange Clip, Side Mount, Spring Steel, 1 1/4"" EMT, 1/8""–1/4"" Flange" | |
24M24SM | "H-MSM Conduit/Pipe to Flange Clip, Side Mount, Spring Steel, 1 1/2"" EMT, 1/8""–1/4"" Flange" | |
24M58SM | "H-MSM Conduit/Pipe to Flange Clip, Side Mount, Spring Steel, 1 1/2"" EMT, 5/16""–1/2"" Flange" | |
24M912SM | "H-MSM Conduit/Pipe to Flange Clip, Side Mount, Spring Steel, 1 1/2"" EMT, 9/16""–3/4"" Flange" | |
32M24SM | "H-MSM Conduit/Pipe to Flange Clip, Side Mount, Spring Steel, 2"" EMT, 1/8""–1/4"" Flange" | |
32M58SM | "H-MSM Conduit/Pipe to Flange Clip, Side Mount, Spring Steel, 2"" EMT, 5/16""–1/2"" Flange" | |
32M912SM | "H-MSM Conduit/Pipe to Flange Clip, Side Mount, Spring Steel, 2"" EMT, 9/16""–3/4"" Flange" | |
6M24SM | "H-MSM Conduit/Pipe to Flange Clip, Side Mount, Spring Steel, 14-2 to 12-3 MC/AC, 1/8""–1/4"" Flange" | |
6M58SM | "H-MSM Conduit/Pipe to Flange Clip, Side Mount, Spring Steel, 14-2 to 12-3 MC/AC, 5/16""–1/2"" Flange" | |
812M1318SM | "H-MSM Conduit/Pipe to Flange Clip, Side Mount, Spring Steel, 1/2"", 3/4"" EMT, 13/16""–1 1/8"" Flange" | |
812M24SM | "H-MSM Conduit/Pipe to Flange Clip, Side Mount, Spring Steel, 1/2"", 3/4"" EMT, 1/8""–1/4"" Flange" | |
812M58SM | "H-MSM Conduit/Pipe to Flange Clip, Side Mount, Spring Steel, 1/2"", 3/4"" EMT, 5/16""–1/2"" Flange" | |
812M912SM | "H-MSM Conduit/Pipe to Flange Clip, Side Mount, Spring Steel, 1/2"", 3/4"" EMT, 9/16""–3/4"" Flange" | |
4TI24 | "H-Ti/T Rod to Flange Clip, 0.25"" Hole, Threaded, 0.125""–0.25"" Flange" | |
4TI58 | "H-Ti/T Rod to Flange Clip, 0.25"" Hole, Threaded, 0.3125""–0.5"" Flange" | |
4TI912 | "H-Ti/T Rod to Flange Clip, 0.25"" Hole, Threaded, 0.5625""–0.75"" Flange" | |
6TA24 | "H-Ti/T Rod to Flange Clip, 0.375"" Hole, Plain, 0.125""–0.25"" Flange" | |
6TA58 | "H-Ti/T Rod to Flange Clip, 0.375"" Hole, Plain, 0.3125""–0.5"" Flange" | |
6TI24 | "Rod to Flange Clip, 0.375"" Hole, Threaded, 0.125""–0.25"" Flange" | |
6TI58 | "H-Ti/T Rod to Flange Clip, 0.375"" Hole, Threaded, 0.3125""–0.5"" Flange" | |
6TI912 | "H-Ti/T Rod to Flange Clip, 0.375"" Hole, Threaded, 0.5625""–0.75"" Flange" | |
K12 | "Cable/Conduit Clip, 1/2"", 3/4"" EMT, 1/2"", 3/4"" Rigid, 0.945"" Max" | |
K16 | "Cable/Conduit Clip, 3/4"", 1"" EMT, 1/2"", 3/4"" Rigid, 1.181"" Max" | |
K20 | "Cable/Conduit Clip, 1"", 1 1/4"" EMT, 3/4"", 1"" Rigid, 1.654"" Max" | |
K8 | "Cable/Conduit Clip, 1/2"" EMT, 1/2"" Rigid, 12-3 MC/AC, 0.709"" Max" | |
KX | "Cable/Conduit Clip, 14-2 to 12-3 MC/AC, 0.472"" Max" | |
4TI | "Thread Install Rod Hanger, 0.25"" Hole 1, Threaded, 0.25"" Hole 2" | |
6T | "Thread Install Rod Hanger, 0.375"" Hole 1, Plain, 0.25"" Hole 2" | |
6TI | "Thread Install Rod Hanger, 0.375"" Hole 1, Threaded, 0.25"" Hole 2" | |
VF14 | "VF Series C Purlin Clip, 1/16""–1/4"" Flange, 1/4"" Hole" | |
200RS375 | "C-Clamp for Strut and Rod, 3/8"" Rod, 5/8"" Max Flange" | |
SLD15L10S | nVent CADDY Speed Link LD with Hook, S304, 1.5 mm Wire, 32.8' Length | |
SLD15L2S | nVent CADDY Speed Link LD with Hook, S304, 1.5 mm Wire, 6.6' Length | |
SLD15L5S | nVent CADDY Speed Link LD with Hook, S304, 1.5 mm Wire, 16.4' Length | |
SLD15Y200 | "nVent CADDY Speed Link Y-Toggle with Eyelet Extension, 1.5 mm Wire, 7.8"" Y-Length" | |
SLD15Y300 | "nVent CADDY Speed Link Y-Toggle with Eyelet Extension, 1.5 mm Wire, 11.8"" Y-Length" | |
SLD15Y500 | "nVent CADDY Speed Link Y-Toggle with Eyelet Extension, 1.5 mm Wire, 19.6"" Y-Length" | |
SLD15Y800 | "nVent CADDY Speed Link Y-Toggle with Eyelet Extension, 1.5 mm Wire, 31.4"" Y-Length" | |
SLD2Y300 | "nVent CADDY Speed Link Y-Toggle with Eyelet Extension, 2 mm Wire, 11.8"" Y-Length" | |
SLD2Y500 | "nVent CADDY Speed Link Y-Toggle with Eyelet Extension, 2 mm Wire, 19.6"" Y-Length" | |
CAT48HPBC26 | "nVent CADDY Cat HP J-Hook with BC26 Beam Clamp, 3"" dia, 13/16"" Max Flange" | |
304B2 | "Snap-On nail plate, 3 1/8"" x 1 1/2""" | |
PHSW4 | "PHSW Multi-Purpose Purlin Clamp with Swivel, 1/4"" Rod, 1/4"" Max Flange" | |
PHSW6 | "PHSW Multi-Purpose Purlin Clamp with Swivel, 3/8"" Rod, 1/4"" Max Flange" | |
PH4 | "PH Multi-Purpose Purlin Clamp, 1/4"" Rod, 1/4"" Max Flange" | |
PH6 | "PH Multi-Purpose Purlin Clamp, 3/8"" Rod, 1/4"" Max Flange" | |
AF144TI | "AF-Ti/T Rod to Z Purlin Clip, 1/4"" Hole, Threaded, 1/16""–1/4"" Flange" | |
AF146T | "AF-Ti/T Rod to Z Purlin Clip, 3/8"" Hole, Plain, 1/16""–1/4"" Flange" | |
AF146TI | "AF-Ti/T Rod to Z Purlin Clip, 3/8"" Hole, Threaded, 1/16""–1/4"" Flange" | |
VF144TI | "VF-Ti/T Rod to C-Purlin Clip, Spring Steel, 1/4"" Hole, Threaded, 1/16""–1/4"" Flange" | |
VF146T | "VF-Ti/T Rod to C-Purlin Clip, Spring Steel, 3/8"" Hole, Plain, 1/16""–1/4"" Flange" | |
VF146TI | "VF-Ti/T Rod to C-Purlin Clip, Spring Steel, 3/8"" Hole, Threaded, 1/16""–1/4"" Flange" | |
VF14M10TI | "VF-Ti/T Rod to C-Purlin Clip, Steel, M10 Hole, Threaded, 1/16""–1/4"" Flange" | |
CNB812M | "Snap Close Conduit Clamp with Nail Bracket, 1/2"", 3/4"" EMT, 1/2"", 3/4"" Rigid" | |
16M | "Snap Close Conduit/Pipe Clamp, Spring Steel, 3/4"", 1"" EMT, 3/4"", 1"" Rigid/Pipe, 9/32"" Hole, Plain" | |
16M4I | "Snap Close Conduit/Pipe Clamp, Spring Steel, 3/4"", 1"" EMT, 3/4"", 1"" Rigid/Pipe, 1/4"" Hole, Threaded" | |
20M | "Snap Close Conduit/Pipe Clamp, Spring Steel, 1 1/4"" EMT, 1 1/4"" Rigid/Pipe, 9/32"" Hole, Plain" | |
20M4I | "Snap Close Conduit/Pipe Clamp, Spring Steel, 1 1/4"" EMT, 1 1/4"" Rigid/Pipe, 1/4"" Hole, Threaded" | |
24M | "Snap Close Conduit/Pipe Clamp, Spring Steel, 1 1/2"" EMT, 1 1/2"" Rigid/Pipe, 9/32"" Hole, Plain" | |
24M4I | "Snap Close Conduit/Pipe Clamp, Spring Steel, 1 1/2"" EMT, 1 1/2"" Rigid/Pipe, 1/4"" Hole, Threaded" | |
32M | "Snap Close Conduit/Pipe Clamp, Spring Steel, 2"" EMT, 2"" Rigid/Pipe, 9/32"" Hole, Plain" | |
32M4I | "Snap Close Conduit/Pipe Clamp, Spring Steel, 2"" EMT, 2"" Rigid/Pipe, 1/4"" Hole, Threaded" | |
6M | "Snap Close Conduit/Pipe Clamp, Spring Steel, 3/8"" Flexible, 14-2 to 12-3 MC/AC, 9/32"" Hole, Plain" | |
6M4I | "Snap Close Conduit/Pipe Clamp, Spring Steel, 3/8"" Flexible, 14-2 to 12-3 MC/AC, 1/4"" Hole, Threaded" | |
812M | "Snap Close Conduit/Pipe Clamp, Spring Steel, 1/2"", 3/4"" EMT, 1/2"", 3/4"" Rigid/Pipe, 9/32"" Hole, Plain" | |
812M4I | "Snap Close Conduit/Pipe Clamp, Spring Steel, 1/2"", 3/4"" EMT, 1/2"", 3/4"" Rigid/Pipe, 1/4"" Hole, Threaded" | |
RIGD0050EG | "RIGD Single Piece Strut Clamp for Pipe/Rigid Conduit, Steel, EG, 1/2"" Pipe, 0.84"" OD" | |
RIGD0050S4 | "RIGD Single Piece Strut Clamp for Pipe/Rigid Conduit, S304, 1/2"" Pipe, 0.84"" OD" | |
RIGD0075EG | "RIGD Single Piece Strut Clamp for Pipe/Rigid Conduit, Steel, EG, 3/4"" Pipe, 1.05"" OD" | |
RIGD0075S4 | "RIGD Single Piece Strut Clamp for Pipe/Rigid Conduit, S304, 3/4"" Pipe, 1.05"" OD" | |
RIGD0100EG | "RIGD Single Piece Strut Clamp for Pipe/Rigid Conduit, Steel, EG, 1"" Pipe, 1.315"" OD" | |
RIGD0100S4 | "RIGD Single Piece Strut Clamp for Pipe/Rigid Conduit, S304, 1"" Pipe, 1.315"" OD" | |
RIGD0125EG | "RIGD Single Piece Strut Clamp for Pipe/Rigid Conduit, Steel, EG, 1 1/4"" Pipe, 1.66"" OD" | |
RIGD0125S4 | "RIGD Single Piece Strut Clamp for Pipe/Rigid Conduit, S304, 1 1/4"" Pipe, 1.66"" OD" | |
RIGD0150EG | "RIGD Single Piece Strut Clamp for Pipe/Rigid Conduit, Steel, EG, 1 1/2"" Pipe, 1.9"" OD" | |
RIGD0150S4 | "RIGD Single Piece Strut Clamp for Pipe/Rigid Conduit, S304, 1 1/2"" Pipe, 1.9"" OD" | |
RIGD0200EG | "RIGD Single Piece Strut Clamp for Pipe/Rigid Conduit, Steel, EG, 2"" Pipe, 2.375"" OD" | |
RIGD0200S4 | "RIGD Single Piece Strut Clamp for Pipe/Rigid Conduit, S304, 2"" Pipe, 2.375"" OD" | |
RIGD0250EG | "RIGD Single Piece Strut Clamp for Pipe/Rigid Conduit, Steel, EG, 2 1/2"" Pipe, 2.875"" OD" | |
RIGD0250S4 | "RIGD Single Piece Strut Clamp for Pipe/Rigid Conduit, S304, 2 1/2"" Pipe, 2.875"" OD" | |
RIGD0300EG | "RIGD Single Piece Strut Clamp for Pipe/Rigid Conduit, Steel, EG, 3"" Pipe, 3.5"" OD" | |
RIGD0300S4 | "RIGD Single Piece Strut Clamp for Pipe/Rigid Conduit, S304, 3"" Pipe, 3.5"" OD" | |
RIGD0350EG | "RIGD Single Piece Strut Clamp for Pipe/Rigid Conduit, Steel, EG, 3 1/2"" Pipe, 4"" OD" | |
RIGD0400EG | "RIGD Single Piece Strut Clamp for Pipe/Rigid Conduit, Steel, EG, 4"" Pipe, 4.5"" OD" | |
RIGD0400S4 | "RIGD Single Piece Strut Clamp for Pipe/Rigid Conduit, S304, 4"" Pipe, 4.5"" OD" | |
SCH12 | "Single Piece Strut Clamp for Conduit, 0.57""–0.92"" OD, 3/4"" EMT, 1/2"" Rigid/Pipe" | |
SCH16 | "Single Piece Strut Clamp for Conduit, 0.72""–1.16"" OD, 1"" EMT, 3/4"" Rigid/Pipe" | |
SCH20 | "SCH1 Single Piece Strut Clamp for Conduit, 1""–1.51"" OD, 1 1/4"" EMT, 1"" Rigid/Pipe" | |
SCH8 | "SCH1 Single Piece Strut Clamp for Conduit, 0.34""–0.71"" OD, 1/2"" EMT" | |
SK125I | "Single Piece Strut Clamp for Conduit, Steel, EG, 3/4"" EMT, 3/4"" Rigid/Pipe" | |
SK165I | "Single Piece Strut Clamp for Conduit, Steel, EG, 1"" EMT, 1"" Rigid/Pipe" | |
SK205I | "SK Single Piece Strut Clamp for Conduit, Steel, EG, 1 1/4"" EMT, 1 1/4"" Rigid/Pipe" | |
SK245I | "SK Single Piece Strut Clamp for Conduit, Steel, EG, 1 1/2"" EMT, 1 1/2"" Rigid/Pipe" | |
SK325I | "SK Single Piece Strut Clamp for Conduit, Steel, EG, 2"" EMT, 2"" Rigid/Pipe" | |
SK405I | "SK Single Piece Strut Clamp for Conduit, Steel, EG, 2 1/2"" EMT, 2 1/2"" Rigid/Pipe" | |
SK485I | "SK Single Piece Strut Clamp for Conduit, Steel, EG, 3"" EMT, 3"" Rigid/Pipe" | |
SK565I | "SK Single Piece Strut Clamp for Conduit, Steel, EG, 3 1/2"" EMT, 3 1/2"" Rigid/Pipe" | |
SK645I | "SK Single Piece Strut Clamp for Conduit, Steel, EG, 4"" EMT, 4"" Rigid/Pipe" | |
SK85I | "SK Single Piece Strut Clamp for Conduit, Steel, EG, 1/2"" EMT, 1/2"" Rigid/Pipe" | |
6MB18 | "B18-Z Box/Conduit Hanger with Rod/Wire Clip, 3/8"" Flexible, 14-2 to 12-3 MC/AC, 1/4"" Rod, #12 Wire" | |
812MB18 | "B18-Z Box/Conduit Hanger with Rod/Wire Clip, 1/2"", 3/4"" EMT, 1/4"" Rod, #12 Wire" | |
812MB188Z | "B18-Z Box/Conduit Hanger with Rod/Wire Clip, 1/2"", 3/4"" EMT, 1/2"", 5/8"" Rod" | |
ESC4 | ESC Strut Attachment Clip, Plain | |
ESC812M | "ESC-M Conduit to Strut Clip, 1/2"", 3/4"" EMT, 1/2"", 3/4"" Rigid/Pipe" | |
ESC4TI | "Threaded Rod to Strut Clip, 1/4"" Hole" | |
ESC6TI | "Threaded Rod to Strut Clip, 3/8"" Hole" | |
STCB6 | "Strut and Rod Beam Clamp, 3/8"" Rod, 2"" Max Flange" | |
WMX3 | "WMX Cable Hanger, 1 1/8"" dia" | |
WMX6 | "Cable Hanger, 1 3/4"" dia" | |
CAT100CM | nVent CADDY Cat CM Double J-Hook, 70 Cable Capacity, Cat 5e, 30 Cable Capacity, Cat 6A | |
CAT425 | "nVent CADDY Cat 425 Adjustable Cable Support, 4"", 6"" dia, 1/4"" Hole" | |
CAT425A6 | "nVent CADDY Cat 425 Adjustable Cable Support, 4"", 6"" dia, 3/8"" Hole" | |
CAT425BC | "nVent CADDY Cat 425 Adjustable Cable Support with BC Beam Clamp, 4"", 6"" dia" | |
CAT425WM | "nVent CADDY Cat 425 Wall Mount Adjustable Cable Support, 4"", 6"" dia" | |
CAT600R | nVent CADDY Cat 600R Strut Mount Vertical Cable Support | |
CAT16HP | "Cat HP J-hook, pre-galvanized, 1"" dia" | |
CAT16HPBA | "nVent CADDY Cat HP J-Hook, PG, Painted, Black, 1"" dia" | |
CAT16HPBU | "nVent CADDY Cat HP J-Hook, PG, Painted, Blue, 1"" dia" | |
CAT16HPGR | "nVent CADDY Cat HP J-Hook, PG, Painted, Green, 1"" dia" | |
CAT16HPOR | "nVent CADDY Cat HP J-Hook, PG, Painted, Orange, 1"" dia" | |
CAT16HPRD | "nVent CADDY Cat HP J-Hook, PG, Painted, Red, 1"" dia" | |
CAT16HPWH | "nVent CADDY Cat HP J-Hook, PG, Painted, White, 1"" dia" | |
CAT16HPYL | "nVent CADDY Cat HP J-Hook, PG, Painted, Yellow, 1"" dia" | |
CAT21HP | "Cat HP J-hook, pre-galvanized, 1 5/16"" dia" | |
CAT21HPBA | "nVent CADDY Cat HP J-Hook, PG, Painted, Black, 1 5/16"" dia" | |
CAT21HPBU | "nVent CADDY Cat HP J-Hook, PG, Painted, Blue, 1 5/16"" dia" | |
CAT21HPGR | "nVent CADDY Cat HP J-Hook, PG, Painted, Green, 1 5/16"" dia" | |
CAT21HPOR | "nVent CADDY Cat HP J-Hook, PG, Painted, Orange, 1 5/16"" dia" | |
CAT21HPRD | "nVent CADDY Cat HP J-Hook, PG, Painted, Red, 1 5/16"" dia" | |
CAT21HPWH | "nVent CADDY Cat HP J-Hook, PG, Painted, White, 1 5/16"" dia" | |
CAT21HPYL | "nVent CADDY Cat HP J-Hook, PG, Painted, Yellow, 1 5/16"" dia" | |
CAT48HP | "Cat HP J-hook, pre-galvanized, 3"" dia" | |
CAT48HPBA | "nVent CADDY Cat HP J-Hook, PG, Painted, Black, 3"" dia" | |
CAT48HPBU | "nVent CADDY Cat HP J-Hook, PG, Painted, Blue, 3"" dia" | |
CAT48HPGR | "nVent CADDY Cat HP J-Hook, PG, Painted, Green, 3"" dia" | |
CAT48HPOR | "nVent CADDY Cat HP J-Hook, PG, Painted, Orange, 3"" dia" | |
CAT48HPRD | "nVent CADDY Cat HP J-Hook, PG, Painted, Red, 3"" dia" | |
CAT48HPWH | "nVent CADDY Cat HP J-Hook, PG, Painted, White, 3"" dia" | |
CAT48HPYL | "nVent CADDY Cat HP J-Hook, PG, Painted, Yellow, 3"" dia" | |
CAT64HP | "Cat HP J-hook, pre-galvanized, 4"" dia" | |
CAT64HPBA | "nVent CADDY Cat HP J-Hook, PG, Painted, Black, 4"" dia" | |
CAT64HPBU | "nVent CADDY Cat HP J-Hook, PG, Painted, Blue, 4"" dia" | |
CAT64HPGR | "nVent CADDY Cat HP J-Hook, PG, Painted, Green, 4"" dia" | |
CAT64HPOR | "nVent CADDY Cat HP J-Hook, PG, Painted, Orange, 4"" dia" | |
CAT64HPRD | "nVent CADDY Cat HP J-Hook, PG, Painted, Red, 4"" dia" | |
CAT64HPWH | "nVent CADDY Cat HP J-Hook, PG, Painted, White, 4"" dia" | |
CAT64HPYL | "nVent CADDY Cat HP J-Hook, PG, Painted, Yellow, 4"" dia" | |
CATHPCD0B | "nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 3/4"" Round Pedestal" | |
CATHPCD1B | "nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 3/4"" Square, 7/8""-1 1/8"" Round Pedestal" | |
CATHPCD2.5B | "nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 1"" Square Pedestal" | |
CATHPCD2B | "nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 7/8"" Square Pedestal" | |
CATHPCD3B | "nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 1 1/2"" Round Pedestal" | |
CATHP24SM | "nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, 1/8""–1/4"" Flange" | |
CATHP58SM | "nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, 5/16""–1/2"" Flange" | |
CATHPAF14 | "nVent CADDY Cat HP J-Hook Clip to Z Purlin Clip, 1/16""–1/4"" Flange" | |
CATHPA4 | "nVent CADDY Cat HP J-Hook Angle Bracket, 1/4"" Hole" | |
CATHPA6 | "nVent CADDY Cat HP J-Hook Angle Bracket, 3/8"" Hole" | |
CATHPAN | "nVent CADDY Cat HP J-Hook Angle Bracket, 3/16"" Hole" | |
CATHPBC | "nVent CADDY Cat HP J-Hook Clip to BC Beam Clamp, 1/8""–1/2"" Flange" | |
CATHPBC200 | "nVent CADDY Cat HP J-Hook Clip to BC200 Beam Clamp, 1/8""–5/8"" Flange" | |
CATHPBCB | "nVent CADDY Cat HP J-Hook Clip to BC Beam Clamp, Swivel, 1/8""–1/2"" Flange" | |
CATHP24 | "nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, Swivel, 1/8""–1/4"" Flange" | |
CATHP58 | "nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, Swivel, 5/16""–1/2"" Flange" | |
CATHP912 | "nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, Swivel, 1/2""–3/4"" Flange" | |
CATHPESC | nVent CADDY Cat HP J-Hook Clip to Strut Clip | |
CATHPTM | nVent CADDY Cat HP J-Hook Tree Mount Bracket | |
CAT16HPTS | "nVent CADDY Cat HP J-Hook with T-Grid Clip, 1"" dia" | |
CATHPVF14 | "nVent CADDY Cat HP J-Hook Clip to C Purlin Clip, 1/16""–1/4"" Flange" | |
CATHP4Z34 | "nVent CADDY Cat HP J-Hook Clip to Rod/Wire Clip, 1/4"" Rod, #12–#8 Wire" | |
CATHP8Z34 | "nVent CADDY Cat HP J-Hook Clip to Rod/Wire Clip, 1/2"", 5/8"" Rod" | |
CATHPS4 | "nVent CADDY Cat HP J-Hook Straight Bracket, 1/4"" Hole" | |
CAT12BC | "nVent CADDY Cablecat J-Hook with BC Beam Clamp, 3/4"" dia" | |
123 | "123 Series Z Purlin Clip, 1/4"" Hole, 0.06""–0.1"" Flange" | |
12316M | "123-M Conduit to Z Purlin Clip, 3/4"", 1"" EMT, 0.922""–1.378"" OD, 0.06""–0.1"" Flange" | |
1236M | "123-M Conduit to Z Purlin Clip, 3/8"" Flexible, 14-2 to 12-3 MC/AC, 0.551""–0.709"" OD, 0.06""–0.1"" Flange" | |
123812M | "123-M Conduit to Z Purlin Clip, 1/2"", 3/4"" EMT, 0.709""–1.181"" OD, 0.06""–0.1"" Flange" | |
AF14 | "Z Purlin Clip, 1/4"" Hole, 1/16""–1/4"" Flange" | |
BC200 | "Beam Clamp, 1/4"" Rod, 0.5"" Max Flange" | |
BC400 | " Beam Clamp, 3/8"" Rod, 0.75"" Max Flange" | |
BC200CD0B | "BC200-CD Conduit to Beam Clamp, 1/2"" EMT, 1/2"" Rigid, 1/2"" Max Flange" | |
BC200CD1B | "BC200-CD Conduit to Beam Clamp, 3/4"" EMT, 3/4"" Rigid, 1/2"" Max Flange" | |
BC200CD2.5B | "BC200-CD Conduit to Beam Clamp, 1 1/4"" EMT, 1/2"" Max Flange" | |
BC200CD2B | "BC200-CD Conduit to Beam Clamp, 1"" EMT, 1"" Rigid, 1/2"" Max Flange" | |
CRLB37EG | "nVent CADDY Rod Lock Beam Clamp, 3/8"" Rod, 0.125""–0.375"" Flange" | |
CRLBM10EG | "Quick M10 Beam Clamp with Push-to-Install Technology , 0.12""–0.39"" Flange" | |
CRLBM8EG | "Quick M8 Beam Clamp with Push-to-Install Technology , 0.12""–0.39"" Flange" | |
16MF | "MF-M Conduit to Stud Attachment, 1"" EMT" | |
6MF | "MF-M Conduit to Stud Attachment, 3/8"" Flexible, 14-2 to 12-3 MC/AC" | |
812MF | "Conduit to stud attachment, 1/2"", 3/4"" EMT, 0.709""–1.181"" OD" | |
CD0B | "Bolt Close Conduit/Pipe Clamp, Steel, 1/2"" EMT, 1/2"" Rigid/Pipe, 0.281"" Hole" | |
CD0BSS | "Bolt Close Conduit/Pipe Clamp, S304, 1/2"" EMT, 1/2"" Rigid/Pipe, 0.281"" Hole" | |
CD1B | "Bolt Close Conduit/Pipe Clamp, Steel, 3/4"" EMT, 3/4"" Rigid/Pipe, 0.281"" Hole" | |
CD1BSS | "Bolt Close Conduit/Pipe Clamp, S304, 3/4"" EMT, 3/4"" Rigid/Pipe, 0.281"" Hole" | |
CD2.5B | "Bolt Close Conduit/Pipe Clamp, Steel, 1 1/4"" EMT, 0.281"" Hole" | |
CD2.5BSS | "Bolt Close Conduit/Pipe Clamp, S304, 1 1/4"" EMT, 0.266"" Hole" | |
CD2B | "Bolt Close Conduit/Pipe Clamp, Steel, 1"" EMT, 1"" Rigid/Pipe, 0.281"" Hole" | |
CD3B | "Bolt Close Conduit/Pipe Clamp, Steel, 1 1/2"" EMT, 1 1/4"" Rigid/Pipe, 0.281"" Hole" | |
CD3BSS | "Bolt Close Conduit/Pipe Clamp, S304, 1 1/2"" EMT, 1 1/4"" Rigid/Pipe, 0.266"" Hole" | |
CD4B | "Bolt Close Conduit/Pipe Clamp, Steel, 1 1/2"" Rigid/Pipe, 0.281"" Hole" | |
CD4BSS | "Bolt Close Conduit/Pipe Clamp, S304, 1 1/2"" Rigid/Pipe, 0.281"" Hole" | |
CD5B | "Bolt Close Conduit/Pipe Clamp, Steel, 2"" EMT, 2"" Rigid/Pipe, 0.281"" Hole" | |
CD5BSS | "Bolt Close Conduit/Pipe Clamp, S304, 2"" EMT, 2"" Rigid/Pipe, 0.281"" Hole" | |
FXC20 | "Cable Support to Stud, 7/16""–9/16"" OD, 14-2 to 12-3 MC/AC, 14-2 to 12-3 NM" | |
PCS1 | "Cable/Conduit to Wire Clip, 14-2 to 10-3 MC/AC, 0.45""–0.6"" OD, #8–#12 Wire" | |
4Z34 | "Multi-Function Clip, 1/4""-3/8"" Rod, #12–#8 Wire, 1/8""–7/16"" Flange, 1/4"" Hole" | |
4Z4S | "Multi-Function Clip, 1/4""-3/8"" Rod, #12–#8 Wire, 1/8""–7/16"" Flange, 1/4"" Screw" | |
8Z34 | "Multi-Function Clip, 1/2"", 5/8"" Rod, 1/4"" Hole" | |
8Z4S | "Multi-Function Clip, 1/2"", 5/8"" Rod, 1/4"" Screw" | |
SCH12B | "Single Piece Strut Clamp for Cable/Conduit, 0.57""–0.92"" OD, 3/4"" EMT 1/2"" Rigid" | |
SCH16B | "Single Piece Strut Clamp for Cable/Conduit, 0.72""–1.16"" OD, 1"" EMT 3/4"" Rigid" | |
SCH20B | "Single Piece Strut Clamp for Cable/Conduit, 1""–1.51"" OD, 1 1/4"" EMT 1"" Rigid" | |
SCH24B | "Single Piece Strut Clamp - Cable/Conduit 1.25""–1.74"" OD 1 1/2"" EMT 1 1/4"" Rigid" | |
SCH32B | "Single Piece Strut Clamp for Cable/Conduit, 1.74""–2.2"" OD, 2"" EMT 1 1/2"" Rigid" | |
SCH40B | "SCH2 Single Piece Strut Clamp for Cable/Conduit, 2""–2.38"" OD" | |
SCH48B | "SCH2 Single Piece Strut Clamp for Cable/Conduit, 2.38""–2.88"" OD, 2 1/2"" EMT" | |
SCH56B | "Single Piece Strut Clamp for Cable/Conduit, 2.72""–3.5"" OD, 3"" EMT 3"" Rigid" | |
SCH64B | "SCH2 Single Piece Strut Clamp for Cable/Conduit, 3.25""–4"" OD, 3 1/2"" EMT" | |
SCH6B | "Single Piece Strut Clamp for Cable/Conduit, 0.1""–0.63"" OD" | |
SCH72B | "Single Piece Strut Clamp for Cable/Conduit, 3.85""–4.5"" OD, 4"" EMT 4"" Rigid" | |
SCH8B | "Single Piece Strut Clamp for Cable/Conduit, 0.34""–0.71"" OD, 1/2"" EMT" | |
CAT600WM | nVent CADDY Cat 600WM Wall Mount Vertical Cable Support | |
CAT200CMLN | "nVent CADDY Cat CM U-Hook, 8""" | |
CAT300CMLN | "nVent CADDY Cat CM U-Hook, 12""" | |
CJ6 | Cable to wood or metal stud support | |
CJ6IN | Colorado Jim Cable Support | |
CJ6S | Colorado Jim Cable Support with Standoff | |
781 | Anti-Rattle support | |
350812M | "350-M Conduit to Stud Attachment, 1/2"", 3/4"" EMT, 0.709""–1.181"" OD" | |
FB6M | "FB-M Through Stud Cable/Conduit Clamp, 14-2 to 12-3 MC/AC, 3/8"" Flexible" | |
FB812M | "Through stud cable/conduit clamp, 1/2"", 3/4"" EMT, 1/2"", 3/4"" rigid" | |
6MB18A | "Combination Box/Conduit Hanger for 3/8"" Flex & MC/AC" | |
812MB18A | "Combination Box/Conduit Hanger for 1/2-3/4"" EMT" | |
1616M | "Snap Close Conduit to Conduit Clamp, 1"" EMT1, 1"" EMT2, 1"" Min OD1, 1"" Min OD2" | |
1620M | "Snap Close Conduit to Conduit Clamp, 1"" EMT1, 1 1/4"" EMT2, 1.181""–1.378"" OD1, 1.378""–1.654"" OD2" | |
16812M | "Snap Close Conduit to Conduit Clamp, 1"" EMT1, 1/2"", 3/4"" EMT2, 1.181""–1.378"" OD1, 0.709""–1.181"" OD2" | |
449 | MC/AC cable to metal stud clip, 14-2 to 12-3 MC/AC | |
4Z3416M | "Snap Close Conduit to Rod/Wire Clip, 1"" EMT, 1.18""–1.38"" OD, 1/4"" Rod, #12 Wire" | |
4Z34812M | "Snap Close Conduit to Rod/Wire Clip 1/2""-3/4"" EMT 0.71–1.18""OD 1/4"" Rod #12 Wire" | |
RMX | "NM Cable Clip, 14-2, 12-2 NM, 0.28""–0.32"" OD" | |
RMXAB | "NM Cable with Angle Bracket, 14-2, 12-2 NM, 0.28""–0.32"" OD" | |
RMXBC | "NM Cable to Beam Clamp, 14-2, 12-2 NM, 0.28""–0.32"" OD, 1/2"" Max Flange" | |
RMX4Z34 | "NM Cable to Rod/Wire Clip, 14-2, 12-2 NM, 0.28""–0.32"" OD, 1/4"" Rod, #12 Wire" | |
RMXATS | "NM Cable to T-Grid Clip, 14-2, 12-2 NM, 0.28""–0.32"" OD" | |
RMX24 | "NM Cable to Flange Clip, 14-2, 12-2 NM, 0.28""–0.32"" OD, 1/8""–1/4"" Flange" | |
RMX58 | "NM Cable to Flange Clip, 14-2, 12-2 NM, 0.28""–0.32"" OD, 5/16""–1/2"" Flange" | |
MAC2T | MC/AC Double Cable to Stud Clip, 14-2 to 10-3 MC/AC | |
MAC2 | "MC/AC cable to stud clip, 1/8"" max flange, 14-2 to 10-3 MC/AC" | |
MAC2BC | "MC/AC Cable to Beam Clamp, 1/8""–1/2"" Flange, 14-2 to 10-3 MC/AC" | |
MAC224SM | "MC/AC Cable to Flange Clip, Side Mount, 1/8""–1/4"" Flange, 14-2 to 10-3 MC/AC" | |
MAC258SM | "MC/AC Cable to Flange Clip, Side Mount, 5/16""–1/2"" Flange, 14-2 to 10-3 MC/AC" | |
MAC2912SM | "MC/AC Cable to Flange Clip, Side Mount, 9/16""–3/4"" Flange, 14-2 to 10-3 MC/AC" | |
MAC2VF14 | "MC/AC Cable to C Purlin Clip, 14-2 to 10-3 MC/AC, 1/16""–1/4"" Flange" | |
MAC2123 | "MC/AC Cable to Z Purlin Clip, 14-2 to 10-3 MC/AC, 0.06""–0.1"" Flange" | |
MAC224 | "MC/AC Cable to Flange Clip, Bottom Mount, 1/8""–1/4"" Flange, 14-2 to 10-3 MC/AC" | |
MAC258 | "MC/AC Cable to Flange Clip, Bottom Mount, 5/16""–1/2"" Flange, 14-2 to 10-3 MC/AC" | |
MAC2912 | "MC/AC Cable to Flange Clip, Bottom Mount, 9/16""–3/4"" Flange, 14-2 to 10-3 MC/AC" | |
MAC24Z34 | "MC/AC Cable to Rod/Wire Clip, 1/4"" Rod, #12 Wire, 14-2 to 10-3 MC/AC" | |
MCS100 | MC/AC Cable Support Bracket, 14-3 to 10-2 MC/AC, 8 Cable | |
MCS101 | MC/AC Cable Support Bracket, 10-3 to 8-3 MC/AC, 7 Cable | |
MCS50 | MC/AC Cable Support Bracket, 14-3 to 10-2 MC/AC, 4 Cable | |
MCS10024 | "MC/AC Cable Support Bracket with Flange Clip, 14-3 to 10-2 MC/AC, 8 Cable, 1/8""–1/4"" Flange" | |
MCS10058 | "MC/AC Cable Support Bracket with Flange Clip, 14-3 to 10-2 MC/AC, 8 Cable, 5/16""–1/2"" Flange" | |
MCS100912 | "MC/AC Cable Support Bracket with Flange Clip, 14-3 to 10-2 MC/AC, 8 Cable, 9/16""–3/4"" Flange" | |
MCS10124 | "MC/AC Cable Support Bracket with Flange Clip, 10-3 to 8-3 MC/AC, 7 Cable, 1/8""–1/4"" Flange" | |
MCS10158 | "MC/AC Cable Support Bracket with Flange Clip, 10-3 to 8-3 MC/AC, 7 Cable, 5/16""–1/2"" Flange" | |
MCS101912 | "MC/AC Cable Support Bracket with Flange Clip, 10-3 to 8-3 MC/AC, 7 Cable, 9/16""–3/4"" Flange" | |
MCS5024 | "MC/AC Cable Support Bracket with Flange Clip, 14-3 to 10-2 MC/AC, 4 Cable, 1/8""–1/4"" Flange" | |
MCS5058 | "MC/AC Cable Support Bracket with Flange Clip, 14-3 to 10-2 MC/AC, 4 Cable, 5/16""–1/2"" Flange" | |
MCS50912 | "MC/AC Cable Support Bracket with Flange Clip, 14-3 to 10-2 MC/AC, 4 Cable, 9/16""–3/4"" Flange" | |
MCS1004Z | "MC/AC Cable Support Bracket with Rod/Wire Clip, 14-3 to 10-2 MC/AC, 8 Cable, 1/4"" Rod, #8 Wire" | |
MCS1008Z | "MC/AC Cable Support Bracket with Rod/Wire Clip, 14-3 to 10-2 MC/AC, 8 Cable, 1/2"", 5/8"" Rod" | |
MCS1014Z | "MC/AC Cable Support Bracket with Rod/Wire Clip, 10-3 to 8-3 MC/AC, 7 Cable, 1/4"" Rod, #8 Wire" | |
MCS504Z | "MC/AC Cable Support Bracket with Rod/Wire Clip, 14-3 to 10-2 MC/AC, 4 Cable, 1/4"" Rod, #8 Wire" | |
MCS100AF14 | "MC/AC Cable Support Bracket with Z Purlin Clip, 14-3 to 10-2 MC/AC, 8 Cable, 1/16""–1/4"" Flange" | |
MCS50AF14 | "MC/AC Cable Support Bracket with Z Purlin Clip, 14-3 to 10-2 MC/AC, 4 Cable, 1/16""–1/4"" Flange" | |
MCS100BC200 | "MC/AC Cable Support Bracket with Beam Clamp, 14-3 to 10-2 MC/AC, 8 Cable, 1/8""–5/8"" Flange" | |
MCS101BC200 | "MC/AC Cable Support Bracket with Beam Clamp, 10-3 to 8-3 MC/AC, 7 Cable, 1/8""–5/8"" Flange" | |
MCS50BC200 | "MC/AC Cable Support Bracket with Beam Clamp, 14-3 to 10-2 MC/AC, 4 Cable, 1/8""–5/8"" Flange" | |
MCS101VF14 | "MC/AC Cable Support Bracket with C Purlin Clip, 10-3 to 8-3 MC/AC, 7 Cable, 1/16""–1/4"" Flange" | |
MCS50VF14 | "MC/AC Cable Support Bracket with C Purlin Clip, 14-3 to 10-2 MC/AC, 4 Cable, 1/16""–1/4"" Flange" | |
70824 | "H-708 Rod/Wire to Flange Clip, 1/8""–1/4"" Flange, 1/4"" Rod, #8 Wire" | |
70858 | "H-708 Rod/Wire to Flange Clip, 5/16""–1/2"" Flange, 1/4"" Rod, #8 Wire" | |
708912 | "H-708 Rod/Wire to Flange Clip, 9/16""–3/4"" Flange, 1/4"" Rod, #8 Wire" | |
6A24 | "H-6A Rod to Flange Clip, 1/8""–1/4"" Flange, 3/8"" Rod" | |
BC | "Beam Clamp, 1/4"" Rod 1, #10 Rod 2, 1/2"" Max Flange" | |
BC16M | "BC-M Conduit to Beam Clamp, 1"" EMT, 1"" Rigid/Pipe, 0.5"" Max Flange" | |
BC20M | "BC-M Conduit to Beam Clamp, 1 1/4"" EMT, 1 1/4"" Rigid/Pipe, 0.5"" Max Flange" | |
BC24M | "BC-M Conduit to Beam Clamp, 1 1/2"" EMT, 1 1/2"" Rigid/Pipe, 0.5"" Max Flange" | |
BC32M | "BC-M Conduit to Beam Clamp, 2"" EMT, 2"" Rigid/Pipe, 0.5"" Max Flange" | |
BC812M | "BC-M Conduit to Beam Clamp, 1/2"", 3/4"" EMT, 1/2"", 3/4"" Rigid/Pipe, 0.709""–1.181"" OD, 0.5"" Max Flange" | |
BC16MSM | "BC-MSM Conduit to Beam Clamp, Side Mount, 1"" EMT, 1"" Rigid/Pipe, 0.5"" Max Flange" | |
BC20MSM | "BC-MSM Conduit to Beam Clamp, Side Mount, 1 1/4"" EMT, 1 1/4"" Rigid/Pipe, 0.5"" Max Flange" | |
BC24MSM | "BC-MSM Conduit to Beam Clamp, Side Mount, 1 1/2"" EMT, 1 1/2"" Rigid/Pipe, 0.5"" Max Flange" | |
BC32MSM | "BC-MSM Conduit to Beam Clamp, Side Mount, 2"" EMT, 2"" Rigid/Pipe, 0.5"" Max Flange" | |
BC812MSM | "BC-MSM Conduit to Beam Clamp, Side Mount, 1/2"", 3/4"" EMT, 1/2"", 3/4"" Rigid/Pipe, 0.709""–1.181"" OD, 0.5"" Max Flange" | |
1226A | "122-6A Rod to Z Purlin Clip, 3/8"" Rod, 1/16""–1/4"" Flange" | |
DH4TI | "Cellular Floor Deck Hanger for Threaded Rod, 1/4"" Hole, Threaded" | |
DH6TI | "Cellular Floor Deck Hanger for Threaded Rod, 3/8"" Hole, Threaded" | |
AFAB3 | "Pin Driven Angle Bracket, 3/16"" Hole 1" | |
AFAB4 | "Pin Driven Angle Bracket, 1/4"" Hole 1" | |
AFAB6 | "Pin Driven Angle Bracket, 3/8"" Hole 1" | |
4TIB | "Threaded Rod Hanger w/Angle Bracket 0.25"" Hole 1 Plain, 0.25"" Hole 2 Threaded" | |
6TB | "Thread Install Rod Hanger with Angle Bracket, 0.25"" Hole 1, Plain, 0.375"" Hole 2, Plain" | |
6TIB | "Thread Install Rod Hanger with Angle Bracket, 0.25"" Hole 1, Plain, 0.375"" Hole 2, Threaded" | |
6AB | "Push Install Rod Hanger with Angle Bracket, 3/8"" Rod, 0.25"" Hole" | |
708AB | "Push Install Rod/Wire Hanger with Angle Bracket, 1/4"" Rod, #8 Wire" | |
4TIO | "Thread Install Rod Hanger with Offset Bracket, 1/4"" Hole, Threaded" | |
6TIO | "Thread Install Rod Hanger with Offset Bracket, 3/8"" Hole, Threaded" | |
708AO | "Push Install Rod/Wire Hanger with Offset Bracket, 1/4"" Rod, #8 Wire" | |
4TW | "Threaded Rod Hanger from Bar Joist, 1/4"" Rod, Threaded" | |
6W | "Threaded Rod Hanger from Bar Joist, 3/8"" Rod, Plain" | |
CAT425AF14 | "nVent CADDY Cat 425 Adjustable Cable Support with Z Purlin Clip, 4"", 6"" dia, 1/16""–1/4"" Flange" | |
SLD15QT250 | "nVent CADDY Speed Link Quad-Toggle with Eyelet Extension, 1.5 mm Wire, 9.8"" Y-Length" | |
CAT42524SM | "nVent CADDY Cat 425 Adjustable Cable Support with Flange Clip, 4"", 6"" dia, 1/8""–1/4"" Flange" | |
CAT42558SM | "nVent CADDY Cat 425 Adjustable Cable Support with Flange Clip, 4"", 6"" dia, 5/16""–1/2"" Flange" | |
CAT425912SM | "nVent CADDY Cat 425 Adjustable Cable Support with Flange Clip, 4"", 6"" dia, 9/16""–3/4"" Flange" | |
CAT425VF14 | "nVent CADDY Cat 425 Adjustable Cable Support with C Purlin Clip, 4"", 6"" dia, 1/16""–1/4"" Flange" | |
CAT425WMCD1B | "nVent CADDY Cat 425 Adjustable Cable Support with Pedestal Clamp, 4"", 6"" dia" | |
2BR12 | "Plain Bridle Ring, 3/4"" dia, #8 Wire" | |
2BR20 | "Plain Bridle Ring, 1 1/4"" dia, #8 Wire" | |
2BR32 | "Plain Bridle Ring, 2"" dia, #8 Wire" | |
2BR8 | "Plain Bridle Ring, 1/2"" dia, #8 Wire" | |
2BRT12 | "Threaded Bridle Ring, 0.75"" dia, #10 Screw, Metal" | |
2BRT20 | "Threaded Bridle Ring, 1.25"" dia, #10 Screw, Metal" | |
2BRT32 | "Threaded Bridle Ring, 2"" dia, #10 Screw, Metal" | |
2BRT8 | "Threaded Bridle Ring, 0.5"" dia, #10 Screw, Metal" | |
4BRT20 | "Threaded bridle ring, 1.25"" dia, 1/4"" screw, metal" | |
4BRT20WS | "Threaded Bridle Ring, 1.25"" dia, #14 Screw, Wood" | |
4BRT32 | "Threaded bridle ring, 2"" dia, 1/4"" screw, metal" | |
4BRT32WS | "Threaded Bridle Ring, 2"" dia, #14 Screw, Wood" | |
4BRT64 | "Threaded Bridle Ring, 4"" dia, 1/4"" Screw, Metal" | |
CAT12AB | "nVent CADDY Cablecat J-Hook with Angle Bracket, 3/4"" dia, 1/4"" Hole" | |
CAT12AF14 | "nVent CADDY Cablecat J-Hook with Z Purlin Clip, Steel, Spring Steel, 3/4"" dia, 1/16""–1/4"" Flange" | |
CAT12BCB | "nVent CADDY Cablecat J-Hook with BC Beam Clamp, Swivel, 3/4"" dia, 1/8""–1/2"" Flange" | |
CAT1224 | "Cablecat 3/4"" J-hook w/ hammer-on flange clip swivel 1/8""–1/4""" | |
CAT1258 | "nVent CADDY Cablecat J-Hook with Hammer-On Flange Clip, Swivel, Steel, Spring Steel, 3/4"" dia, 5/16""–1/2"" Flange" | |
CAT12CD1B | "nVent CADDY Cablecat J-Hook with Pedestal Clamp, 3/4"" dia, 3/4"" Square, 7/8""-1 1/8"" Round Pedestal" | |
CAT1224SM | "nVent CADDY Cablecat J-Hook with Hammer-On Flange Clip, Steel, Spring Steel, 3/4"" dia, 1/8""–1/4"" Flange" | |
CAT12912SM | "nVent CADDY Cablecat J-Hook with Hammer-On Flange Clip, Steel, Spring Steel, 3/4"" dia, 9/16""–3/4"" Flange" | |
CAT12TS | "nVent CADDY Cablecat J-Hook with T-Grid Clip, 3/4"" dia" | |
CAT12VF14 | "nVent CADDY Cablecat J-Hook with C Purlin Clip, 3/4"" dia, 1/16""–1/4"" Flange" | |
CAT124Z34 | "Cablecat 3/4"" J-hook with rod/wire clip 1/8""–3/8"" flange, 1/4"" rod" | |
CAT12 | "Cablecat J-hook, steel, PG, 0.75"" dia" | |
2FMP28 | "Multi-purpose clip for bridle rings, 1/8""–1/2"" flange, 1/4"", #10 wire" | |
CATTS | nVent CADDY Cablecat T-Grid Clip for J-Hooks | |
CATHBA | "nVent CADDY Cat HP Extended Angle Bracket, 1/4"" Hole" | |
CATHBA3 | "nVent CADDY Cat HP Extended Angle Bracket, 3/16"" Hole" | |
CATHBA6 | "nVent CADDY Cat HP Extended Angle Bracket, 3/8"" Hole" | |
CATHBA8 | "nVent CADDY Cat HP Extended Angle Bracket, 1/2"" Hole" | |
12D15L | "Lathers Channel Conduit Clip, 3/4"" EMT, 1 1/2"" Channel" | |
8D15L | "Lathers Channel Conduit Clip, 1/2"" EMT, 1 1/2"" Channel" | |
SLD2YH500 | "nVent CADDY Speed Link Y-Hook with Eyelet Extension, 2 mm Wire, 19.6"" Y-Length" | |
SLD2YH800 | "nVent CADDY Speed Link Y-Hook with Eyelet Extension, 2 mm Wire, 31.4"" Y-Length" | |
SLD3YH500 | "nVent CADDY Speed Link Y-Hook with Eyelet Extension, 3 mm Wire, 19.6"" Y-Length" | |
SLD3YH800 | "nVent CADDY Speed Link Y-Hook with Eyelet Extension, 3 mm Wire, 31.4"" Y-Length" | |
2B15LS | "Lathers Channel to Rod/Wire Clip, Side Mount, 1 1/2"" Channel, #8 Wire" | |
4B15LS | "Lathers Channel to Rod/Wire Clip, Side Mount, 1 1/2"" Channel, 1/4"" Rod" | |
4B2LS | "Lathers Channel to Rod/Wire Clip, Side Mount, 2"" Channel, 1/4"" Rod" | |
708 | "Push Install Rod/Wire Hanger, 1/4"" Rod, #8 Wire" | |
AO | "Offset Bracket, 1/4"" Hole" | |
6MB1824 | "B18-EM Box/Conduit Hanger with Flange Clip, 1/8""–1/4"" Flange, 3/8"" Flexible, 14-2 to 12-3 MC/AC" | |
6MB1858 | "B18-EM Box/Conduit Hanger with Flange Clip, 5/16""–1/2"" Flange, 3/8"" Flexible, 14-2 to 12-3 MC/AC" | |
812MB1824 | "B18-EM Box/Conduit Hanger with Flange Clip, 1/2"", 3/4"" EMT, 1/8""–1/4"" Flange" | |
812MB1858 | "B18-EM Box/Conduit Hanger with Flange Clip, 1/2"", 3/4"" EMT, 5/16""–1/2"" Flange" | |
CER4 | MC/AC and non-metallic sheathed cable support | |
CAT16HPBC | "nVent CADDY Cat HP J-Hook with BC Beam Clamp, 1"" dia, 1/2"" Max Flange" | |
CAT21HPBC | "nVent CADDY Cat HP J-Hook with BC Beam Clamp, 1 5/16"" dia, 1/2"" Max Flange" | |
CAT32HPBC | "Cat HP J-hook with BC beam clamp, 2"" dia, 1/2"" max flange" | |
CAT48HPBC | "nVent CADDY Cat HP J-Hook with BC Beam Clamp, 3"" dia, 1/2"" Max Flange" | |
CAT64HPBC | "nVent CADDY Cat HP J-Hook with BC Beam Clamp, 4"" dia, 1/2"" Max Flange" | |
CAT16HP24 | "Cat HP 1"" J-hook with hammer-on flange clip swivel 1/8""–1/4"" flange" | |
CAT16HP58 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 1"" dia, 5/16""–1/2"" Flange" | |
CAT16HP912 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 1"" dia, 1/2""–3/4"" Flange" | |
CAT21HP24 | "Cat HP 1 5/16"" J-hook w/ hammer-on flange, swivel 1/8""–1/4"" flange" | |
CAT21HP58 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 1 5/16"" dia, 5/16""–1/2"" Flange" | |
CAT32HP24 | "Cat HP 2"" J-hook with hammer-on flange clip, swivel 1/8""–1/4"" flange" | |
CAT32HP58 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 2"" dia, 5/16""–1/2"" Flange" | |
CAT32HP912 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 2"" dia, 1/2""–3/4"" Flange" | |
CAT48HP24 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 3"" dia, 1/8""–1/4"" Flange" | |
CAT48HP58 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 3"" dia, 5/16""–1/2"" Flange" | |
CAT48HP912 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 3"" dia, 1/2""–3/4"" Flange" | |
CAT64HP24 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 4"" dia, 1/8""–1/4"" Flange" | |
CAT64HP58 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 4"" dia, 5/16""–1/2"" Flange" | |
CAT64HP912 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 4"" dia, 1/2""–3/4"" Flange" | |
CAT16HPBCB | "nVent CADDY Cat HP J-Hook with BC Beam Clamp, Swivel, 1"" dia, 1/2"" Max Flange" | |
CAT21HPBCB | "nVent CADDY Cat HP J-Hook with BC Beam Clamp, Swivel, 1 5/16"" dia, 1/2"" Max Flange" | |
CAT32HPBCB | "Cat HP J-hook with BC beam clamp, swivel, 2"" dia, 1/2"" max flange" | |
CAT48HPBCB | "nVent CADDY Cat HP J-Hook with BC Beam Clamp, Swivel, 3"" dia, 1/2"" Max Flange" | |
CAT64HPBCB | "nVent CADDY Cat HP J-Hook with BC Beam Clamp, Swivel, 4"" dia, 1/2"" Max Flange" | |
CAT16HPAB | "nVent CADDY Cat HP J-Hook with Angle Bracket, 1"" dia, 1/4"" Hole" | |
CAT21HPAB | "nVent CADDY Cat HP J-Hook with Angle Bracket, 1 5/16"" dia, 1/4"" Hole" | |
CAT32HPAB | "Cat HP J-hook with angle bracket, 2"" dia, 1/4"" hole" | |
CAT48HPAB | "nVent CADDY Cat HP J-Hook with Angle Bracket, 3"" dia, 1/4"" Hole" | |
CAT64HPAB | "Cat HP J-hook with angle bracket, 4"" dia, 1/4"" hole" | |
CAT16HPAFAB3 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 1"" dia, 3/16"" Hole" | |
CAT21HPAFAB4 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 1 5/16"" dia, 1/4"" Hole" | |
CAT21HPAFAB6 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 1 5/16"" dia, 3/8"" Hole" | |
CAT32HPAFAB6 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 2"" dia, 3/8"" Hole" | |
CAT48HPAFAB6 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 3"" dia, 3/8"" Hole" | |
CAT64HPAFAB6 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 4"" dia, 3/8"" Hole" | |
CAT16HP4Z34 | "Cat HP 1"" J-hook with multi-function clip 1/4"" rod, #12–#8 wire" | |
CAT16HP8Z34 | "nVent CADDY Cat HP J-Hook with Multi-Function Clip, 1"" dia, 1/2"", 5/8"" Rod" | |
CAT21HP4Z34 | "Cat HP 1 5/16"" J-hook with multi-function clip 1/4"" rod, #12–#8 wire" | |
CAT21HP8Z34 | "nVent CADDY Cat HP J-Hook with Multi-Function Clip, 1 5/16"" dia, 1/2"", 5/8"" Rod" | |
CAT21HPWH4Z34 | "nVent CADDY Cat HP J-Hook with Multi-Function Clip, White, 1 5/16"" dia, 1/4"" Rod, #12–#8 Wire" | |
CAT32HP4Z34 | "Cat HP 2"" J-hook with multi-function clip 1/4"" rod, #12–#8 wire" | |
CAT32HP8Z34 | "nVent CADDY Cat HP J-Hook with Multi-Function Clip, 2"" dia, 1/2"", 5/8"" Rod" | |
CAT32HPBA4Z34 | "nVent CADDY Cat HP J-Hook with Multi-Function Clip, Black, 2"" dia, 1/4"" Rod, #12–#8 Wire" | |
CAT32HPWH4Z34 | "nVent CADDY Cat HP J-Hook with Multi-Function Clip, White, 2"" dia, 1/4"" Rod, #12–#8 Wire" | |
CAT48HP4Z34 | "nVent CADDY Cat HP J-Hook with Multi-Function Clip, 3"" dia, 1/4"" Rod, #12–#8 Wire" | |
CAT48HP8Z34 | "nVent CADDY Cat HP J-Hook with Multi-Function Clip, 3"" dia, 1/2"", 5/8"" Rod" | |
CAT64HP4Z34 | "Cat HP 4"" J-hook with multi-function clip 1/4"" rod, #12–#8 wire" | |
CAT64HP8Z34 | "nVent CADDY Cat HP J-Hook with Multi-Function Clip, 4"" dia, 1/2"", 5/8"" Rod" | |
CAT16HPCD1B | "nVent CADDY Cat HP J-Hook with Pedestal Clamp, 1"" dia, 3/4"" Square, 7/8""-1 1/8"" Round Pedestal" | |
CAT21HPCD1B | "nVent CADDY Cat HP J-Hook with Pedestal Clamp, 1 5/16"" dia, 3/4"" Square, 7/8""-1 1/8"" Round Pedestal" | |
CAT32HPCD1B | "nVent CADDY Cat HP J-Hook with Pedestal Clamp, 2"" dia, 3/4"" Square, 7/8""-1 1/8"" Round Pedestal" | |
CAT48HPCD1B | "nVent CADDY Cat HP J-Hook with Pedestal Clamp, 3"" dia, 3/4"" Square, 7/8""-1 1/8"" Round Pedestal" | |
CAT64HPCD1B | "nVent CADDY Cat HP J-Hook with Pedestal Clamp, 4"" dia, 3/4"" Square, 7/8""-1 1/8"" Round Pedestal" | |
EM1318SM | "Hammer-On Flange Clip Bottom Mount w/11mm Screw Spring Steel 13/16–1 1/8"" Flange" | |
M1318S | "Hammer-On Flange Clip, Bottom Mount with Stud, Spring Steel, 13/16""–1 1/8"" Flange" | |
M24S | "Hammer-On Flange Clip, Bottom Mount with Stud, Spring Steel, 1/8""–1/4"" Flange" | |
M58S | "Hammer-On Flange Clip, Bottom Mount with Stud, Spring Steel, 5/16""–1/2"" Flange" | |
M912S | "Hammer-On Flange Clip, Bottom Mount with Stud, Spring Steel, 9/16""–3/4"" Flange" | |
CAT16HPESC | "nVent CADDY Cat HP J-Hook with Strut Attachment Clip, 1"" dia" | |
CAT21HPESC | "nVent CADDY Cat HP J-Hook with Strut Attachment Clip, 1 5/16"" dia" | |
CAT32HPESC | "nVent CADDY Cat HP J-Hook with Strut Attachment Clip, 2"" dia" | |
CAT16HPBC200 | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, 1"" dia, 1/2"" Max Flange" | |
CAT21HPBC200 | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, 1 5/16"" dia, 1/2"" Max Flange" | |
CAT32HPBC200 | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, 2"" dia, 1/2"" Max Flange" | |
CAT48HPBC200 | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, 3"" dia, 1/2"" Max Flange" | |
CAT64HPBC200 | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, 4"" dia, 1/2"" Max Flange" | |
CAT16HPBC200B | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 1"" dia, 1/2"" Max Flange" | |
CAT21HPBC200B | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 1 5/16"" dia, 1/2"" Max Flange" | |
CAT32HPBC200B | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 2"" dia, 1/2"" Max Flange" | |
CAT48HPBC200B | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 3"" dia, 1/2"" Max Flange" | |
CAT64HPBC200B | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 4"" dia, 1/2"" Max Flange" | |
SLK2L3SE375 | "nVent CADDY Speed Link SLK with Threaded Stud End, 2 mm Wire, 9.9' Length, 3/8"" Rod" | |
SLK2L5SE375 | "nVent CADDY Speed Link SLK with Threaded Stud End, 2 mm Wire, 16.4' Length, 3/8"" Rod" | |
CAT200CM | "nVent CADDY Cat CM U-Hook, Strut Mount, 8""" | |
CAT300CM | "nVent CADDY Cat CM U-Hook, Strut Mount, 12""" | |
CAT16HPAF14 | "nVent CADDY Cat HP J-Hook with Z Purlin Clip, 1"" dia, 1/16""–1/4"" Flange" | |
CAT21HPAF14 | "nVent CADDY Cat HP J-Hook with Z Purlin Clip, 1 5/16"" dia, 1/16""–1/4"" Flange" | |
CAT32HPAF14 | "nVent CADDY Cat HP J-Hook with Z Purlin Clip, 2"" dia, 1/16""–1/4"" Flange" | |
CAT64HPAF14 | "nVent CADDY Cat HP J-Hook with Z Purlin Clip, 4"" dia, 1/16""–1/4"" Flange" | |
CAT16HPVF14 | "nVent CADDY Cat HP J-Hook with C Purlin Clip, 1"" dia, 1/16""–1/4"" Flange" | |
CAT21HPVF14 | "nVent CADDY Cat HP J-Hook with C Purlin Clip, 1 5/16"" dia, 1/16""–1/4"" Flange" | |
CAT32HPVF14 | "nVent CADDY Cat HP J-Hook with C Purlin Clip, 2"" dia, 1/16""–1/4"" Flange" | |
CAT48HPVF14 | "nVent CADDY Cat HP J-Hook with C Purlin Clip, 3"" dia, 1/16""–1/4"" Flange" | |
CAT64HPVF14 | "nVent CADDY Cat HP J-Hook with C Purlin Clip, 4"" dia, 1/16""–1/4"" Flange" | |
CAT16HP24SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 1"" dia, 1/8""–1/4"" Flange" | |
CAT16HP58SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 1"" dia, 5/16""–1/2"" Flange" | |
CAT16HP912SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 1"" dia, 1/2""–3/4"" Flange" | |
CAT21HP24SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 1 5/16"" dia, 1/8""–1/4"" Flange" | |
CAT21HP58SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 1 5/16"" dia, 5/16""–1/2"" Flange" | |
CAT21HP912SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 1 5/16"" dia, 1/2""–3/4"" Flange" | |
CAT32HP24SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 2"" dia, 1/8""–1/4"" Flange" | |
CAT32HP58SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 2"" dia, 5/16""–1/2"" Flange" | |
CAT32HP912SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 2"" dia, 1/2""–3/4"" Flange" | |
CAT48HP24SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 3"" dia, 1/8""–1/4"" Flange" | |
CAT48HP58SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 3"" dia, 5/16""–1/2"" Flange" | |
CAT48HP912SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 3"" dia, 1/2""–3/4"" Flange" | |
CAT64HP24SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 4"" dia, 1/8""–1/4"" Flange" | |
CAT64HP58SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 4"" dia, 5/16""–1/2"" Flange" | |
CAT64HP912SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 4"" dia, 1/2""–3/4"" Flange" | |
CAT16HP123 | "nVent CADDY Cat HP J-Hook with Z Purlin Clip, Swivel, 1"" dia, 0.06""–0.1"" Flange" | |
CAT21HP123 | "nVent CADDY Cat HP J-Hook with Z Purlin Clip, Swivel, 1 5/16"" dia, 0.06""–0.1"" Flange" | |
CAT32HP123 | "nVent CADDY Cat HP J-Hook with Z Purlin Clip, Swivel, 2"" dia, 0.06""–0.1"" Flange" | |
CAT48HP123 | "nVent CADDY Cat HP J-Hook with Z Purlin Clip, Swivel, 3"" dia, 0.06""–0.1"" Flange" | |
CAT64HP123 | "nVent CADDY Cat HP J-Hook with Z Purlin Clip, Swivel, 4"" dia, 0.06""–0.1"" Flange" | |
CRLB50EG | "nVent CADDY Rod Lock Beam Clamp, Thick Flange, 1/2"" Rod, 0.375""–0.75"" Flange" | |
DR4SF12 | "Drop Smooth Rod with Shot-Fire Bracket, 12"", 0.215"" dia" | |
DR4SF24 | "Drop Smooth Rod with Shot-Fire Bracket, 24"", 0.215"" dia" | |
DR4SF36 | "Drop Smooth Rod with Shot-Fire Bracket, 36"", 0.215"" dia" | |
DR4SF48 | "Drop Smooth Rod with Shot-Fire Bracket, 48"", 0.215"" dia" | |
DR4TSF12 | "Drop Threaded Rod with Shot-Fire Bracket, 12"", 1/4"" Rod" | |
DR4TSF24 | "Drop Threaded Rod with Shot-Fire Bracket, 24"", 1/4"" Rod" | |
DR4TSF36 | "Drop Threaded Rod with Shot-Fire Bracket, 36"", 1/4"" Rod" | |
DR4TSF40 | "Drop Threaded Rod with Shot-Fire Bracket, 40"", 1/4"" Rod" | |
DR4TSF48 | "Drop Threaded Rod with Shot-Fire Bracket, 48"", 1/4"" Rod" | |
DR4TSF60 | "Drop Threaded Rod with Shot-Fire Bracket, 60"", 1/4"" Rod" | |
DR4TSF72 | "Drop Threaded Rod with Shot-Fire Bracket, 72"", 1/4"" Rod" | |
SLS2L1 | nVent CADDY Speed Link SLS with Hook, 2 mm Wire, 3.3' Length | |
SLS2L10 | nVent CADDY Speed Link SLS with Hook, 2 mm Wire, 32.8' Length | |
SLS2L2 | nVent CADDY Speed Link SLS with Hook, 2 mm Wire, 6.6' Length | |
SLS2L3 | nVent CADDY Speed Link SLS with Hook, 2 mm Wire, 9.9' Length | |
SLS2L7 | nVent CADDY Speed Link SLS with Hook, 2 mm Wire, 22.9' Length | |
SLS3L1 | nVent CADDY Speed Link SLS with Hook, 3 mm Wire, 3.3' Length | |
SLS3L10 | nVent CADDY Speed Link SLS with Hook, 3 mm Wire, 32.8' Length | |
SLS3L2 | nVent CADDY Speed Link SLS with Hook, 3 mm Wire, 6.6' Length | |
SLS3L3 | nVent CADDY Speed Link SLS with Hook, 3 mm Wire, 9.9' Length | |
SLS3L5 | nVent CADDY Speed Link SLS with Hook, 3 mm Wire, 16.4' Length | |
SLS3L7 | nVent CADDY Speed Link SLS with Hook, 3 mm Wire, 22.9' Length | |
SLS2L3DH | nVent CADDY Speed Link SLS with Decking Hook, 2 mm Wire, 9.9' Length | |
SLS2L5DH | nVent CADDY Speed Link SLS with Decking Hook, 2 mm Wire, 16.4' Length | |
SLS2L7DH | nVent CADDY Speed Link SLS with Decking Hook, 2 mm Wire, 22.9' Length | |
SLS2L2SE250 | "nVent CADDY Speed Link SLS with Threaded Stud End, 2 mm Wire, 6.6' Length, 1/4"" Rod" | |
SLS2L2SEM8 | nVent CADDY Speed Link SLS with Threaded Stud End, 2 mm Wire, 6.6' Length, M8 Rod | |
SLS2L3SE250 | "nVent CADDY Speed Link SLS with Threaded Stud End, 2 mm Wire, 9.9' Length, 1/4"" Rod" | |
SLS2L3SEM8 | nVent CADDY Speed Link SLS with Threaded Stud End, 2 mm Wire, 9.9' Length, M8 Rod | |
SLS2L5SE250 | "nVent CADDY Speed Link SLS with Threaded Stud End, 2 mm Wire, 16.4' Length, 1/4"" Rod" | |
SLS2L3WA6 | nVent CADDY Speed Link SLS with Wedge Anchor, 2 mm Wire, 9.9' Length | |
SLS2L5WA6 | nVent CADDY Speed Link SLS with Wedge Anchor, 2 mm Wire, 16.4' Length | |
SLS2C50 | nVent CADDY Speed Link SLS Locking Device, 2 mm Wire | |
SLS3C50 | nVent CADDY Speed Link SLS Locking Device, 3 mm Wire | |
CATHP123 | "nVent CADDY Cat HP J-Hook Clip to Z Purlin Clip, Swivel, 0.06""–0.1"" Flange" | |
CJ6STS | Snap to Stud Cable Support | |
ABGBSF | Angle Bracket with Nail Gun Insert | |
4QTI | "nVent CADDY Rod Lock Spring Steel Rod Hanger, 1/4"" Rod" | |
4QTIBC | "nVent CADDY Rod Lock Spring Steel Rod Hanger to Beam Clamp, 1/4"" Rod" | |
4QTI24 | "nVent CADDY Rod Lock Spring Steel Rod Hanger to Flange Clip, 1/4"" Rod, 1/8""–1/4"" Flange" | |
4QTI4 | "nVent CADDY Rod Lock Spring Steel Rod Hanger to Flange Clip, 1/4"" Rod, 3/32""–9/64"" Flange" | |
4QTI58 | "nVent CADDY Rod Lock Spring Steel Rod Hanger to Flange Clip, 1/4"" Rod, 5/16""–1/2"" Flange" | |
4QTI912 | "nVent CADDY Rod Lock Spring Steel Rod Hanger to Flange Clip, 1/4"" Rod, 9/16""–3/4"" Flange" | |
4QTIB | "nVent CADDY Rod Lock Spring Steel Rod Hanger with Angle Bracket, 1/4"" Rod" | |
4QTIGBSF | "nVent CADDY Rod Lock Spring Steel Rod Hanger with Nail Gun Bracket, 1/4"" Rod" | |
4QTIO | "nVent CADDY Rod Lock Spring Steel Rod Hanger with Offset Bracket, 1/4"" Rod" | |
4QTIAFAB3 | "nVent CADDY Rod Lock Spring Steel Rod Hanger with Pin Driven Angle Bracket, 1/4"" Rod" | |
4QTIBSF | "nVent CADDY Rod Lock Spring Steel Rod Hanger with Shot-Fire Bracket, 1/4"" Rod" | |
LVACBA | Low Voltage Accessory Clip, Black | |
LVACRD | Low Voltage Accessory Clip, Red | |
CAT16HPBC26 | "nVent CADDY Cat HP J-Hook with BC26 Beam Clamp, 1"" dia, 13/16"" Max Flange" | |
CAT21HPBC26 | "nVent CADDY Cat HP J-Hook with BC26 Beam Clamp, 1 5/16"" dia, 13/16"" Max Flange" | |
CAT32HPBC26 | "nVent CADDY Cat HP J-Hook with BC26 Beam Clamp, 2"" dia, 13/16"" Max Flange" | |
CATHP912SM | "nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, 1/2""–3/4"" Flange" | |
CATHPBC200B | "nVent CADDY Cat HP J-Hook Clip to BC200 Beam Clamp, Swivel, 1/8""–5/8"" Flange" | |
CAT425BC200 | "nVent CADDY Cat 425 Adjustable Cable Support with BC200 Beam Clamp, 4"", 6"" dia" | |
CAT12BC200 | "nVent CADDY Cablecat J-Hook with BC200 Beam Clamp, 3/4"" dia, 1/8""–1/2"" Flange" | |
CAT12BC200B | "nVent CADDY Cablecat J-Hook with BC200 Beam Clamp, Swivel, 3/4"" dia, 1/8""–1/2"" Flange" | |
CAT12912 | "nVent CADDY Cablecat J-Hook with Hammer-On Flange Clip, Swivel, Steel, Spring Steel, 3/4"" dia, 9/16""–3/4"" Flange" | |
CAT1258SM | "nVent CADDY Cablecat J-Hook with Hammer-On Flange Clip, Steel, Spring Steel, 3/4"" dia, 5/16""–1/2"" Flange" | |
CAT21HP912 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 1 5/16"" dia, 1/2""–3/4"" Flange" | |
CAT21HPAFAB3 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 1 5/16"" dia, 3/16"" Hole" | |
CAT32HPAFAB3 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 2"" dia, 3/16"" Hole" | |
CAT32HPAFAB4 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 2"" dia, 1/4"" Hole" | |
CAT48HPAFAB3 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 3"" dia, 3/16"" Hole" | |
CAT48HPAFAB4 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 3"" dia, 1/4"" Hole" | |
CAT64HPAFAB3 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 4"" dia, 3/16"" Hole" | |
CAT64HPAFAB4 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 4"" dia, 1/4"" Hole" | |
CCT1X15 | "Conduit Trapeze CCT1, 8 Number of Conduits, 16.3""" | |
CCT1X30 | "Conduit Trapeze CCT1, 16 Number of Conduits, 30.8""" | |
CCT1X45 | "Conduit Trapeze CCT1, 24 Number of Conduits, 45.3""" | |
CCT1X90 | "Conduit Trapeze CCT1, 48 Number of Conduits, 88.8""" | |
CCT125X12 | "Conduit Trapeze CCT125, 6 Number of Conduits, 14""" | |
CCT125X24 | "Conduit Trapeze CCT125, 12 Number of Conduits, 26""" | |
CCT125X36 | "Conduit Trapeze CCT125, 18 Number of Conduits, 38""" | |
CCT125X96 | "Conduit Trapeze CCT125, 48 Number of Conduits, 98""" | |
CCT2X12 | "Conduit Trapeze CCT2, 4 Number of Conduits, 14""" | |
CCT2X24 | "Conduit Trapeze CCT2, 8 Number of Conduits, 26""" | |
CCT2X36 | "Conduit Trapeze CCT2, 12 Number of Conduits, 38""" | |
CCT2X96 | "Conduit Trapeze CCT2, 32 Number of Conduits, 98""" | |
CCT4X12 | "Conduit Trapeze CCT4, 2 Number of Conduits, 14""" | |
CCT4X24 | "Conduit Trapeze CCT4, 4 Number of Conduits, 26""" | |
CCT4X36 | "Conduit Trapeze CCT4, 6 Number of Conduits, 38""" | |
CCT4X96 | "Conduit Trapeze CCT4, 16 Number of Conduits, 98""" | |
CAT100CM | nVent CADDY Cat CM Double J-Hook, 70 Cable Capacity, Cat 5e, 30 Cable Capacity, Cat 6A | |
CAT12 | "Cablecat J-hook, steel, PG, 0.75"" dia" | |
CAT1224 | "Cablecat 3/4"" J-hook w/ hammer-on flange clip swivel 1/8""–1/4""" | |
CAT1224SM | "nVent CADDY Cablecat J-Hook with Hammer-On Flange Clip, Steel, Spring Steel, 3/4"" dia, 1/8""–1/4"" Flange" | |
CAT124Z34 | "Cablecat 3/4"" J-hook with rod/wire clip 1/8""–3/8"" flange, 1/4"" rod" | |
CAT1258 | "nVent CADDY Cablecat J-Hook with Hammer-On Flange Clip, Swivel, Steel, Spring Steel, 3/4"" dia, 5/16""–1/2"" Flange" | |
CAT16HP58 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 1"" dia, 5/16""–1/2"" Flange" | |
CAT1258SM | "nVent CADDY Cablecat J-Hook with Hammer-On Flange Clip, Steel, Spring Steel, 3/4"" dia, 5/16""–1/2"" Flange" | |
CAT16HPBCB | "nVent CADDY Cat HP J-Hook with BC Beam Clamp, Swivel, 1"" dia, 1/2"" Max Flange" | |
CAT12912 | "nVent CADDY Cablecat J-Hook with Hammer-On Flange Clip, Swivel, Steel, Spring Steel, 3/4"" dia, 9/16""–3/4"" Flange" | |
CAT12912SM | "nVent CADDY Cablecat J-Hook with Hammer-On Flange Clip, Steel, Spring Steel, 3/4"" dia, 9/16""–3/4"" Flange" | |
CAT12AB | "nVent CADDY Cablecat J-Hook with Angle Bracket, 3/4"" dia, 1/4"" Hole" | |
CAT12AF14 | "nVent CADDY Cablecat J-Hook with Z Purlin Clip, Steel, Spring Steel, 3/4"" dia, 1/16""–1/4"" Flange" | |
CAT12BC | "nVent CADDY Cablecat J-Hook with BC Beam Clamp, 3/4"" dia" | |
CAT16HPBC | "nVent CADDY Cat HP J-Hook with BC Beam Clamp, 1"" dia, 1/2"" Max Flange" | |
CAT12BC200 | "nVent CADDY Cablecat J-Hook with BC200 Beam Clamp, 3/4"" dia, 1/8""–1/2"" Flange" | |
CAT12BC200B | "nVent CADDY Cablecat J-Hook with BC200 Beam Clamp, Swivel, 3/4"" dia, 1/8""–1/2"" Flange" | |
CAT12BCB | "nVent CADDY Cablecat J-Hook with BC Beam Clamp, Swivel, 3/4"" dia, 1/8""–1/2"" Flange" | |
CAT16HP | "Cat HP J-hook, pre-galvanized, 1"" dia" | |
CAT12CD1B | "nVent CADDY Cablecat J-Hook with Pedestal Clamp, 3/4"" dia, 3/4"" Square, 7/8""-1 1/8"" Round Pedestal" | |
CAT12TS | "nVent CADDY Cablecat J-Hook with T-Grid Clip, 3/4"" dia" | |
CAT12VF14 | "nVent CADDY Cablecat J-Hook with C Purlin Clip, 3/4"" dia, 1/16""–1/4"" Flange" | |
CAT16HP123 | "nVent CADDY Cat HP J-Hook with Z Purlin Clip, Swivel, 1"" dia, 0.06""–0.1"" Flange" | |
CAT16HP24 | "Cat HP 1"" J-hook with hammer-on flange clip swivel 1/8""–1/4"" flange" | |
CAT16HP24SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 1"" dia, 1/8""–1/4"" Flange" | |
CAT16HP4Z34 | "Cat HP 1"" J-hook with multi-function clip 1/4"" rod, #12–#8 wire" | |
CAT16HP58SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 1"" dia, 5/16""–1/2"" Flange" | |
CAT16HP8Z34 | "nVent CADDY Cat HP J-Hook with Multi-Function Clip, 1"" dia, 1/2"", 5/8"" Rod" | |
CAT16HP912 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 1"" dia, 1/2""–3/4"" Flange" | |
CAT16HP912SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 1"" dia, 1/2""–3/4"" Flange" | |
CAT16HPAB | "nVent CADDY Cat HP J-Hook with Angle Bracket, 1"" dia, 1/4"" Hole" | |
CAT16HPAF14 | "nVent CADDY Cat HP J-Hook with Z Purlin Clip, 1"" dia, 1/16""–1/4"" Flange" | |
CAT16HPAFAB3 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 1"" dia, 3/16"" Hole" | |
CAT16HPBA | "nVent CADDY Cat HP J-Hook, PG, Painted, Black, 1"" dia" | |
CAT16HPBC200 | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, 1"" dia, 1/2"" Max Flange" | |
CAT16HPBC200B | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 1"" dia, 1/2"" Max Flange" | |
CAT16HPBC26 | "nVent CADDY Cat HP J-Hook with BC26 Beam Clamp, 1"" dia, 13/16"" Max Flange" | |
CAT16HPBU | "nVent CADDY Cat HP J-Hook, PG, Painted, Blue, 1"" dia" | |
CAT16HPCD1B | "nVent CADDY Cat HP J-Hook with Pedestal Clamp, 1"" dia, 3/4"" Square, 7/8""-1 1/8"" Round Pedestal" | |
CAT16HPESC | "nVent CADDY Cat HP J-Hook with Strut Attachment Clip, 1"" dia" | |
CAT16HPGR | "nVent CADDY Cat HP J-Hook, PG, Painted, Green, 1"" dia" | |
CAT16HPOR | "nVent CADDY Cat HP J-Hook, PG, Painted, Orange, 1"" dia" | |
CAT16HPRD | "nVent CADDY Cat HP J-Hook, PG, Painted, Red, 1"" dia" | |
CAT16HPTS | "nVent CADDY Cat HP J-Hook with T-Grid Clip, 1"" dia" | |
CAT16HPVF14 | "nVent CADDY Cat HP J-Hook with C Purlin Clip, 1"" dia, 1/16""–1/4"" Flange" | |
CAT16HPWH | "nVent CADDY Cat HP J-Hook, PG, Painted, White, 1"" dia" | |
CAT16HPYL | "nVent CADDY Cat HP J-Hook, PG, Painted, Yellow, 1"" dia" | |
CAT200CM | "nVent CADDY Cat CM U-Hook, Strut Mount, 8""" | |
CAT200CMLN | "nVent CADDY Cat CM U-Hook, 8""" | |
CAT21HP | "Cat HP J-hook, pre-galvanized, 1 5/16"" dia" | |
CAT21HP123 | "nVent CADDY Cat HP J-Hook with Z Purlin Clip, Swivel, 1 5/16"" dia, 0.06""–0.1"" Flange" | |
CAT21HP24 | "Cat HP 1 5/16"" J-hook w/ hammer-on flange, swivel 1/8""–1/4"" flange" | |
CAT21HP24SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 1 5/16"" dia, 1/8""–1/4"" Flange" | |
CAT21HP4Z34 | "Cat HP 1 5/16"" J-hook with multi-function clip 1/4"" rod, #12–#8 wire" | |
CAT21HP58 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 1 5/16"" dia, 5/16""–1/2"" Flange" | |
CAT21HP58SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 1 5/16"" dia, 5/16""–1/2"" Flange" | |
CAT21HP8Z34 | "nVent CADDY Cat HP J-Hook with Multi-Function Clip, 1 5/16"" dia, 1/2"", 5/8"" Rod" | |
CAT21HPBCB | "nVent CADDY Cat HP J-Hook with BC Beam Clamp, Swivel, 1 5/16"" dia, 1/2"" Max Flange" | |
CAT21HP912 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 1 5/16"" dia, 1/2""–3/4"" Flange" | |
CAT21HPBC | "nVent CADDY Cat HP J-Hook with BC Beam Clamp, 1 5/16"" dia, 1/2"" Max Flange" | |
CAT21HP912SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 1 5/16"" dia, 1/2""–3/4"" Flange" | |
CAT21HPAB | "nVent CADDY Cat HP J-Hook with Angle Bracket, 1 5/16"" dia, 1/4"" Hole" | |
CAT21HPAF14 | "nVent CADDY Cat HP J-Hook with Z Purlin Clip, 1 5/16"" dia, 1/16""–1/4"" Flange" | |
CAT21HPAFAB3 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 1 5/16"" dia, 3/16"" Hole" | |
CAT21HPAFAB4 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 1 5/16"" dia, 1/4"" Hole" | |
CAT21HPAFAB6 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 1 5/16"" dia, 3/8"" Hole" | |
CAT21HPBA | "nVent CADDY Cat HP J-Hook, PG, Painted, Black, 1 5/16"" dia" | |
CAT21HPBC200 | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, 1 5/16"" dia, 1/2"" Max Flange" | |
CAT21HPBC200B | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 1 5/16"" dia, 1/2"" Max Flange" | |
CAT21HPBC26 | "nVent CADDY Cat HP J-Hook with BC26 Beam Clamp, 1 5/16"" dia, 13/16"" Max Flange" | |
CAT21HPBU | "nVent CADDY Cat HP J-Hook, PG, Painted, Blue, 1 5/16"" dia" | |
CAT21HPCD1B | "nVent CADDY Cat HP J-Hook with Pedestal Clamp, 1 5/16"" dia, 3/4"" Square, 7/8""-1 1/8"" Round Pedestal" | |
CAT21HPESC | "nVent CADDY Cat HP J-Hook with Strut Attachment Clip, 1 5/16"" dia" | |
CAT21HPGR | "nVent CADDY Cat HP J-Hook, PG, Painted, Green, 1 5/16"" dia" | |
CAT21HPOR | "nVent CADDY Cat HP J-Hook, PG, Painted, Orange, 1 5/16"" dia" | |
CAT21HPRD | "nVent CADDY Cat HP J-Hook, PG, Painted, Red, 1 5/16"" dia" | |
CAT21HPVF14 | "nVent CADDY Cat HP J-Hook with C Purlin Clip, 1 5/16"" dia, 1/16""–1/4"" Flange" | |
CAT21HPWH | "nVent CADDY Cat HP J-Hook, PG, Painted, White, 1 5/16"" dia" | |
CAT21HPWH4Z34 | "nVent CADDY Cat HP J-Hook with Multi-Function Clip, White, 1 5/16"" dia, 1/4"" Rod, #12–#8 Wire" | |
CAT21HPYL | "nVent CADDY Cat HP J-Hook, PG, Painted, Yellow, 1 5/16"" dia" | |
CAT300CM | "nVent CADDY Cat CM U-Hook, Strut Mount, 12""" | |
CAT300CMLN | "nVent CADDY Cat CM U-Hook, 12""" | |
CAT32HP123 | "nVent CADDY Cat HP J-Hook with Z Purlin Clip, Swivel, 2"" dia, 0.06""–0.1"" Flange" | |
CAT32HP24 | "Cat HP 2"" J-hook with hammer-on flange clip, swivel 1/8""–1/4"" flange" | |
CAT32HP24SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 2"" dia, 1/8""–1/4"" Flange" | |
CAT32HP4Z34 | "Cat HP 2"" J-hook with multi-function clip 1/4"" rod, #12–#8 wire" | |
CAT32HP58 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 2"" dia, 5/16""–1/2"" Flange" | |
CAT32HP58SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 2"" dia, 5/16""–1/2"" Flange" | |
CAT32HP8Z34 | "nVent CADDY Cat HP J-Hook with Multi-Function Clip, 2"" dia, 1/2"", 5/8"" Rod" | |
CAT32HP912 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 2"" dia, 1/2""–3/4"" Flange" | |
CAT32HPBC | "Cat HP J-hook with BC beam clamp, 2"" dia, 1/2"" max flange" | |
CAT32HP912SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 2"" dia, 1/2""–3/4"" Flange" | |
CAT32HPAB | "Cat HP J-hook with angle bracket, 2"" dia, 1/4"" hole" | |
CAT32HPAF14 | "nVent CADDY Cat HP J-Hook with Z Purlin Clip, 2"" dia, 1/16""–1/4"" Flange" | |
CAT32HPAFAB3 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 2"" dia, 3/16"" Hole" | |
CAT32HPAFAB4 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 2"" dia, 1/4"" Hole" | |
CAT32HPAFAB6 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 2"" dia, 3/8"" Hole" | |
CAT32HPBA4Z34 | "nVent CADDY Cat HP J-Hook with Multi-Function Clip, Black, 2"" dia, 1/4"" Rod, #12–#8 Wire" | |
CAT32HPBC200 | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, 2"" dia, 1/2"" Max Flange" | |
CAT32HPBCB | "Cat HP J-hook with BC beam clamp, swivel, 2"" dia, 1/2"" max flange" | |
CAT32HPBC200B | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 2"" dia, 1/2"" Max Flange" | |
CAT32HPBC26 | "nVent CADDY Cat HP J-Hook with BC26 Beam Clamp, 2"" dia, 13/16"" Max Flange" | |
CAT32HPCD1B | "nVent CADDY Cat HP J-Hook with Pedestal Clamp, 2"" dia, 3/4"" Square, 7/8""-1 1/8"" Round Pedestal" | |
CAT32HPESC | "nVent CADDY Cat HP J-Hook with Strut Attachment Clip, 2"" dia" | |
CAT32HPVF14 | "nVent CADDY Cat HP J-Hook with C Purlin Clip, 2"" dia, 1/16""–1/4"" Flange" | |
CAT32HPWH4Z34 | "nVent CADDY Cat HP J-Hook with Multi-Function Clip, White, 2"" dia, 1/4"" Rod, #12–#8 Wire" | |
CAT425 | "nVent CADDY Cat 425 Adjustable Cable Support, 4"", 6"" dia, 1/4"" Hole" | |
CAT42524SM | "nVent CADDY Cat 425 Adjustable Cable Support with Flange Clip, 4"", 6"" dia, 1/8""–1/4"" Flange" | |
CAT42558SM | "nVent CADDY Cat 425 Adjustable Cable Support with Flange Clip, 4"", 6"" dia, 5/16""–1/2"" Flange" | |
CAT64HP | "Cat HP J-hook, pre-galvanized, 4"" dia" | |
CAT425912SM | "nVent CADDY Cat 425 Adjustable Cable Support with Flange Clip, 4"", 6"" dia, 9/16""–3/4"" Flange" | |
CAT425A6 | "nVent CADDY Cat 425 Adjustable Cable Support, 4"", 6"" dia, 3/8"" Hole" | |
CAT425AF14 | "nVent CADDY Cat 425 Adjustable Cable Support with Z Purlin Clip, 4"", 6"" dia, 1/16""–1/4"" Flange" | |
CAT425BC | "nVent CADDY Cat 425 Adjustable Cable Support with BC Beam Clamp, 4"", 6"" dia" | |
CAT64HPBC | "nVent CADDY Cat HP J-Hook with BC Beam Clamp, 4"" dia, 1/2"" Max Flange" | |
CAT425BC200 | "nVent CADDY Cat 425 Adjustable Cable Support with BC200 Beam Clamp, 4"", 6"" dia" | |
CAT425VF14 | "nVent CADDY Cat 425 Adjustable Cable Support with C Purlin Clip, 4"", 6"" dia, 1/16""–1/4"" Flange" | |
CAT425WM | "nVent CADDY Cat 425 Wall Mount Adjustable Cable Support, 4"", 6"" dia" | |
CAT425WMCD1B | "nVent CADDY Cat 425 Adjustable Cable Support with Pedestal Clamp, 4"", 6"" dia" | |
CAT48HP | "Cat HP J-hook, pre-galvanized, 3"" dia" | |
CAT48HP123 | "nVent CADDY Cat HP J-Hook with Z Purlin Clip, Swivel, 3"" dia, 0.06""–0.1"" Flange" | |
CAT48HP24 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 3"" dia, 1/8""–1/4"" Flange" | |
CAT48HP24SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 3"" dia, 1/8""–1/4"" Flange" | |
CAT48HP4Z34 | "nVent CADDY Cat HP J-Hook with Multi-Function Clip, 3"" dia, 1/4"" Rod, #12–#8 Wire" | |
CAT48HP58 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 3"" dia, 5/16""–1/2"" Flange" | |
CAT48HP58SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 3"" dia, 5/16""–1/2"" Flange" | |
CAT48HP8Z34 | "nVent CADDY Cat HP J-Hook with Multi-Function Clip, 3"" dia, 1/2"", 5/8"" Rod" | |
CAT48HP912 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 3"" dia, 1/2""–3/4"" Flange" | |
CAT48HPBC | "nVent CADDY Cat HP J-Hook with BC Beam Clamp, 3"" dia, 1/2"" Max Flange" | |
CAT48HP912SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 3"" dia, 1/2""–3/4"" Flange" | |
CAT48HPAB | "nVent CADDY Cat HP J-Hook with Angle Bracket, 3"" dia, 1/4"" Hole" | |
CAT48HPAFAB3 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 3"" dia, 3/16"" Hole" | |
CAT48HPAFAB4 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 3"" dia, 1/4"" Hole" | |
CAT48HPAFAB6 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 3"" dia, 3/8"" Hole" | |
CAT48HPBA | "nVent CADDY Cat HP J-Hook, PG, Painted, Black, 3"" dia" | |
CAT48HPBC200 | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, 3"" dia, 1/2"" Max Flange" | |
CAT48HPBC200B | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 3"" dia, 1/2"" Max Flange" | |
CAT48HPBC26 | "nVent CADDY Cat HP J-Hook with BC26 Beam Clamp, 3"" dia, 13/16"" Max Flange" | |
CAT48HPBCB | "nVent CADDY Cat HP J-Hook with BC Beam Clamp, Swivel, 3"" dia, 1/2"" Max Flange" | |
CAT48HPBU | "nVent CADDY Cat HP J-Hook, PG, Painted, Blue, 3"" dia" | |
CAT48HPCD1B | "nVent CADDY Cat HP J-Hook with Pedestal Clamp, 3"" dia, 3/4"" Square, 7/8""-1 1/8"" Round Pedestal" | |
CAT48HPGR | "nVent CADDY Cat HP J-Hook, PG, Painted, Green, 3"" dia" | |
CAT48HPOR | "nVent CADDY Cat HP J-Hook, PG, Painted, Orange, 3"" dia" | |
CAT48HPRD | "nVent CADDY Cat HP J-Hook, PG, Painted, Red, 3"" dia" | |
CAT48HPVF14 | "nVent CADDY Cat HP J-Hook with C Purlin Clip, 3"" dia, 1/16""–1/4"" Flange" | |
CAT48HPWH | "nVent CADDY Cat HP J-Hook, PG, Painted, White, 3"" dia" | |
CAT48HPYL | "nVent CADDY Cat HP J-Hook, PG, Painted, Yellow, 3"" dia" | |
CAT600R | nVent CADDY Cat 600R Strut Mount Vertical Cable Support | |
CAT600WM | nVent CADDY Cat 600WM Wall Mount Vertical Cable Support | |
CAT64HP123 | "nVent CADDY Cat HP J-Hook with Z Purlin Clip, Swivel, 4"" dia, 0.06""–0.1"" Flange" | |
CAT64HP24 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 4"" dia, 1/8""–1/4"" Flange" | |
CAT64HP24SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 4"" dia, 1/8""–1/4"" Flange" | |
CAT64HP4Z34 | "Cat HP 4"" J-hook with multi-function clip 1/4"" rod, #12–#8 wire" | |
CAT64HP58 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 4"" dia, 5/16""–1/2"" Flange" | |
CAT64HP58SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 4"" dia, 5/16""–1/2"" Flange" | |
CAT64HP8Z34 | "nVent CADDY Cat HP J-Hook with Multi-Function Clip, 4"" dia, 1/2"", 5/8"" Rod" | |
CAT64HP912 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 4"" dia, 1/2""–3/4"" Flange" | |
CAT64HP912SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 4"" dia, 1/2""–3/4"" Flange" | |
CAT64HPAB | "Cat HP J-hook with angle bracket, 4"" dia, 1/4"" hole" | |
CAT64HPAF14 | "nVent CADDY Cat HP J-Hook with Z Purlin Clip, 4"" dia, 1/16""–1/4"" Flange" | |
CAT64HPAFAB3 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 4"" dia, 3/16"" Hole" | |
CAT64HPAFAB4 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 4"" dia, 1/4"" Hole" | |
CAT64HPAFAB6 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 4"" dia, 3/8"" Hole" | |
CAT64HPBA | "nVent CADDY Cat HP J-Hook, PG, Painted, Black, 4"" dia" | |
CAT64HPBC200 | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, 4"" dia, 1/2"" Max Flange" | |
CAT64HPBCB | "nVent CADDY Cat HP J-Hook with BC Beam Clamp, Swivel, 4"" dia, 1/2"" Max Flange" | |
CAT64HPBC200B | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 4"" dia, 1/2"" Max Flange" | |
CAT64HPBU | "nVent CADDY Cat HP J-Hook, PG, Painted, Blue, 4"" dia" | |
CAT64HPCD1B | "nVent CADDY Cat HP J-Hook with Pedestal Clamp, 4"" dia, 3/4"" Square, 7/8""-1 1/8"" Round Pedestal" | |
CAT64HPGR | "nVent CADDY Cat HP J-Hook, PG, Painted, Green, 4"" dia" | |
CAT64HPOR | "nVent CADDY Cat HP J-Hook, PG, Painted, Orange, 4"" dia" | |
CAT64HPRD | "nVent CADDY Cat HP J-Hook, PG, Painted, Red, 4"" dia" | |
CAT64HPVF14 | "nVent CADDY Cat HP J-Hook with C Purlin Clip, 4"" dia, 1/16""–1/4"" Flange" | |
CAT64HPWH | "nVent CADDY Cat HP J-Hook, PG, Painted, White, 4"" dia" | |
CAT64HPYL | "nVent CADDY Cat HP J-Hook, PG, Painted, Yellow, 4"" dia" | |
CATHBA | "nVent CADDY Cat HP Extended Angle Bracket, 1/4"" Hole" | |
CATHBA3 | "nVent CADDY Cat HP Extended Angle Bracket, 3/16"" Hole" | |
CATHBA6 | "nVent CADDY Cat HP Extended Angle Bracket, 3/8"" Hole" | |
CATHBA8 | "nVent CADDY Cat HP Extended Angle Bracket, 1/2"" Hole" | |
CATHP123 | "nVent CADDY Cat HP J-Hook Clip to Z Purlin Clip, Swivel, 0.06""–0.1"" Flange" | |
CATHP24 | "nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, Swivel, 1/8""–1/4"" Flange" | |
CATHP24SM | "nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, 1/8""–1/4"" Flange" | |
CATHP4Z34 | "nVent CADDY Cat HP J-Hook Clip to Rod/Wire Clip, 1/4"" Rod, #12–#8 Wire" | |
CATHP58 | "nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, Swivel, 5/16""–1/2"" Flange" | |
CATHP58SM | "nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, 5/16""–1/2"" Flange" | |
CATHP8Z34 | "nVent CADDY Cat HP J-Hook Clip to Rod/Wire Clip, 1/2"", 5/8"" Rod" | |
CATHP912 | "nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, Swivel, 1/2""–3/4"" Flange" | |
CATHP912SM | "nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, 1/2""–3/4"" Flange" | |
CATHPA4 | "nVent CADDY Cat HP J-Hook Angle Bracket, 1/4"" Hole" | |
CATHPA6 | "nVent CADDY Cat HP J-Hook Angle Bracket, 3/8"" Hole" | |
CATHPAF14 | "nVent CADDY Cat HP J-Hook Clip to Z Purlin Clip, 1/16""–1/4"" Flange" | |
CATHPAN | "nVent CADDY Cat HP J-Hook Angle Bracket, 3/16"" Hole" | |
CATHPBC | "nVent CADDY Cat HP J-Hook Clip to BC Beam Clamp, 1/8""–1/2"" Flange" | |
CATHPBC200 | "nVent CADDY Cat HP J-Hook Clip to BC200 Beam Clamp, 1/8""–5/8"" Flange" | |
CATHPBCB | "nVent CADDY Cat HP J-Hook Clip to BC Beam Clamp, Swivel, 1/8""–1/2"" Flange" | |
CATHPBC200B | "nVent CADDY Cat HP J-Hook Clip to BC200 Beam Clamp, Swivel, 1/8""–5/8"" Flange" | |
CATHPCD0B | "nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 3/4"" Round Pedestal" | |
CATHPCD1B | "nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 3/4"" Square, 7/8""-1 1/8"" Round Pedestal" | |
CATHPCD2.5B | "nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 1"" Square Pedestal" | |
CATHPCD2B | "nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 7/8"" Square Pedestal" | |
CATHPCD3B | "nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 1 1/2"" Round Pedestal" | |
CATHPESC | nVent CADDY Cat HP J-Hook Clip to Strut Clip | |
CATHPS4 | "nVent CADDY Cat HP J-Hook Straight Bracket, 1/4"" Hole" | |
CATHPTM | nVent CADDY Cat HP J-Hook Tree Mount Bracket | |
CATHPVF14 | "nVent CADDY Cat HP J-Hook Clip to C Purlin Clip, 1/16""–1/4"" Flange" | |
CATTS | nVent CADDY Cablecat T-Grid Clip for J-Hooks | |
MCS100TX4 | "MC/AC Trapeze Support, 14-3 TO 10-2, 8X4 Cables, Shot Fire, 1/4"" Rod, 12"" Length" | |
MCS100TX8 | "MC/AC Trapeze Support, 14-3 TO 10-2, 8X8 Cables, Shot Fire, 1/4"" Rod, 24"" Length" | |
MCS101TX4 | "MC/AC Trapeze Support, 10-3 TO 8-3, 7X4 Cables, Shot Fire, 1/4"" Rod, 12"" Length" | |
MCS101TX8 | "MC/AC Trapeze Support, 10-3 TO 8-3, 7X8 Cables, Shot Fire, 1/4"" Rod, 24"" Length" | |
CAT32HP | "Cat HP J-hook, pre-galvanized, 2"" dia" | |
CAT32HPBA | "nVent CADDY Cat HP J-Hook, PG, Painted, Black, 2"" dia" | |
CAT32HPBU | "nVent CADDY Cat HP J-Hook, PG, Painted, Blue, 2"" dia" | |
CAT32HPGR | "nVent CADDY Cat HP J-Hook, PG, Painted, Green, 2"" dia" | |
CAT32HPOR | "nVent CADDY Cat HP J-Hook, PG, Painted, Orange, 2"" dia" | |
CAT32HPRD | "nVent CADDY Cat HP J-Hook, PG, Painted, Red, 2"" dia" | |
CAT32HPWH | "nVent CADDY Cat HP J-Hook, PG, Painted, White, 2"" dia" | |
CAT32HPYL | "nVent CADDY Cat HP J-Hook, PG, Painted, Yellow, 2"" dia" | |
CATHPM123 | "Cat HP J-Hook Mod Clip with Z Purlin Clip, Swivel, 0.06""–0.1"" Flange" | |
CATHPM24 | "Cat HP J-Hook Mod Clip with Hammer-On Flange Clip, Swivel, 1/8""–1/4"" Flange" | |
CATHPM24SM | "Cat HP J-Hook Mod Clip with Hammer-On Flange Clip, 1/8""–1/4"" Flange" | |
CATHPM4Z34 | "Cat HP J-Hook Mod Clip with 1/4"" Rod, #12–#8 Wire" | |
CATHPM58 | "Cat HP J-Hook Mod Clip with Hammer-On Flange Clip, Swivel, 5/16""–1/2"" Flange" | |
CATHPM58SM | "Cat HP J-Hook Mod Clip with Hammer-On Flange Clip, 5/16""–1/2"" Flange" | |
CATHPM8Z34 | "Cat HP J-Hook Mod Clip with 1/2"" Rod, 5/8"" Rod" | |
CATHPM912 | "Cat HP J-Hook Mod Clip with Hammer-On Flange Clip, Swivel, 1/2""–3/4"" Flange" | |
CATHPM912SM | "Cat HP J-Hook Mod Clip with Hammer-On Flange Clip, 1/2""–3/4"" Flange" | |
CATHPMA4 | "Cat HP J-Hook Mod Clip with Angle Bracket, 1/4"" Hole" | |
CATHPMA6 | "Cat HP J-Hook Mod Clip with Angle Bracket, 3/8"" Hole" | |
CATHPMA8 | "Cat HP J-Hook Mod Clip with Angle Bracket, 1/2"" Hole" | |
CATHPMABSF | Cat HP J-Hook Mod Clip with Shot-Fire Bracket | |
CATHPMAF14 | "Cat HP J-Hook Mod Clip with Z Purlin Clip, 1/16""–1/4"" Flange" | |
CATHPMAN | "Cat HP J-Hook Mod Clip with Angle Bracket, 3/16"" Hole" | |
CATHPMBC | "Cat HP J-Hook Mod Clip with BC Beam Clamp, 1/8""–1/2"" Flange" | |
CATHPMBC200 | "Cat HP J-Hook Mod Clip with BC200 Beam Clamp, 1/8""–5/8"" Flange" | |
CATHPMBC200B | "Cat HP J-Hook Mod Clip with BC200 Beam Clamp, Swivel, 1/8""–5/8"" Flange" | |
CATHPMBCB | "Cat HP J-Hook Mod Clip with BC Beam Clamp, Swivel, 1/8""–1/2"" Flange" | |
CATHPMCD0B | "Cat HP J-Hook Mod Clip with Pedestal Clamp, 3/4"" Round" | |
CATHPMCD1B | "Cat HP J-Hook Mod Clip with Pedestal Clamp, 3/4"" Square, 7/8""-1 1/8"" Round" | |
CATHPMCD2.5B | "Cat HP J-Hook Mod Clip with Pedestal Clamp, 1"" Square" | |
CATHPMCD2B | "Cat HP J-Hook Mod Clip with Pedestal Clamp, 7/8"" Square" | |
CATHPMCD3B | "Cat HP J-Hook Mod Clip with Pedestal Clamp, 1 1/2"" Round" | |
CATHPMESC | Cat HP J-Hook Mod Clip with Strut Clip | |
CATHPMS4 | "Cat HP J-Hook Mod Clip with Straight Bracket, 1/4"" Hole" | |
CATHPMVF14 | "Cat HP J-Hook Mod Clip with C Purlin Clip, 1/16""–1/4"" Flange" | |
CAT32HP | "Cat HP J-hook, pre-galvanized, 2"" dia" | |
CAT32HPBA | "nVent CADDY Cat HP J-Hook, PG, Painted, Black, 2"" dia" | |
CAT32HPBU | "nVent CADDY Cat HP J-Hook, PG, Painted, Blue, 2"" dia" | |
CAT32HPGR | "nVent CADDY Cat HP J-Hook, PG, Painted, Green, 2"" dia" | |
CAT32HPOR | "nVent CADDY Cat HP J-Hook, PG, Painted, Orange, 2"" dia" | |
CAT32HPRD | "nVent CADDY Cat HP J-Hook, PG, Painted, Red, 2"" dia" | |
CAT32HPWH | "nVent CADDY Cat HP J-Hook, PG, Painted, White, 2"" dia" | |
CAT32HPYL | "nVent CADDY Cat HP J-Hook, PG, Painted, Yellow, 2"" dia" |