Documents & Links
DCL DCL CL 17020509
English
ISO 15835-1
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
EL2520A2N | A2 Standard Transition Coupler, Plain, 25 mm, 20 mm, #8, #6, 25M, 20M | |
EL3225A2N | A2 Standard Transition Coupler, Plain, 32 mm, 25 mm, #10, #8 | |
EL4032A2N | A2 Standard Transition Coupler, Plain, 40 mm, 32 mm | |
EL16P14LN | P14 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M | |
EL20P14LN | P14 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M | |
EL25P14LN | P14 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M | |
EL32P14LN | P14 Position Coupler, Plain, Worldwide Design, 32 mm, #10 | |
EL40P14LN | P14 Position Coupler, Plain, Worldwide Design, 40 mm | |
EL20P9N | P9 Position Coupler, Plain, 20 mm, #6, 20M | |
EL25P9N | P9 Position Coupler, Plain, 25 mm, #8, 25M | |
EL32P9N | P9 Position Coupler, Plain, 32 mm, #10 | |
EL16A2N | A2 Standard Coupler, Plain, 16 mm, #5, 15M | |
EL20A2N | A2 Standard Coupler, Plain, 20 mm, #6, 20M | |
EL25A2N | A2 Standard Coupler, Plain, 25 mm, #8, 25M | |
EL32A2N | A2 Standard Coupler, Plain, 32 mm, #10 | |
LU16PM04 | "PM04 Hybrid Position Coupler, 0.96"" Bar Depth, 1.91"" Coupler Body, 15M, 16 mm, #5" | |
LU20PM04 | "PM04 Hybrid Position Coupler, 1.37"" Bar Depth, 2.68"" Coupler Body, 1.38"" dia 2, 20M, 20 mm, #6" | |
LU25PM04 | "PM04 Hybrid Position Coupler, 1.57"" Bar Depth, 3.03"" Coupler Body, 1.5"" dia 2, 25M, 25 mm, #8" | |
LU32PM04 | "PM04 Hybrid Position Coupler, 1.78"" Bar Depth, 3.46"" Coupler Body, 1.5"" dia 1, 2"" dia 2, 32 mm, #10" | |
LU40PM04 | "PM04 Hybrid Position Coupler, 2.25"" Bar Depth, 4.19"" Coupler Body, 1.75"" dia 1, 2.38"" dia 2, 40 mm" |