Part Number |
Article Number |
Description |
SGD1121SRNE |
|
Modular Spark Gap Diverter, 40 kA 8/20 μs Max Discharge Current (Imax), Per Mode |
CSP1BNC600 |
|
Coaxial Surge Protector, BNC, Male/Female, 1,100 V Spark-Over Voltage @ 100 V/μs |
CSP1BNC90 |
|
Coaxial Surge Protector, BNC, Male/Female, 450 V Spark-Over Voltage @ 100 V/μs |
CSP1F600 |
|
Coaxial Surge Protector, F-Type, Male/Female, 1,100 V Spark-Over Voltage @ 100 V/μs |
CSP1F90 |
|
Coaxial Surge Protector, F-Type, Male/Female, 450 V Spark-Over Voltage @ 100 V/μs |
CSP1NB600 |
|
Coaxial Surge Protector, N-Type, Female/Female, 1,100 V Spark-Over Voltage @ 100 V/μs |
CSP1NB90 |
|
Coaxial Surge Protector, N-Type, F/F, 450 V Spark-Over Voltage @ 100 V/μs |
CSP1NBM600 |
|
Coaxial Surge Protector, N-Bulkhead, Male/Female, 1,100 V Spark-Over Voltage @ 100 V/μs |
CSP1NBM90 |
|
Coaxial Surge Protector, N-Bulkhead, Male/Female, 450 V Spark-Over Voltage @ 100 V/μs |
CSP1NMF600 |
|
Coaxial Surge Protector, N-Type, Male/Female, 1,100 V Spark-Over Voltage @ 100 V/μs |
CSP1NMF90 |
|
Coaxial Surge Protector, N-Type, Male/Female, 450 V Spark-Over Voltage @ 100 V/μs |
CSP1SMA600 |
|
Coaxial Surge Protector, SMA, Male/Female, 1,100 V Spark-Over Voltage @ 100 V/μs |
CSP1SMA90 |
|
Coaxial Surge Protector, SMA, Male/Female, 450 V Spark-Over Voltage @ 100 V/μs |
TDX100C120 |
|
Compact TDX Panel Protector, 100 kA, 120 V Un |
TDX100C120208 |
|
Compact TDX Panel Protector, 100 kA, 120/208 V Un |
TDX100C120240 |
|
Compact TDX Panel Protector, 100 kA, 120/240 V Un |
TDX100C240 |
|
Compact TDX Panel Protector, 100 kA, 240 VAC Un |
TDX100C277480 |
|
Compact TDX Panel Protector, 100 kA, 277/480 V Un |
TDX100C347600 |
|
Compact TDX Panel Protector, 100 kA, 347/600 V Un |
CATVF |
|
Community Antenna Protector, Low/Medium Frequency, F-Type, Female |
DSF20A150V |
|
DIN Rail Surge Filter, 20 A, 110-120 V Un |
DSF20A275V |
|
DIN Rail Surge Filter, 20 A, 220-240 V Un |
DSF6A150V |
|
DIN Rail Surge Filter, 6 A, 110-120 V Un |
DSF6A275V |
|
DIN Rail Surge Filter, 6 A, 220-240 V Un |
DSF6A30V |
|
DIN Rail Surge Filter, 6 A, 24 V Un |
HSP10K12 |
|
High Speed Data Line Protector, 13 VDC |
HSP10K230 |
|
High Speed Data Line Protector, 190 VDC |
HSP10K36 |
|
High Speed Data Line Protector, 40 VDC |
RTP3034 |
|
Remote Transmitter Protector |
SGD11002SNE |
|
Spark Gap Diverter, 255 VAC |
SGD125M |
|
Spark Gap Diverter Replacement Module, 2,420 VAC MLV |
SLP10K1F |
|
Subscriber Line Protector, Single Stage |
TDS11002SR277 |
|
Transient Discriminating Surge Diverter, 100 kA Single Mode, 220-277 VAC Un |
TDS150M150 |
|
TDS Replacement Module, 120-150 VAC Un |
TDS150M240 |
|
TDS Replacement Module, 220-240 VAC Un |
TDS150M277 |
|
TDS Replacement Module, 240-277 VAC Un |
TDS150M440 |
|
TDS Replacement Module, 420-440 VAC Un |
TDS150M560 |
|
TDS Replacement Module, 480-560 VAC Un |
TDX100M120/240D |
|
Modular TDX Panel Protector, 100 kA, 120/240 V Un, 3PhΔ 4W+G Distribution System |
TDX100M120208 |
|
Modular TDX Panel Protector, 100 kA, 120/208 V Un, 3Ph 4W+G Distribution System |
TDX100M120240 |
|
Modular TDX Panel Protector, 100 kA, 120/240 V Un, 1Ph 3W+G Distribution System |
TDX100M240D |
|
Modular TDX Panel Protector, 100 kA, 240 VAC Un, 3PhΔ 3W+G Distribution System |
TDX100M277480 |
|
Modular TDX Panel Protector, 100 kA, 277/480 V Un, 3Ph 4W+G Distribution System |
TDX100M480D |
|
Modular TDX Panel Protector, 100 kA, 480 V Un, 3PhΔ 3W+G Distribution System |
TDX200C120/208 |
|
Compact TDX Panel Protector, 200 kA, 120/208 V Un |
TDX200C120/240 |
|
Compact TDX Panel Protector, 200 kA, 120/240 V Un |
TDX200C277/480 |
|
Compact TDX Panel Protector, 200 kA, 277/480 V Un |
TDX200M120208 |
|
Modular TDX Panel Protector, 200 kA, 120/208 V Un, 3Ph 4W+G Distribution System |
TDX200M120240 |
|
Modular TDX Panel Protector, 200 kA, 120/240 V Un, 1Ph 3W+G Distribution System |
TDX200M120240D |
|
Modular TDX Panel Protector, 200 kA, 120/240 V Un, 3PhΔ 4W+G Distribution System |
TDX200M240D |
|
Modular TDX Panel Protector, 200 kA, 240 VAC Un, 3PhΔ 3W+G Distribution System |
TDX200M277/480TT |
|
Modular TDX Panel Protector, 200 kA, 277/480 V Un, 3Ph 4W+G {suitable for TT system) Distribution System |
TDX200M277480 |
|
Modular TDX Panel Protector, 200 kA, 277/480 V Un, 3Ph 4W+G Distribution System |
TDX200M347600 |
|
Modular TDX Panel Protector, 200 kA, 347/600 V Un, 3Ph 4W+G Distribution System |
TDX200M480D |
|
Modular TDX Panel Protector, 200 kA, 480 V Un, 3PhΔ 3W+G Distribution System |
TDX300S120/208 |
|
Modular TDX Panel Protector, 300 kA, 3Ph 4W+G Distribution System, 170/276 VAC |
TDX300S120/240 |
|
Modular TDX Panel Protector, 300 kA, 1Ph 3W+G Distribution System, 170/276 VAC |
TDX300S277/480 |
|
Modular TDX Panel Protector, 300 kA, 3Ph 4W+G Distribution System, 320/550 VAC |
TDX300S277/480T |
|
Modular TDX Panel Protector, 300 kA, 3Ph 4W+G {suitable for TT system) Distribution System, 320/550 VAC |
UTBSA |
|
Universal Transient Barrier, Modem/Telephone, 190 V, 20 kA 8/20 μs Max Discharge Current (Imax), Per Mode |
UTBTA |
|
Universal Transient Barrier, Modem/Telephone, 280 V, 0.5 kA 8/20 μs Max Discharge Current (Imax), Per Mode |
UTBSM |
|
Replacement Module for UTB, Modem/Telephone, 20 kA 8/20 μs Max Discharge Current (Imax), Per Mode |
UTBTM |
|
Replacement Module for UTB, Modem/Telephone, 0.5 kA 8/20 μs Max Discharge Current (Imax), Per Mode |
EST4620 |
|
2-, 3- and 4-Point Ground Resistance Tester Kit, Battery-powered, with eight C cell batteries included |
EST4630 |
|
2-, 3- and 4-Point Ground Resistance Tester Kit, AC-powered with rechargeable NiMH battery pack |
EST6472 |
|
2-, 3- and 4-Point Ground Resistance Tester Kit with DataView Software |
EST401 |
|
Handheld Clamp-On Ground Resistance Tester |
AFBS-B600 |
504971 |
Adjustable Flat Busbar Support Kit |
CBS-B1-10TN |
551181 |
"Compact Busbar Support with Neutral Circuit, 1 Busbars per Phase, 0.39"" Busbar Thickness" |
CBS-B2-5TN |
551151 |
"Compact Busbar Support with Neutral Circuit, 1–2 Busbars per Phase, 0.2"" Busbar Thickness" |
FBS400A |
551350 |
FBS Flat Busbar Support |
FBSS32X5 |
551190 |
FBSS Flat Busbar Support |
RCBS1-10TN |
552070 |
"Reinforced Compact Busbar Support with Neutral Circuit, 0.39"" Busbar Thickness" |
RCBS1-6TN |
552050 |
"Reinforced Compact Busbar Support with Neutral Circuit, 0.25"" Busbar Thickness" |
SIALP-B |
504991 |
Adjustable Flat Busbar Support Insulator |
TRS-160A |
563160 |
Four Pole Distrib. Block with Threaded Bars, 160 A |
BS-125A |
551311 |
BS-125A Four Pole Insulating Support |
BS-250A |
551300 |
BS-250A Four Pole Insulating Support |
BS-400A |
551250 |
BS-400A Four Pole Insulating Support |
BSC-125A |
551321 |
BSC-125A Four Pole Insulating Support |
EBB-KP |
568666 |
Mounting Kit for EB Earthing & Neutral Busbar Series, Two Bars |
EBB-KDR |
568665 |
Mounting Kit for EB Earthing & Neutral Busbar Series, To DIN Rail |
CB7X16 |
553150 |
Connecting Busbar, Brass, 7 Connections |
DSD110M275 |
|
Replacement Module for DSD, 10 kA |
DSD1201S12M |
|
Replacement Module for DSD, 20 kA, 12 VDC Un |
DSD1201S24M |
|
Replacement Module for DSD, 20 kA, 24 VDC Un |
DSD140M150 |
|
Replacement Module for DSD, 40 kA, 110-120 V Un |
DSD140M275 |
|
Replacement Module for DSD, 40 kA, 220-240 V Un |
DSD140M440 |
|
Replacement Module for DSD, 40 kA, 380 V Un |
DSD140M75 |
|
Replacement Module for DSD, 40 kA, 0-75 VDC Un |
DSD1601SR150M |
|
Replacement Module for DSD, 60 kA, 110-120 V Un |
TDX400S120/208 |
|
Modular TDX Panel Protector, 400 kA, 120/208 V Un, 3Ph 4W+G Distribution System |
TDX400S120/240 |
|
Modular TDX Panel Protector, 400 kA, 120/240 V Un, 1Ph 3W+G Distribution System |
TDX400S277/480 |
|
Modular TDX Panel Protector, 400 kA, 277/480 V Un, 3Ph 4W+G Distribution System |
TDX200S120208 |
|
Modular TDX Panel Protector, 200 kA with Surge Counter, 120/208 V Un, 3Ph 4W+G Distribution System |
TDX200S120240 |
|
Modular TDX Panel Protector, 200 kA with Surge Counter, 120/240 V Un, 1Ph 3W+G Distribution System |
TDX200S120240D |
|
Modular TDX Panel Protector, 200 kA with Surge Counter, 120/240 V Un, 3PhΔ 4W+G Distribution System |
TDX200S240D |
|
Modular TDX Panel Protector, 200 kA with Surge Counter, 240 VAC Un, 3PhΔ 3W+G Distribution System |
TDX200S277480 |
|
Modular TDX Panel Protector, 200 kA with Surge Counter, 277/480 V Un, 3Ph 4W+G |
TDX200S277480T |
|
Modular TDX Panel Protector, 200 kA with Surge Counter, 277/480 V Un, 3Ph 4W+G {suitable for TT system) Distribution System |
TDX200S347600 |
|
Modular TDX Panel Protector, 200 kA with Surge Counter, 347/600 V Un, 3Ph 4W+G Distribution System |
TDX200S480D |
|
Modular TDX Panel Protector, 200 kA with Surge Counter, 480 V Un, 3PhΔ 3W+G Distribution System |
TDX100S120208 |
|
Modular TDX Panel Protector, 100 kA with Surge Counter, 120/208 V Un, 3Ph 4W+G Distribution System |
TDX100S120240 |
|
Modular TDX Panel Protector, 100 kA with Surge Counter, 120/240 V Un, 1Ph 3W+G Distribution System |
TDX100S120240D |
|
Modular TDX Panel Protector, 100 kA with Surge Counter, 120/240 V Un, 3PhΔ 4W+G Distribution System |
TDX100S240D |
|
Modular TDX Panel Protector, 100 kA with Surge Counter, 240 VAC Un, 3PhΔ 3W+G Distribution System |
TDX100S277480 |
|
Modular TDX Panel Protector, 100 kA with Surge Counter, 277/480 V Un, 3Ph 4W+G Distribution System |
TDX100S277480T |
|
Modular TDX Panel Protector, 100 kA with Surge Counter, 277/480 V Un, 3Ph 4W+G (suitable for TT system) Distribution System |
TDX100S347600 |
|
Modular TDX Panel Protector, 100 kA with Surge Counter, 347/600 V Un, 3Ph 4W+G Distribution System |
TDX100S480D |
|
Modular TDX Panel Protector, 100 kA with Surge Counter, 480 V Un, 3PhΔ 3W+G Distribution System |
UBS2-10T |
551080 |
"Universal Busbar Support, 1.18""–4.72"" Busbar Width, 0.39"" Busbar Thickness" |
UBS4-5T |
551020 |
"Universal Busbar Support, 1.18""–4.92"" Busbar Width, 0.2"" Busbar Thickness" |
DSD50M1060DC |
|
Replacement Module for DSD, 50 kA, 1,000 VDC |
DSD50M745DC |
|
Replacement Module for DSD, 50 kA, 750 VDC |
IBSHY32-230 |
558584 |
"IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 9.1""" |
IBSHY32-330 |
558586 |
"IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 13""" |
IBSHY32-365 |
558587 |
"IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 14.4""" |
IBSHY32-430 |
558588 |
"IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 16.9""" |
IBSHY32-500 |
558589 |
"IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 19.7""" |
IBSHY32-565 |
558591 |
"IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 22.2""" |
IBSHY32-630 |
558592 |
"IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 24.8""" |
IBSHY32-700 |
558593 |
"IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 27.6""" |
IBSHY32-765 |
558594 |
"IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 30.1""" |
IBSHY32-830 |
558595 |
"IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 32.7""" |
EB12GYSUP |
568679 |
Earthing & Neutral Busbar, Brass on Yellow/Green DIN Rail Clip, 12 Connections |
EB15GYSUP |
568680 |
Earthing & Neutral Busbar, Brass on Yellow/Green DIN Rail Clip, 15 Connections |
EB7GYSUP |
568678 |
Earthing & Neutral Busbar, Brass on Yellow/Green DIN Rail Clip, 7 Connections |
EB130SUP2 |
568675 |
Busbar Support for EB-130 Earthing & Neutral Busbar Series, DIN Rail Clip |
EB142-166SUP1 |
568669 |
Busbar Support for EB-142/166 Earthing & Neutral Busbar Series, 1-Hole |
EB142-166SUP2 |
568670 |
Busbar Support for EB-142/166 Earthing & Neutral Busbar Series, DIN Rail Clip |
CB14X10AL |
553152 |
Connecting Busbar, Tinned Aluminum, 14 Connections |
CB20X10AL |
553153 |
Connecting Busbar, Tinned Aluminum, 20 Connections |
CB32X10AL |
553151 |
Connecting Busbar, Tinned Aluminum, 32 Connections |
UBS1-10TN |
551060 |
"Universal Busbar Support with Neutral Circuit, 1 Busbars per Phase, 1.18""–4.72"" Busbar Width, 0.39"" Busbar Thickness" |
UBS1-5TN |
551000 |
"Universal Busbar Support with Neutral Circuit, 1 Busbars per Phase, 1.18""–4.92"" Busbar Width, 0.2"" Busbar Thickness" |
UBS2-10TN |
551070 |
"Universal Busbar Support with Neutral Circuit, 1–2 Busbars per Phase, 1.18""–4.72"" Busbar Width, 0.39"" Busbar Thickness" |
UBS3-10TN |
551090 |
"Universal Busbar Support with Neutral Circuit, 1–3 Busbars per Phase, 1.18""–4.72"" Busbar Width, 0.39"" Busbar Thickness" |
UBS4-5TN |
551010 |
"Universal Busbar Support with Neutral Circuit, 1–4 Busbars per Phase, 1.18""–4.92"" Busbar Width, 0.2"" Busbar Thickness" |
UBS1-10TN-160 |
561500 |
"Universal Busbar Support with Neutral Circuit, High Ampacity, 1 Busbars per Phase, 6.3"" Busbar Width" |
UBS2-10TN-160 |
561870 |
"Universal Busbar Support with Neutral Circuit, High Ampacity, 1–2 Busbars per Phase, 6.3"" Busbar Width" |
UBS2-10TN-200 |
561880 |
"Universal Busbar Support with Neutral Circuit, High Ampacity, 1–2 Busbars per Phase, 7.87"" Busbar Width" |
UBS3-10TN-160 |
561540 |
"Universal Busbar Support with Neutral Circuit, High Ampacity, 1–3 Busbars per Phase, 6.3"" Busbar Width" |
UBS2-10T-160 |
561520 |
"Universal Busbar Support, High Ampacity, 6.3"" Busbar Width" |
IBSADV120-1030 |
534519 |
"IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 40.55""" |
IBSADV120-330 |
534514 |
"IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 12.99""" |
IBSADV120-430 |
534515 |
"IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 16.93""" |
IBSADV120-530 |
534516 |
"IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 20.87""" |
IBSADV120-630 |
534517 |
"IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 24.8""" |
IBSADV120-830 |
534518 |
"IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 32.68""" |
IBSADV185-1030 |
534525 |
"IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 40.55""" |
IBSADV185-330 |
534520 |
"IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 12.99""" |
IBSADV185-430 |
534521 |
"IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 16.93""" |
IBSADV185-530 |
534522 |
"IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 20.87""" |
IBSADV185-630 |
534523 |
"IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 24.8""" |
IBSADV185-830 |
534524 |
"IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 32.68""" |
IBSADV240-1030 |
534531 |
"IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 40.55""" |
IBSADV240-330 |
534526 |
"IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 12.99""" |
IBSADV240-430 |
534527 |
"IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 16.93""" |
IBSADV240-530 |
534528 |
"IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 20.87""" |
IBSADV240-630 |
534529 |
"IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 24.8""" |
IBSADV240-830 |
534530 |
"IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 32.68""" |
IBSADV25-1030 |
534506 |
"IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 40.55""" |
IBSADV25-230 |
534500 |
"IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 9.06""" |
IBSADV25-330 |
534501 |
"IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 12.99""" |
IBSADV25-430 |
534502 |
"IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 16.93""" |
IBSADV25-530 |
534503 |
"IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 20.87""" |
IBSADV25-630 |
534504 |
"IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 24.8""" |
IBSADV25-830 |
534505 |
"IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 32.68""" |
IBSADV50-1030 |
534513 |
"IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 40.55""" |
IBSADV50-230 |
534507 |
"IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 9.06""" |
IBSADV50-330 |
534508 |
"IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 12.99""" |
IBSADV50-430 |
534509 |
"IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 16.93""" |
IBSADV50-530 |
534510 |
"IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 20.87""" |
IBSADV50-630 |
534511 |
"IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 24.8""" |
IBSADV50-830 |
534512 |
"IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 32.68""" |
IBSBADV100-1030 |
534427 |
"IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 40.55""" |
IBSBADV100-230 |
534421 |
"IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 9.06""" |
IBSBADV100-330 |
534422 |
"IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 12.99""" |
IBSBADV100-430 |
534423 |
"IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 16.93""" |
IBSBADV100-530 |
534424 |
"IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 20.87""" |
IBSBADV100-630 |
534425 |
"IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 24.8""" |
IBSBADV100-830 |
534426 |
"IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 32.68""" |
IBSBADV120-1030 |
534434 |
"IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 40.55""" |
IBSBADV120-230 |
534428 |
"IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 9.06""" |
IBSBADV120-330 |
534429 |
"IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 12.99""" |
IBSBADV120-430 |
534430 |
"IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 16.93""" |
IBSBADV120-530 |
534431 |
"IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 20.87""" |
IBSBADV120-630 |
534432 |
"IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 24.8""" |
IBSBADV120-830 |
534433 |
"IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 32.68""" |
IBSBADV185-1030 |
534440 |
"IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 40.55""" |
IBSBADV185-330 |
534435 |
"IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 12.99""" |
IBSBADV185-430 |
534436 |
"IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 16.93""" |
IBSBADV185-530 |
534437 |
"IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 20.87""" |
IBSBADV185-630 |
534438 |
"IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 24.8""" |
IBSBADV185-830 |
534439 |
"IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 32.68""" |
IBSBADV240-1030 |
534446 |
"IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 40.55""" |
IBSBADV240-330 |
534441 |
"IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 12.99""" |
IBSBADV240-430 |
534442 |
"IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 16.93""" |
IBSBADV240-530 |
534443 |
"IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 20.87""" |
IBSBADV240-630 |
534444 |
"IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 24.8""" |
IBSBADV240-830 |
534445 |
"IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 32.68""" |
IBSBADV25-1030 |
534406 |
"IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 40.55""" |
IBSBADV25-230 |
534400 |
"IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 9.06""" |
IBSBADV25-330 |
534401 |
"IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 12.99""" |
IBSBADV25-430 |
534402 |
"IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 16.93""" |
IBSBADV25-530 |
534403 |
"IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 20.87""" |
IBSBADV25-630 |
534404 |
"IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 24.8""" |
IBSBADV25-830 |
534405 |
"IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 32.68""" |
IBSBADV50-1030 |
534413 |
"IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 40.55""" |
IBSBADV50-230 |
534407 |
"IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 9.06""" |
IBSBADV50-330 |
534408 |
"IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 12.99""" |
IBSBADV50-430 |
534409 |
"IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 16.93""" |
IBSBADV50-530 |
534410 |
"IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 20.87""" |
IBSBADV50-630 |
534411 |
"IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 24.8""" |
IBSBADV50-830 |
534412 |
"IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 32.68""" |
IBSBADV70-1030 |
534420 |
"IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 40.55""" |
IBSBADV70-230 |
534414 |
"IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 9.06""" |
IBSBADV70-330 |
534415 |
"IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 12.99""" |
IBSBADV70-430 |
534416 |
"IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 16.93""" |
IBSBADV70-530 |
534417 |
"IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 20.87""" |
IBSBADV70-630 |
534418 |
"IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 24.8""" |
IBSBADV70-830 |
534419 |
"IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 32.68""" |
FLEXIDKIT |
508175 |
FleXbus Phases Identification Kit |
FLEXFOAMBARRIER |
508150 |
FleXbus Foam Barrier FBS, 0.6 gal Max Volume Yield |
FLEXFOAMBARUL |
508153 |
FleXbus Foam Barrier FBS, 0.5 gal Max Volume Yield |
FLEXFIREBLOCK |
508151 |
"FleXbus Firestop Block FBB, 5.669"", DIN 4102 (B2) Flammability Rating" |
FLEXFIREBLOCKUL |
508154 |
"FleXbus Firestop Block FBB, 5.118""" |
FLEXBANDAGE |
508152 |
FleXbus Insulating Bandage FIB |
IBSBADV25-230 |
534400 |
IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 9.06" |
IBSBADV50-630 |
534411 |
IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 24.8" |
TDX100S120240 |
|
Modular TDX Panel Protector, 100 kA with Surge Counter, 120/240 V Un, 1Ph 3W+G Distribution System |