Part Number |
Article Number |
Description |
EL12A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 12 mm, #4, 10M |
EL14A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 14 mm |
EL16A12 |
|
A12 Standard Coupler, Plain, Worldwide Design, 16 mm, #5, 15M |
EL16A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 16 mm, #5, 15M |
EL20A12 |
|
A12 Standard Coupler, Plain, Worldwide Design, 20 mm, #6, 20M |
EL20A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 20 mm, #6, 20M |
EL25A12 |
|
A12 Standard Coupler, Plain, Worldwide Design, 25 mm, #8, 25M |
EL25A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 25 mm, #8, 25M |
EL32A12 |
|
A12 Standard Coupler, Plain, Worldwide Design, 32 mm, #10 |
EL32A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 32 mm, #10 |
EL40A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 40 mm |
EL1412A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 14 mm, 12 mm |
EL1612A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 16 mm, 12 mm, #5, #4, 15M, 10M |
EL1614A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 16 mm, 14 mm |
EL2012A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 12 mm, #6, #4, 20M, 10M |
EL2014A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 14 mm |
EL2016A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 16 mm, #6, #5, 20M, 15M |
EL2512A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 12 mm, #8, #4, 25M, 10M |
EL2514A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 14 mm |
EL2516A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 16 mm, #8, #5, 25M, 15M |
EL2520A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 20 mm, #8, #6, 25M, 20M |
EL3216A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 16 mm, #10, #5 |
EL3220A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 20 mm, #10, #6 |
EL3225A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 25 mm, #10, #8 |
EL4025A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 25 mm |
EL4032A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 32 mm |
EL12D14N |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 12 mm, #4, 10M |
EL14D14N |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 14 mm |
EL16D14N |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 16 mm, #5, 15M |
EL20D14N |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 20 mm, #6, 20M |
EL25D14N |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 25 mm, #8, 25M |
EL32D14WN |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 32 mm, #10 |
EL40D14WN |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 40 mm |
EL50TD14WN |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 50 mm |
EL12D16N |
|
D16 Mechanical Anchor, Plain, Worldwide Design, 12 mm, #4, 10M |
EL14D16N |
|
D16 Mechanical Anchor, Plain, Worldwide Design, 14 mm |
EL16D16N |
|
D16 Mechanical Anchor, Plain, Worldwide Design, 16 mm, #5, 15M |
EL20D16N |
|
D16 Mechanical Anchor, Plain, Worldwide Design, 20 mm, #6, 20M |
EL25D16N |
|
D16 Mechanical Anchor, Plain, Worldwide Design, 25 mm, #8, 25M |
EL32D16N |
|
D16 Mechanical Anchor, Plain, Worldwide Design, 32 mm, #10 |
EL40D16WN |
|
D16 Mechanical Anchor, Plain, Worldwide Design, 40 mm |
EL50TD16WN |
|
D16 Mechanical Anchor, Plain, Worldwide Design, 50 mm |
EL12P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 12 mm, #4, 10M |
EL14P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 14 mm |
EL16P13L |
|
P13 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M |
EL16P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M |
EL20P13L |
|
P13 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M |
EL20P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M |
EL25P13L |
|
P13 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M |
EL25P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M |
EL32P13L |
|
P13 Position Coupler, Plain, Worldwide Design, 32 mm, #10 |
EL32P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 32 mm, #10 |
EL40P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 40 mm |
EL50TP13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 50 mm |
EL50T40P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 50 mm, 40 mm |
EL12P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 12 mm, #4, 10M |
EL14P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 14 mm |
EL16P14L |
|
P14 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M |
EL16P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M |
EL20P14L |
|
P14 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M |
EL20P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M |
EL25P14L |
|
P14 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M |
EL25P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M |
EL32P14L |
|
P14 Position Coupler, Plain, Worldwide Design, 32 mm, #10 |
EL32P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 32 mm, #10 |
EL40P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 40 mm |
EL12S13N |
|
"S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 12 mm, #4, 10M, 1.29"", M16 Thread" |
EL14S13N |
|
"S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 14 mm, 1.36"", M18 Thread" |
EL16S13N |
|
"S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 16 mm, #5, 15M, 1.45"", M20 Thread" |
EL20S13N |
|
"S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 20 mm, #6, 20M, 1.38"" dia, 2.15"", M24 Thread" |
EL25S13N |
|
"S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 25 mm, #8, 25M, 1.75"" dia, 2.4"", M30 Thread" |
EL32S13N |
|
"S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 32 mm, #10, 2.25"" dia, 2.77"", M39 Thread" |
EL40S13N |
|
"S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 40 mm, 2.5"" dia, 3.02"", M45 Thread" |
EL50TS13N |
|
"S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 50 mm, 3.5"" dia, 3.45"", M56 Thread" |
EL50TA12X0285N |
|
A12 Standard Coupler, Modified, 50 mm |