Part Number |
Article Number |
Description |
EL12A12EE |
|
A12 Standard Coupler, Plain, European Design, 12 mm, #4, 10M |
EL16A12EE |
|
A12 Standard Coupler, Plain, European Design, 16 mm, #5, 15M |
EL20A12EE |
|
A12 Standard Coupler, Plain, European Design, 20 mm, #6, 20M |
EL25A12EE |
|
A12 Standard Coupler, Plain, European Design, 25 mm, #8, 25M |
EL32A12EE |
|
A12 Standard Coupler, Plain, European Design, 32 mm, #10 |
EL40A12EE |
|
A12 Standard Coupler, Plain, European Design, 40 mm |
EL50TA12EE |
|
A12 Standard Coupler, Plain, European Design, 50 mm |
EL12P13EE |
|
P13 Position Coupler, Plain, European Design, 12 mm, #4, 10M |
EL16P13EE |
|
P13 Position Coupler, Plain, European Design, 16 mm, #5, 15M |
EL20P13EE |
|
P13 Position Coupler, Plain, European Design, 20 mm, #6, 20M |
EL25P13EE |
|
P13 Position Coupler, Plain, European Design, 25 mm, #8, 25M |
EL32P13EE |
|
P13 Position Coupler, Plain, European Design, 32 mm, #10 |
EL40P13EE |
|
P13 Position Coupler, Plain, European Design, 40 mm |
EL12P14EE |
|
P14 Position Coupler, Plain, European Design, 12 mm, #4, 10M |
EL16P14EE |
|
P14 Position Coupler, Plain, European Design, 16 mm, #5, 15M |
EL20P14EE |
|
P14 Position Coupler, Plain, European Design, 20 mm, #6, 20M |
EL25P14EE |
|
P14 Position Coupler, Plain, European Design, 25 mm, #8, 25M |
EL32P14EE |
|
P14 Position Coupler, Plain, European Design, 32 mm, #10 |
EL40P14EE |
|
P14 Position Coupler, Plain, European Design, 40 mm |