Documents & Links
FleXbus Temp. Rise
English
IEC 61439-1, IEC 60364
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
FLEXCOND1280L10 | 508058 | "FleXbus Conductor, 1.984 in², 393.7"" x 1.97"" x 1.97"" x 0.98"" x 125.22 lb" |
FLEXCOND1280L2 | 508050 | "FleXbus Conductor, 1.984 in², 78.74"" x 1.97"" x 1.97"" x 0.98"" x 25.13 lb" |
FLEXCOND1280L3 | 508051 | "FleXbus Conductor, 1.984 in², 118.11"" x 1.97"" x 1.97"" x 0.98"" x 37.48 lb" |
FLEXCOND1280L4 | 508052 | "FleXbus Conductor, 1.984 in², 157.48"" x 1.97"" x 1.97"" x 0.98"" x 50.04 lb" |
FLEXCOND1280L5 | 508053 | "FleXbus Conductor, 1.984 in², 196.85"" x 1.97"" x 1.97"" x 0.98"" x 62.61 lb" |
FLEXCOND1280L6 | 508054 | "FleXbus Conductor, 1.984 in², 236.22"" x 1.97"" x 1.97"" x 0.98"" x 75.18 lb" |
FLEXCOND1280L7 | 508055 | "FleXbus Conductor, 1.984 in², 275.59"" x 1.97"" x 1.97"" x 0.98"" x 87.52 lb" |
FLEXCOND1280L8 | 508056 | "FleXbus Conductor, 1.984 in², 314.96"" x 1.97"" x 1.97"" x 0.98"" x 100.09 lb" |
FLEXCOND1280L9 | 508057 | "FleXbus Conductor, 1.984 in², 354.33"" x 1.97"" x 1.97"" x 0.98"" x 112.66 lb" |
FLEXCOND1810L10 | 508068 | "FleXbus Conductor, 2.806 in², 393.7"" x 1.97"" x 1.97"" x 0.98"" x 170.64 lb" |
FLEXCOND1810L2 | 508060 | "FleXbus Conductor, 2.806 in², 78.74"" x 1.97"" x 1.97"" x 0.98"" x 34.17 lb" |
FLEXCOND1810L3 | 508061 | "FleXbus Conductor, 2.806 in², 118.11"" x 1.97"" x 1.97"" x 0.98"" x 51.15 lb" |
FLEXCOND1810L4 | 508062 | "FleXbus Conductor, 2.806 in², 157.48"" x 1.97"" x 1.97"" x 0.98"" x 68.34 lb" |
FLEXCOND1810L5 | 508063 | "FleXbus Conductor, 2.806 in², 196.85"" x 1.97"" x 1.97"" x 0.98"" x 85.32 lb" |
FLEXCOND1810L6 | 508064 | "FleXbus Conductor, 2.806 in², 236.22"" x 1.97"" x 1.97"" x 0.98"" x 102.29 lb" |
FLEXCOND1810L7 | 508065 | "FleXbus Conductor, 2.806 in², 275.59"" x 1.97"" x 1.97"" x 0.98"" x 119.49 lb" |
FLEXCOND1810L8 | 508066 | "FleXbus Conductor, 2.806 in², 314.96"" x 1.97"" x 1.97"" x 0.98"" x 136.47 lb" |
FLEXCOND1810L9 | 508067 | "FleXbus Conductor, 2.806 in², 354.33"" x 1.97"" x 1.97"" x 0.98"" x 153.66 lb" |
FLEXCOND220L10 | 508008 | "FleXbus Conductor, 0.341 in², 393.7"" x 0.98"" x 0.49"" x 28 lb" |
FLEXCOND220L2 | 508000 | "FleXbus Conductor, 0.341 in², 78.74"" x 0.98"" x 0.49"" x 5.51 lb" |
FLEXCOND220L3 | 508001 | "FleXbus Conductor, 0.341 in², 118.11"" x 0.98"" x 0.49"" x 8.38 lb" |
FLEXCOND220L4 | 508002 | "FleXbus Conductor, 0.341 in², 157.48"" x 0.98"" x 0.49"" x 11.24 lb" |
FLEXCOND220L5 | 508003 | "FleXbus Conductor, 0.341 in², 196.85"" x 0.98"" x 0.49"" x 13.89 lb" |
FLEXCOND220L6 | 508004 | "FleXbus Conductor, 0.341 in², 236.22"" x 0.98"" x 0.49"" x 16.76 lb" |
FLEXCOND220L7 | 508005 | "FleXbus Conductor, 0.341 in², 275.59"" x 0.98"" x 0.49"" x 19.62 lb" |
FLEXCOND220L8 | 508006 | "FleXbus Conductor, 0.341 in², 314.96"" x 0.98"" x 0.49"" x 22.27 lb" |
FLEXCOND220L9 | 508007 | "FleXbus Conductor, 0.341 in², 354.33"" x 0.98"" x 0.49"" x 25.13 lb" |
FLEXCOND360L10 | 508018 | "FleXbus Conductor, 0.558 in², 393.7"" x 0.98"" x 0.49"" x 40.57 lb" |
FLEXCOND360L2 | 508010 | "FleXbus Conductor, 0.558 in², 78.74"" x 0.98"" x 0.49"" x 8.16 lb" |
FLEXCOND360L3 | 508011 | "FleXbus Conductor, 0.558 in², 118.11"" x 0.98"" x 0.49"" x 12.13 lb" |
FLEXCOND360L4 | 508012 | "FleXbus Conductor, 0.558 in², 157.48"" x 0.98"" x 0.49"" x 16.09 lb" |
FLEXCOND360L5 | 508013 | "FleXbus Conductor, 0.558 in², 196.85"" x 0.98"" x 0.49"" x 20.28 lb" |
FLEXCOND360L6 | 508014 | "FleXbus Conductor, 0.558 in², 236.22"" x 0.98"" x 0.49"" x 24.25 lb" |
FLEXCOND360L7 | 508015 | "FleXbus Conductor, 0.558 in², 275.59"" x 0.98"" x 0.49"" x 28.44 lb" |
FLEXCOND360L8 | 508016 | "FleXbus Conductor, 0.558 in², 314.96"" x 0.98"" x 0.49"" x 32.41 lb" |
FLEXCOND360L9 | 508017 | "FleXbus Conductor, 0.558 in², 354.33"" x 0.98"" x 0.49"" x 36.38 lb" |
FLEXCOND545L10 | 508028 | "FleXbus Conductor, 0.845 in², 393.7"" x 0.98"" x 0.49"" x 56.88 lb" |
FLEXCOND545L2 | 508020 | "FleXbus Conductor, 0.845 in², 78.74"" x 0.98"" x 0.49"" x 11.46 lb" |
FLEXCOND545L3 | 508021 | "FleXbus Conductor, 0.845 in², 118.11"" x 0.98"" x 0.49"" x 17.2 lb" |
FLEXCOND545L4 | 508022 | "FleXbus Conductor, 0.845 in², 157.48"" x 0.98"" x 0.49"" x 22.71 lb" |
FLEXCOND545L5 | 508023 | "FleXbus Conductor, 0.845 in², 196.85"" x 0.98"" x 0.49"" x 28.44 lb" |
FLEXCOND545L6 | 508024 | "FleXbus Conductor, 0.845 in², 236.22"" x 0.98"" x 0.49"" x 34.17 lb" |
FLEXCOND545L7 | 508025 | "FleXbus Conductor, 0.845 in², 275.59"" x 0.98"" x 0.49"" x 39.9 lb" |
FLEXCOND545L8 | 508026 | "FleXbus Conductor, 0.845 in², 314.96"" x 0.98"" x 0.49"" x 45.64 lb" |
FLEXCOND545L9 | 508027 | "FleXbus Conductor, 0.845 in², 354.33"" x 0.98"" x 0.49"" x 51.37 lb" |
FLEXCOND640L10 | 508038 | "FleXbus Conductor, 0.992 in², 393.7"" x 0.98"" x 0.98"" x 0.49"" x 65.04 lb" |
FLEXCOND640L2 | 508030 | "FleXbus Conductor, 0.992 in², 78.74"" x 0.98"" x 0.98"" x 0.49"" x 13.01 lb" |
FLEXCOND640L3 | 508031 | "FleXbus Conductor, 0.992 in², 118.11"" x 0.98"" x 0.98"" x 0.49"" x 19.4 lb" |
FLEXCOND640L4 | 508032 | "FleXbus Conductor, 0.992 in², 157.48"" x 0.98"" x 0.98"" x 0.49"" x 26.01 lb" |
FLEXCOND640L5 | 508033 | "FleXbus Conductor, 0.992 in², 196.85"" x 0.98"" x 0.98"" x 0.49"" x 32.41 lb" |
FLEXCOND640L6 | 508034 | "FleXbus Conductor, 0.992 in², 236.22"" x 0.98"" x 0.98"" x 0.49"" x 39.02 lb" |
FLEXCOND640L7 | 508035 | "FleXbus Conductor, 0.992 in², 275.59"" x 0.98"" x 0.98"" x 0.49"" x 45.42 lb" |
FLEXCOND640L8 | 508036 | "FleXbus Conductor, 0.992 in², 314.96"" x 0.98"" x 0.98"" x 0.49"" x 52.03 lb" |
FLEXCOND640L9 | 508037 | "FleXbus Conductor, 0.992 in², 354.33"" x 0.98"" x 0.98"" x 0.49"" x 58.42 lb" |
FLEXCOND960L10 | 508048 | "FleXbus Conductor, 1.488 in², 393.7"" x 1.97"" x 1.97"" x 0.98"" x 98.11 lb" |
FLEXCOND960L2 | 508040 | "FleXbus Conductor, 1.488 in², 78.74"" x 1.97"" x 1.97"" x 0.98"" x 19.62 lb" |
FLEXCOND960L3 | 508041 | "FleXbus Conductor, 1.488 in², 118.11"" x 1.97"" x 1.97"" x 0.98"" x 29.32 lb" |
FLEXCOND960L4 | 508042 | "FleXbus Conductor, 1.488 in², 157.48"" x 1.97"" x 1.97"" x 0.98"" x 39.24 lb" |
FLEXCOND960L5 | 508043 | "FleXbus Conductor, 1.488 in², 196.85"" x 1.97"" x 1.97"" x 0.98"" x 48.94 lb" |
FLEXCOND960L6 | 508044 | "FleXbus Conductor, 1.488 in², 236.22"" x 1.97"" x 1.97"" x 0.98"" x 58.86 lb" |
FLEXCOND960L7 | 508045 | "FleXbus Conductor, 1.488 in², 275.59"" x 1.97"" x 1.97"" x 0.98"" x 68.56 lb" |
FLEXCOND960L8 | 508046 | "FleXbus Conductor, 1.488 in², 314.96"" x 1.97"" x 1.97"" x 0.98"" x 78.48 lb" |
FLEXCOND960L9 | 508047 | "FleXbus Conductor, 1.488 in², 354.33"" x 1.97"" x 1.97"" x 0.98"" x 88.18 lb" |
FLEXCLAMP100 | 508192 | "FleXbus HCBC Clamp, 3.937"" x 6.299""" |
FLEXCLAMP120 | 508193 | "FleXbus HCBC Clamp, 4.724"" x 7.087""" |
FLEXCLAMP160 | 508194 | "FleXbus HCBC Clamp, 6.299"" x 8.661""" |
FLEXCLAMP63 | 508190 | "FleXbus HCBC Clamp, 2.48"" x 4.843""" |
FLEXCLAMP80 | 508191 | "FleXbus HCBC Clamp, 3.15"" x 5.512""" |
FLEXPLATE100 | 508181 | "FleXbus HCBC Plate, 3.937"" x 1.614""" |
FLEXPLATE50 | 508180 | "FleXbus HCBC Plate, 1.969"" x 1.26""" |
FLEXPLATE100PE | 508183 | "FleXbus HCBC Plate with PE Connection, 0.492"" Hole 1, 0.73"" Hole 2" |
FLEXPLATE50PE | 508182 | "FleXbus HCBC Plate with PE Connection, 0.413"" Hole 1, 0.57"" Hole 2" |
FLEXEXT1001 | 508116 | FleXbus Extender Type 1 Flat and Pre-Drilled, 960 mm², 1280 mm², 1810 mm² |
FLEXEXT50A1 | 508110 | FleXbus Extender Type 1 Flat and Pre-Drilled, 220 mm², 360 mm², 545 mm² |
FLEXEXT50B1 | 508113 | FleXbus Extender Type 1 Flat and Pre-Drilled, 640 mm² |
FLEXEXT1002 | 508117 | FleXbus Extender Type 2 Flat and Plain, 960 mm², 1280 mm², 1810 mm² |
FLEXEXT50A2 | 508111 | FleXbus Extender Type 2 Flat and Plain, 220 mm², 360 mm², 545 mm² |
FLEXEXT50B2 | 508114 | FleXbus Extender Type 2 Flat and Plain, 640 mm² |
FLEXEXT1003 | 508118 | FleXbus Extender Type 3 Bended and Plain, 960 mm², 1280 mm², 1810 mm² |
FLEXEXT50A3 | 508112 | FleXbus Extender Type 3 Bended and Plain, 220 mm², 360 mm², 545 mm² |
FLEXEXT50B3 | 508115 | FleXbus Extender Type 3 Bended and Plain, 640 mm² |
FLEXCOND1280L11 | 508310 | "FleXbus Conductor, 1,984 in² ,433,07'' x 1.97"" x 1.97"" x 0.98"" x 137.75 lb" |
FLEXCOND1280L12 | 508311 | "FleXbus Conductor, 1,984 in² ,472,44'' x 1.97"" x 1.97"" x 0.98"" x 150.31 lb" |
FLEXCOND1280L13 | 508312 | "FleXbus Conductor, 1,984 in² ,511,81'' x 1.97"" x 1.97"" x 0.98"" x 162.88 lb" |
FLEXCOND1280L14 | 508313 | "FleXbus Conductor, 1,984 in² ,551,18'' x 1.97"" x 1.97"" x 0.98"" x 175.44 lb" |
FLEXCOND1280L15 | 508314 | "FleXbus Conductor, 1,984 in² ,590,55'' x 1.97"" x 1.97"" x 0.98"" x 188 lb" |
FLEXCOND1810L11 | 508320 | "FleXbus Conductor, 2,806 in² ,433,07'' x 1.97"" x 1.97"" x 0.98"" x 187.78 lb" |
FLEXCOND1810L12 | 508321 | "FleXbus Conductor, 2,806 in² ,472,44'' x 1.97"" x 1.97"" x 0.98"" x 204.97 lb" |
FLEXCOND1810L13 | 508322 | "FleXbus Conductor, 2,806 in² ,511,81'' x 1.97"" x 1.97"" x 0.98"" x 222.6 lb" |
FLEXCOND1810L14 | 508323 | "FleXbus Conductor, 2,806 in² ,551,18'' x 1.97"" x 1.97"" x 0.98"" x 240.24 lb" |
FLEXCOND1810L15 | 508324 | "FleXbus Conductor, 2,806 in² ,590,55'' x 1.97"" x 1.97"" x 0.98"" x 255.66 lb" |
FLEXCOND220L11 | 508210 | "FleXbus Conductor, 0,341 in² ,433,07'' x 0.98"" x 0.49"" x 30.86 lb" |
FLEXCOND220L12 | 508211 | "FleXbus Conductor, 0,341 in² ,472,44'' x 0.98"" x 0.49"" x 33.72 lb" |
FLEXCOND220L13 | 508212 | "FleXbus Conductor, 0,341 in² ,511,81'' x 0.98"" x 0.49"" x 36.59 lb" |
FLEXCOND220L14 | 508213 | "FleXbus Conductor, 0,341 in² ,551,18'' x 0.98"" x 0.49"" x 39.45 lb" |
FLEXCOND220L15 | 508214 | "FleXbus Conductor, 0,341 in² ,590,55'' x 0.98"" x 0.49"" x 42.32 lb" |
FLEXCOND220L16 | 508215 | "FleXbus Conductor, 0,341 in² ,629,92'' x 0.98"" x 0.49"" x 45.18 lb" |
FLEXCOND220L17 | 508216 | "FleXbus Conductor, 0,341 in² ,669,29'' x 0.98"" x 0.49"" x 48.05 lb" |
FLEXCOND220L18 | 508217 | "FleXbus Conductor, 0,341 in² ,708,66'' x 0.98"" x 0.49"" x 50.91 lb" |
FLEXCOND220L19 | 508218 | "FleXbus Conductor, 0,341 in² ,748,03'' x 0.98"" x 0.49"" x 53.78 lb" |
FLEXCOND220L20 | 508219 | "FleXbus Conductor, 0,341 in² ,787,4'' x 0.98"" x 0.49"" x 56.64 lb" |
FLEXCOND220L21 | 508220 | "FleXbus Conductor, 0,341 in² ,826,77'' x 0.98"" x 0.49"" x 59.51 lb" |
FLEXCOND220L22 | 508221 | "FleXbus Conductor, 0,341 in² ,866,14'' x 0.98"" x 0.49"" x 62.37 lb" |
FLEXCOND220L23 | 508222 | "FleXbus Conductor, 0,341 in² ,905,51'' x 0.98"" x 0.49"" x 65.24 lb" |
FLEXCOND220L24 | 508223 | "FleXbus Conductor, 0,341 in² ,944,88'' x 0.98"" x 0.49"" x 68.1 lb" |
FLEXCOND220L25 | 508224 | "FleXbus Conductor, 0,341 in² ,984,25'' x 0.98"" x 0.49"" x 70.97 lb" |
FLEXCOND360L11 | 508230 | "FleXbus Conductor, 0,558 in² ,433,07'' x 0.98"" x 0.49"" x 44.74 lb" |
FLEXCOND360L12 | 508231 | "FleXbus Conductor, 0,558 in² ,472,44'' x 0.98"" x 0.49"" x 48.93 lb" |
FLEXCOND360L13 | 508232 | "FleXbus Conductor, 0,558 in² ,511,81'' x 0.98"" x 0.49"" x 53.12 lb" |
FLEXCOND360L14 | 508233 | "FleXbus Conductor, 0,558 in² ,551,18'' x 0.98"" x 0.49"" x 57.3 lb" |
FLEXCOND360L15 | 508234 | "FleXbus Conductor, 0,558 in² ,590,55'' x 0.98"" x 0.49"" x 61.49 lb" |
FLEXCOND360L16 | 508235 | "FleXbus Conductor, 0,558 in² ,629,92'' x 0.98"" x 0.49"" x 65.68 lb" |
FLEXCOND360L17 | 508236 | "FleXbus Conductor, 0,558 in² ,669,29'' x 0.98"" x 0.49"" x 69.87 lb" |
FLEXCOND360L18 | 508237 | "FleXbus Conductor, 0,558 in² ,708,66'' x 0.98"" x 0.49"" x 74.05 lb" |
FLEXCOND360L19 | 508238 | "FleXbus Conductor, 0,558 in² ,748,03'' x 0.98"" x 0.49"" x 78.24 lb" |
FLEXCOND360L20 | 508239 | "FleXbus Conductor, 0,558 in² ,787,4'' x 0.98"" x 0.49"" x 82.43 lb" |
FLEXCOND360L21 | 508240 | "FleXbus Conductor, 0,558 in² ,826,77'' x 0.98"" x 0.49"" x 86.62 lb" |
FLEXCOND360L22 | 508241 | "FleXbus Conductor, 0,558 in² ,866,14'' x 0.98"" x 0.49"" x 90.8 lb" |
FLEXCOND360L23 | 508242 | "FleXbus Conductor, 0,558 in² ,905,51'' x 0.98"" x 0.49"" x 94.99 lb" |
FLEXCOND360L24 | 508243 | "FleXbus Conductor, 0,558 in² ,944,88'' x 0.98"" x 0.49"" x 99.18 lb" |
FLEXCOND360L25 | 508244 | "FleXbus Conductor, 0,558 in² ,984,25'' x 0.98"" x 0.49"" x 103.37 lb" |
FLEXCOND545L11 | 508250 | "FleXbus Conductor, 0,845 in² ,433,07'' x 0.98"" x 0.49"" x 62.59 lb" |
FLEXCOND545L12 | 508251 | "FleXbus Conductor, 0,845 in² ,472,44'' x 0.98"" x 0.49"" x 68.32 lb" |
FLEXCOND545L13 | 508252 | "FleXbus Conductor, 0,845 in² ,511,81'' x 0.98"" x 0.49"" x 74.05 lb" |
FLEXCOND545L14 | 508253 | "FleXbus Conductor, 0,845 in² ,551,18'' x 0.98"" x 0.49"" x 79.78 lb" |
FLEXCOND545L15 | 508254 | "FleXbus Conductor, 0,845 in² ,590,55'' x 0.98"" x 0.49"" x 85.52 lb" |
FLEXCOND545L16 | 508255 | "FleXbus Conductor, 0,845 in² ,629,92'' x 0.98"" x 0.49"" x 91.25 lb" |
FLEXCOND545L17 | 508256 | "FleXbus Conductor, 0,845 in² ,669,29'' x 0.98"" x 0.49"" x 96.98 lb" |
FLEXCOND545L18 | 508257 | "FleXbus Conductor, 0,845 in² ,708,66'' x 0.98"" x 0.49"" x 102.71 lb" |
FLEXCOND545L19 | 508258 | "FleXbus Conductor, 0,845 in² ,748,03'' x 0.98"" x 0.49"" x 108.44 lb" |
FLEXCOND545L20 | 508259 | "FleXbus Conductor, 0,845 in² ,787,4'' x 0.98"" x 0.49"" x 114.17 lb" |
FLEXCOND545L21 | 508260 | "FleXbus Conductor, 0,845 in² ,826,77'' x 0.98"" x 0.49"" x 119.9 lb" |
FLEXCOND545L22 | 508261 | "FleXbus Conductor, 0,845 in² ,866,14'' x 0.98"" x 0.49"" x 125.63 lb" |
FLEXCOND545L23 | 508262 | "FleXbus Conductor, 0,845 in² ,905,51'' x 0.98"" x 0.49"" x 131.36 lb" |
FLEXCOND545L24 | 508263 | "FleXbus Conductor, 0,845 in² ,944,88'' x 0.98"" x 0.49"" x 137.09 lb" |
FLEXCOND545L25 | 508264 | "FleXbus Conductor, 0,845 in² ,984,25'' x 0.98"" x 0.49"" x 142.82 lb" |
FLEXCOND640L11 | 508270 | "FleXbus Conductor, 0,992 in² ,433,07'' x 0.98"" x 0.98"" x 0.49"" x 71.63 lb" |
FLEXCOND640L12 | 508271 | "FleXbus Conductor, 0,992 in² ,472,44'' x 0.98"" x 0.98"" x 0.49"" x 78.24 lb" |
FLEXCOND640L13 | 508272 | "FleXbus Conductor, 0,992 in² ,511,81'' x 0.98"" x 0.98"" x 0.49"" x 84.85 lb" |
FLEXCOND640L14 | 508273 | "FleXbus Conductor, 0,992 in² ,551,18'' x 0.98"" x 0.98"" x 0.49"" x 91.47 lb" |
FLEXCOND640L15 | 508274 | "FleXbus Conductor, 0,992 in² ,590,55'' x 0.98"" x 0.98"" x 0.49"" x 98.08 lb" |
FLEXCOND640L16 | 508275 | "FleXbus Conductor, 0,992 in² ,629,92'' x 0.98"" x 0.98"" x 0.49"" x 104.69 lb" |
FLEXCOND640L17 | 508276 | "FleXbus Conductor, 0,992 in² ,669,29'' x 0.98"" x 0.98"" x 0.49"" x 111.3 lb" |
FLEXCOND640L18 | 508277 | "FleXbus Conductor, 0,992 in² ,708,66'' x 0.98"" x 0.98"" x 0.49"" x 117.91 lb" |
FLEXCOND640L19 | 508278 | "FleXbus Conductor, 0,992 in² ,748,03'' x 0.98"" x 0.98"" x 0.49"" x 124.53 lb" |
FLEXCOND640L20 | 508279 | "FleXbus Conductor, 0,992 in² ,787,4'' x 0.98"" x 0.98"" x 0.49"" x 131.14 lb" |
FLEXCOND640L21 | 508280 | "FleXbus Conductor, 0,992 in² ,826,77'' x 0.98"" x 0.98"" x 0.49"" x 137.75 lb" |
FLEXCOND640L22 | 508281 | "FleXbus Conductor, 0,992 in² ,866,14'' x 0.98"" x 0.98"" x 0.49"" x 144.36 lb" |
FLEXCOND640L23 | 508282 | "FleXbus Conductor, 0,992 in² ,905,51'' x 0.98"" x 0.98"" x 0.49"" x 150.97 lb" |
FLEXCOND640L24 | 508283 | "FleXbus Conductor, 0,992 in² ,944,88'' x 0.98"" x 0.98"" x 0.49"" x 157.59 lb" |
FLEXCOND640L25 | 508284 | "FleXbus Conductor, 0,992 in² ,984,25'' x 0.98"" x 0.98"" x 0.49"" x 164.2 lb" |
FLEXCOND960L11 | 508290 | "FleXbus Conductor, 1,488 in² ,433,07'' x 1.97"" x 1.97"" x 0.98"" x 108 lb" |
FLEXCOND960L12 | 508291 | "FleXbus Conductor, 1,488 in² ,472,44'' x 1.97"" x 1.97"" x 0.98"" x 117.91 lb" |
FLEXCOND960L13 | 508292 | "FleXbus Conductor, 1,488 in² ,511,81'' x 1.97"" x 1.97"" x 0.98"" x 127.83 lb" |
FLEXCOND960L14 | 508293 | "FleXbus Conductor, 1,488 in² ,551,18'' x 1.97"" x 1.97"" x 0.98"" x 137.75 lb" |
FLEXCOND960L15 | 508294 | "FleXbus Conductor, 1,488 in² ,590,55'' x 1.97"" x 1.97"" x 0.98"" x 147.67 lb" |
FLEXCOND960L16 | 508295 | "FleXbus Conductor, 1,488 in² ,629,92'' x 1.97"" x 1.97"" x 0.98"" x 157.59 lb" |
FLEXCOND960L17 | 508296 | "FleXbus Conductor, 1,488 in² ,669,29'' x 1.97"" x 1.97"" x 0.98"" x 167.5 lb" |
FLEXCOND960L18 | 508297 | "FleXbus Conductor, 1,488 in² ,708,66'' x 1.97"" x 1.97"" x 0.98"" x 177.42 lb" |
FLEXCOND960L19 | 508298 | "FleXbus Conductor, 1,488 in² ,748,03'' x 1.97"" x 1.97"" x 0.98"" x 187.34 lb" |
FLEXCOND960L20 | 508299 | "FleXbus Conductor, 1,488 in² ,787,4'' x 1.97"" x 1.97"" x 0.98"" x 197.26 lb" |
FLEXCOND960L21 | 508300 | "FleXbus Conductor, 1,488 in² ,826,77'' x 1.97"" x 1.97"" x 0.98"" x 207.18 lb" |
FLEXCOND960L22 | 508301 | "FleXbus Conductor, 1,488 in² ,866,14'' x 1.97"" x 1.97"" x 0.98"" x 217.09 lb" |
FLEXCOND960L23 | 508302 | "FleXbus Conductor, 1,488 in² ,905,51'' x 1.97"" x 1.97"" x 0.98"" x 227.01 lb" |
FLEXCOND960L24 | 508303 | "FleXbus Conductor, 1,488 in² ,944,88'' x 1.97"" x 1.97"" x 0.98"" x 238.03 lb" |
FLEXCOND960L25 | 508304 | "FleXbus Conductor, 1,488 in² ,984,25'' x 1.97"" x 1.97"" x 0.98"" x 246.85 lb" |
FLEXCOND1280L10 | 508058 | FleXbus Conductor, 1.984 in², 393.7" x 1.97" x 1.97" x 0.98" x 125.22 lb |