Skip to main content

Please Select Your Country/Language Preferences

IEC 62561

LP Grounding

View the full Certifications list

Documents & Links

Parts with this Certification

Part Number Article Number Description
BIM700 Bi-Metallic Tape Connector, 25 x 3 mm, 30 x 2 mm Tape
TC-ECT-253 "Tape Conductor, Copper, Tinned, 0.98"" x 8 GA x 98.4'"
TCECT25350 "Tape Conductor, Copper, Tinned, 0.98"" x 8 GA x 164'"
TCECT30230 "Tape Conductor, Copper, Tinned, 1.18"" x 12 GA x 98.4'"
TCECT30275 "Tape Conductor, Copper, Tinned, 1.18"" x 12 GA x 246'"
GF302 Prefabricated Crowsfeet
CR58 "Threaded Coupler for Copper-Bonded Ground Rod, Threaded, Bronze, 5/8"" dia"
SC34 "Threaded Coupler for Copper-Bonded Ground Rod, Threaded, Bronze, 3/4"" dia"
BIM900 Bi-Metallic Cable Connector, Wall Mount, S304
LPCAR0510 "Air Terminal, Metric Thread, Copper, M10 Thread, 0.438"" dia, 19.685"""
LPCAR0515 "Air Terminal, Metric Thread, Copper, M16 Thread, 0.625"" dia, 19.685"""
ARC2205CNC "Strike Point, Metric Thread, Copper, 19.7"""
ARC2210CNC "Strike Point, Metric Thread, Copper, 39.4"""
ARC2210SS "Strike Point, Metric Thread, S304, 39.4"""