Part Number |
Article Number |
Description |
MFD015 |
|
nVent CADDY Macrofix Insulated M8/M10, 0.43"–0.59" OD, 1/4" Pipe |
MFD019 |
|
nVent CADDY Macrofix Insulated M8/M10, 0.59"–0.75" OD, 3/8" Pipe |
MFD025 |
|
nVent CADDY Macrofix Insulated M8/M10, 0.75"–0.98" OD, 1/2" Pipe |
MFD031 |
|
nVent CADDY Macrofix Insulated M8/M10, 0.98"–1.22" OD, 3/4" Pipe |
MFD037 |
|
nVent CADDY Macrofix Insulated M8/M10, 1.22"–1.46" OD, 1" Pipe |
MFD044 |
|
nVent CADDY Macrofix Insulated M8/M10, 1.46"–1.73" OD, 1 1/4" Pipe |
MFD050 |
|
nVent CADDY Macrofix Insulated M8/M10, 1.73"–1.97" OD, 1 1/2" Pipe |
MFD058 |
|
nVent CADDY Macrofix Insulated M8/M10, 1.97"–2.28" OD |
MFD068 |
|
nVent CADDY Macrofix Insulated M8/M10, 2.28"–2.68" OD, 2" Pipe |
MFD078 |
|
nVent CADDY Macrofix Insulated M8/M10, 2.68"–3.07" OD, 2 1/2" Pipe |
MFD088 |
|
nVent CADDY Macrofix Insulated M8/M10, 3.07"–3.46" OD |
MFD098 |
|
nVent CADDY Macrofix Insulated M8/M10, 3.46"–3.86" OD, 3" Pipe |
MFD108 |
|
nVent CADDY Macrofix Insulated M8/M10, 3.86"–4.25" OD, 3 1/2" Pipe |
MFD118 |
|
nVent CADDY Macrofix Insulated M8/M10, 4.25"–4.65" OD, 4" Pipe |
MFD128 |
|
nVent CADDY Macrofix Insulated M8/M10, 4.65"–5.04" OD |
MFD138 |
|
nVent CADDY Macrofix Insulated M8/M10, 5.04"–5.43" OD |
MFD148 |
|
nVent CADDY Macrofix Insulated M8/M10, 5.43"–5.83" OD, 5" Pipe |
MFD160 |
|
nVent CADDY Macrofix Insulated M8/M10, 5.91"–6.3" OD |
MFD170 |
|
nVent CADDY Macrofix Insulated M8/M10, 6.3"–6.69" OD, 6" Pipe |
MFD200 |
|
nVent CADDY Macrofix Insulated M8/M10, 7.48"–7.87" OD |
MFD215 |
|
nVent CADDY Macrofix Insulated M8/M10, 8.07"–8.46" OD |
MFD225 |
|
nVent CADDY Macrofix Insulated M8/M10, 8.46"–8.86" OD, 8" Pipe |
MFD250 |
|
nVent CADDY Macrofix Insulated M8/M10, 9.41"–9.84" OD |
MFD275 |
|
nVent CADDY Macrofix Insulated M8/M10, 10.43"–10.83" OD, 10" Pipe |
MFD319 |
|
nVent CADDY Macrofix Insulated M8/M10, 12.17"–12.56" OD |
MFN019EG |
|
nVent CADDY Macrofix Non-Insulated M8/M10, 0.59"–0.75" OD, 3/8" Pipe |
MFN023EG |
|
nVent CADDY Macrofix Non-Insulated M8/M10, 0.75"–0.91" OD, 1/2" Pipe |
MFN029EG |
|
Macrofix Non-Insulated M8/M10, 0.91"–1.14" OD, 3/4" Pipe |
MFN035EG |
|
Macrofix Non-Insulated M8/M10, 1.14"–1.38" OD, 1" Pipe |
MFN041EG |
|
nVent CADDY Macrofix Non-Insulated M8/M10, 1.38"–1.61" OD |
MFN048EG |
|
Macrofix Non-Insulated M8/M10, 1.61"–1.89" OD, 1 1/4" Pipe |
MFN054EG |
|
Macrofix Non-Insulated M8/M10, 1.89"–2.13" OD, 1 1/2" Pipe |
MFN062EG |
|
Macrofix Non-Insulated M8/M10, 2.13"–2.44" OD, 2" Pipe |
MFN072EG |
|
Macrofix Non-Insulated M8/M10, 2.44"–2.83" OD |
MFN083EG |
|
Macrofix Non-Insulated M8/M10, 2.87"–3.27" OD, 2 1/2" Pipe |
MFN093EG |
|
Macrofix Non-Insulated M8/M10, 3.27"–3.66" OD, 3" Pipe |
MFN103EG |
|
Macrofix Non-Insulated M8/M10, 3.66"–4.06" OD, 3 1/2" Pipe |
MFN113EG |
|
Macrofix Non-Insulated M8/M10, 4.06"–4.45" OD |
MFN123EG |
|
Macrofix Non-Insulated M8/M10, 4.45"–4.84" OD, 4" Pipe |
MFN133EG |
|
Macrofix Non-Insulated M8/M10, 4.84"–5.24" OD |
MFN143EG |
|
Macrofix Non-Insulated M8/M10, 5.24"–5.63" OD, 5" Pipe |
MFN153EG |
|
nVent CADDY Macrofix Non-Insulated M8/M10, 5.63"–6.02" OD |
MFN165EG |
|
nVent CADDY Macrofix Non-Insulated M8/M10, 6.1"–6.5" OD |
MFN175EG |
|
nVent CADDY Macrofix Non-Insulated M8/M10, 6.5"–6.89" OD, 6" Pipe |
MFN205EG |
|
nVent CADDY Macrofix Non-Insulated M8/M10, 7.68"–8.07" OD |
MFN220EG |
|
nVent CADDY Macrofix Non-Insulated M8/M10, 8.27"–8.66" OD, 8" Pipe |
MFN230EG |
|
nVent CADDY Macrofix Non-Insulated M8/M10, 8.66"–9.06" OD |
MFN255EG |
|
nVent CADDY Macrofix Non-Insulated M8/M10, 9.61"–10.04" OD |
MFN280EG |
|
nVent CADDY Macrofix Non-Insulated M8/M10, 10.63"–11.02" OD, 10" Pipe |
MFN324EG |
|
nVent CADDY Macrofix Non-Insulated M8/M10, 12.36"–12.76" OD, 12" Pipe |
MFE015 |
|
nVent CADDY Macrofix Insulated M8, 0.43"–0.59" OD, 1/4" Pipe |
MFE019 |
|
nVent CADDY Macrofix Insulated M8, 0.59"–0.75" OD, 3/8" Pipe |
MFE025 |
|
nVent CADDY Macrofix Insulated M8, 0.75"–0.98" OD, 1/2" Pipe |
MFE031 |
|
nVent CADDY Macrofix Insulated M8, 0.98"–1.22" OD, 3/4" Pipe |
MFE037 |
|
nVent CADDY Macrofix Insulated M8, 1.22"–1.46" OD, 1" Pipe |
MFE044 |
|
nVent CADDY Macrofix Insulated M8, 1.46"–1.73" OD, 1 1/4" Pipe |
MFE050 |
|
nVent CADDY Macrofix Insulated M8, 1.73"–1.97" OD, 1 1/2" Pipe |
MFE058 |
|
nVent CADDY Macrofix Insulated M8, 1.97"–2.28" OD |
MFE068 |
|
nVent CADDY Macrofix Insulated M8, 2.28"–2.68" OD, 2" Pipe |
MFD015S6 |
|
nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 0.43"–0.59" OD, 1/4" Pipe |
MFD019S6 |
|
nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 0.59"–0.75" OD, 3/8" Pipe |
MFD025S6 |
|
nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 0.75"–0.98" OD, 1/2" Pipe |
MFD031S6 |
|
nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 0.98"–1.22" OD, 3/4" Pipe |
MFD037S6 |
|
nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 1.22"–1.46" OD, 1" Pipe |
MFD044S6 |
|
nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 1.46"–1.73" OD, 1 1/4" Pipe |
MFD050S6 |
|
nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 1.73"–1.97" OD, 1 1/2" Pipe |
MFD058S6 |
|
nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 1.97"–2.28" OD |
MFD068S6 |
|
nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 2.28"–2.68" OD, 2" Pipe |
MFD078S6 |
|
nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 2.68"–3.07" OD, 2 1/2" Pipe |
MFD088S6 |
|
nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 3.07"–3.46" OD |
MFD098S6 |
|
nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 3.46"–3.86" OD, 3" Pipe |
MFD108S6 |
|
nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 3.86"–0.39" OD, 3 1/2" Pipe |
MFD118S6 |
|
nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 0.39"–0.43" OD, 4" Pipe |
MFD128S6 |
|
nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 0.43"–0.47" OD |
MFD138S6 |
|
nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 0.47"–0.51" OD |
MFD148S6 |
|
nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 5.43"–5.83" OD, 5" Pipe |
MFD160S6 |
|
nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 5.91"–6.3" OD |
MFD170S6 |
|
nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 6.3"–6.69" OD, 6" Pipe |
MFD200S6 |
|
nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 7.48"–7.87" OD |
MFD215S6 |
|
nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 8.07"–8.46" OD |
MFD225S6 |
|
nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 8.46"–8.86" OD, 8" Pipe |
MFN019S6 |
|
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 0.59"–0.75" OD, 3/8" Pipe |
MFN023S6 |
|
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 0.75"–0.91" OD, 1/2" Pipe |
MFN029S6 |
|
Macrofix Non-Insulated M8/M10, Stainless Steel, 0.91"–1.14", 3/4" Pipe |
MFN035S6 |
|
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 1.14"–1.38" OD, 1" Pipe |
MFN041S6 |
|
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 1.38"–1.61" OD |
MFN048S6 |
|
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 1.61"–1.89" OD, 1 1/4" Pipe |
MFN054S6 |
|
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 1.89"–2.13" OD, 1 1/2" Pipe |
MFN062S6 |
|
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 2.13"–2.44" OD, 2" Pipe |
MFN072S6 |
|
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 2.44"–2.83" OD |
MFN083S6 |
|
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 2.87"–3.27" OD, 2 1/2" Pipe |
MFN093S6 |
|
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 3.27"–3.66" OD, 3" Pipe |
MFN103S6 |
|
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 3.66"–4.06" OD, 3 1/2" Pipe |
MFN113S6 |
|
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 4.06"–4.45" OD |
MFN123S6 |
|
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 4.45"–4.84" OD, 4" Pipe |
MFN133S6 |
|
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 4.84"–5.24" OD |
MFN143S6 |
|
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 5.24"–5.63" OD, 5" Pipe |
MFN153S6 |
|
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 5.63"–6.02" OD |
MFN165S6 |
|
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 6.1"–6.5" OD |
MFN175S6 |
|
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 6.5"–6.89" OD, 6" Pipe |
MFN205S6 |
|
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 7.68"–8.07" OD |
MFN220S6 |
|
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 8.27"–8.66" OD, 8" Pipe |
MFN230S6 |
|
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 8.66"–9.06" OD |