Documents & Links
CE, ERICO DT1 Series
English
EN 61643-11
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
DT130010R | DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+0 Mode, 240 V | |
DT148010R | DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+0 Mode, 400 V Un | |
DT17510R | DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+0 Mode, 60 V Un | |
DT130020R | DT1 DIN Rail Surge Protection Class I+II 25 kA, 2+0 Mode, 240 V Un | |
DT130030R | DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 3+0 Mode, 240 V Un | |
DT148030R | DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 3+0 Mode, 400 V Un | |
DT115040R | DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 4+0 Mode, 120 V Un | |
DT130040R | DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 4+0 Mode, 240 V Un | |
DT148040R | DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 4+0 Mode, 400 V Un | |
DT130011R | DT1 DIN Rail Surge Protection Class I+II 25 kA, 1+1 Mode, 240 V Un | |
DT17511R | DT1 DIN Rail Surge Protection Class I+II 25 kA, 1+1 Mode, 60 V Un | |
DT130031R | DT1 DIN Rail Surge Protection Class I+II 25 kA, 3+1 Mode, 240 V Un | |
SGT150M | SGT DIN Rail Surge Protection Replacement Module, 50 kA 8/20 μs, 100 kA 8/20 μs | |
DT1150M | DT1 DIN Rail Surge Protection Replacement Module, 120 V Un, 150 V, 50 kA 8/20 μs Max Discharge Current (Imax), IEC | |
DT1300M | DT1 DIN Rail Surge Protection Replacement Module, 240 V Un, 300 V, 50 kA 8/20 μs Max Discharge Current (Imax), IEC | |
DT1350M | DT1 DIN Rail Surge Protection Replacement Module, 277 V Un, 350 V, 50 kA 8/20 μs Max Discharge Current (Imax), IEC | |
DT1480M | DT1 DIN Rail Surge Protection Replacement Module, 400 V Un, 480 V Uc | |
DT1750M | DT1 DIN Rail Surge Protection Replacement Module, 600 V Un, 750 V, 35 kA 8/20 μs Max Discharge Current (Imax), IEC | |
DT175M | DT1 DIN Rail Surge Protection Replacement Module, 60 V Un, 75 V Uc | |
SGT15010 | Spark Gap Diverter, Type 1, 50 kA 8/20 μs Nominal Discharge Current (In), IEC | |
DT17511R | DT1 DIN Rail Surge Protection Class I+II 25 kA, 1+1 Mode, 60 V Un |