Part Number |
Article Number |
Description |
EL10A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 10 mm, #3 |
EL12A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 12 mm, #4, 10M |
EL14A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 14 mm |
EL16A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 16 mm, #5, 15M |
EL20A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 20 mm, #6, 20M |
EL25A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 25 mm, #8, 25M |
EL32A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 32 mm, #10 |
EL40A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 40 mm |
EL10D14N |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 10 mm, #3 |
EL12D14N |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 12 mm, #4, 10M |
EL14D14N |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 14 mm |
EL16D14N |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 16 mm, #5, 15M |
EL20D14N |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 20 mm, #6, 20M |
EL25D14N |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 25 mm, #8, 25M |
EL32D14N |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 32 mm, #10 |
EL40D14N |
|
D14 Mechanical Anchor, Plain, Worldwide Design, 40 mm |
EL10P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 10 mm, #3 |
EL12P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 12 mm, #4, 10M |
EL14P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 14 mm |
EL16P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M |
EL20P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M |
EL25P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M |
EL32P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 32 mm, #10 |
EL40P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 40 mm |
EL10P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 10 mm, #3 |
EL12P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 12 mm, #4, 10M |
EL14P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 14 mm |
EL16P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M |
EL20P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M |
EL25P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M |
EL32P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 32 mm, #10 |
EL40P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 40 mm |
EL10S13N |
|
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 10 mm, #3, 1.11", M12 Thread |
EL12S13N |
|
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 12 mm, #4, 10M, 1.29", M16 Thread |
EL14S13N |
|
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 14 mm, 1.36", M18 Thread |
EL16S13N |
|
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 16 mm, #5, 15M, 1.45", M20 Thread |
EL20S13N |
|
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 20 mm, #6, 20M, 1.38" dia, 2.15", M24 Thread |
EL25S13N |
|
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 25 mm, #8, 25M, 1.75" dia, 2.4", M30 Thread |
EL32S13N |
|
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 32 mm, #10, 2.25" dia, 2.77", M39 Thread |
EL40S13N |
|
S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 40 mm, 2.5" dia, 3.02", M45 Thread |
EL10A12EE |
|
A12 Standard Coupler, Plain, European Design, 10 mm, #3 |
EL12A12EE |
|
A12 Standard Coupler, Plain, European Design, 12 mm, #4, 10M |
EL14A12EE |
|
A12 Standard Coupler, Plain, European Design, 14 mm |
EL16A12EE |
|
A12 Standard Coupler, Plain, European Design, 16 mm, #5, 15M |
EL20A12EE |
|
A12 Standard Coupler, Plain, European Design, 20 mm, #6, 20M |
EL25A12EE |
|
A12 Standard Coupler, Plain, European Design, 25 mm, #8, 25M |
EL32A12EE |
|
A12 Standard Coupler, Plain, European Design, 32 mm, #10 |
EL40A12EE |
|
A12 Standard Coupler, Plain, European Design, 40 mm |
EL10P13EE |
|
P13 Position Coupler, Plain, European Design, 10 mm, #3 |
EL12P13EE |
|
P13 Position Coupler, Plain, European Design, 12 mm, #4, 10M |
EL14P13EE |
|
P13 Position Coupler, Plain, European Design, 14 mm |
EL16P13EE |
|
P13 Position Coupler, Plain, European Design, 16 mm, #5, 15M |
EL20P13EE |
|
P13 Position Coupler, Plain, European Design, 20 mm, #6, 20M |
EL25P13EE |
|
P13 Position Coupler, Plain, European Design, 25 mm, #8, 25M |
EL32P13EE |
|
P13 Position Coupler, Plain, European Design, 32 mm, #10 |
EL40P13EE |
|
P13 Position Coupler, Plain, European Design, 40 mm |
EL10P14EE |
|
P14 Position Coupler, Plain, European Design, 10 mm, #3 |
EL12P14EE |
|
P14 Position Coupler, Plain, European Design, 12 mm, #4, 10M |
EL14P14EE |
|
P14 Position Coupler, Plain, European Design, 14 mm |
EL16P14EE |
|
P14 Position Coupler, Plain, European Design, 16 mm, #5, 15M |
EL20P14EE |
|
P14 Position Coupler, Plain, European Design, 20 mm, #6, 20M |
EL25P14EE |
|
P14 Position Coupler, Plain, European Design, 25 mm, #8, 25M |
EL32P14EE |
|
P14 Position Coupler, Plain, European Design, 32 mm, #10 |
EL40P14EE |
|
P14 Position Coupler, Plain, European Design, 40 mm |