Part Number |
Article Number |
Description |
ENC_21149-184 |
|
Outdoor Cabinet Replacement Filter for Unibody Vent and Modular VENT |
ENC_21149-185 |
|
Outdoor Cabinet Spare Part Fan for Unibody Vent and Modular VENT, 230 VAC |
ENC_60103-137 |
|
Mains Cable, BS to IEC C13, 2.5 m, Black |
ENC_60103-141 |
|
Mains Cable, USA to IEC C13, 2.5 m, Black |
ENC_20100-028 |
|
Mounting Bracket for bus bar 1, 2‐Poles |
ENC_20100-030 |
|
Mounting Bracket With Insulating Block for Busbar 1, 2 Poles |
ENC_60100-575 |
|
Power Connector 125 A for Busbar 1 ... 4 Pole |
ENC_20100-006 |
|
Busbar With FASTON Connections, 2 Pole, brass Untreated |
ENC_20100-007 |
|
Busbar With FASTON Connections, 2 Pole, brass tin-Plated |
ENC_20100-008 |
|
Busbar With FASTON Connections, 2 Pole, E-Cu tin-Plated |
ENC_20100-010 |
|
Busbar With FASTON Connections, 1 Pole, E-Cu tin-Plated |
ENC_20100-015 |
|
Busbar With FASTON Connections, 4 Pole, brass Untreated |
ENC_20100-017 |
|
Busbar With FASTON Connections, 4 Pole, E-Cu tin-Plated |
ENC_20100-018 |
|
Busbar With FASTON Connections, 3 Pole, E-Cu tin-Plated |
ENC_20118-030 |
|
Grounding/Grounding Clamp |
ENC_20118-280 |
|
Distribution Box With Schuko/UTE Sockets |
ENC_20118-364 |
|
Connection Clamp for GND/Earthing Rail, 35 mm² |
ENC_20118-365 |
|
Connection Clamp for GND/Earthing Rail, 16 mm² |
ENC_20118-366 |
|
Connection Clamp for GND/Earthing Rail, 4 mm² |
ENC_20118-536 |
|
Distribution Box |
ENC_20118-538 |
|
Small Distribution Module |
ENC_20119-354 |
|
Power Distribution Modules According to DIN 43880, FI Safety Switch, 16 A, 30 mA |
ENC_20119-355 |
|
Power Distribution Modules According to DIN 43880, Circuit Breaker 1 x 16 A |
ENC_20119-356 |
|
Power Distribution Modules According to DIN 43880, Circuit Breaker 3 x 16 A |
ENC_20119-357 |
|
Power Distribution Modules According to DIN 43880, SCHUKO Socket 250 V, 16 A |
ENC_20119-358 |
|
Power Distribution Modules According to DIN 43880, UTE Socket 250 V, 16 A |
ENC_20715-002 |
|
Thermostat With Integrated Temperature Sensor for Heaters or Fan |
ENC_20715-003 |
|
Thermostat With External Temperature Sensor |
ENC_21101-529 |
|
Terminal Clamps for Distribution Box, 4 mm², Yellow/Green (PE) |
ENC_21101-530 |
|
Terminal Clamps for Distribution Box, 16 mm², Yellow/Green (PE) |
ENC_21101-531 |
|
Terminal Clamps for Distribution Box, 35 mm², Yellow/Green (PE) |
ENC_21101-532 |
|
Terminal Clamps for Distribution Box, 4 mm², blue (N) |
ENC_21101-533 |
|
Terminal Clamps for Distribution Box, 16 mm², blue (N) |
ENC_21101-534 |
|
Terminal Clamps for Distribution Box, 35 mm², blue (N) |
ENC_60103-131 |
|
Mains Cable, SCHUKO/UTE to IEC C13, Grey |
ENC_23207-115 |
|
Varistar LHX 20 AC-Mains Switch-Over |
ENC_30925-001 |
|
PCB Busbar for Power Distribution, 3 HP L216.3mm |
ENC_30925-002 |
|
PCB Busbar for Power Distribution, 3 HP L338.3mm |
ENC_30925-003 |
|
PCB Busbar for Power Distribution, 4 HP L206.2mm |
ENC_30925-004 |
|
PCB Busbar for Power Distribution, 3 HP L328.1 mm |
ENC_30925-005 |
|
PCB Busbar for Power Distribution, 5 HP L206.2mm |
ENC_30925-006 |
|
PCB Busbar for Power Distribution, 5 HP L333.2mm |
ENC_60110-200 |
|
Socket Strip, SCHUKO, 3 Sockets |
ENC_60110-201 |
|
"Socket Strip, SCHUKO, 4 Sockets, 10""" |
ENC_60110-202 |
|
"Socket Strip, SCHUKO, 9 Sockets, 19""" |
ENC_60110-203 |
|
Socket Strip, SCHUKO, 12 Sockets |
ENC_60110-204 |
|
Socket Strip, SCHUKO, 15 Sockets |
ENC_60110-205 |
|
Socket Strip, SCHUKO, 19 Sockets |
ENC_60110-206 |
|
"Socket Strip, SCHUKO, 8 Sockets, 19"", With Switch" |
ENC_60110-207 |
|
Socket Strip, SCHUKO, 12 Sockets, With Switch |
ENC_60110-208 |
|
Socket Strip, SCHUKO, 15 Sockets, With Switch |
ENC_60110-209 |
|
Socket Strip, SCHUKO, 19 Sockets, With Switch |
ENC_60110-210 |
|
"Socket Strip, SCHUKO, 8 Sockets, 19"", With Transient Protection" |
ENC_60110-211 |
|
Socket Strip, SCHUKO, 9 Sockets, With Transient Protection |
ENC_60110-212 |
|
"Socket Strip, SCHUKO, 6 Sockets, 19"", With Overcurrent Protection" |
ENC_60110-214 |
|
"Socket Strip, SCHUKO, 7 Sockets, 19"", With Mains Suppression Filter" |
ENC_60110-216 |
|
"Socket Strip, SCHUKO, 6 Sockets, 19"", With Fault Current Protection" |
ENC_60110-217 |
|
"Socket Strip, SCHUKO, 6 Sockets, 19"", With Fault Current Protection and Overcurrent Protection" |
ENC_60110-219 |
|
Socket Strip, SCHUKO, 3-Phase, 9 Sockets |
ENC_60110-220 |
|
"Socket Strip, UTE, 4 Sockets, 10""" |
ENC_60110-221 |
|
"Socket Strip, UTE, 9 Sockets, 19""" |
ENC_60110-222 |
|
Socket Strip, UTE, 12 Sockets |
ENC_60110-223 |
|
Socket Strip, UTE, 15 Sockets |
ENC_60110-224 |
|
Socket Strip, UTE, 19 Sockets |
ENC_60110-225 |
|
"Socket Strip, UTE, 8 Sockets, 19"", With Switch" |
ENC_60110-226 |
|
Socket Strip, UTE, 12 Sockets, With Switch |
ENC_60110-227 |
|
"Socket Strip, UTE, 8 Sockets, 19"", With Transient Protection" |
ENC_60110-228 |
|
"Socket Strip, UTE, 6 Sockets, 19"", With Overcurrent Protection" |
ENC_60110-229 |
|
"Socket Strip, UTE, 7 Sockets, 19"", With Mains Suppression Filter" |
ENC_60110-230 |
|
"Socket Strip, UTE, 6 Sockets, 19"", With Fault Current Protection" |
ENC_60110-231 |
|
"Socket Strip, UTE, 6 Sockets, 19"", With Fault Current Protection and Over-Current Protection" |
ENC_60110-233 |
|
Socket Strip, UTE, 3-Phase, 9 Sockets |
ENC_60110-240 |
|
"Socket Strip, USA, 11 Sockets, 19""" |
ENC_60110-241 |
|
Socket Strip, USA, 15 Sockets |
ENC_60110-242 |
|
"Socket Strip, USA, 11 Sockets, 19"", With switch" |
ENC_60110-243 |
|
"Socket Strip, BS, 7 Sockets, 19""" |
ENC_60110-244 |
|
Socket Strip, BS, 10 Sockets |
ENC_60110-245 |
|
"Socket Strip, BS, 6 Sockets, 19"", With Switch" |
ENC_60110-266 |
|
"Socket Strip, SCHUKO, 6 Sockets, 19"", With Transient Protection and Mains Suppression Filter" |
ENC_60110-267 |
|
"Socket Strip, UTE, 6 Sockets, 19"", With Transient Protection and Mains Suppression Filter" |
ENC_60110-280 |
|
"Socket Strip, IEC C19, 16 A, IEC 60309 Plug, 8x IEC C19, 19""" |
ENC_60110-281 |
|
Socket Strip, IEC C19, 32 A, IEC 60309 Plug, 12x IEC C19, Fuse 2x16 A |
ENC_60110-282 |
|
Socket Strip, IEC C19, 16 A, IEC 60309 Plug, 12x IEC C19 |
ENC_60110-283 |
|
Socket Strip, IEC, 3-Phase, 16 A, IEC 60309 Plug, 18 x IEC C13 |
ENC_60110-284 |
|
Socket Strip, IEC, 3-Phase, 16 A, IEC 60309 Plug, 18 x IEC C13 / 6 x IEC C19 |
ENC_60110-285 |
|
Socket Strip, IEC, 3-Phase, 32 A, IEC 60309 Plug, 24 x IEC C13 / 6 x IEC C19, Fuse 6 x 16 A |
ENC_60110-286 |
|
Socket Strip With 2 Supply Cable, 3 Phase, SCHUKO and IEC |
ENC_60110-287 |
|
Socket Strip With 2 Supply Cable, 3 Phase, IEC |
ENC_60110-360 |
|
Mains Cable, IEC C14 to C13, 0.5 m, Black |
ENC_60110-361 |
|
Mains Cable, IEC C14 to C13, 1 m, Black |
ENC_60110-290 |
|
"Socket Strip, IEC C13 With Open End Connection Cable, 8x IEC C13, 19""" |
ENC_60110-291 |
|
"Socket Strip, IEC C13 With Open End Connection Cable, 12x IEC C13, 19""" |
ENC_60110-292 |
|
Socket Strip, IEC C13 With Open End Connection Cable, 16x IEC C13 |
ENC_60110-294 |
|
Socket Strip, SCHUKO/UTE, Local Display, 6 x SCHUKO/UTE Outlets |
ENC_60110-296 |
|
Socket Strip, IEC C13, Metered |
ENC_60110-320 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 1 m, Open End |
ENC_60110-321 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 2.5 m, Open End |
ENC_60110-322 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 5 m, Open End |
ENC_60110-323 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 1 m, IEC 60309 |
ENC_60110-324 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 2.5 m, IEC 60309 |
ENC_60110-325 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 5 m, IEC 60309 |
ENC_60110-326 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 1 m, IEC 60309 C20 |
ENC_60110-327 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 2.5 m, IEC 60309 C20 |
ENC_60110-328 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 5 m, IEC 60309 C20 |
ENC_60110-329 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 1 m, SCHUKO/UTE |
ENC_60110-330 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 2.5 m, SCHUKO/UTE |
ENC_60110-331 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 1 m, BS plug |
ENC_60110-332 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 2.5 m, BS plug |
ENC_60110-340 |
|
"Socket Strip, IEC C13, With Wieland® Input, C13, 12 Sockets, 19"", White" |
ENC_60110-341 |
|
"Socket Strip, IEC C13, With Wieland® Input, C13, 12 Sockets, 19"", Black" |
ENC_60110-342 |
|
"Socket Strip, IEC C13, With Wieland® Input, C13, 12 Sockets, 19"", Red" |
ENC_60110-343 |
|
"Socket Strip, SCHUKO, With Wieland® Input, 19"", White" |
ENC_60110-344 |
|
"Socket Strip, SCHUKO, With Wieland® Input, 19"", Black" |
ENC_60110-345 |
|
"Socket Strip, SCHUKO, With Wieland® Input, 19"", Red" |
ENC_60110-346 |
|
"Socket Strip, UTE, With Wieland® Input, 8 Sockets, 19"", White" |
ENC_60110-347 |
|
"Socket Strip, UTE, With Wieland® Input, 8 Sockets, 19"", Black" |
ENC_60110-348 |
|
"Socket Strip, UTE, With Wieland® Input, 8 Sockets, 19"", Red" |
ENC_60110-349 |
|
"Socket Strip, IEC C13, With Wieland® Input, C13, 6 Sockets, 19"", White, With Overcurrent Protection" |
ENC_60110-350 |
|
"Socket Strip, IEC C13, With Wieland® Input, C13, 6 Sockets, 19"", Black, With Overcurrent Protection" |
ENC_60110-351 |
|
"Socket Strip, IEC C13, With Wieland® Input, C13, 6 Sockets, 19"", Red, With Overcurrent Protection" |
ENC_60110-352 |
|
"Socket Strip, SCHUKO, With Wieland® Input, 19"", White, With Overcurrent Protection" |
ENC_60110-353 |
|
"Socket Strip, SCHUKO, With Wieland® Input, 19"", Black, With Overcurrent Protection" |
ENC_60110-354 |
|
"Socket Strip, SCHUKO, With Wieland® Input, 19"", Red, With Overcurrent Protection" |
ENC_60110-355 |
|
"Socket Strip, UTE, With Wieland® Input, 6 Sockets, 19"", White, With Overcurrent Protection" |
ENC_60110-356 |
|
"Socket Strip, UTE, With Wieland® Input, 6 Sockets, 19"", Black, With Overcurrent Protection" |
ENC_60110-357 |
|
"Socket Strip, UTE, With Wieland® Input, 6 Sockets, 19"", Red, With Overcurrent Protection" |
ENC_60110-365 |
|
"19"" Power Distributor, 3-Phase, 3 x 32 A" |
ENC_60110-366 |
|
"19"" Power Distributor, 3-Phase, 3 x 63 A" |
ENC_60110-453 |
|
"Socket Strip, Swiss, 10 x Sockets, 19""" |
ENC_60110-454 |
|
"Socket Strip, Swiss, 9 x Sockets, 19"", With Switch" |
ENC_60118-546 |
|
LED Light Accessories, Input Cable for AC |
ENC_60118-548 |
|
LED Light Accessories, Extension Cable for AC |
ENC_60118-550 |
|
LED Light Accessories, Female Connector for AC |
ENC_60130-114 |
|
LED Light Connection Cable With IEC 60320 C18 Connector for AC |
ENC_60130-065 |
|
Reed contact |
ENC_69001-073 |
|
Busbar With FASTON Connections |
ENC_10713-098 |
|
19'' Fan Unit, 1 U, Speed Control and Monitoring, 6 Fans, 24 VDC |
ENC_10713-099 |
|
19'' Fan Unit, 1 U, Speed Control and Monitoring, 3 Fans, 24 VDC |
ENC_10713-100 |
|
19" Fan Unit, 1 U, 3 Fans, 230 VAC |
ENC_10713-102 |
|
19" Fan Unit, 1 U, 3 Fans, 115 VAC |
ENC_10713-103 |
|
19" Fan Unit, 1 U, 3 Fans, 24 VDC |
ENC_10713-104 |
|
19" Fan Unit, 1 U, 6 Fans, 230 VAC |
ENC_10713-106 |
|
19" Fan Unit, 1 U, 6 Fans, 115 VAC |
ENC_10713-107 |
|
19" Fan Unit, 1 U, 6 Fans, 1 U, 24 VDC |
ENC_10713-108 |
|
19" Fan Unit, 1 U, With Front Switch, 3 fans, 230 VAC |
ENC_10713-110 |
|
19" Fan Unit, 1 U, With Front Switch, 3 Fans, 115 VAC |
ENC_10713-111 |
|
19" Fan Unit, 1 U, With Front Switch, 3 fans, 24 VDC |
ENC_10713-112 |
|
19" Fan Unit, 1 U, With Front Switch, 6 fans, 230 VAC |
ENC_10713-114 |
|
19" Fan Unit, 1 U, With Front Switch, 6 fans, 115 VAC |
ENC_10713-115 |
|
19" Fan Unit, 1 U, With Front Switch, 6 fans, 24 VDC |
ENC_10713-530 |
|
Fan Unit With Housing for 19" Pusher Fan, 2 U, Axial, 230 VAC |
ENC_10713-518 |
|
19" Pusher Fan, 2 U, Axial, 230 VAC, Board Depth 160 mm, 300 - 330 m³h |
ENC_10713-520 |
|
19" Pusher Fan, 2 U, Axial, 115 VAC, Board Depth 160 mm, 300 - 330 m³h |
ENC_10713-526 |
|
19" Pusher Fan, 2 U, Axial, 230 VAC, Board Depth 220 mm, 445 - 530 m³h |
ENC_10713-529 |
|
19" Pusher Fan, 2 U, Axial, 24 VDC, Board Depth 220 mm, 515 m³h |
ENC_10713-534 |
|
19" Pusher Fan, 2 U, Axial, 230 VAC, Board Depth 160 mm, 445 - 530 m³h |
ENC_10713-536 |
|
19" Pusher Fan, 2 U, Axial, 115 VAC, Board Depth 160 mm, 445 - 530 m³h |
ENC_10713-537 |
|
19" Pusher Fan, 2 U, Axial, 24 VDC, Board Depth 160 mm, 515 m³h |
ENC_10713-546 |
|
19" Pusher Fan, 3 U, Axial, 230 VAC |
ENC_10713-547 |
|
19" Pusher Fan, 3 U, Axial, 115 VAC |
ENC_19713-006 |
|
19'' Fan Unit, 1 U, Speed Control and Monitoring, 6 Fans, 230 VAC |
ENC_19713-121 |
|
19'' Fan Unit, 1 U, Speed Control and Monitoring, 3 Fans, 230 VAC |
ENC_19713-540 |
|
19" Pusher Fan, 2 U, Axial, Wide Range AC, Board Depth 160 mm, 515 m³h |
ENC_20713-212 |
|
19" Fan Unit Housing, 1 U for 3 Fans, 25 mm |
ENC_20713-213 |
|
19" Fan Unit Housing, 1 U for 6 Fans, 25 mm |
ENC_20713-214 |
|
19" Fan Unit Housing, 1 U for 9 Fans, 25 mm |
ENC_20713-215 |
|
19" Fan Unit Housing, 1 U for 12 Fans, 25 mm |
ENC_20713-216 |
|
19" Fan Unit Housing, 1 U for 3 Fans, 38 mm |
ENC_20713-217 |
|
19" Fan Unit Housing, 1 U for 6 Fans, 38 mm |
ENC_20713-218 |
|
19" Fan Unit Housing, 1 U for 9 Fans, 38 mm |
ENC_20713-219 |
|
19" Fan Unit Housing, 1 U for 12 Fans, 38 mm |
ENC_23130-070 |
|
Varistar Fan Tray |
ENC_64560-230 |
|
Screwdriver, Torx, T 10 Torx, for M3 mm Screw |
ENC_27230-255 |
|
Novastar Base Plate, Multi Pieces, Rear Cover, Filter Plate |
ENC_60110-200 |
|
Socket Strip, SCHUKO, 3 Sockets |
ENC_60110-201 |
|
Socket Strip, SCHUKO, 4 Sockets, 10" |
ENC_60110-202 |
|
Socket Strip, SCHUKO, 9 Sockets, 19" |
ENC_60110-203 |
|
Socket Strip, SCHUKO, 12 Sockets |
ENC_60110-204 |
|
Socket Strip, SCHUKO, 15 Sockets |
ENC_60110-205 |
|
Socket Strip, SCHUKO, 19 Sockets |
ENC_60110-206 |
|
Socket Strip, SCHUKO, 8 Sockets, 19", With Switch |
ENC_60110-207 |
|
Socket Strip, SCHUKO, 12 Sockets, With Switch |
ENC_60110-208 |
|
Socket Strip, SCHUKO, 15 Sockets, With Switch |
ENC_60110-209 |
|
Socket Strip, SCHUKO, 19 Sockets, With Switch |
ENC_60110-210 |
|
Socket Strip, SCHUKO, 8 Sockets, 19", With Transient Protection |
ENC_60110-211 |
|
Socket Strip, SCHUKO, 9 Sockets, With Transient Protection |
ENC_60110-212 |
|
Socket Strip, SCHUKO, 6 Sockets, 19", With Overcurrent Protection |
ENC_60110-214 |
|
Socket Strip, SCHUKO, 7 Sockets, 19", With Mains Suppression Filter |
ENC_60110-216 |
|
Socket Strip, SCHUKO, 6 Sockets, 19", With Fault Current Protection |
ENC_60110-217 |
|
Socket Strip, SCHUKO, 6 Sockets, 19", With Fault Current Protection and Overcurrent Protection |
ENC_60110-219 |
|
Socket Strip, SCHUKO, 3-Phase, 9 Sockets |
ENC_60110-220 |
|
Socket Strip, UTE, 4 Sockets, 10" |
ENC_60110-221 |
|
Socket Strip, UTE, 9 Sockets, 19" |
ENC_60110-222 |
|
Socket Strip, UTE, 12 Sockets |
ENC_60110-223 |
|
Socket Strip, UTE, 15 Sockets |
ENC_60110-224 |
|
Socket Strip, UTE, 19 Sockets |
ENC_60110-225 |
|
Socket Strip, UTE, 8 Sockets, 19", With Switch |
ENC_60110-226 |
|
Socket Strip, UTE, 12 Sockets, With Switch |
ENC_60110-227 |
|
Socket Strip, UTE, 8 Sockets, 19", With Transient Protection |
ENC_60110-228 |
|
Socket Strip, UTE, 6 Sockets, 19", With Overcurrent Protection |
ENC_60110-229 |
|
Socket Strip, UTE, 7 Sockets, 19", With Mains Suppression Filter |
ENC_60110-230 |
|
Socket Strip, UTE, 6 Sockets, 19", With Fault Current Protection |
ENC_60110-231 |
|
Socket Strip, UTE, 6 Sockets, 19", With Fault Current Protection and Over-Current Protection |
ENC_60110-232 |
|
Socket Strip, UTE, Master‐Slave, 6 Sockets, 19" |
ENC_60110-233 |
|
Socket Strip, UTE, 3-Phase, 9 Sockets |
ENC_60110-240 |
|
Socket Strip, USA, 11 Sockets, 19" |
ENC_60110-241 |
|
Socket Strip, USA, 15 Sockets |
ENC_60110-242 |
|
Socket Strip, USA, 11 Sockets, 19", With switch |
ENC_60110-243 |
|
Socket Strip, BS, 7 Sockets, 19" |
ENC_60110-244 |
|
Socket Strip, BS, 10 Sockets |
ENC_60110-245 |
|
Socket Strip, BS, 6 Sockets, 19", With Switch |
ENC_60110-266 |
|
Socket Strip, SCHUKO, 6 Sockets, 19", With Transient Protection and Mains Suppression Filter |
ENC_60110-267 |
|
Socket Strip, UTE, 6 Sockets, 19", With Transient Protection and Mains Suppression Filter |
ENC_60110-270 |
|
SCHUKO Socket Strip, Master‐Slave, 6 Sockets, 19" |
ENC_60110-280 |
|
Socket Strip, IEC C19, 16 A, IEC 60309 Plug, 8x IEC C19, 19" |
ENC_60110-281 |
|
Socket Strip, IEC C19, 32 A, IEC 60309 Plug, 12x IEC C19, Fuse 2x16 A |
ENC_60110-282 |
|
Socket Strip, IEC C19, 16 A, IEC 60309 Plug, 12x IEC C19 |
ENC_60110-283 |
|
Socket Strip, IEC, 3-Phase, 16 A, IEC 60309 Plug, 18 x IEC C13 |
ENC_60110-284 |
|
Socket Strip, IEC, 3-Phase, 16 A, IEC 60309 Plug, 18 x IEC C13 / 6 x IEC C19 |
ENC_60110-285 |
|
Socket Strip, IEC, 3-Phase, 32 A, IEC 60309 Plug, 24 x IEC C13 / 6 x IEC C19, Fuse 6 x 16 A |
ENC_60110-286 |
|
Socket Strip With 2 Supply Cable, 3 Phase, SCHUKO and IEC |
ENC_60110-287 |
|
Socket Strip With 2 Supply Cable, 3 Phase, IEC |
ENC_60110-290 |
|
Socket Strip, IEC C13 With Open End Connection Cable, 8x IEC C13, 19" |
ENC_60110-291 |
|
Socket Strip, IEC C13 With Open End Connection Cable, 12x IEC C13, 19" |
ENC_60110-292 |
|
Socket Strip, IEC C13 With Open End Connection Cable, 16x IEC C13 |
ENC_60110-294 |
|
Socket Strip, SCHUKO/UTE, Local Display, 6 x SCHUKO/UTE Outlets |
ENC_60110-296 |
|
Socket Strip, IEC C13, Metered |
ENC_60110-320 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 1 m, Open End |
ENC_60110-321 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 2.5 m, Open End |
ENC_60110-322 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 5 m, Open End |
ENC_60110-323 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 1 m, IEC 60309 |
ENC_60110-324 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 2.5 m, IEC 60309 |
ENC_60110-325 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 5 m, IEC 60309 |
ENC_60110-326 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 1 m, IEC 60309 C20 |
ENC_60110-327 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 2.5 m, IEC 60309 C20 |
ENC_60110-328 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 5 m, IEC 60309 C20 |
ENC_60110-329 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 1 m, SCHUKO/UTE |
ENC_60110-330 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 2.5 m, SCHUKO/UTE |
ENC_60110-331 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 1 m, BS plug |
ENC_60110-332 |
|
Wieland® Connecting Cables for Socket Strip, GST18, 2.5 m, BS plug |
ENC_60110-340 |
|
Socket Strip, IEC C13, With Wieland® Input, C13, 12 Sockets, 19", White |
ENC_60110-341 |
|
Socket Strip, IEC C13, With Wieland® Input, C13, 12 Sockets, 19", Black |
ENC_60110-342 |
|
Socket Strip, IEC C13, With Wieland® Input, C13, 12 Sockets, 19", Red |
ENC_60110-343 |
|
Socket Strip, SCHUKO, With Wieland® Input, 19", White |
ENC_60110-344 |
|
Socket Strip, SCHUKO, With Wieland® Input, 19", Black |
ENC_60110-345 |
|
Socket Strip, SCHUKO, With Wieland® Input, 19", Red |
ENC_60110-346 |
|
Socket Strip, UTE, With Wieland® Input, 8 Sockets, 19", White |
ENC_60110-347 |
|
Socket Strip, UTE, With Wieland® Input, 8 Sockets, 19", Black |
ENC_60110-348 |
|
Socket Strip, UTE, With Wieland® Input, 8 Sockets, 19", Red |
ENC_60110-349 |
|
Socket Strip, IEC C13, With Wieland® Input, C13, 6 Sockets, 19", White, With Overcurrent Protection |
ENC_60110-350 |
|
Socket Strip, IEC C13, With Wieland® Input, C13, 6 Sockets, 19", Black, With Overcurrent Protection |
ENC_60110-351 |
|
Socket Strip, IEC C13, With Wieland® Input, C13, 6 Sockets, 19", Red, With Overcurrent Protection |
ENC_60110-352 |
|
Socket Strip, SCHUKO, With Wieland® Input, 19", White, With Overcurrent Protection |
ENC_60110-353 |
|
Socket Strip, SCHUKO, With Wieland® Input, 19", Black, With Overcurrent Protection |
ENC_60110-354 |
|
Socket Strip, SCHUKO, With Wieland® Input, 19", Red, With Overcurrent Protection |
ENC_60110-355 |
|
Socket Strip, UTE, With Wieland® Input, 6 Sockets, 19", White, With Overcurrent Protection |
ENC_60110-356 |
|
Socket Strip, UTE, With Wieland® Input, 6 Sockets, 19", Black, With Overcurrent Protection |
ENC_60110-357 |
|
Socket Strip, UTE, With Wieland® Input, 6 Sockets, 19", Red, With Overcurrent Protection |
ENC_60110-365 |
|
19" Power Distributor, 3-Phase, 3 x 32 A |
ENC_60110-366 |
|
19" Power Distributor, 3-Phase, 3 x 63 A |
ENC_60110-453 |
|
Socket Strip, Swiss, 10 x Sockets, 19" |
ENC_60110-454 |
|
Socket Strip, Swiss, 9 x Sockets, 19", With Switch |
ENC_60713-001 |
|
19" Pusher Fan, 2 U, Tangential, 230 VAC, LE1 |
ENC_60713-002 |
|
19" Pusher Fan, 2 U, Tangential, 230 VAC, LE2 |
ENC_60713-003 |
|
19" Pusher Fan, 2 U, Tangential, 115 VAC, LE1 |
ENC_60713-004 |
|
19" Pusher Fan, 2 U, Tangential, 115 VAC, LE2 |
ENC_60713-471 |
|
Air Filter Mat for 4 U CPCI Serial System |
ENC_60715-046 |
|
IEC Input Plug |
ENC_60715-049 |
|
19" Vented Front Grille, 2 U |
ENC_60715-050 |
|
19" Vented Front Grille, Filter Mat |
ENC_64560-026 |
|
Screwdriver, Torx, T 8 Torx, for M2.5 mm Screw |
ENC_64560-027 |
|
Screwdriver, Torx, T 20 Torx, for M4 mm Screw |