Part Number |
Article Number |
Description |
ENC_10713-098 |
|
19'' Fan Unit, 1 U, Speed Control and Monitoring, 6 Fans, 24 VDC |
ENC_10713-099 |
|
19'' Fan Unit, 1 U, Speed Control and Monitoring, 3 Fans, 24 VDC |
ENC_10713-100 |
|
19" Fan Unit, 1 U, 3 Fans, 230 VAC |
ENC_10713-102 |
|
19" Fan Unit, 1 U, 3 Fans, 115 VAC |
ENC_10713-103 |
|
19" Fan Unit, 1 U, 3 Fans, 24 VDC |
ENC_10713-104 |
|
19" Fan Unit, 1 U, 6 Fans, 230 VAC |
ENC_10713-106 |
|
19" Fan Unit, 1 U, 6 Fans, 115 VAC |
ENC_10713-107 |
|
19" Fan Unit, 1 U, 6 Fans, 1 U, 24 VDC |
ENC_10713-108 |
|
19" Fan Unit, 1 U, With Front Switch, 3 fans, 230 VAC |
ENC_10713-110 |
|
19" Fan Unit, 1 U, With Front Switch, 3 Fans, 115 VAC |
ENC_10713-111 |
|
19" Fan Unit, 1 U, With Front Switch, 3 fans, 24 VDC |
ENC_10713-112 |
|
19" Fan Unit, 1 U, With Front Switch, 6 fans, 230 VAC |
ENC_10713-114 |
|
19" Fan Unit, 1 U, With Front Switch, 6 fans, 115 VAC |
ENC_10713-115 |
|
19" Fan Unit, 1 U, With Front Switch, 6 fans, 24 VDC |
ENC_10713-530 |
|
Fan Unit With Housing for 19" Pusher Fan, 2 U, Axial, 230 VAC |
ENC_10713-518 |
|
19" Pusher Fan, 2 U, Axial, 230 VAC, Board Depth 160 mm, 300 - 330 m³h |
ENC_10713-520 |
|
19" Pusher Fan, 2 U, Axial, 115 VAC, Board Depth 160 mm, 300 - 330 m³h |
ENC_10713-526 |
|
19" Pusher Fan, 2 U, Axial, 230 VAC, Board Depth 220 mm, 445 - 530 m³h |
ENC_10713-529 |
|
19" Pusher Fan, 2 U, Axial, 24 VDC, Board Depth 220 mm, 515 m³h |
ENC_10713-534 |
|
19" Pusher Fan, 2 U, Axial, 230 VAC, Board Depth 160 mm, 445 - 530 m³h |
ENC_10713-536 |
|
19" Pusher Fan, 2 U, Axial, 115 VAC, Board Depth 160 mm, 445 - 530 m³h |
ENC_10713-537 |
|
19" Pusher Fan, 2 U, Axial, 24 VDC, Board Depth 160 mm, 515 m³h |
ENC_10713-546 |
|
19" Pusher Fan, 3 U, Axial, 230 VAC |
ENC_10713-547 |
|
19" Pusher Fan, 3 U, Axial, 115 VAC |
ENC_19713-540 |
|
19" Pusher Fan, 2 U, Axial, Wide Range AC, Board Depth 160 mm, 515 m³h |
ENC_20713-212 |
|
19" Fan Unit Housing, 1 U for 3 Fans, 25 mm |
ENC_20713-213 |
|
19" Fan Unit Housing, 1 U for 6 Fans, 25 mm |
ENC_20713-214 |
|
19" Fan Unit Housing, 1 U for 9 Fans, 25 mm |
ENC_20713-215 |
|
19" Fan Unit Housing, 1 U for 12 Fans, 25 mm |
ENC_20713-216 |
|
19" Fan Unit Housing, 1 U for 3 Fans, 38 mm |
ENC_20713-217 |
|
19" Fan Unit Housing, 1 U for 6 Fans, 38 mm |
ENC_20713-218 |
|
19" Fan Unit Housing, 1 U for 9 Fans, 38 mm |
ENC_20713-219 |
|
19" Fan Unit Housing, 1 U for 12 Fans, 38 mm |
ENC_60713-001 |
|
19" Pusher Fan, 2 U, Tangential, 230 VAC, LE1 |
ENC_60713-002 |
|
19" Pusher Fan, 2 U, Tangential, 230 VAC, LE2 |
ENC_60713-003 |
|
19" Pusher Fan, 2 U, Tangential, 115 VAC, LE1 |
ENC_60713-004 |
|
19" Pusher Fan, 2 U, Tangential, 115 VAC, LE2 |