Trapeze Sway Brace, Pipe

Part Number | Brace Member | FM Loads | |||
Horizontal Capacity per Installation Angle from Vertical | |||||
30° - 44° | 45° - 59° | 60° - 74° | 75° - 90° | ||
CSBR1 | 1" EMT Conduit | 623 lb | 881 lb | 1,148 lb | 1,148 lb |
1" Rigid Conduit | 755 lb | 1,109 lb | 1,738 lb | 1,738 lb | |
1" Schedule 40 Pipe | 755 lb | 1,109 lb | 1,738 lb | 1,738 lb |