Telescoping Pipe Stand

Static Load Safety Factor | 3.5:1 |
Finish | Electrogalvanized |
Material | Steel |
Part Number | With V-Bolt | Pipe Size | A |
CTS04 | Yes | 1" | 20" - 36 1/4" |
1 1/4" | 20 1/4" - 36 1/2" | ||
1 1/2" | 20 3/8" - 36 5/8" | ||
2" | 20 5/8" - 36 7/8" | ||
3" | 21 1/4" - 37 1/2" | ||
4" | 21 7/8" - 38 1/8" | ||
No | 5" | 22 1/2" - 38 3/4" | |
6" | 23 1/8" - 39 1/4" | ||
8" | 24 1/4" - 40 1/2" | ||
CTS10 | Yes | 5" | 23" - 39 1/4" |
6" | 23 1/2" - 40" | ||
8" | 24 3/4" - 41" | ||
10" | 26" - 42 1/4" | ||
No | 12" | 27 1/4" - 43 3/8" | |
14" | 27 7/8" - 44 1/8" | ||
16" | 29 1/8" - 45 1/4" | ||
18" | 30 1/4" - 46 3/8" | ||
20" | 31 3/8" - 47 1/2" | ||
24" | 33 5/8" - 49 7/8" |