TDH Trapezoidal Deck Hanger
TDH Trapezoidal Deck Hanger
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Easy install
- If thread connection is required, use square nut THHM and snap in
- Use TDHP perforation tool to punch hole in decking
Specifications
Ceiling Thickness | Static Load F |
.0248" - .0276" | 130 lb |
.0277" - .0315" | 150 lb |
.0316" - .0394" | 180 lb |
.0395" - .0472" | 225 lb |
Brochure
Catalog
Installation Manual / Instruction Sheet
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.